Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VEX1933-20N-G
Manual knob type product images
Air-operated type: product images
Model | VEX1A33 | VEX1B33 | VEX1130 VEX1133 | VEX1230 VEX1233 | VEX1330 VEX1333 | VEX1530 VEX1533 | VEX1730 VEX1733 | VEX1930 VEX1933 | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Connection port size | Port | M5 | 01 | M5 | 01 | 01 | 02 | 01 | 02 | 02 | 03 | 04 | 04 | 06 | 10 | 10 | 12 | 14 | 20 |
1(P) | M5 | 1/8 | M5 | 1/8 | 1/8 | 1/4 | 1/8 | 1/4 | 1/4 | 3/8 | 1/2 | 1/2 | 3/4 | 1 | 1 | 1 1/4 | 1 1/2 | 2 | |
2(A) | |||||||||||||||||||
3(R) | 1 1/4 | 2 | |||||||||||||||||
Handling | Manual knob type (push locking type) | Manual knob type (push locking type) and air-operated type | |||||||||||||||||
Pilot type | Internal pilot (External pilot switching is supported) | ||||||||||||||||||
Fluid | Refer to the Applicable Fluids Table. | Air | |||||||||||||||||
Supply pressure | (set pressure +0.1 MPa) to max. 1 MPa Refer to "Precautions." | ||||||||||||||||||
Set Pressure Range | 0.01 to 0.7 MPa | 0.05 to 0.7 MPa | |||||||||||||||||
Ambient temperature*1 | 0 to +60°C | ||||||||||||||||||
Fluid temperature*1 | 0 to +60°C (VEX1[A]33) 0 to +60°C (VEX1[B]33) 0 to +99°C (VEX1[A]33B) 0 to +99°C (VEX1[B]33B) | 0 to +60°C | |||||||||||||||||
Repeatability | Within ±0.5% F.S. (full span) | ||||||||||||||||||
Sensitivity | Within 0.2% F.S. (full span) | ||||||||||||||||||
Linearity*3 | - | Within ±1% F.S. (full span) | |||||||||||||||||
Air consumption*2 | 9.5L/min (ANR) (at supply pressure of 1.0 MPa) | ||||||||||||||||||
Mounting orientation | Free | ||||||||||||||||||
Weight (kg) | 0.15 | 0.18*4 | 0.2 | 0.3*4 | 0.5 | 1.4 | 2 | 4 |
*1: No condensation.
*2: A large amount of air is exhausted all the time.
*3: Applicable only to air-operated type.
*4: With sub-plate.
*5: The non-lubricated specification is not applicable for valve sizes 1 to 9.
Model | VEX1(A)33 VEX1(B)33 (Seal material: NBR seal) | VEX1(A)33B VEX1(B)33B (Seal material: FKM seal) |
---|---|---|
Fluid name | Air (normal, dry) | High temperature air (Max. 99°C) |
Model number example
Part name | Part number | ||||||||
---|---|---|---|---|---|---|---|---|---|
VEX1A33 | VEX1B33 | VEX1130 VEX1133 | VEX1230 VEX1233 | VEX1330 VEX1333 | VEX1530 VEX1533 | VEX1730 VEX1733 | VEX1930 VEX1933 | ||
Bracket (with bolt and washer) | B | VEX1-18-1A | - | VEX1-18-1A | - | VEX3-32A | VEX5-32A | VEX7-32A | VEX9-32A |
Foot (with bolt and washer) | F | VEX1-18-2A | - | VEX1-18-2A | - | - | - | - | - |
Pressure gauge*2 | G | G27-10-R1-X207 | G27-10-01 | G36-10-01 | G46-10-01 | ||||
Silencer for bleed port (PE) | N | AN120-M5 |
*1: Not ISO 1179-1 compliant.
*2: If a pressure gauge different to those in the option table above is required, please specify the product number.
Valve size | B | 2 | ||||||
---|---|---|---|---|---|---|---|---|
Sub-plate | Symbol | Port size | Symbol | Screw Type | Symbol | Port size | Symbol | Screw Type |
A | M5 | No Mark | Rc | A | 1/8 | No Mark | Rc | |
B | 1/8 | F | G* | B | 1/4 | F | G* | |
- | - | N | NPT | - | - | N | NPT | |
- | - | T | NPTF | - | - | T | NPTF | |
Base gasket | Symbol | Seal material | VEX1-11-2 | |||||
No Mark | NBR seal | |||||||
B | FKM seal |
VEX1A33, VEX1B33 Diagram
Number | Part name | Material |
---|---|---|
1 | Body | Zinc alloy die-casted |
2 | Bonnet | Aluminum alloy die-casted |
3 | Upper diaphragm | NBR/FKM |
4 | Spring | Stainless steel |
5 | Valve guide | Stainless steel |
6 | Valve | NBR/FKM |
7 | Retainer | Resin |
8 | Lower diaphragm | NBR/FKM |
Number | Part name | Part no. |
---|---|---|
9 | Handle | VBA1-10 |
VEX1130/VEX1133, VEX1230/VEX1233, VEX1330/VEX1333, VEX1530/VEX1533, VEX1730/VEX1733, VEX1930/VEX1933 Diagram
Number | Part name | Material |
---|---|---|
1 | Body | Aluminum alloy die-casted |
2 | Bonnet | Aluminum alloy die-casted |
3 | Regulating piston | Aluminum alloy |
4 | Spring | Stainless steel |
5 | Valve guide | Aluminum alloy |
6 | Poppet valve | NBR |
7 | Shaft | Stainless steel |
8 | Valve guide | Aluminum alloy |
Number | Part name | Part number |
---|---|---|
9 | Handle | VBA1-10 |
(Unit: mm)
VEX1A33-M5 / VEX1A33-01 dimensional drawing
Codice componente
|
---|
VEX1933-20N-G |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Ambiente d'esercizio | Lato mandata, tipo di collegamento | Lato mandata, diam. collegamento | Lato controllo, tipi di collegamento | Lato di controllo, diametro collegamento | Manometro | Size of Body | Accessory | Piping Specification | Operation Method | Sealing Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
857.90 € | 1 | 26 giorni | Standard | [NPT] NPT | 2 | [NPT] NPT | 2 | [Con manometro] Con manometro | 9 | Manometro | Raccordo su corpo | Maniglia manuale | Assente |
Loading...
Regolatore, valvola di sovrapressione | Regolatore | Regolatore | Controllo di precisione | Liquido applicabile | Aria |
---|---|---|---|---|---|
Profilo | Standard | Meccanismo di scarico | Sfiato | Funzione corrente contraria | NA |
Si trova sulla pagina di Two-Step Core Pins -Shaft Diameter (D) Selection / Shaft Diameter Tolerance -0.01_-0.02 / Tip A·V・E Tolerance ±0.015 Type-, il codice articolo è il seguente: VEX1933-20N-G.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VEX1933-20N-G.
Configura
Proprietà di base
Lato mandata, tipo di collegamento
Lato controllo, tipi di collegamento
Manometro
Tipo
Ambiente d'esercizio
Lato mandata, diam. collegamento
Lato di controllo, diametro collegamento
Size of Body
Accessory
Piping Specification
Operation Method
Sealing Material
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VEX1130-02F-G |
VEX1133-01-B |
VEX1133-01-BG |
VEX1A33-01 |
VEX1A33-01-B |
VEX1A33-01-BG |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Ambiente d'esercizio | Lato mandata, tipo di collegamento | Lato mandata, diam. collegamento | Lato controllo, tipi di collegamento | Lato di controllo, diametro collegamento | Manometro | Size of Body | Accessory | Piping Specification | Operation Method | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
193.15 € | 1 | 26 giorni | Standard | G | 1/4 | G | 1/4 | [Con manometro] Con manometro | 1 | Manometro | Raccordo su corpo | Funzionamento ad aria | Assente | ||
180.45 € | 1 | 26 giorni | Standard | Rc | 1/8 | Rc | 1/8 | [Non in dotazione] Senza manometro | 1 | Staffa | Raccordo su corpo | Maniglia manuale | Assente | ||
198.31 € | 1 | 26 giorni | Standard | Rc | 1/8 | Rc | 1/8 | [Con manometro] Con manometro | 1 | Staffa + manometro | Raccordo su corpo | Maniglia manuale | Assente | ||
130.44 € | 1 | 26 giorni | Standard | Rc | 1/8 | Rc | 1/8 | [Non in dotazione] Senza manometro | A | Assente | Raccordo su corpo | Maniglia manuale | NBR | ||
132.66 € | 1 | 26 giorni | Standard | Rc | 1/8 | Rc | 1/8 | [Non in dotazione] Senza manometro | A | Staffa | Raccordo su corpo | Maniglia manuale | NBR | ||
157.74 € | 1 | 26 giorni | Standard | Rc | 1/8 | Rc | 1/8 | [Con manometro] Con manometro | A | Staffa + manometro | Raccordo su corpo | Maniglia manuale | NBR |