MY1H-Z, Cilindro senza stelo a giunto meccanico, Modello guida lineare senza unità di regolazione corsa (Codici componente - Download CAD)

MY1H-Z, Cilindro senza stelo a giunto meccanico, Modello guida lineare senza unità di regolazione corsa
With the MY1H-Z series, piping is possible from the 4 directions of the head cover.
[Features]
· Piping on site is adjustable depending on the state of the installation.
· Adjusting the cushion needle is easy.

(i)Nota

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

MY1H32G-300LFZ-M9BL

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY1H-Z Series Specifications

Model Indication Method

Model indication method, image

Model indication method, image

Compatible auto switches

Type Special function Lead wire outlet Indicator light Wiring (output) Load voltage Auto switch part number Lead wire length (m) Pre-wired connector Compatible load
DC AC Vertical outlet Lateral outlet 0.5
(no mark)
1
(M)
3
(L)
5
(Z)
None
(N)
Non-contact auto switch - Grommet Available 3-wire (NPN) 24 V 5 V, 12 V - M9NV M9N IC circuit Relay, PLC
3-wire (PNP) M9PV M9P
2-wire 12 V M9BV M9B -
Diagnostic display (2-color display) 3-wire (NPN) 5 V, 12 V M9NWV M9NW IC circuit
3-wire (PNP) M9PWV M9PW
2-wire 12 V M9BWV M9BW -
Part with enhanced water resistance (2-color display) 3-wire (NPN) 5 V, 12 V Note 1M9NAV Note 1M9NA - IC circuit
3-wire (PNP) Note 1M9PAV Note 1M9PA -
2-wire 12 V Note 1M9BAV Note 1M9BA - -
Contact auto switch - Grommet Available 3-wire (NPN equivalent) - 5 V - A96V A96 - - - - IC circuit -
2-wire 24 V 12 V 100 V Note 2A93V A93 - - - Relay, PLC
NA 100 V or less A90V A90 - - - - IC circuit
  1. Note 1 Auto switches with enhanced water resistance can be mounted on the above model products, but that does not guarantee the water-resistant performance of the product.
    Confirm with the manufacturer for regarding the above models with enhanced water resistance.
  2. Note 2 The type with a 1 m lead wire only supports D-A93.

Specifications chart

Tube inner diameter (mm) 25 32 40
Usable fluids Air
Operating type Double-acting type
Operating pressure range 0.1 to 0.8 MPa
Guaranteed pressure resistance 1.2 MPa
Ambient temperature and working fluid temperature 5 to 60°C
Cushion Air cushion
Lubrication Lubrication-free
Allowable difference of stroke length 0 to +1.8
Piping connection port diameter Front/side port Rc 1/8 Rc 1/4
Bottom port ø6 (diameter 6 mm) ø8 (diameter 8 mm)

Made-to-order specifications

Display symbol Specifications/details
-X168 Helical coil insert screw specifications

Made-to-order specifications

Display symbol Specifications/details
-XB10 Intermediate stroke (dedicated body used)
-XB11 Long stroke type
-XB22 Shock absorber / soft type RJ series-equipped
-XC56 Includes dowel pins

Lock specifications

Tube inner diameter (mm) 25 32 40
Lock position One side (selectable), both sides
Retention (MAX.) N 270 450 700
Stroke adjustable range (mm) 0 to -11.5 0 to -12 0 to -16
Backlash 1 mm or less
Manual unlock Allowable (non-locking type)

Operating piston speed

Tube inner diameter (mm) 25 to 40
No stroke adjustment unit 100 to 1,000 mm/s
Stroke
adjustment unit
A unit 100 to 1,000 mm/sNote 1)
L unit, H unit 100 to 1,500 mm/sNote 2)

Note 1: Air cushioning performance is reduced when the adjusting bolt is used to increase the stroke adjustment. Meanwhile, in ranges exceeding the air cushion stroke, the working piston speed will become 100 to 200 mm/s.
Note 2: The working piston speed will become 100 to 1,000 mm/s when using centralized piping.
Note 3: Use at a speed within the range of the absorption capacity.

Stroke adjustment unit specifications

Tube inner diameter (mm) 25 32 40
Unit symbol A L H A L H A L H
Configuration details
Shock absorber model
Adjusting
bolt included
RB
1007
+
Adjusting
bolt included
RB
1412
+
Adjusting
bolt included
Adjusting
bolt included
RB
1412
+
Adjusting
bolt included
RB
2015
+
Adjusting
bolt included
Adjusting
bolt included
RB
1412
+
Adjusting
bolt included
RB
2015
+
Adjusting
bolt included
Stroke adjustment range of each spacer for intermediate fixing (mm) No spacer 0 to -11.5 0 to -12 0 to -16
With short spacer -11.5 to -23 -12 to -24 -16 to -32
With long spacer -23 to -34.5 -24 to -36 -32 to -48
  • *The stroke adjustment range is the adjustment range of one side when attached to a cylinder.

Stroke adjustment unit symbol

- Right stroke adjustment unit
No unit A: Adjusting bolt included L: Shock absorber for low loads and adjusting bolt included H: Shock absorber for high loads and adjusting bolt included
- With short
spacer
With long
spacer
- With short
spacer
With long
spacer
- With short
spacer
With long
spacer
Left side stroke adjustment unit No unit No mark SA SA6 SA7 SL SL6 SL7 SH SH6 SH7
A: Adjusting bolt included - AS A AA6 AA7 AL AL6 AL7 AH AH6 AH7
With short spacer A6S A6A A6 A6A7 A6L A6L6 A6L7 A6H A6H6 A6H7
With long spacer A7S A7A A7A6 A7 A7L A7L6 A7L7 A7H A7H6 A7H7
L: Shock absorber for low loads and
adjusting bolt included
- LS LA LA6 LA7 L LL6 LL7 LH LH6 LH7
With short spacer L6S L6A L6A6 L6A7 L6L L6 L6L7 L6H L6H6 L6H7
With long spacer L7S L7A L7A6 L7A7 L7L L7L6 L7 L7H L7H6 L7H7
H: Shock absorber for high loads and
adjusting bolt included
- HS HA HA6 HA7 HL HL6 HL7 H HH6 HH7
With short spacer H6S H6A H6A6 H6A7 H6L H6L6 H6L7 H6H H6 H6H7
With long spacer H7S H7A H7A6 H7A7 H7L H7L6 H7L7 H7H H7H6 H7
  • *The spacer for intermediate fixing of the stroke adjustment unit cannot be used on the side to when the end lock is attached.
  • *The spacer is a mounting bracket for fixing the stroke adjustment unit in an intermediate position of the stroke.

The model number of the shock absorber for the L and H units

Type Stroke
adjustment unit
Tube inner diameter (mm)
25 32 40
Standard (shock absorber RB series) L RB1007 RB1412
H RB1412 RB2015
Shock absorber / soft type
RJ series-equipped (-XB22)
L RJ1007H RJ1412H
H RJ1412H - -
  • *The lifespan of the shock absorber is different from that of the MY1H cylinder main body.
  • *The shock absorber / soft type RJ series-equipped (-XB22) has made-to-order specifications.

Shock absorber specifications

Model RB
1007
RB
1412
RB
2015
Maximum energy absorption (J) 5.9 19.6 58.8
Stroke absorption (mm) 7 12 15
Maximum collision velocity (mm/s) 1,500 1,500 1,500
Maximum operating frequency (cycle/min) 70 45 25
Spring force (N) When expanded 4.22 6.86 8.34
When compressed 6.86 15.98 20.50
Operating temperature range (°C) 5 to 60
  • *The lifespan of the shock absorber will differ from that of the MY1H cylinder main body depending on the use conditions.

Standard type, structural drawing

Standard type, structural drawing

Standard type, structural drawing

Components

Number Description Materials Additional notes
1 Cylinder tube Aluminum alloy Hard anodized aluminum
2 Head cover Aluminum alloy Painted
3 Cushion boss Special resin -
4 Slide table Aluminum alloy Hard anodized aluminum
5 Piston yoke Aluminum alloy Chromate
6 Piston Aluminum alloy Chromate
7 Wear ring Special resin -
8 Belt separator Special resin -
9 Guide roller Special resin -
10 Parallel pin Stainless steel -
11 Coupler Ferrous sintered material -
12 Head plate Stainless steel -
13 Cushion needle Rolled steel Nickel plating
14 Belt clamp Special resin -
17 Guide - -
18 End cover Special resin -
20 Steel ball Carbon tool steel -
21 Bearing Special resin -
22 Magnet Rare earth magnet -
23 Square nut Carbon steel Chromate
24 Spring pin Bearing steel -
26 Thin-head screw Chrome molybdenum steel Chromate
27 Hex socket head bolt Chrome molybdenum steel Chromate
28 Hex socket head bolt Chrome molybdenum steel Chromate
29 Hex socket head bolt Chrome molybdenum steel Chromate
33 Hex socket head taper plug (tapered) Carbon steel Chromate (in the case of centralized piping: 10 pcs.)
34 Hex socket head taper plug (tapered) Carbon steel Chromate (in the case of centralized piping: 4 pcs.)
38 Stopper Carbon steel -
39 Spacer Stainless steel -
40 Hex socket head cap button screw Chrome molybdenum steel Chromate
41 CR-type retaining ring Steel for springs -
42 Seal magnet Rubber magnet -
43 Lub-retainer Special resin -

Replacement parts / seal kit

Number Description Materials Quantity MY1H25 MY1H32 MY1H40
15 Seal belt Urethane 1 MY25-16C-[stroke] MY32-16C-[stroke] MY40-16C-[stroke]
16 Dust seal band Stainless steel 1 MY1B25-16B-[stroke] MY1B32-16B-[stroke] MY1B40-16B-[stroke]
25 Cushion boss gasket NBR 2 MYB25-16GA5900 MYB32-16GA5901 MYB40-16GA5902
36 O-ring NBR 2 KA00311 KA00320 KA00320
(ø5.1 (diameter 5.1 mm) ×; ø3 (diameter 3 mm ×; ø1.05 (diameter 1.05 mm)) (ø7.15 (diameter 7.15 mm) ×; ø3.75 (diameter 3.75 mm) ×; ø1.7 (diameter 1.7 mm)) (ø7.15 (diameter 7.15 mm) ×; ø3.75 (diameter 3.75 mm) ×; ø1.7 (diameter 1.7 mm))
37 Side scraper Special resin 2 MYH25-15BK2902B MYH32-15BK2903B MYH40-15BK2904B
19 Scraper NBR 2 MY1H25-PS MY1H32-PS MY1H40-PS
30 Piston packing NBR 2
31 Cushion seal NBR 2
32 Tube gasket NBR 2
35 O-ring NBR 2
  • *Because the seal kit includes 19, 30, 31, 32, and 35, order using the order number of each tube inner diameter.
  • *The seal kit includes a grease pack (10 g).
    A grease pack (20 g) is included when 15 or 16 are shipped as single items.

End lock structural drawing

End lock structural drawing

End lock structural drawing

Components

Number Description Materials Additional notes
1 Body for locking Aluminum alloy Painted
2 Lock finger Carbon steel Nickel plating after quenching
3 Lock finger fixture Rolled steel Nickel plating
4 Lock piston Carbon tool steel material Kanizen plating after quenching
5 Rod cover Aluminum alloy Hard anodized aluminum
6 Return spring Spring steel Zinc chromate
7 Bypass pipe Aluminum alloy Hard anodized aluminum
10 Steel ball High-carbon chromium bearing steel -
11 Steel ball High-carbon chromium bearing steel -
13 Round R-shaped retaining ring Carbon tool steel Nickel plating
15 Hex socket head bolt Chrome molybdenum steel Chromate
16 Hex socket head bolt Chrome molybdenum steel Chromate
17 Steel ball High-carbon chromium bearing steel -
18 Steel ball High-carbon chromium bearing steel -
19 Head cover WR Aluminum alloy Painted
20 Head cover WL Aluminum alloy Painted
21 Cushion ring Aluminum alloy -
22 Hex socket set screw Chrome molybdenum steel Chromate

Replacement parts / seal kit

Number Part name Materials Quantity MY1H25 MY1H32 MY1H40
8 Rod packing NBR 1 KB00267 KB00267 KB00267
9 Piston packing NBR 1 KB00217 KB00217 KB00217
12 O-ring NBR 1 KB00037 KB00037 KB00037
14 O-ring NBR 2 KA00048 KA00048 KA00048
  • *The packing does not include a grease pack; please make arrangements separately.
Codice componente
MY1H32G-300LFZ-M9BL
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Corsa
(mm)
Materiale tavola Max. Massa di carico (gamma selezionabile)
(kg)
Max. Massa di carico
(kg)
Lunghezza tavola L
(mm)
D.I. cilindro
(Ø)
Giunto cilindro senza barra Ambiente d'esercizio Trattamento superficie tavola Guida Larghezza tavola W
(mm)
Altezza tavola H
(mm)
Pressione di esercizio
(MPa)
Piping Format Port Screw Type Cushion Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

1,671.60 €

1 26 giorni “Cilindro senza asta”300[Alluminio] Lega di alluminio20 to 39.939.214032Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare110680,1 – 0,8Tipo tubazione centralizzataRcCuscino d'aria-Magnete incorporatoM9B3Assente2-Assente--Cilindro-

Loading...

  1. 1

Si trova sulla pagina di MY1H-Z, Cilindro senza stelo a giunto meccanico, Modello guida lineare senza unità di regolazione corsa, il codice articolo è il seguente: MY1H32G-300LFZ-M9BL.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MY1H32G-300LFZ-M9BL.

Tipologia prodotto

Codice componente
MY1H25-100LL7Z
MY1H25-100LZ
MY1H25-100Z
MY1H32G-300Z
MY1H32G-350HZ
MY1H32G-350LZ
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Tipo Corsa
(mm)
Materiale tavola Max. Massa di carico (gamma selezionabile)
(kg)
Max. Massa di carico
(kg)
Lunghezza tavola L
(mm)
D.I. cilindro
(Ø)
Giunto cilindro senza barra Ambiente d'esercizio Trattamento superficie tavola Guida Larghezza tavola W
(mm)
Altezza tavola H
(mm)
Pressione di esercizio
(MPa)
Piping Format Port Screw Type Cushion Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

1,040.95 €

1 9 giorni “Cilindro senza asta”-[Alluminio] Lega di alluminio20 to 39.927.511425Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare90540,1 – 0,8Tipo standardRcCuscino d'aria-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,016.65 €

1 8 giorni “Cilindro senza asta”-[Alluminio] Lega di alluminio20 to 39.927.511425Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare90540,1 – 0,8Tipo standardRcCuscino d'aria-Magnete incorporatoAssente-Assente--Assente--Cilindro-

872.47 €

1 9 giorni “Cilindro senza asta”-[Alluminio] Lega di alluminio20 to 39.927.511425Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare90540,1 – 0,8Tipo standardRcCuscino d'aria-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,233.52 €

1 8 giorni “Cilindro senza asta”300[Alluminio] Lega di alluminio20 to 39.939.214032Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare110680,1 – 0,8Tipo tubazione centralizzataRcCuscino d'aria-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,458.97 €

1 8 giorni “Cilindro senza asta”350[Alluminio] Lega di alluminio20 to 39.939.214032Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare110680,1 – 0,8Tipo tubazione centralizzataRcCuscino d'aria-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,420.87 €

1 8 giorni “Cilindro senza asta”350[Alluminio] Lega di alluminio20 to 39.939.214032Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare110680,1 – 0,8Tipo tubazione centralizzataRcCuscino d'aria-Magnete incorporatoAssente-Assente--Assente--Cilindro-

Supporto tecnico