Cilindro senza asta con giunto meccanico, tipo con guida lineare, serie MY1H (Codici componente - Download CAD)

Cilindro senza asta con giunto meccanico, tipo con guida lineare, serie MY1H
The MY1H series is a type of Mechanically Jointed Rodless Cylinder that employs a linear guide.
[Features]
· Optimal for picking and placing small/medium items of ø10 to 40 (diameter 10 mm to 40 mm) in size.
· Employs a linear guide to achieve highly precise positioning repeatability.

(i)Nota

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY1H-Z Series Details

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY1H-Z Series Product Image

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY1H-Z Series Product Image

Mechanically Jointed Rodless Cylinder, Linear Guide Type MY1H Series Specifications

Tube inner diameter (mm) 10 16 20
Usable fluids Air
Operating type Double-acting type
Operating pressure range 0.2 to 0.8 MPa 0.15 to 0.8 MPa
Guaranteed pressure resistance 1.2 MPa
Ambient temperature and working fluid temperature 5 to 60°C
Cushion Rubber cushion Air cushion
Lubrication Lubrication-free
Allowable difference of stroke length +1.8
0
Piping connection port diameter Front/side port M5 ×; 0.8
Bottom port - ø4 (diameter 4 mm)

Model number indication method

Model number example

Model number example

Made-to-order specifications

Display symbol Specifications/details
-X168 Helical coil insert screw specifications

Made-to-order specifications

Display symbol Specifications/details
-XB10 Intermediate stroke (dedicated body used)
-XB11 Long stroke type
-XB22 Shock absorber / soft type RJ series-equipped
-XB56 Includes dowel pins
-XB67 Dust seal band NBR rubber lining specifications

Structural drawing example

Centralized piping shape, structural drawing

Centralized piping shape, structural drawing

Components

Number Part name Materials Additional notes
1 Cylinder tube Aluminum alloy Hard anodized aluminum
2 Head cover WR Aluminum alloy Painted
3 Head cover WL Aluminum alloy Painted
4 Piston yoke Aluminum alloy Hard anodized aluminum
5 Piston Aluminum alloy Chromate
6 End cover Special resin -
7 Wear ring Special resin -
8 Damper Polyurethane rubber -
9 Holder Stainless steel -
10 Stopper Carbon steel Nickel plating
11 Belt separator Special resin -
12 Seal magnet Rubber magnet -
15 Belt clamp Special resin -
20 Bearing Special resin -
21 Spacer Chrome molybdenum steel Nickel plating
22 Spring pin Stainless steel -
23 Hex socket head bolt Chrome molybdenum steel Chromate
24 Cross-head binding head screws Carbon steel Chromate
25 Hex socket set screw Carbon steel Black zinc chromate plated
26 Plug with hex socket head Carbon steel Chromate
27 Magnet - -
28 Slide table Aluminum alloy Hard anodized aluminum
29 Head plate Stainless steel -
30 Lub-retainer Special resin -
31 Linear guide - -
32 Hex socket head bolt Chrome molybdenum steel Chromate
33 Square nut Carbon steel Chromate
34 Stopper plate Carbon steel Chromate
35 Hex socket head bolt Chrome molybdenum steel Chromate
36 Guide stopper Carbon steel Nickel plating
37 Hex socket head bolt Chrome molybdenum steel Chromate

Replacement parts / seal kit

Number Part name Quantity MY1H10
13 Seal belt 1 MY10-16A-(stroke)
14 Dust seal band 1 MY10-16B-(stroke)
16 Scraper 2 MY1B10-PS
17 Piston packing 2
18 Tube gasket 2
19 O-ring 4
  • *The seal kit includes (16), (17), (18) and (19).
    The seal kit includes a grease pack (10 g).
    A grease pack is included when (13) or (14) are shipped as single items.
    When just the grease pack is required, please order using the part number below.
    Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY1H Series Example Dimensions

 

(Unit: mm)

 

MY1H10G-stroke, dimensional drawing

MY1H10G-stroke, dimensional drawing

Codice componente
MY1H10G-50
MY1H10G-50H
MY1H10G-50HS
MY1H10G-100
MY1H10G-100H
MY1H10G-100HS
MY1H10G-150
MY1H10G-150H
MY1H10G-150HS
MY1H10G-200
MY1H10G-200H
MY1H10G-250
MY1H10G-250H
MY1H10G-300
MY1H10G-300H
MY1H10G-350
MY1H10G-350H
MY1H10G-400
MY1H10G-400H
MY1H10G-450
MY1H10G-450H
MY1H10G-500
MY1H10G-500H
MY1H10G-550
MY1H10G-550H
MY1H10G-600
MY1H10G-600H
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Corsa
(mm)
Materiale tavola Max. Massa di carico (gamma selezionabile)
(kg)
Max. Massa di carico
(kg)
Lunghezza tavola L
(mm)
D.I. cilindro
(Ø)
Giunto cilindro senza barra Ambiente d'esercizio Trattamento superficie tavola Guida Larghezza tavola W
(mm)
Altezza tavola H
(mm)
Pressione di esercizio
(MPa)
Piping Format Port Screw Type Cushion Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

543.53 €

1 8 giorni “Cilindro senza asta”-[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

674.44 €

1 8 giorni “Cilindro senza asta”-[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

608.98 €

1 8 giorni “Cilindro senza asta”-[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

573.32 €

1 26 giorni “Cilindro senza asta”100[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

704.24 €

1 7 giorni “Cilindro senza asta”-[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

638.79 €

1 8 giorni “Cilindro senza asta”-[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

603.15 €

1 4 giorni “Cilindro senza asta”150[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

734.05 €

1 8 giorni “Cilindro senza asta”210[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

668.60 €

1 8 giorni “Cilindro senza asta”210[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

633.02 €

1 4 giorni “Cilindro senza asta”200[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

763.90 €

1 8 giorni “Cilindro senza asta”-[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

662.81 €

1 7 giorni “Cilindro senza asta”530[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

793.71 €

1 8 giorni “Cilindro senza asta”530[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

692.68 €

1 4 giorni “Cilindro senza asta”300[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

823.58 €

1 8 giorni “Cilindro senza asta”300[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

722.48 €

1 8 giorni “Cilindro senza asta”350[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

853.39 €

1 8 giorni “Cilindro senza asta”350[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

752.35 €

1 4 giorni “Cilindro senza asta”400[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

883.24 €

1 8 giorni “Cilindro senza asta”-[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

782.10 €

1 26 giorni “Cilindro senza asta”450[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

913.00 €

1 8 giorni “Cilindro senza asta”450[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

811.97 €

1 7 giorni “Cilindro senza asta”-[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

942.85 €

1 8 giorni “Cilindro senza asta”-[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

841.76 €

1 8 giorni “Cilindro senza asta”550[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

972.66 €

1 8 giorni “Cilindro senza asta”550[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

871.63 €

1 8 giorni “Cilindro senza asta”600[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

1,002.53 €

1 8 giorni “Cilindro senza asta”600[Alluminio] Lega di alluminio5 to 9.26.15010Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Con guida lineare4327-Tipo tubazione centralizzataVite MSmorzatore in gommaMagnete incorporatoAssente---0.2–0.8Assente----

Loading...

  1. 1

Supporto tecnico