Cilindro senza asta con giunto meccanico, tipo con guida lineare, serie MY2H / HT (Codici componente - Download CAD)

Cilindro senza asta con giunto meccanico, tipo con guida lineare, serie MY2H / HT
A linear guide type of Mechanically Jointed Rodless Cylinder that is both low profile and compact.
[Features]
· Thickness has been reduced without losing carrying capacity.
· Reduced cylinder height.

(i)Nota

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Details

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Product Image

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Product Image

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Specifications

Tube inner diameter (mm) 16 25 40
Usable fluids Air
Operating type Double-acting type
Operating pressure range 0.15 to 0.8 MPa 0.1 to 0.8 MPa
Guaranteed pressure resistance 1.2 MPa
Ambient temperature and working fluid temperature 5 to 60°C
Cushion Air cushion, shock absorber
Lubrication Not required (lubrication-free)
Allowable difference of stroke length +1.8
0
Piping connection port diameter M5 ×; 0.8 Rc 1/8 Rc 1/4

Model number indication method

Model number example

Model number example

Made-to-order specifications

Display symbol Specifications/details
-X168 Helical coil insert screw specifications

Made-to-order specifications

Display symbol Specifications/details
-XB10 Intermediate stroke (dedicated body used)
-XB11 Long stroke type
-XB20 Stroke adjustment unit with adjusting bolt
-XB22 Shock absorber / soft type RJ series-equipped
-XC56 Includes dowel pins

Single-axis type / MY2H structural drawing

Single-axis type / MY2H structural drawing

Single-axis type / MY2H structural drawing

Components

Number Part name Materials Additional notes
1 Cylinder tube Aluminum alloy Hard anodized aluminum
2 Track base Aluminum alloy Anodized aluminum
3 Head cover WR Aluminum alloy Hard anodized aluminum
4 Head cover WL Aluminum alloy Hard anodized aluminum
5 Slide table Aluminum alloy Hard anodized aluminum
6 Piston yoke Aluminum alloy Hard anodized aluminum
7 Piston Aluminum alloy Chromate
8 Wear ring Special resin -
9 Belt separator Special resin -
10 Parallel pin Stainless steel -
11 Cushion ring Aluminum alloy Anodized aluminum
12 Cushion needle Rolled steel Nickel plating
13 Belt clamp Special resin -
16 Guide - -
17 End cover Aluminum alloy Hard anodized aluminum
19 Bearing Special resin -
20 End plate Aluminum alloy Hard anodized aluminum
21 Stopper Carbon steel Nickel plating after quenching
22 Top cover Stainless steel -
23 Magnet - -
24 Magnet - -
25 Seal magnet Rubber magnet -
26 Square nut Carbon steel Chromate
27 Square nut Carbon steel Chromate
28 Spring pin Carbon tool steel -
29 Parallel pin Stainless steel -
30 Hex socket set screw Chrome molybdenum steel Black zinc chromate plated
31 Hex socket head bolt Chrome molybdenum steel Chromate
32 Hex socket head bolt Chrome molybdenum steel Chromate
33 Hex socket head bolt Chrome molybdenum steel Chromate
34 Hex socket head bolt Chrome molybdenum steel Chromate
35 Hex socket head bolt Chrome molybdenum steel Chromate
36 Hex socket head bolt Chrome molybdenum steel Chromate
37 Hex socket head bolt Chrome molybdenum steel Chromate
38 Steel ball Spring steel material Nickel plating
44 Hex socket head taper plug (tapered) Carbon steel Chromate
45 Hex socket head taper plug (tapered) Carbon steel Chromate
46 Lub-retainer Special resin -

Double-axis type / MY2HT structural drawing

Double-axis type / MY2HT structural drawing

Double-axis type / MY2HT structural drawing

Replacement parts / seal kit

Number Part name Quantity MY2H16G/MY2HT16G MY2H25G / MY2HT25G MY2H40G / MY2HT40G
14 Seal belt 1 MY16-16C-[stroke] MY25-16C-[stroke] MY40-16C-[stroke]
15 Dust seal band 1 MY2H16-16B-[stroke] MY2H25-16B-[stroke] MY2H40-16B-[stroke]
43 O-ring 2 KA00309 KA00309 KA00320
(ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) (ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) (ø7.15 (diameter 7.15 mm) ×; ø3.75 (diameter 3.75 mm) ×; ø1.7 (diameter 1.7 mm))
18 Scraper 2 MY2B16-PS MY2B25-PS MY2B40-PS
39 Piston packing 2
40 Cushion seal 2
41 Tube gasket 2
42 O-ring 4
  • *Because the seal kit includes (18), (39), (40), (41) and (42), order using the order number of each tube inner diameter.
  • *The seal kit includes a grease pack (10 g).
    A grease pack (20 g) is included when (14) or (15) are shipped as single items.
    When just the grease pack is required, please order using the part number below.
    Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Example Dimensions

MY2H tube inner diameter and G-stroke dimensional drawing

MY2H tube inner diameter and G-stroke dimensional drawing

 

(Unit: mm)

 

Model A B C G GB H L J LA LB LD LE (LL) LW M MM N NC NE NH NT NV NW NX P
MY2H16G 80 6.5 3.3 8.5 17 28 80 M3 ×; 0.5 70 50.4 3.4 4 40 83 7 M4 ×; 0.7 20 14 27 2 3.5 3.4 48.2 5.8 M5 ×; 0.8
MY2H25G 105 9.5 5.4 10.7 19.5 37 110.8 M5 ×; 0.8 100 71.7 5.5 5 49.6 123 9 M5 ×; 0.8 25 21.3 35.5 3 5.3 5.5 71.8 8.5 1/8
MY2H40G 165 14 32.5 15.5 31.5 58 180 M6 ×; 1 158 80.3 9 6 75 161 13 M6 ×; 1 40 32.4 56.5 4 6.5 6.6 82.1 10.5 1/4

 

(Unit: mm)

 

Model PA PB PC PD PE PF PG PH PP Q QQ QW R RR RW SS TT U UU VV X XX Y Z
MY2H16G 40 40 7.2 2.8 3.7 3.5 4 5.1 5.3 152 16.4 40 5 5.3 40 9.7 12.5 4 3 10.5 6 12 5 160
MY2H25G 60 60 8.2 6.6 2.7 5.5 6 7.5 8 198 20.4 60 5 8.5 50 14 19.3 5 4.4 15.3 7.5 14 5 210
MY2H40G 100 70 5.5 8.5 5 17 9 9.5 16 312 25.5 57 8 11 53.5 21.5 35.4 6 2 29 9 23 8 330
  • *"P" indicates the cylinder supply port.
  • *The plug of the "P" of MY2H16G is a hex socket plug.
Codice componente
MY2H25TFG-1000H
MY2H25TFG-1000L
MY2H25TFG-1100L
MY2H25TFG-110H
MY2H25TFG-1200
MY2H25TFG-1200L
MY2H25TFG-125L
MY2H25TFG-1320
MY2H25TFG-1500L
MY2H25TFG-400SL6
MY2H25TFG-420
MY2H25TFG-500L
MY2H25TFG-500LH
MY2H25TFG-500SL6
MY2H25TFG-620
MY2H25TFG-690L
MY2H25TFG-700
MY2H25TFG-700L
MY2H25TFG-800H
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Corsa
(mm)
Materiale tavola Max. Massa di carico (gamma selezionabile)
(kg)
Max. Massa di carico
(kg)
Lunghezza tavola L
(mm)
D.I. cilindro
(Ø)
Giunto cilindro senza barra Ambiente d'esercizio Trattamento superficie tavola Guida Larghezza tavola W
(mm)
Altezza tavola H
(mm)
Pressione di esercizio
(MPa)
Piping Format Port Screw Type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

1,706.60 €

1 26 giorni “Cilindro senza asta”1,000[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,846.66 €

1 26 giorni “Cilindro senza asta”1,000[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,928.94 €

1 26 giorni “Cilindro senza asta”1,100[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

980.66 €

1 26 giorni “Cilindro senza asta”110[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,722.03 €

1 26 giorni “Cilindro senza asta”1,200[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,998.87 €

1 26 giorni “Cilindro senza asta”1,200[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

956.74 €

1 26 giorni “Cilindro senza asta”-[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

2,060.74 €

1 26 giorni “Cilindro senza asta”1320[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

2,034.15 €

1 26 giorni “Cilindro senza asta”1,500[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,128.32 €

1 26 giorni “Cilindro senza asta”-[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,088.74 €

1 26 giorni “Cilindro senza asta”420[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,228.87 €

1 26 giorni “Cilindro senza asta”-[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,240.85 €

1 26 giorni “Cilindro senza asta”-[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,206.13 €

1 26 giorni “Cilindro senza asta”-[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,516.32 €

1 26 giorni “Cilindro senza asta”620[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,614.42 €

1 26 giorni “Cilindro senza asta”690[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,516.44 €

1 26 giorni “Cilindro senza asta”700[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,614.42 €

1 26 giorni “Cilindro senza asta”700[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

1,715.61 €

1 26 giorni “Cilindro senza asta”800[Alluminio] Lega di alluminio20 to 39.93210025Con giunto meccanicoUso generico[Anodizzato trasparente] Alluminio anodizzato duro[Guida di scorrimento] Guida lineare 1 asse71.7370,1 – 0,8Tipo tubazione centralizzataG-Magnete incorporatoAssente-Assente--Assente--Cilindro-

Loading...

  1. 1

Supporto tecnico