Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Product Image
Tube inner diameter (mm) | 16 | 25 | 40 |
---|---|---|---|
Usable fluids | Air | ||
Operating type | Double-acting type | ||
Operating pressure range | 0.15 to 0.8 MPa | 0.1 to 0.8 MPa | |
Guaranteed pressure resistance | 1.2 MPa | ||
Ambient temperature and working fluid temperature | 5 to 60°C | ||
Cushion | Air cushion, shock absorber | ||
Lubrication | Not required (lubrication-free) | ||
Allowable difference of stroke length | +1.8 0 | ||
Piping connection port diameter | M5 ×; 0.8 | Rc 1/8 | Rc 1/4 |
Model number example
Display symbol | Specifications/details |
---|---|
-X168 | Helical coil insert screw specifications |
Display symbol | Specifications/details |
---|---|
-XB10 | Intermediate stroke (dedicated body used) |
-XB11 | Long stroke type |
-XB20 | Stroke adjustment unit with adjusting bolt |
-XB22 | Shock absorber / soft type RJ series-equipped |
-XC56 | Includes dowel pins |
Single-axis type / MY2H structural drawing
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized aluminum |
2 | Track base | Aluminum alloy | Anodized aluminum |
3 | Head cover WR | Aluminum alloy | Hard anodized aluminum |
4 | Head cover WL | Aluminum alloy | Hard anodized aluminum |
5 | Slide table | Aluminum alloy | Hard anodized aluminum |
6 | Piston yoke | Aluminum alloy | Hard anodized aluminum |
7 | Piston | Aluminum alloy | Chromate |
8 | Wear ring | Special resin | - |
9 | Belt separator | Special resin | - |
10 | Parallel pin | Stainless steel | - |
11 | Cushion ring | Aluminum alloy | Anodized aluminum |
12 | Cushion needle | Rolled steel | Nickel plating |
13 | Belt clamp | Special resin | - |
16 | Guide | - | - |
17 | End cover | Aluminum alloy | Hard anodized aluminum |
19 | Bearing | Special resin | - |
20 | End plate | Aluminum alloy | Hard anodized aluminum |
21 | Stopper | Carbon steel | Nickel plating after quenching |
22 | Top cover | Stainless steel | - |
23 | Magnet | - | - |
24 | Magnet | - | - |
25 | Seal magnet | Rubber magnet | - |
26 | Square nut | Carbon steel | Chromate |
27 | Square nut | Carbon steel | Chromate |
28 | Spring pin | Carbon tool steel | - |
29 | Parallel pin | Stainless steel | - |
30 | Hex socket set screw | Chrome molybdenum steel | Black zinc chromate plated |
31 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
32 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
33 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
34 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
35 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
36 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
37 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
38 | Steel ball | Spring steel material | Nickel plating |
44 | Hex socket head taper plug (tapered) | Carbon steel | Chromate |
45 | Hex socket head taper plug (tapered) | Carbon steel | Chromate |
46 | Lub-retainer | Special resin | - |
Double-axis type / MY2HT structural drawing
Number | Part name | Quantity | MY2H16G/MY2HT16G | MY2H25G / MY2HT25G | MY2H40G / MY2HT40G |
---|---|---|---|---|---|
14 | Seal belt | 1 | MY16-16C-[stroke] | MY25-16C-[stroke] | MY40-16C-[stroke] |
15 | Dust seal band | 1 | MY2H16-16B-[stroke] | MY2H25-16B-[stroke] | MY2H40-16B-[stroke] |
43 | O-ring | 2 | KA00309 | KA00309 | KA00320 |
(ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) | (ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) | (ø7.15 (diameter 7.15 mm) ×; ø3.75 (diameter 3.75 mm) ×; ø1.7 (diameter 1.7 mm)) | |||
18 | Scraper | 2 | MY2B16-PS | MY2B25-PS | MY2B40-PS |
39 | Piston packing | 2 | |||
40 | Cushion seal | 2 | |||
41 | Tube gasket | 2 | |||
42 | O-ring | 4 |
MY2H tube inner diameter and G-stroke dimensional drawing
(Unit: mm)
Model | A | B | C | G | GB | H | L | J | LA | LB | LD | LE | (LL) | LW | M | MM | N | NC | NE | NH | NT | NV | NW | NX | P |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY2H16G | 80 | 6.5 | 3.3 | 8.5 | 17 | 28 | 80 | M3 ×; 0.5 | 70 | 50.4 | 3.4 | 4 | 40 | 83 | 7 | M4 ×; 0.7 | 20 | 14 | 27 | 2 | 3.5 | 3.4 | 48.2 | 5.8 | M5 ×; 0.8 |
MY2H25G | 105 | 9.5 | 5.4 | 10.7 | 19.5 | 37 | 110.8 | M5 ×; 0.8 | 100 | 71.7 | 5.5 | 5 | 49.6 | 123 | 9 | M5 ×; 0.8 | 25 | 21.3 | 35.5 | 3 | 5.3 | 5.5 | 71.8 | 8.5 | 1/8 |
MY2H40G | 165 | 14 | 32.5 | 15.5 | 31.5 | 58 | 180 | M6 ×; 1 | 158 | 80.3 | 9 | 6 | 75 | 161 | 13 | M6 ×; 1 | 40 | 32.4 | 56.5 | 4 | 6.5 | 6.6 | 82.1 | 10.5 | 1/4 |
(Unit: mm)
Model | PA | PB | PC | PD | PE | PF | PG | PH | PP | Q | QW | R | RR | RW | SS | TT | U | UU | VV | X | XX | Y | Z | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY2H16G | 40 | 40 | 7.2 | 2.8 | 3.7 | 3.5 | 4 | 5.1 | 5.3 | 152 | 16.4 | 40 | 5 | 5.3 | 40 | 9.7 | 12.5 | 4 | 3 | 10.5 | 6 | 12 | 5 | 160 |
MY2H25G | 60 | 60 | 8.2 | 6.6 | 2.7 | 5.5 | 6 | 7.5 | 8 | 198 | 20.4 | 60 | 5 | 8.5 | 50 | 14 | 19.3 | 5 | 4.4 | 15.3 | 7.5 | 14 | 5 | 210 |
MY2H40G | 100 | 70 | 5.5 | 8.5 | 5 | 17 | 9 | 9.5 | 16 | 312 | 25.5 | 57 | 8 | 11 | 53.5 | 21.5 | 35.4 | 6 | 2 | 29 | 9 | 23 | 8 | 330 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Corsa (mm) | Materiale tavola | Max. Massa di carico (gamma selezionabile) (kg) | Max. Massa di carico (kg) | Lunghezza tavola L (mm) | D.I. cilindro (Ø) | Giunto cilindro senza barra | Ambiente d'esercizio | Trattamento superficie tavola | Guida | Larghezza tavola W (mm) | Altezza tavola H (mm) | Pressione di esercizio (MPa) | Piping Format | Port Screw Type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,706.60 € | 1 | 26 giorni | “Cilindro senza asta” | 1,000 | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
1,846.66 € | 1 | 26 giorni | “Cilindro senza asta” | 1,000 | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
1,928.94 € | 1 | 26 giorni | “Cilindro senza asta” | 1,100 | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
980.66 € | 1 | 26 giorni | “Cilindro senza asta” | 110 | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
1,722.03 € | 1 | 26 giorni | “Cilindro senza asta” | 1,200 | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
1,998.87 € | 1 | 26 giorni | “Cilindro senza asta” | 1,200 | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
956.74 € | 1 | 26 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
2,060.74 € | 1 | 26 giorni | “Cilindro senza asta” | 1320 | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
2,034.15 € | 1 | 26 giorni | “Cilindro senza asta” | 1,500 | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
1,128.32 € | 1 | 26 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
1,088.74 € | 1 | 26 giorni | “Cilindro senza asta” | 420 | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
1,228.87 € | 1 | 26 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
1,240.85 € | 1 | 26 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
1,206.13 € | 1 | 26 giorni | “Cilindro senza asta” | - | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
1,516.32 € | 1 | 26 giorni | “Cilindro senza asta” | 620 | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
1,614.42 € | 1 | 26 giorni | “Cilindro senza asta” | 690 | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
1,516.44 € | 1 | 26 giorni | “Cilindro senza asta” | 700 | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
1,614.42 € | 1 | 26 giorni | “Cilindro senza asta” | 700 | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - | ||
1,715.61 € | 1 | 26 giorni | “Cilindro senza asta” | 800 | [Alluminio] Lega di alluminio | 20 to 39.9 | 32 | 100 | 25 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 71.7 | 37 | 0,1 – 0,8 | Tipo tubazione centralizzata | G | - | Magnete incorporato | Assente | - | Assente | - | - | Assente | - | - | Cilindro | - |
Loading...
Configura
Proprietà di base
Corsa(mm)
Materiale tavola
Trattamento superficie tavola
Guida
Auto Switch
Custom-made Specifications
Model
Stroke Adjustment Unit Symbol
Spacer for intermediate fixing
Spacer shipping form
Applicable inner diameter of cylinder(ø)
Tipo
Tipo
Max. Massa di carico (gamma selezionabile)(kg)
Max. Massa di carico(kg)
Lunghezza tavola L(mm)
D.I. cilindro(Ø)
Giunto cilindro senza barra
Ambiente d'esercizio
Larghezza tavola W(mm)
Altezza tavola H(mm)
Pressione di esercizio(MPa)
Piping Format
Port Screw Type
Lead Wire Length(m)
Number of Switches
End Block
Custom-made
Type
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali