Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
MY2H16G-150L-M9BSAPC
Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Product Image
Tube inner diameter (mm) | 16 | 25 | 40 |
---|---|---|---|
Usable fluids | Air | ||
Operating type | Double-acting type | ||
Operating pressure range | 0.15 to 0.8 MPa | 0.1 to 0.8 MPa | |
Guaranteed pressure resistance | 1.2 MPa | ||
Ambient temperature and working fluid temperature | 5 to 60°C | ||
Cushion | Air cushion, shock absorber | ||
Lubrication | Not required (lubrication-free) | ||
Allowable difference of stroke length | +1.8 0 | ||
Piping connection port diameter | M5 ×; 0.8 | Rc 1/8 | Rc 1/4 |
Model number example
Display symbol | Specifications/details |
---|---|
-X168 | Helical coil insert screw specifications |
Display symbol | Specifications/details |
---|---|
-XB10 | Intermediate stroke (dedicated body used) |
-XB11 | Long stroke type |
-XB20 | Stroke adjustment unit with adjusting bolt |
-XB22 | Shock absorber / soft type RJ series-equipped |
-XC56 | Includes dowel pins |
Single-axis type / MY2H structural drawing
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized aluminum |
2 | Track base | Aluminum alloy | Anodized aluminum |
3 | Head cover WR | Aluminum alloy | Hard anodized aluminum |
4 | Head cover WL | Aluminum alloy | Hard anodized aluminum |
5 | Slide table | Aluminum alloy | Hard anodized aluminum |
6 | Piston yoke | Aluminum alloy | Hard anodized aluminum |
7 | Piston | Aluminum alloy | Chromate |
8 | Wear ring | Special resin | - |
9 | Belt separator | Special resin | - |
10 | Parallel pin | Stainless steel | - |
11 | Cushion ring | Aluminum alloy | Anodized aluminum |
12 | Cushion needle | Rolled steel | Nickel plating |
13 | Belt clamp | Special resin | - |
16 | Guide | - | - |
17 | End cover | Aluminum alloy | Hard anodized aluminum |
19 | Bearing | Special resin | - |
20 | End plate | Aluminum alloy | Hard anodized aluminum |
21 | Stopper | Carbon steel | Nickel plating after quenching |
22 | Top cover | Stainless steel | - |
23 | Magnet | - | - |
24 | Magnet | - | - |
25 | Seal magnet | Rubber magnet | - |
26 | Square nut | Carbon steel | Chromate |
27 | Square nut | Carbon steel | Chromate |
28 | Spring pin | Carbon tool steel | - |
29 | Parallel pin | Stainless steel | - |
30 | Hex socket set screw | Chrome molybdenum steel | Black zinc chromate plated |
31 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
32 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
33 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
34 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
35 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
36 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
37 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
38 | Steel ball | Spring steel material | Nickel plating |
44 | Hex socket head taper plug (tapered) | Carbon steel | Chromate |
45 | Hex socket head taper plug (tapered) | Carbon steel | Chromate |
46 | Lub-retainer | Special resin | - |
Double-axis type / MY2HT structural drawing
Number | Part name | Quantity | MY2H16G/MY2HT16G | MY2H25G / MY2HT25G | MY2H40G / MY2HT40G |
---|---|---|---|---|---|
14 | Seal belt | 1 | MY16-16C-[stroke] | MY25-16C-[stroke] | MY40-16C-[stroke] |
15 | Dust seal band | 1 | MY2H16-16B-[stroke] | MY2H25-16B-[stroke] | MY2H40-16B-[stroke] |
43 | O-ring | 2 | KA00309 | KA00309 | KA00320 |
(ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) | (ø4 (diameter 4 mm) ×; ø1.8 (diameter 1.8 mm) ×; ø1.1 (diameter 1.1 mm)) | (ø7.15 (diameter 7.15 mm) ×; ø3.75 (diameter 3.75 mm) ×; ø1.7 (diameter 1.7 mm)) | |||
18 | Scraper | 2 | MY2B16-PS | MY2B25-PS | MY2B40-PS |
39 | Piston packing | 2 | |||
40 | Cushion seal | 2 | |||
41 | Tube gasket | 2 | |||
42 | O-ring | 4 |
MY2H tube inner diameter and G-stroke dimensional drawing
(Unit: mm)
Model | A | B | C | G | GB | H | L | J | LA | LB | LD | LE | (LL) | LW | M | MM | N | NC | NE | NH | NT | NV | NW | NX | P |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY2H16G | 80 | 6.5 | 3.3 | 8.5 | 17 | 28 | 80 | M3 ×; 0.5 | 70 | 50.4 | 3.4 | 4 | 40 | 83 | 7 | M4 ×; 0.7 | 20 | 14 | 27 | 2 | 3.5 | 3.4 | 48.2 | 5.8 | M5 ×; 0.8 |
MY2H25G | 105 | 9.5 | 5.4 | 10.7 | 19.5 | 37 | 110.8 | M5 ×; 0.8 | 100 | 71.7 | 5.5 | 5 | 49.6 | 123 | 9 | M5 ×; 0.8 | 25 | 21.3 | 35.5 | 3 | 5.3 | 5.5 | 71.8 | 8.5 | 1/8 |
MY2H40G | 165 | 14 | 32.5 | 15.5 | 31.5 | 58 | 180 | M6 ×; 1 | 158 | 80.3 | 9 | 6 | 75 | 161 | 13 | M6 ×; 1 | 40 | 32.4 | 56.5 | 4 | 6.5 | 6.6 | 82.1 | 10.5 | 1/4 |
(Unit: mm)
Model | PA | PB | PC | PD | PE | PF | PG | PH | PP | Q | QW | R | RR | RW | SS | TT | U | UU | VV | X | XX | Y | Z | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY2H16G | 40 | 40 | 7.2 | 2.8 | 3.7 | 3.5 | 4 | 5.1 | 5.3 | 152 | 16.4 | 40 | 5 | 5.3 | 40 | 9.7 | 12.5 | 4 | 3 | 10.5 | 6 | 12 | 5 | 160 |
MY2H25G | 60 | 60 | 8.2 | 6.6 | 2.7 | 5.5 | 6 | 7.5 | 8 | 198 | 20.4 | 60 | 5 | 8.5 | 50 | 14 | 19.3 | 5 | 4.4 | 15.3 | 7.5 | 14 | 5 | 210 |
MY2H40G | 100 | 70 | 5.5 | 8.5 | 5 | 17 | 9 | 9.5 | 16 | 312 | 25.5 | 57 | 8 | 11 | 53.5 | 21.5 | 35.4 | 6 | 2 | 29 | 9 | 23 | 8 | 330 |
Codice componente
|
---|
MY2H16G-150L-M9BSAPC |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Corsa (mm) | Materiale tavola | Max. Massa di carico (gamma selezionabile) (kg) | Max. Massa di carico (kg) | Lunghezza tavola L (mm) | D.I. cilindro (Ø) | Giunto cilindro senza barra | Ambiente d'esercizio | Trattamento superficie tavola | Guida | Larghezza tavola W (mm) | Altezza tavola H (mm) | Pressione di esercizio (MPa) | Piping Format | Port Screw Type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
856.18 € | 1 | 26 giorni | “Cilindro senza asta” | 210 | [Alluminio] Lega di alluminio | 10 to 19 | 15 | 70 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 50.4 | 28 | 0.15–0.8 | Tipo tubazione centralizzata | Vite M | - | Magnete incorporato | M9B | 0.5 | M8 3 pin | 2 | - | Assente | - | - | Cilindro | - |
Loading...
Si trova sulla pagina di Cilindro senza asta con giunto meccanico, tipo con guida lineare, serie MY2H / HT, il codice articolo è il seguente: MY2H16G-150L-M9BSAPC.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MY2H16G-150L-M9BSAPC.
Configura
Proprietà di base
Materiale tavola
Trattamento superficie tavola
Guida
Auto Switch
Stroke Adjustment Unit Symbol
Spacer for intermediate fixing
Spacer shipping form
Applicable inner diameter of cylinder(ø)
Tipo
Tipo
Corsa(mm)
Max. Massa di carico (gamma selezionabile)(kg)
Max. Massa di carico(kg)
Lunghezza tavola L(mm)
D.I. cilindro(Ø)
Giunto cilindro senza barra
Ambiente d'esercizio
Larghezza tavola W(mm)
Altezza tavola H(mm)
Pressione di esercizio(MPa)
Piping Format
Port Screw Type
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
End Block
Model
Custom-made
Type
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
MY2H-A16H2 |
MY2H-A16H2-7 |
MY2H-A16H2-7N |
MY2H16G-150L-XB20 |
MY2H16G-150L6L7 |
MY2H16G-150LH |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Corsa (mm) | Materiale tavola | Max. Massa di carico (gamma selezionabile) (kg) | Max. Massa di carico (kg) | Lunghezza tavola L (mm) | D.I. cilindro (Ø) | Giunto cilindro senza barra | Ambiente d'esercizio | Trattamento superficie tavola | Guida | Larghezza tavola W (mm) | Altezza tavola H (mm) | Pressione di esercizio (MPa) | Piping Format | Port Screw Type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.92 € | 1 | Preventivo | Altro | - | - | - | - | - | - | - | - | - | [Guida di scorrimento] Guida lineare 1 asse | - | - | - | - | - | - | - | - | - | - | - | - | - | Nessun distanziatore | - | Unità regolazione corsa | 16 | ||
55.39 € | 1 | Preventivo | Altro | - | - | - | - | - | - | - | - | - | [Guida di scorrimento] Guida lineare 1 asse | - | - | - | - | - | - | - | - | - | - | - | - | - | Distanziatore lungo | Unità incorporata | Unità regolazione corsa | 16 | ||
12.65 € | 1 | Preventivo | Altro | - | - | - | - | - | - | - | - | - | [Guida di scorrimento] Guida lineare 1 asse | - | - | - | - | - | - | - | - | - | - | - | - | - | Distanziatore lungo | Solo distanziatore | Unità regolazione corsa | 16 | ||
799.02 € | 1 | 26 giorni | “Cilindro senza asta” | 210 | [Alluminio] Lega di alluminio | 10 to 19 | 15 | 70 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | 50.4 | 28 | 0.15–0.8 | Tipo tubazione centralizzata | Vite M | - | Magnete incorporato | Assente | - | Assente | - | - | Unità di regolazione della corsa con specifica del bullone di regolazione | - | - | Cilindro | - | ||
830.27 € | 1 | 26 giorni | “Cilindro senza asta” | 210 | [Alluminio] Lega di alluminio | - | 15 | 80 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | - | 28 | - | Tipo tubazione centralizzata | Vite M | Nessuno | - | - | - | - | - | L6L7 | Assente | - | - | - | - | ||
777.85 € | 1 | 26 giorni | “Cilindro senza asta” | 210 | [Alluminio] Lega di alluminio | - | 15 | 80 | 16 | Con giunto meccanico | Uso generico | [Anodizzato trasparente] Alluminio anodizzato duro | [Guida di scorrimento] Guida lineare 1 asse | - | 28 | - | Tipo tubazione centralizzata | Vite M | Nessuno | - | - | - | - | - | LH | Assente | - | - | - | - |