• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

CY1L, cilindro senza stelo ad accoppiamento magnetico, guida a sfere (Codici componente - Download CAD)

CY1L, cilindro senza stelo ad accoppiamento magnetico, guida a sfere
Magnetically Coupled Rodless Cylinder, Slider Type with Ball Bushing Bearing, CY1L series by SMC.
[Features]
· Space-saving cylinder with a wide range of applications thanks to its magnet coupling structure.

(i)Nota

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Magnetically Coupled Rodless Cylinder, Slider Style: Ball Bushing Bearing, CY1L Series Specifications

Model Indication Method

Model Indication Method

Model Indication Method

Specifications

Tube inner diameter (mm) 6 10 15 20 25 32 40
Usable fluids Air
Guaranteed pressure resistance 1.05 MPa
Maximum operating pressure 0.7 MPa
Minimum operating pressure 0.18 MPa
Ambient temperature and working fluid temperature -10 to 60°C (however, no freezing)
*Operating piston speed 50 to 500 mm/s
Cushion Rubber cushion / shock absorber
Lubrication Not required (lubrication-free)
Allowable difference of stroke length (mm) 0 to 250 st: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 st and above: (0 to +1.8)
Type of retention force H-type 19.6 53.9 137 231 363 588 922
L-type - - 81.4 154 221 358 569
Standard equipment Rail for mounting an auto switch
  • *If the auto switch is set in the intermediate position, whether or not the maximum detectable piston speed will be respected depends on the response time of the load (relay, sequence controller, etc.).

Standard stroke table

Tube inner diameter (mm) Standard stroke (mm) Manufacturable
Maximum stroke (mm)
6 50, 100, 150 and 200 300
10 50, 100, 150, 200, 250 and 300 500
15 50, 100, 150, 200, 250, 300, 350
400, 450, 500
750
20 100, 150, 200, 250, 300, 350
400, 450, 500, 600, 700 and 800
1,000
25 1,500
32
40 100, 150, 200, 250, 300, 350
400, 450, 500, 600, 700, 800
900 and 1,000
1,500

Note: Intermediate stroke can be adjusted in 1‑mm increments.

Structural Drawing

Slider type / ball bushing bearing CY1L6

Slider type / ball bushing bearing CY1L6

Slider type / ball bushing bearing CY1L10 to 40

Slider type / ball bushing bearing CY1L10 to 40

Components

Number Part name Materials Additional notes
1 Slide block Aluminum alloy Anodized aluminum
2 Plate A Aluminum alloy Anodized aluminum
3 Plate B Aluminum alloy Anodized aluminum
4 Cylinder tube Stainless steel -
5 Guide shaft A Carbon steel Hard chrome plating
6 Guide shaft B Carbon steel Hard chrome plating
7 Piston Note 1)Aluminum alloy Chromate
8 Shaft Stainless steel -
9 Piston-side yoke Rolled steel Zinc chromate
10 External moving element side yoke Rolled steel Zinc chromate
11 Magnet A - -
12 Magnet B - -
13 Piston nut Carbon steel Zinc chromate ø25 to 40 (diameter 25 to 40 mm)
14 Retaining ring Carbon tool steel Phosphate coated
15 Retaining ring Carbon tool steel Phosphate coated
16 External moving element tube Aluminum alloy -
17 Moving element spacer Rolled steel Nickel plating
18 Spacer Rolled steel Nickel plating
19 Ball bushing - -
20 Plug Brass Nickel plating ø25 to 40 (diameter 25 to 40 mm) only
21 Adjusting bolt A Chrome molybdenum steel Nickel plating
22 Adjusting bolt B Chrome molybdenum steel Nickel plating
23 Shock absorber - -
24 Hex nut Carbon steel Nickel plating
25 Hex nut Carbon steel Nickel plating
26 Hex socket head bolt Chrome molybdenum steel Nickel plating
27 Hex socket head bolt Chrome molybdenum steel Nickel plating
28 Hex socket head bolt Chrome molybdenum steel Nickel plating
29 Hex socket head bolt Chrome molybdenum steel Nickel plating
30 Switch mounting rail Aluminum alloy -
31 Auto switch - -
32 Magnet (for auto switches) - -
33 Steel ball - Size: ø6 (diameter 6 mm), ø10 (diameter 10 mm) and ø15 (diameter 15 mm) only
34 Side cover Carbon steel ø6 (diameter 6 mm) only
35 Grease cup Carbon steel ø15 (diameter 15 mm) and above
36 Wear ring A Special resin -
37 Wear ring Special resin -
38 Wear ring B Special resin -
39 Cylinder tube gasket NBR -
40 Guide shaft gasket NBR -
41 Piston packing NBR -
42 Scraper NBR -

Note 1: Brass, in the case of ø6 (diameter 6 mm).

Magnet Type Rodless Cylinder, Slider Type, Ball Bushing Bearing, CY1L Series Sample Dimensions

 

(Unit: mm)

 

Dimensional drawing of the slider type / ball bushing bearing, CY1L6, 10

Dimensional drawing of the slider type / ball bushing bearing, CY1L6, 10

Model A B C D d EA EB FA FB G GP H HA HB HG HI HO HP HS HT J JK
CY1L6 7 6.5 3 7.6 8 - - - - 6 36 27 5 10 11 9 25 26 14 16 M4 ×; 0.7 6.5
CY1L10 8.5 8 4 12 10 6 12 3 5 7.5 50 34 6 17.5 14.5 13.5 33 33 21.5 18 M5 ×; 0.8 9.5
Model L LD M MM (N) (NA) (NB) NN *PA PB PW Q QW RW T TT ta tb W Z
CY1L6 40 3.5 6 M4 ×; 0.7 11 30 24 M8 ×; 1.0 24 40 60 54 20 12 10 16 - - 56 68
CY1L10 68 4.3 8 M4 ×; 0.7 10.5 27 19 M8 ×; 1.0 30 60 80 85 26 17.5 12.5 20.5 0.5 1.0 77 103
  • *PA dimensions are halved at center.

Usage precautions

  • *Beware of the space between the plate and the slide block.
  • *Do not apply a load to the cylinder larger than the allowable value of the selected materials.
  • *Avoid use in environments that may cause the degradation of cylinder lubricity. This includes environments where liquids such as water or machining fluids are present, environments where water vapor is present, or those where the adherence of contaminants or dust on the cylinder may be a concern.
  • *When greasing up the cylinder, use the same grease as that already applied to the product.
Codice componente
CY1L10H-30
CY1L10H-160
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Corsa
(mm)
Max. Massa di carico (gamma selezionabile)
(kg)
Max. Massa di carico
(kg)
Lunghezza tavola L
(mm)
D.I. cilindro
(Ø)
Larghezza tavola W
(mm)
Altezza tavola H
(mm)
Pressione di esercizio
(MPa)
Type Port Screw Type Adjuster Option Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made

480.39 €

1 9 giorni -1 to 4.93681077340,18 – 0,7Forza di tenuta magnete tipo HVite MBullone di regolazione inclusoAssente-Assente--Assente

523.11 €

1 9 giorni -1 to 4.93681077340,18 – 0,7Forza di tenuta magnete tipo HVite MBullone di regolazione inclusoAssente-Assente--Assente

Loading...

  1. 1

Informazioni di base

Tipo “Cilindro senza asta” Materiale tavola Lega di alluminio Giunto cilindro senza barra Magnetico
Ambiente d'esercizio Uso generico Trattamento superficie tavola Alluminio anodizzato Guida Boccola con cuscinetto a sfere
Auto Switch Lead Wire Length(m) Magnete incorporato

Supporto tecnico