Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
CY1H15-370-XB10
Model Number Notation
Model | Type | Tube Internal Diameter (mm) | ||||
---|---|---|---|---|---|---|
10 | 15 | 20 | 25 | 32 | ||
CY1H | Standard (Shock Absorber RB Series) | RB0805 | RB0806 | RB1006 | RB1411 | - |
Equipped with an RJ Series shock absorber / soft type (-XB22) | RJ0806H | RJ1007H | RJ1412H | - | ||
CY1HT | Standard (Shock Absorber RB Series) | - | - | - | RB1411 | RB2015 |
Equipped with an RJ Series shock absorber / soft type (-XB22) | - | - | - | RJ1412H | - |
Tube Internal Diameter mm | 10 | 15 | 20 | 25 | 32 |
---|---|---|---|---|---|
Fluid | Air | ||||
Operation Type | Double-acting type | ||||
Maximum Operating Pressure | 0.7 MPa | ||||
Minimum Operating Pressure | 0.2 MPa | ||||
Guaranteed Proof Pressure | 1.05 MPa | ||||
Ambient Temperature and Operating Fluid Temperature | -10°C to +60°C (no freezing) | ||||
Piston Speed | 70 to 500 mm/s | ||||
Cushioning (External Stopper) | Urethane bumper at both ends (standard), shock absorber (options) | ||||
Lubrication | Not required (lubrication-free) | ||||
Stroke Length Tolerance | 0 to 1.8 mm | ||||
Holding Force (N) | 53.9 | 137 | 231 | 363 | 588 |
Piping | Centralized piping type | ||||
Piping connection port diameter | M5 ×; 0.8 | Rc 1/8 |
Tube Inner Diameter (mm) | Number of Axes | Standard Stroke (mm) * | Maximum Manufacturable Stroke (mm) |
---|---|---|---|
10 | 1 Axis | 100, 200, 300 | 500 |
15 | 100, 200, 300, 400, 500 | 750 | |
20 | 100, 200, 300, 400, 500, 600 | 1,000 | |
25 | 100, 200, 300, 400, 500, 600, 800 | 1,200 | |
25 | 2 Axis | 100, 200, 300, 400, 500, 600, 800, 1,000 | |
32 | 1,500 |
Single-axis type CY1H structural drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Rail base | Aluminum alloy | Anodized aluminum |
2 | Plate A | Aluminum alloy | Anodized |
3 | Plate B | Aluminum alloy | Anodized |
4 | Cylinder Tube | Stainless steel | - |
5 | Piston | Aluminum alloy | Chromate |
6 | Piston Nut | Carbon steel | Zinc chromate (Excluding CY1H10, 15) |
7 | Shaft | Stainless steel | - |
8 | Piston-Side Yoke | Rolled steel plate | Zinc chromate |
9 | External Slider Side Yoke | Rolled steel plate | Zinc chromate |
10 | Magnet A | - | - |
11 | Magnet B | - | - |
12 | External Slider Tube | Aluminum alloy | - |
13 | Spacer | Rolled steel plate | Nickel plating |
14 | Spaced Ring | Aluminum alloy | Chromate (excludes CY1H10) |
15 | Slide table | Aluminum alloy | Anodized |
16 | Side Plate A | Aluminum alloy | Anodized |
17 | Side Plate B | Aluminum alloy | Anodized |
18 | Internal Stopper | Aluminum alloy | Anodized |
19 | Stopper | Aluminum alloy | Anodized |
20 | Shock Absorber | - | RB Series |
21 | Adjustment Bolt | Chrome molybdenum steel | Nickel plating |
22 | Adjustment Bumper | Urethane rubber | - |
23 | Linear Guide | - | - |
24 | Top Cover | Aluminum alloy | Anodized |
25 | Dust Cover | Special resin | - |
26 | Magnet (for Auto Switches) | - | - |
27 | Parallel Pin | Carbon steel | Nickel plating |
28 | Square Nuts for Unit Mounting | Carbon steel | Nickel plating |
*29 | Wear Ring A | Special resin | - |
*30 | Wear Ring B | Special resin | - |
*31 | Piston Seal | NBR | - |
*32 | Scraper | NBR | - |
*33 | O-ring | NBR | - |
*34 | O-ring | NBR | - |
*There are 4 square nuts provided for mounting the main unit, regardless of the stroke.
(Unit: mm)
Single axis type / ø10 mm (internal diameter) dimensional drawing
Model | A | EA | EB | H | HA | HB | HC | HG | HP | HT | J | L | LL | LW | M | MM | N | NL | NT |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CY1H15 | 97 | 26.5 | 21 | 46 | 33.5 | 33.5 | 45 | 17 | 42 | 19 | M5 ×; 0.8 | 106 | 44 | 71.5 | M5 ×; 0.8 | 8 | 16.5 | 15 | 8 |
CY1H20 | 102.5 | 26.5 | 22 | 54 | 42.5 | 41.5 | 53 | 16 | 50 | 23.5 | M5 ×; 0.8 | 108 | 48.5 | 75.5 | M5 ×; 0.8 | 8 | 18 | 15 | 8 |
CY1H25 | 125 | 29 | 24 | 63 | 46 | 46 | 61.5 | 25 | 58.5 | 28 | M6 ×; 1.0 | 138 | 56 | 86 | M6 ×; 1.0 | 10 | 20.5 | 18 | 9 |
Model | P | PA | PB | PP | S | TW | W | XA | XB | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|
CY1H15 | M5 ×; 0.8 | 50 | 62 | 21 | 161 | 65 | 88.5 | - | - | 194 | 17.5 |
CY1H20 | Rc 1/8 | 50 | 65 | 23 | 169 | 70 | 92.5 | - | - | 205 | 19.5 |
CY1H25 | Rc 1/8 | 65 | 75 | 27 | 209 | 75 | 103 | 11.3 | 9.5 | 250 | 23.5 |
Codice componente
|
---|
CY1H15-370-XB10 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Corsa (mm) | Max. Massa di carico (gamma selezionabile) (kg) | Max. Massa di carico (kg) | Lunghezza tavola L (mm) | D.I. cilindro (Ø) | Guida | Larghezza tavola W (mm) | Altezza tavola H (mm) | Pressione di esercizio (MPa) | Port Screw Type | Adjuster Option | Number of Switches | Custom-made Specifications | Model | Stroke Adjustment Unit Symbol | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,029.85 € | 1 | 26 giorni | 370 | 5 to 9.2 | 9 | 106 | 15 | [Guida di scorrimento] Guida lineare 1 asse | 71.5 | 46 | - | Vite M | Bullone di regolazione incluso | Assente | - | - | 0.2–0.7 | Corsa intermedia (con corpo dedicato) |
Loading...
Tipo | “Cilindro senza asta” | Materiale tavola | Lega di alluminio | Giunto cilindro senza barra | Magnetico |
---|---|---|---|---|---|
Ambiente d'esercizio | Uso generico | Trattamento superficie tavola | Alluminio anodizzato | Piping Format | Tipo tubazione centralizzata |
Lead Wire Length(m) | Magnete incorporato |
Si trova sulla pagina di CY1H, cilindro senza stelo ad accoppiamento magnetico, guida ad alta precisione, il codice articolo è il seguente: CY1H15-370-XB10.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto CY1H15-370-XB10.
Configura
Proprietà di base
Guida
Pressione di esercizio(MPa)
Custom-made Specifications
Model
Tipo
Corsa(mm)
Max. Massa di carico (gamma selezionabile)(kg)
Max. Massa di carico(kg)
Lunghezza tavola L(mm)
D.I. cilindro(Ø)
Larghezza tavola W(mm)
Altezza tavola H(mm)
Port Screw Type
Adjuster Option
Number of Switches
Stroke Adjustment Unit Symbol
Custom-made
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
CY1H10-200 |
CY1H10-200B |
CY1H10-200BS |
CY1H15-400 |
CY1H15-400B |
CY1H15-400B-Y7PL |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Corsa (mm) | Max. Massa di carico (gamma selezionabile) (kg) | Max. Massa di carico (kg) | Lunghezza tavola L (mm) | D.I. cilindro (Ø) | Guida | Larghezza tavola W (mm) | Altezza tavola H (mm) | Pressione di esercizio (MPa) | Port Screw Type | Adjuster Option | Number of Switches | Custom-made Specifications | Model | Stroke Adjustment Unit Symbol | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
749.02 € | 1 | 26 giorni | - | 1 to 4.9 | 4 | 46 | 10 | [Guida di scorrimento] Guida lineare 1 asse | 54 | 39.5 | - | Vite M | Bullone di regolazione incluso | Assente | - | - | 0.2–0.7 | Assente | ||
846.76 € | 1 | 26 giorni | - | 1 to 4.9 | 4 | 46 | 10 | [Guida di scorrimento] Guida lineare 1 asse | 54 | 39.5 | - | Vite M | Con ammortizzatore (2 pz.) | Assente | - | - | 0.2–0.7 | Assente | ||
797.89 € | 1 | 26 giorni | - | 1 to 4.9 | 4 | 46 | 10 | [Guida di scorrimento] Guida lineare 1 asse | 54 | 39.5 | - | Vite M | Con ammortizzatore (1 a babordo) | Assente | - | - | 0.2–0.7 | Assente | ||
1,029.85 € | 1 | 26 giorni | - | 5 to 9.2 | 9 | 106 | 15 | [Guida di scorrimento] Guida lineare 1 asse | 71.5 | 46 | - | Vite M | Bullone di regolazione incluso | Assente | - | - | 0.2–0.7 | Assente | ||
1,127.60 € | 1 | 26 giorni | - | 5 to 9.2 | 9 | 106 | 15 | [Guida di scorrimento] Guida lineare 1 asse | 71.5 | 46 | - | Vite M | Con ammortizzatore (2 pz.) | Assente | - | - | 0.2–0.7 | Assente | ||
1,212.31 € | 1 | 26 giorni | - | 5 to 9.2 | 9 | 106 | 15 | [Guida di scorrimento] Guida lineare 1 asse | 71.5 | 46 | - | Vite M | Con ammortizzatore (2 pz.) | Y7P | 3 | 2 | 0.2–0.7 | Assente |