AC10B-40B-A (FRL), nuovo modello modulare, filtro dell'aria + regolatore (Codici componente - Download CAD)

AC10B-40B-A (FRL), nuovo modello modulare, filtro dell'aria + regolatore
  • Sconto volumi elevati
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle.
· Weight reduction: reduced by up to 90 g
· Without corrosion. The use of a resin body ensures there is no rusting.

(i)Nota

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

AC30B-02G-V-A

Air Combination, Air Filter + Regulator, AC10B-A to AC40B-A Detailed Example

AC10B-A product image

AC10B-A product image

AC20B-A product image

AC20B-A product image

AC40B-A product image

AC40B-A product image

Air Combination, Air Filter + Regulator, AC10B-A to AC40B-A Specifications

Model Number Notation

Model number example

Model number example

Model number selection table 1

Model number selection table 1

Model number selection table 2

Model number selection table 2

*1: The drain guide is NPT1/8 (applicable to the AC20B-A) and NPT1/4 (applicable to the AC25B-A to AC40B-A). The auto drain port comes with a ø3/8 (diameter 3/8") single-action fitting (applicable to the AC25B-A to AC40B-A).
*2: The drain guide is G1/8 (applicable to the AC20B-A); and G1/4 (applicable to the AC25B-A to AC40B-A).
*3: Options G and M are not assembled and are supplied loose at the time of shipment.
*4: When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore manual release before ending operations is recommended.
*5: If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. An N.C. type is therefore recommended.
*6: When the pressure gauge is attached, a 1.0‑MPa gauge will be fitted for the standard (0.7‑MPa setting) type; and a 0.4‑MPa gauge for the 0.2‑MPa type (1.0‑MPa pressure gauge only for the AC10B-A).
*7: The bracket position varies depending on the T-spacer and pressure switch mounting.
*8: Make sure that the outlet pressure is released to atmospheric pressure using a pressure gauge. For the V1 specification, use the regulator with a set pressure of 0.15 MPa or more to ensure the pressure release.
*9: Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range.
*10: For chemical resistance of the bowl, refer to the table "Effects of atmosphere of organic solvents and chemicals and where these elements are likely to adhere to the equipment. Chemical data for substances causing degradation (Reference)." in "Specific Product Precautions" in the manufacturer's catalog.
*11: A bowl guard is provided as standard (polycarbonate).
*12: A bowl guard is provided as standard (nylon).
*13: Float type auto drain: Cannot be selected in combination with C, D.
*14: Does not include a valve function.
*15: Metal bowl: Cannot be selected in combination with 2, 8.
*16: Thread type: M5, NPT. Under new Japanese measurement laws (the products salable inside of Japan are the SI unit type), so this product is only salable outside of Japan. However, the pressure switch offers dual unit presentation in both MPa and psi. Round-type Pressure Gauge (with Color Zone): cannot be used in combination with M. Available on request as separate, special order from the manufacturer.
*17: ○ is for thread types M5 and NPT only.

Standard specification

Model AC10B-A AC20B-A AC25B-A AC30B-A AC40B-A AC40B-06-A
Components Air filter [AF] AF10-A AF20-A AF30-A AF30-A AF40-A AF40-06-A
Regulator [AR] AR10-A AR20-A AR25-A AR30-A AR40-A AR40-06-A
Port size M5 ×; 0.8 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/4 / 3/8 / 1/2 3/4
Pressure Gauge Connection Port Size [AR] 1/16 1/8
Fluid Air
Ambient and fluid temperature -5 to +60°C
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Set Pressure Range [AR] 0.05 to 0.7 MPa
Filtration [AF] 5 μm
Bowl Material [AF] Polycarbonate
Bowl Guard [AF] - Semi-standard (steel) Standard equipment (polycarbonate)
Construction [AR] Relieving type
Weight (kg) 0.16 0.28 0.43 0.58 1.05
Codice componente
AC30B-02G-V-A
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Diametro collegamento Pressione di esercizio max.
(MPa)
Materiali involucro Protezione coppa Meccanismo di scarico Direzione flusso Rubinetto di scarico Manometro Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit T shape spacer

100.73 €

1 26 giorni Rc1/41[Resina] Involucro in policarbonatoDisponibileTipo di scarico[Flusso standard (da sinistra a destra)] Direzione flusso[Tipo manuale] Manuale[Con manometro standard] Manometro profilo rotondo (con indicatore di limite)30AssentePosizione di montaggio: AF + AR + V0.05–0.7MPaCon rubinetto di scaricoUnità utilizzata su targhetta identificativa e manometro: MPaAssente

Loading...

  1. 1

Informazioni di base

Combinazione regolatori Filtro + Regolatore Filtro, livello di filtraggio 5μm Qualità aria compressa Aria secca comune

Si trova sulla pagina di AC10B-40B-A (FRL), nuovo modello modulare, filtro dell'aria + regolatore, il codice articolo è il seguente: AC30B-02G-V-A.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto AC30B-02G-V-A.

  • The products shown in the image are representative. CAD data is not supported for some model numbers.
  • Specifiche e dimensioni di alcuni componenti potrebbero non essere illustrate in modo esauriente. Per i dettagli esatti, consultare i cataloghi dei produttori .

Tipologia prodotto

Codice componente
AC10B-M5CG-A
AC10B-M5CG-R-A
AC10B-M5CG-T-A
AC30B-02M-A
AC30B-02M-S-A
AC30B-03-A
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Diametro collegamento Pressione di esercizio max.
(MPa)
Materiali involucro Protezione coppa Meccanismo di scarico Direzione flusso Rubinetto di scarico Manometro Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit T shape spacer

60.03 €

1 26 giorni M51[Resina] Involucro in policarbonatoNATipo di scarico[Flusso standard (da sinistra a destra)] Direzione flusso[Automatico/manuale] NC (Normalmente chiuso) non pressurizzato senza emissioni allo scarico[Con manometro standard] Manometro profilo rotondo (senza indicatore di limite)10AssenteAssente0.05–0.7MPaCon rubinetto di scaricoUnità utilizzata su targhetta identificativa e manometro: MPaAssente

60.03 €

1 26 giorni M51[Resina] Involucro in policarbonatoNATipo di scarico[Flusso inverso (da destra a sinistra)] Direzione flusso[Automatico/manuale] NC (Normalmente chiuso) non pressurizzato senza emissioni allo scarico[Con manometro standard] Manometro profilo rotondo (senza indicatore di limite)10AssenteAssente0.05–0.7MPaCon rubinetto di scaricoUnità utilizzata su targhetta identificativa e manometro: MPaAssente

73.11 €

1 26 giorni M51[Resina] Involucro in policarbonatoNATipo di scarico[Flusso standard (da sinistra a destra)] Direzione flusso[Automatico/manuale] NC (Normalmente chiuso) non pressurizzato senza emissioni allo scarico[Con manometro standard] Manometro profilo rotondo (senza indicatore di limite)10AssenteAssente0.05–0.7MPaCon rubinetto di scaricoUnità utilizzata su targhetta identificativa e manometro: MPa

70.94 €

1 26 giorni Rc1/41[Resina] Involucro in policarbonatoDisponibileTipo di scarico[Flusso standard (da sinistra a destra)] Direzione flusso[Tipo manuale] Manuale[Con manometro standard] Manometro profilo rotondo (con zona di colore)30AssenteAssente0.05–0.7MPaCon rubinetto di scaricoUnità utilizzata su targhetta identificativa e manometro: MPaAssente

146.03 €

1 26 giorni Rc1/41[Resina] Involucro in policarbonatoDisponibileTipo di scarico[Flusso standard (da sinistra a destra)] Direzione flusso[Tipo manuale] Manuale[Con manometro standard] Manometro profilo rotondo (con zona di colore)30Assente0.05–0.7MPaCon rubinetto di scaricoUnità utilizzata su targhetta identificativa e manometro: MPaAssente

57.44 €

1 26 giorni Rc3/81[Resina] Involucro in policarbonatoDisponibileTipo di scarico[Flusso standard (da sinistra a destra)] Direzione flusso[Tipo manuale] ManualeNo (No Pressure Port Plug)30AssenteAssente0.05–0.7MPaCon rubinetto di scaricoUnità utilizzata su targhetta identificativa e manometro: MPaAssente

Supporto tecnico