Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
SI Unit model number notation image
Communication Specifications | Terminating Resistor | Not provided |
---|---|---|
Internal Current Consumption (Unit) | 100 mA or less | |
Environment Resistance | Enclosure | IP20 |
Operating Temperature Range | 0 to +55°C (valve 8 points ON) 0 to +50℃ (valve 16 points ON) | |
Operating Humidity Range | 35 to 85% RH (No condensation) | |
Withstand Voltage | 1,500 V AC for 1 minute between external terminal and housing | |
Insulation Resistance | 500 V DC, 2 MΩ or more between external terminal and housing |
Model | EX12□-SDN1 | EX12□-SDN1-X26 | EX12□-SMJ1 | EX12□-SCS1 EX12□-SCS2 | |
---|---|---|---|---|---|
Communication Specifications | Protocol Name | DeviceNetTM | CC-Link | Made by OMRON CompoBus/S | |
Version*1 | Release 2.0 | Ver. 1.10 | - | ||
Communication Speed | 125/250/500 kbps | 156/625 kbps 2.5 M / 5 M / 10 Mbps | 750 kbps | ||
Configuration File*2 | EDS file | CSP + file | - | ||
I/O Occupation Area (No. of Inputs/No. of Outputs) | 16/16 | 0/16 | 32/32 (1 station, remote I/O stations) | SCS1: 0/16 SCS2: 0/8 | |
Power Supply Voltage | For Control | 11 V DC to 25 V DC | 15 to 30 V DC | 14 V DC to 26.4 V DC | |
For Valve | 24 V DC +10%/-5% | ||||
Output Specifications | Output Format | Sink/NPN (positive common) | |||
Number of Outputs | 16 points | SCS1: 16 points SCS2: 8 points | |||
Connection Load | SMC solenoid valve 24 V DC, 2.1 W or less with surge voltage suppressor circuit | ||||
Output if Communication Error | Clear | Hold/Clear (Switch setting) | Clear | Hold/Clear (Switch setting) | |
Standards | CE marking | ||||
Weight | EX120: 110 g or less, EX121: 140 g or less, EX122: 130 g or less | ||||
Accessories | Communication connector 1 pc., power supply connector 1 pc. | - |
Model | EX12□-SUH1 | EX12□-SCM1 | EX12□-SCM3 | |
---|---|---|---|---|
Communication Specifications | Protocol Name | Made by NKE Fieldbus H System | CompoNet | |
Communication Speed | 29.4 kbps | 93.75 kbps/1.5 Mbps/3 Mbps/4 Mbps | ||
Configuration File | - | EDS file*1 | ||
I/O Occupation Area (No. of Inputs/No. of Outputs) | 0/16 | |||
Power Supply Voltage | For Control | 24 V DC ±10% (Common power supply) | 14 V DC to 26.4 V DC | |
For Valve | 24 V DC +10%/-5% | |||
Output Specifications | Output Format | Sink/NPN (positive common) | Sink/NPN (positive common) | Source/PNP (Negative common) |
Number of Outputs | 16 points | |||
Connection Load | SMC solenoid valve 24 V DC, 2.1 W or less with surge voltage suppressor circuit | |||
Output if Communication Error | Clear | Hold/Clear (setting via network) | ||
Standards | - | CE marking | ||
Weight | EX120: 110 g or less EX121: 140 g or less EX122: 130 g or less | EX120: 100 g or less EX121: 120 g or less EX122: 110 g or less (including accessories) | ||
Accessories | - | Power supply connector (EX9-CP2) 1 pc.*2 |
(Unit: mm)
EX120-SDN1(-X26) dimensional drawing
(Unit: mm)
EX120-SMJ1, SCS□, SUH1 dimensional drawing
(Unit: mm)
EX120-SCM□ dimensional drawing
(Unit: mm)
EX121-SDN1(-X26) dimensional drawing
(Unit: mm)
EX121-SMJ1, SCS□, SUH1 dimensional drawing
(Unit: mm)
EX121-SCM□ dimensional drawing
(Unit: mm)
EX122-SDN1(-X26) dimensional drawing
(Unit: mm)
EX122-SMJ1, SCS□, SUH1 dimensional drawing
(Unit: mm)
EX122-SCM□ dimensional drawing
Codice componente
|
---|
EX120-SCM1 |
EX120-SCM3 |
EX120-SCS1 |
EX120-SDN1 |
EX120-SMJ1 |
EX120-SSL1 |
EX121-SCM3 |
EX121-SCS1 |
EX121-SDN1 |
EX121-SMJ1 |
EX121-SSL1 |
EX122-SCM3 |
EX122-SCS2 |
EX122-SDN1 |
EX122-SMJ1 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Interfaccia valvola | Protocollo di comunicazione | Formato uscita | |
---|---|---|---|---|---|---|---|
230.77 € | 1 | 26 giorni | A innesto | CompoNet NPN | Sink/NPN (comune positivo) | ||
230.77 € | 1 | 4 giorni | A innesto | CompoNet PNP | Origine/PNP (comune negativo) | ||
207.73 € | 1 | 26 giorni | A innesto | OMRON CompoBus/S (16 uscite) | Sink/NPN (comune positivo) | ||
450.74 € | 1 | 4 giorni | A innesto | DeviceNet (16 ingressi/16 uscite) | Sink/NPN (comune positivo) | ||
207.52 € | 1 | 4 giorni | A innesto | CC-Link | Sink/NPN (comune positivo) | ||
207.68 € | 1 | 26 giorni | A innesto | Dispositivo Panasonic SUNX S-LINK (16 uscite) | Sink/NPN (comune positivo) | ||
260.21 € | 1 | 26 giorni | Cavo piatto montaggio su guida DIN | CompoNet PNP | Origine/PNP (comune negativo) | ||
234.13 € | 1 | 4 giorni | Cavo piatto montaggio su guida DIN | OMRON CompoBus/S (16 uscite) | Sink/NPN (comune positivo) | ||
441.81 € | 1 | 4 giorni | Cavo piatto montaggio su guida DIN | DeviceNet (16 ingressi/16 uscite) | Sink/NPN (comune positivo) | ||
325.37 € | 1 | 98 giorni | Cavo piatto montaggio su guida DIN | CC-Link | Sink/NPN (comune positivo) | ||
234.03 € | 1 | 26 giorni | Cavo piatto montaggio su guida DIN | Dispositivo Panasonic SUNX S-LINK (16 uscite) | Sink/NPN (comune positivo) | ||
230.77 € | 1 | 26 giorni | A innesto montaggio su guida DIN | CompoNet PNP | Origine/PNP (comune negativo) | ||
183.08 € | 1 | 26 giorni | A innesto montaggio su guida DIN | OMRON CompoBus/S (8 uscite) | Sink/NPN (comune positivo) | ||
460.29 € | 1 | 4 giorni | A innesto montaggio su guida DIN | DeviceNet (16 ingressi/16 uscite) | Sink/NPN (comune positivo) | ||
304.63 € | 1 | 4 giorni | A innesto montaggio su guida DIN | CC-Link | Sink/NPN (comune positivo) |
Loading...
Tipo | Solenoide |
---|
Configura
Proprietà di base
Interfaccia valvola
Protocollo di comunicazione
Formato uscita
Tipo
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali