• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

ZFC, Filtri d'aria in linea con raccordo istantaneo (NUOVA) (Codici componente - Download CAD)

ZFC, Filtri d'aria in linea con raccordo istantaneo (NUOVA)

Fare clic sull'immagine per ingrandirla.

Cliccare sull´immagine per ingrandirla.

Inline Air Filter ZFC Series with one-touch fitting.
[Features]
· Capable of supporting both positive pressure and vacuum pressures.
· Prevents components from being scattered when loosened when used at positive pressures.
[Applications]
· Use to protect solenoid valves.

(i)Nota

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

ZFC12

Inline Air Filter ZFC Series Details

Inline Air Filter ZFC Series: product images

Inline Air Filter ZFC Series: product images

Inline Air Filter ZFC Series Specifications

ModelZFC1□ZFC3□ZFC5□ZFC7□
Port size
(Applicable tubing O.D.)
Metric sizeø2 (diameter 2 mm)ø3.2 (diameter 3.2 mm)ø3.2 (diameter 3.2 mm)ø4 (diameter 4 mm)ø4 (diameter 4 mm)ø6 (diameter 6 mm)ø6 (diameter 6 mm)ø8 (diameter 8 mm)ø10 (diameter 10 mm)ø12 (diameter 12 mm)
Inch size-ø1/8" (diameter 1/8" mm)ø1/8" (diameter 1/8" mm)ø5/32" (diameter 5/32" mm)ø5/32" (diameter 5/32" mm)ø1/4" (diameter 1/4" mm)ø1/4" (diameter 1/4" mm)ø5/16" (diameter 5/16" mm)ø3/8" (diameter 3/8" mm)-
Applicable fluidsAir, nitrogen
Operating pressure-100 kPa to 1.0 MPa (at 20°C)
Flow rate (positive pressure) L/min Note)15455080100200250450550650
Flow rate (vacuum pressure) L/min257101020307080100
Proof pressure (MPa)1.5 (at 20°C)
Operating and ambient temperature range (°C)0 to 60
Filtration µm5 (filtration efficiency 95%)
Element replacement differential pressure (MPa)0.1 (vacuum pressure 20 kPa)
Filtration area, mm21404707501,260
Applicable tubing materialNylon, soft nylon, polyurethane
Weight g2.54.510.520.025.0
Internal capacity cm30.51.74.56.07.0
Total length (mm)45.060.553.968.379.6
Total width (mm)8.511.219.023.6
Bracket total length (mm)10.011.523.027.3
Case materialsPolycarbonate
  • *Note) Flow rate (positive pressure) conditions: Supply pressure of 0.7 MPa, Pressure drop of 30 kPa

Model Number Notation

Model number example

Model number example

1 Different bore diameters (IN side < OUT side): Model Number Notation

Different bore diameters (IN side < OUT side): model number example

Different bore diameters (IN side < OUT side): model number example

2 Different bore diameters (IN side > OUT side): Model Number Notation

Different bore diameters (IN side > OUT side): model number example

Different bore diameters (IN side > OUT side): model number example

3 Blue element: Model Number Notation

Blue element: model number example

Blue element: model number example

4 Filtration: 10 μm: Model Number Notation

Filtration: 10 μm: model number example

Filtration: 10 μm: model number example

5 Seal materials: FKM / oil-free: (Seal): Model Number Notation

Seal materials: FKM / oil-free: (Seal): model number example

Seal materials: FKM / oil-free: (Seal): model number example

  • *Note) Body size / only 5, 7 applicable.

6 Case materials: nylon: Model Number Notation

Case materials: nylon: model number example

Case materials: nylon: model number example

Structural Drawings

Inline Air Filter ZFC Series: structural drawings

Inline Air Filter ZFC Series: structural drawings

Component Parts

NumberPart nameMaterials
1CasePC
2CoverResin PBT
3ElementSintered resin
4SealHNBR
5BracketResin PBT

Replacement Element Part No.

Part numberApplicable filterElement size
ZFC-EL-1ZFC1ø5 (diameter 5 mm) × ø3 (diameter 3 mm) × L11
ZFC-EL-2ZFC3ø6 (diameter 6 mm) × ø4 (diameter 4 mm) × L25
ZFC-EL-3ZFC5ø12 (diameter 12 mm) × ø8 (diameter 8 mm) × L20
ZFC-EL-4ZFC7ø16 (diameter 16 mm) × ø12 (diameter 12 mm) × L25

Replacement Bracket Part No.

Part numberApplicable filter
ZFC-BR001ZFC1
ZFC-BR002ZFC3
ZFC-BR003ZFC5
ZFC-BR004ZFC7

Inline Air Filter ZFC Series: Dimensions Examples

 

(Unit: mm)

 

ZFC1 (ø2 [diameter 2 mm], ø3.2 [diameter 3.2 mm], ø1/8 [diameter 1/8 mm]"): dimensional drawings

ZFC5 (⌀4, ⌀6, ⌀5/32", ⌀1/4")

Codice componente
ZFC12
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Qualità aria compressa Livello di filtrazione Tipo di collegamento Ambiente d'esercizio Rubinetto di scarico Materiale bicchierino Protezione vaschetta Size of Body Accessory Custom-made Specifications Diametro tubo di collegamento su lato IN Diametro tubo di collegamento su lato OUT Compatible Models Element Size

7.27 €

1 26 giorni Inline FilterGeneral Dry Air5μm[Rc (R)] 00011StandardNA[Metallo] MetalloNA1AssenteAssenteø3.2ø3.2--

Loading...

  1. 1

Si trova sulla pagina di ZFC, Filtri d'aria in linea con raccordo istantaneo (NUOVA), il codice articolo è il seguente: ZFC12.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto ZFC12.

Tipologia prodotto

Codice componente
ZFC-BR004
ZFC-EL-1
ZFC-EL-2
ZFC12-B
ZFC12-B-X04
ZFC1A
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Tipo Qualità aria compressa Livello di filtrazione Tipo di collegamento Ambiente d'esercizio Rubinetto di scarico Materiale bicchierino Protezione vaschetta Size of Body Accessory Custom-made Specifications Diametro tubo di collegamento su lato IN Diametro tubo di collegamento su lato OUT Compatible Models Element Size

0.35 €

1 39 giorni [Componenti annessi (dispositivi ausiliari)] Staffa------------ZFC7-

11.89 €

1 Preventivo [Componenti annessi (elemento di ricambio)] Componenti correlati (parti di ricambio)------------ZFC1ø 5×ø 3×L11

11.89 €

1 Preventivo [Componenti annessi (elemento di ricambio)] Componenti correlati (parti di ricambio)------------ZFC3ø 6×ø 4×L25

7.65 €

1 26 giorni Inline FilterGeneral Dry Air5μmRc (R)StandardNA[Metallo] MetalloNA1StaffaAssenteø3.2ø3.2--

7.65 €

1 26 giorni Inline FilterGeneral Dry Air10μmRc (R)StandardNA[Metallo] MetalloNA1StaffaFiltrazione: 10 µmø3.2ø3.2--

7.27 €

1 26 giorni Inline FilterGeneral Dry Air5μmRc (R)StandardNA[Metallo] MetalloNA1AssenteAssenteø 1/8ø 1/8--

Supporto tecnico