• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

AF*00 / 11, filtro dell'aria a portata elevata (Codici componente - Download CAD)

AF*00 / 11, filtro dell'aria a portata elevata
Filtro aria di grande capacità SMC serie AF800/900.

(i)Nota

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Large Flow Air Filter AF800/900 Series: Details

AF800: product images

AF800: product images

AF911: product images

AF911: product images

Large Flow Air Filter AF800/900 Series Specifications

Model AF800 AF900
Connection port size 1 1/4
1 1/2
2
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Ambient temperature and working fluid temperature -5 to +60°C (no freezing)
Filtration Standard: 5 μm Semi-standard: 2, 10, 20, 40, 70, 100 μm
Case materials Polycarbonate
Drain capacity 45 cm3
Weight (kg) 3.15 7.30
Accessories (standard equipment) Bowl guard

Accessories (optional), Part numbers

- Part number
Model For AF8□□ For AF9□□
Name Float type *
Auto drain
(bowl assembly)
N.O AD48-6 (Bowl materials: nylon) AD48-6 (Bowl materials: nylon)
N.C AD47 (Bowl materials: polycarbonate) AD47 (Bowl materials: polycarbonate)
  • *Minimum operating pressure - N.O: -0.1 MPa, N.C: -0.15 MPa

Model Number Notation

Model number example

Model number example

Structural Drawings

Large Flow Air Filter AF800/900 Series: structural drawings

Large Flow Air Filter AF800/900 Series: structural drawings

Component Parts

Number Part name Materials Additional notes
AF800 AF900
1 Body Die-cast aluminum Aluminum cast Platinum silver coated
6 Housing Die-cast aluminum Aluminum cast Platinum silver coated

Replacement Parts

Number Part name Materials Part number
AF800 AF900
2 Element Standard Bronze 11345-5B 11352-5B
-7 Stainless steel 11345-5S 11352-5S
3 Bowl assembly Note) Standard - C4SF
-2 - C4SF-2
-6 - C4SF-6
-8 - C4LF-8
-9 - C4SF-X401
4 O-ring NBR JIS B2401
G130
630332
5 O-ring NBR 113136 113136
7 Element seal NBR 11217 112310
8 Deflector Aluminum 11346 11355
9 Baffle AF800 ADC 11344 -
AF900 Aluminum cast - 11354
10 O-ring NBR C4SFP-260S
  • *Note) O-ring (10) is included.

Large Flow Air Filter AF800/900 Series Dimensions

Large Flow Air Filter AF800/900 Series: dimensional drawings

Large Flow Air Filter AF800/900 Series: dimensional drawings

Semi-Standard Specifications / Dimensions Table

 

(Unit: mm)

 

Model A B C D B (With auto drain) E
N.O N.C
AF800 150 408 33 140 448 448 150
AF900 200 488 46 170 528 528 210

 

(Unit: mm)

 

Model B (without auto drain)
Metal
bowl
Metal bowl with level gauge Without drain cock Drain cock barb fitting Drain cock thread piping With drain guide
AF800 421 441 397 417 421 415
AF900 501 521 477 497 501 495
Codice componente
Codice componenteQuantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Livello di filtrazione Tipo di collegamento Filettatura tubazione nominale Rubinetto di scarico Materiale bicchierino Direzione flusso Size of Body Drain Outlet Misura raccordo (diametro) Materiale elemento

Loading...

Informazioni di base

Qualità aria compressa General Dry Air Ambiente d'esercizio Standard Protezione vaschetta Available

Supporto tecnico