Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
MDUB50-125DMZ-M9PWL
Model number notation: images
Type | Special functions | Wire Exit | Indicator light | Wiring (output) | Load Voltage | Auto switch model number | Lead wire length (m) | Pre-Wired Connector | Applicable load | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DC | AC | Vertical Outlet | Lateral Outlet | 0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | |||||||||
Solid state auto switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | M9NV | M9N | ● | ● | ● | ○ | ○ | IC circuit | Relay, PLC |
3-wire (PNP) | M9PV | M9P | ● | ● | ● | ○ | ○ | |||||||||
2-Wire | 12 V | M9BV | M9B | ● | ● | ● | ○ | ○ | - | |||||||
Diagnostic indication (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | M9NWV | M9NW | ● | ● | ● | ○ | ○ | IC circuit | ||||||
3-wire (PNP) | M9PWV | M9PW | ● | ● | ● | ○ | ○ | |||||||||
2-Wire | 12 V | M9BWV | M9BW | ● | ● | ● | ○ | ○ | - | |||||||
Improved water resistance product (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | *1M9NAV | *1M9NA | ○ | ○ | ● | ○ | ○ | IC circuit | ||||||
3-wire (PNP) | *1M9PAV | *1M9PA | ○ | ○ | ● | ○ | ○ | |||||||||
2-Wire | 12 V | *1M9BAV | *1M9BA | ○ | ○ | ● | ○ | ○ | - | |||||||
Strong magnetic field resistant (2-color indicator) | 2-wire (non-polar) | - | - | P3DWANote 2) | ● | - | ● | ● | ○ | |||||||
Reed switch | - | Grommet | Yes | 3-wire (NPN equivalent) | - | 5 V | - | A96V | A96 | ● | - | ● | - | - | IC circuit | - |
2-Wire | 24 V | 12 V | 100 V | *2A93V | A93 | ● | ● | ● | ● | - | - | Relay, PLC | ||||
NA | 100 V or less | A90V | A90 | ● | - | ● | - | - | IC circuit |
Tube Internal Diameter (mm) | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|
Operating method | Double acting, single rod | ||||
Applicable fluids | Air | ||||
Proof pressure | 1.05 MPa | ||||
Maximum operating pressure | 0.7 MPa | ||||
Minimum operating pressure | 0.05 MPa | ||||
Ambient temperature and working fluid temperature | -10 to 60°C | ||||
Lubrication | Not required (non-lube) | ||||
Operating piston speed | 50 to 500 mm/s | ||||
Stroke length tolerance | (0 to +1.4) | ||||
Cushioning | Rubber cushion | ||||
Mounting style | Foot type, rod-end flange type, head-end flange type single-clevis type, double-clevis type | ||||
Rod-end configuration | Rod-end male thread, Rod-end female thread | ||||
Allowable rotational torque | 0.25 N·m | 0.55 N·m | 1.25 N·m | 2.0 N·m | |
Rod non-rotating accuracy | ±1° | ±0.8° | ±0.5° |
(Unit: mm)
Size | Standard stroke | Maximum manufacturable stroke |
---|---|---|
25, 32, 40 50, 63 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 75, 100, 125, 150, 175, 200, 250, 300 | 300 |
Indicator symbol | Specifications/contents |
---|---|
-XA□ | Change of rod-end shape |
-XC6 | Stainless steel |
Plate Cylinder, Double Acting, Single Rod MU Series Structural Drawing
Number | Description | Material | Note |
---|---|---|---|
1 | Rod Cover | Aluminum Alloy | Anodized |
2 | Head cover | Aluminum Alloy | Anodized |
3 | Cylinder tube | Aluminum Alloy | Hard Anodize |
4 | Piston | Die-cast aluminum | Chromate |
5 | Piston rod | Carbon steel | Hard chrome plated |
6 | Bushing | Resin/Copper alloy (Multiple layers) | - |
7 | Hexagon socket head bolt | Stainless steel | - |
8 | Wear ring | Resin | - |
9 | Magnet | - | Only built-in magnet type |
10 | Rod-end nut | Rolled Steel | Only attached to the rod-end male thread |
11 | Piston Gasket | NBR | - |
12 | Rod Gasket | NBR | - |
13 | Dampers | Urethane | - |
Tube Internal Diameter (mm) | Order number | Content |
---|---|---|
25 | MUB25-PS | Set of above numbers (11), (12), (13) |
32 | MUB32-PS | |
40 | MUB40-PS | |
50 | MUB50-PS | |
63 | MUB63-PS |
Male rod end dimensional drawing
(Unit: mm)
Model | Stroke range (mm) | A | AL | B | BS | BT | BX | BY | C | D | ET | EY | GX | GY | H | K | KA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MUB25 | 5 to 300 | 22 | 19.5 | 24 | 37 | M5 ×; 0.8 depth 7.5 | 9 | 7 | 54 | 12 | M5 ×; 0.8 depth 11 | 26 | 10 | 5 | 36 | 5.5 | 10 |
MUB32 | 5 to 300 | 26 | 23.5 | 28 | 45 | M6 ×; 1 depth 12 | 6.5 | 8 | 68 | 14 | M6 ×; 1 depth 11 | 42 | 8.5 | 5.5 | 40 | 5.5 | 12 |
MUB40 | 5 to 300 | 30 | 27 | 32 | 44 | M8 ×; 1.25 depth 13 | 8 | 9 | 86 | 16 | M8 ×; 1.25 depth 11 | 54 | 9 | 7 | 45 | 6 | 14 |
MUB50 | 5 to 300 | 35 | 32 | 39 | 54 | M10 ×; 1.5 depth 14.5 | 10 | 9 | 104 | 20 | M10 ×; 1.5 depth 15 | 64 | 11.5 | 8 | 53 | 7 | 18 |
MUB63 | 5 to 300 | 35 | 32 | 50 | 53 | M12 ×; 1.75 depth 18 | 11 | 12 | 124 | 20 | M12 ×; 1.75 depth 15 | 72 | 11.5 | 10 | 56 | 7 | 18 |
Model | MM | N | NC | ND | NE | NS | NX | NY | P | S | ZZ | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TN | TF | |||||||||||
MUB25 | M10 ×; 1.25 | 16.5 | 7.5 depth 4.5 | M5 ×; 0.8 | 4.3 | 43 | 6 | 26 | M5 ×; 0.8 | - | - | 55 | 91 |
MUB32 | M12 ×; 1.25 | 18 | 9 depth 5.5 | M6 ×; 1 | 5.1 | 45 | 6.5 | 28 | Rc 1/8 | NPT 1/8 | G 1/8 | 58 | 98 |
MUB40 | M14 ×; 1.5 | 18.5 | 10.5 depth 6.5 | M8 ×; 1.25 | 6.9 | 44 | 8 | 36 | Rc 1/8 | NPT 1/8 | G 1/8 | 60 | 105 |
MUB50 | M18 ×; 1.5 | 24 | 13.5 depth 8.5 | M10 ×; 1.5 | 8.7 | 54 | 10 | 42 | Rc 1/4 | NPT 1/4 | G 1/4 | 74 | 127 |
MUB63 | M18 ×; 1.5 | 24 | 17 depth 10.5 | M12 ×; 1.75 | 10.5 | 53 | 11 | 46 | Rc 1/4 | NPT 1/4 | G 1/4 | 75 | 131 |
Female rod end dimensional drawing
(Unit: mm)
Model | H | MM | ZZ |
---|---|---|---|
MUB25 | 14 | M6 ×; 1 depth 12 | 69 |
MUB32 | 14 | M8 ×; 1.25 depth 13 | 72 |
MUB40 | 15 | M8 ×; 1.25 depth 13 | 75 |
MUB50 | 18 | M10 ×; 1.5 depth 15 | 92 |
MUB63 | 21 | M10 ×; 1.5 depth 15 | 96 |
Rod-end nut dimensional drawing
Model Number | Size | d | H1 | B1 | C1 | D1 |
---|---|---|---|---|---|---|
NT-03 | 25 | M10 ×; 1.25 | 6 | 17 | 19.6 | 16.5 |
NT-MU03 | 32 | M12 ×; 1.25 | 7 | 19 | 21.9 | 18 |
NT-04 | 40 | M14 ×; 1.5 | 8 | 22 | 25.4 | 21 |
NT-05 | 50, 63 | M18 ×; 1.5 | 11 | 27 | 31.2 | 26 |
Codice componente
|
---|
MDUB50-125DMZ-M9PWL |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Profilo corpo principale | D.I. cilindro: D (Ø) | Corsa: L (mm) | Ambiente, applicazioni | Bloccaggio estremità | Valvole | Pressione di esercizio (MPa) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Tipo di connettore | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
228.68 € | 1 | 26 giorni | [Profilo blocco] Cilindro piatto | 50 | - | Standard | - | - | - | 0.05–0.7 | Senza magnete | Rc | M9PW | 3 | 2 | Tipo base | Estremità asta maschio | - |
Loading...
Metodo di funzionamento cilindro | A doppia azione | Metodo di funzionamento asta | Aste singole | Funzione aggiuntiva | Standard |
---|---|---|---|---|---|
Cushion | Smorzatore in gomma | Custom-made Specifications | Assente |
Si trova sulla pagina di M(D)U Cilindro a pistone ovale, Doppio effetto, Stelo semplice con scanalatura di montaggio sensori, il codice articolo è il seguente: MDUB50-125DMZ-M9PWL.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto MDUB50-125DMZ-M9PWL.
Configura
Proprietà di base
Profilo corpo principale
Corsa: L(mm)
Bloccaggio estremità
Valvole
Tipo di connettore
Tipo
D.I. cilindro: D(Ø)
Ambiente, applicazioni
Operating Pressure(MPa)
Specifications
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
MDUB25-100DMZ-M9BL |
MDUB25-100DMZ-M9BWL |
MDUB25-100DZ |
MDUB50-125DZ |
MDUB50-150DMZ |
MDUB50-150DZ |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Profilo corpo principale | D.I. cilindro: D (Ø) | Corsa: L (mm) | Ambiente, applicazioni | Bloccaggio estremità | Valvole | Pressione di esercizio (MPa) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Tipo di connettore |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
161.35 € | 1 | 26 giorni | [Profilo blocco] Cilindro piatto | 25 | - | Standard | - | - | - | 0.05–0.7 | Magnete incorporato | Vite M | M9B | 3 | 2 | Tipo base | Estremità asta maschio | - | ||
167.08 € | 1 | 26 giorni | [Profilo blocco] Cilindro piatto | 25 | - | Standard | - | - | - | 0.05–0.7 | Magnete incorporato | Vite M | M9BW | 3 | 2 | Tipo base | Estremità asta maschio | - | ||
94.69 € | 1 | 4 giorni | [Profilo blocco] Cilindro piatto | 25 | 100 | Standard | - | - | - | 0.05–0.7 | Magnete incorporato | Vite M | Senza interruttore | - | - | Tipo base | Estremità asta femmina | - | ||
160.48 € | 1 | 26 giorni | [Profilo blocco] Cilindro piatto | 50 | - | Standard | - | - | - | 0.05–0.7 | Senza magnete | Rc | Senza interruttore | - | - | Tipo base | Estremità asta femmina | - | ||
172.10 € | 1 | 26 giorni | [Profilo blocco] Cilindro piatto | 50 | - | Standard | - | - | - | 0.05–0.7 | Senza magnete | Rc | Senza interruttore | - | - | Tipo base | Estremità asta maschio | - | ||
172.10 € | 1 | 26 giorni | [Profilo blocco] Cilindro piatto | 50 | - | Standard | - | - | - | 0.05–0.7 | Senza magnete | Rc | Senza interruttore | - | - | Tipo base | Estremità asta femmina | - |