• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

R(D)Q, cilindro compatto, ammortizzo pneumatico (Codici componente - Download CAD)

R(D)Q, cilindro compatto, ammortizzo pneumatico
The RQ Series Compact Cylinder With Air Cushion features a unique air cushion mechanism with no cushion ring.
[Features]
· A cylinder with air cushion that retains the benefits of the compact design.

(i)Nota

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

RDQA32-50-M9N

RQ Series Compact Cylinder With Air Cushion Specifications

Model Number Notation

How to order: image

How to order: image

Applicable auto switches

Type Auto Switch Unit Part Number Special Functions Lead wire
entry
Indi-
cator
light
Wiring (Output) Load voltage
Perpendicular In-line DC AC
ø20 (20‑mm diameter), ø25 (25‑mm diameter) ø32 to 100 (32 to 100-mm diameter) ø20 (20‑mm diameter), ø25 (25‑mm diameter) ø32 to 100 (32 to 100-mm diameter)
Solid State Auto Switch M9NV M9N - Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V -
M9PV M9P 3-wire (PNP)
M9BV M9B 2-wire 12V
- J79C - Connector
M9NWV M9NW Diagnostic indication (2-color indicator) Grommet 3-wire (NPN) 5 V, 12 V
M9NWV M9NW 3-wire (NPN)
M9BWV M9BW 2-wire 12V
*1M9NAV *1M9NA Improved water resistance product (2-color indicator) 3-wire (NPN) 5 V, 12 V
*1M9PAV *1M9PA 3-wire (PNP)
*1M9BAV *1M9BA 2-wire 12V
- - F79F With diagnostic output (2-color indicator) 4-wire 5 V, 12 V
- P3DWA** Magnetic field resistant (2-color indication) 2-wire (non-polar) -
Reed type auto switch A96V A96 - Grommet Yes 3-wire
(NPN equivalent)
- 5V -
- A72 - F72H 2-wire - 200V
*2A93V A93 24 V 12V 100V
A90V A90 No 5 V, 12 V 100 V or less
- A73V - Connector Yes 12V -
- A80C - No 5 V, 12 V 24 V or less
- A79W - Diagnostic indication (2-color indicator) Grommet Yes - -
Type Auto Switch Unit Part Number Lead Wire Length (m) Pre-Wired Connector Applicable load
Perpendicular In-line 0.5
(Nil)
1
(M)
3
(L)
5
(Z)
None
(N)
ø20 (20‑mm diameter), ø25 (25‑mm diameter) ø32 to 100 (32 to 100-mm diameter) ø20 (20‑mm diameter), ø25 (25‑mm diameter) ø32 to 100 (32 to 100-mm diameter)
Solid State Auto Switch M9NV M9N - IC circuit Relay, PLC
M9PV M9P -
M9BV M9B - -
- J79C - - -
M9NWV M9NW - IC circuit
M9NWV M9NW -
M9BWV M9BW - -
*1M9NAV *1M9NA - IC circuit
*1M9PAV *1M9PA -
*1M9BAV *1M9BA - -
- - F79F - - IC circuit
- P3DWA** - - -
Reed type auto switch A96V A96 - - - - IC circuit -
- A72 - F72H - - - - - Relay, PLC
*2A93V A93 - -
A90V A90 - - - - IC circuit
- A73V - - - -
- A80C - - - IC circuit
- A79W - - - - - -
  1. *1Water resistant type auto switches can be mounted on the above models. However, the water resistance cannot be guaranteed. Check with the manufacturer regarding water-resistant types for the above model numbers.
  2. *2 The type with a 1 m lead wire only supports D-A93.
  • *When mounting D-A9□ (V), M9□ (V), M9□W (V), or M9□A (V) types on a side other than the port side with ø32 to 50 (32‑mm to 50‑mm diameter) cylinders, order auto switch mounting brackets separately.
  • *Please note that it may not be possible to retrofit the auto switch when using mounting support brackets (foot/flange style).

Made to Order Specifications

Symbols Specifications/contents
-XA□ Change of rod-end shape
-XC4 With powerful scraper
-XC35 With coil scraper, ø32 to 100 (32‑mm to 100‑mm diameter) only

Standard Stroke Table

Tube Inner Diameter (mm) Standard Stroke (mm)
20, 25 15, 20, 25, 30, 40, 50
32, 40 20, 25, 30, 40, 50, 75, 100
50, 63 30, 40, 50, 75, 100
80, 100 40, 50, 75, 100

Specifications Table

Tube Inner Diameter (mm) 20 25 32 40 50 63 80 100
Lubrication Not required (non-lubricated)
Fluid Air
Proof Pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Minimum operating pressure 0.05 MPa
Ambient and Fluid Temperature Without auto switch: -10°C to 70°C (no freezing)
With auto switch: -10°C to 60°C (no freezing)
Rod-end thread Female thread
Stroke Length Tolerance +1.0
0
Mounting Through hole
Operating piston speed 50 to 500 mm/s

Diagram

ø20 to 40 (20‑mm to 40-mm diameter)

ø20 to 40 (20 to 40-mm diameter)

ø50 to ø100 (50‑mm to 100‑mm diameter)

ø50 to ø100 (50 to 100-mm diameter)

M: rod end male thread type

M: rod end male thread type

Part A details

Part A details

Number Name Material Notes
1 Cylinder Tube Aluminum alloy Hard anodized aluminum
2 Piston Aluminum alloy -
3 Piston rod Stainless steel ø20 (20‑mm diameter), ø25 (25‑mm diameter)
Carbon steel ø32 to 100 (32‑mm to 100‑mm): hard chrome plated
4 Collar Aluminum alloy ø20 to 40 (20‑mm to 40‑mm diameter): anodized
Diecast aluminum alloy ø50 to 100 (50‑mm to 100‑mm diameter): chromated, coated
5 Retaining Ring Carbon tool steel Phosphate coating
6 Bushing Resin/Copper alloy (Multiple layers) ø50 to 100 (50 to 100-mm diameter)
7 Wear ring Resin ø63 to 100 (63 to 100-mm diameter)
8 Rod end nut Carbon steel Zinc chromate
9 Magnet - -
10 Steel ball High carbon chrome bearing steel -
11 Check seal retainer Brass Electroless nickel plating
12 Cushion Needle Stainless steel -
13 Check seal NBR -
14 Check gasket NBR -
15 Needle Gasket NBR -
16 Piston packing NBR -
17 Rod packing NBR -
18 Tube gasket NBR -

Replacement Parts / Seal Kit

Tube inner diameter
(mm)
Order Number Content
20 RQB20-PS Set of above numbers (16), (17), (18)
25 RQB25-PS
32 RQB32-PS
40 RQB40-PS
50 RQB50-PS
63 RQB63-PS
80 RQB80-PS
100 RQB100-PS
  • *Seal kit includes (6), (7) and (8). Order the seal kit based on the bore size.
  • *Since the seal kit does not include a grease pack, order it separately from the manufacturer.
Codice componente
RDQA32-50-M9N
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
D.I. cilindro: D
(Ø)
Corsa: L
(mm)
Bloccaggio estremità Valvole Specifications Support bracket Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Rod Tip Shape Custom-made Specifications Tipo di connettore

157.10 €

1 26 giorni 32---Magnete incorporatoEntrambe le estremità maschiateRcM9N0.52Estremità asta femminaAssente-

Loading...

  1. 1

Informazioni di base

Metodo di funzionamento cilindro A doppia azione Metodo di funzionamento asta Aste singole Profilo corpo principale Cilindro piatto
Funzione aggiuntiva Standard Ambiente, applicazioni Standard Cushion Cuscino d'aria
Operating Pressure(MPa) 0.05–1.0

Si trova sulla pagina di R(D)Q, cilindro compatto, ammortizzo pneumatico, il codice articolo è il seguente: RDQA32-50-M9N.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto RDQA32-50-M9N.

Tipologia prodotto

Codice componente
RDQA100-50
RDQA100-75
RDQA100-90
RDQA32-50-M9PSAPC
RDQA32-50M
RDQA32-53M
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
D.I. cilindro: D
(Ø)
Corsa: L
(mm)
Bloccaggio estremità Valvole Specifications Support bracket Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Rod Tip Shape Custom-made Specifications Tipo di connettore

261.23 €

1 26 giorni 100---Magnete incorporatoEntrambe le estremità maschiateRcSenza interruttore--Estremità asta femminaAssente-

270.84 €

1 26 giorni 100---Magnete incorporatoEntrambe le estremità maschiateRcSenza interruttore--Estremità asta femminaAssente-

290.13 €

1 26 giorni 100---Magnete incorporatoEntrambe le estremità maschiateRcSenza interruttore--Estremità asta femminaAssente-

173.61 €

1 26 giorni 32-NANAMagnete incorporatoEntrambe le estremità maschiateRcM9P0.52Estremità asta femminaAssenteM8 3 pin

95.87 €

1 26 giorni 32---Magnete incorporatoEntrambe le estremità maschiateRcSenza interruttore--Estremità asta maschioAssente-

102.97 €

1 26 giorni 3253--Magnete incorporatoEntrambe le estremità maschiateRcSenza interruttore--Estremità asta maschioAssente-

Supporto tecnico