Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
RBC2015
Shock Absorber RB Series (Basic Type) external appearance
Shock Absorber RB Series (With Cap) external appearance
Specifications | Model | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Basic Type | RB0604 | RB0805 | RB0806 | RB1006 | RB1007 | RB1411 | RB1412 | RB2015 | RB2725 | |
With Cap | - | RBC0805 | RBC0806 | RBC1006 | RBC1007 | RBC1411 | RBC1412 | RBC2015 | RBC2725 | |
Max. Energy Absorption (J)* | 0.5 | 0.98 | 2.94 | 3.92 | 5.88 | 14.7 | 19.6 | 58.8 | 147 | |
Thread O.D. Size | M6 × 0.75 | M8 × 1.0 | M10 × 1.0 | M14 × 1.5 | M20 × 1.5 | M27 × 1.5 | ||||
Stroke (mm) | 4 | 5 | 6 | 6 | 7 | 11 | 12 | 15 | 25 | |
Collision Speed (m/s) | 0.3 to 1.0 | 0.05 to 5.0 | ||||||||
Max. Operating Frequency (cycle/min) | 80 | 80 | 80 | 70 | 70 | 45 | 45 | 25 | 10 | |
Max. Allowable Thrust (N) | 150 | 245 | 245 | 422 | 422 | 814 | 814 | 1,961 | 2,942 | |
Ambient Temperature Range (°C) | -10 to +80 (provided that it does not freeze) | |||||||||
Spring Force (N) | Extended | 3.05 | 1.96 | 1.96 | 4.22 | 4.22 | 6.86 | 6.86 | 8.34 | 8.83 |
Compressed | 5.59 | 3.83 | 4.22 | 6.18 | 6.86 | 15.30 | 15.98 | 20.50 | 20.01 | |
Weight (g) | Basic Type | 5.5 | 15 | 15 | 23 | 23 | 65 | 65 | 150 | 350 |
With Cap | - | 16 | 16 | 25 | 25 | 70 | 70 | 165 | 400 |
*Max. absorbed energy, max. equivalent mass and max. operating frequency are the values at room temperature (20 to 25°C).
RB0604 structural diagram
Number | Part Name | Material | Treatment |
---|---|---|---|
1 | Outer tube | Free-cutting steel | Nitriding |
2 | Piston | Copper alloy | - |
3 | Spring guide | Stainless steel | - |
4 | Piston rod | Carbon steel | Nitriding |
5 | Stopper | Stainless steel | - |
6 | Bearing | Copper alloy | - |
7 | Return spring | Piano wire | Zinc trivalent chromated |
8 | Rod seal | NBR | - |
9 | Accumulator | NBR | Foam rubber |
10 | Steel ball | Bearing steel | - |
11 | Hex socket head cap screw | Special steel | Nickel plated |
12 | Hex nut | Carbon steel | Nickel plated |
RB□0805 to RB□2725 structural diagram
Number | Part Name | Material | Treatment |
---|---|---|---|
1 | Outer tube | Rolled steel | Gray coated |
2 | Inner tube | Special steel | Heat treated |
3 | Piston rod | Special steel | Electroless nickel plated |
4 | Piston | Special steel | Heat treated |
5 | Bearing | Special bearing steel | - |
6 | Spring guide | Carbon steel | Zinc chromated |
7 | Lock ring | Copper | - |
8 | Return spring | Piano wire | Zinc chromated |
9 | Seal holder | Copper alloy | - |
10 | Stopper | Carbon steel | Zinc chromated |
11 | Steel ball | Bearing steel | - |
12 | Set screw | Special steel | - |
13 | Accumulator | NBR | Foam rubber |
14 | Rod seal | NBR | - |
15 | Scraper | NBR | - |
16 | Gasket | NBR | - |
17 | Gasket | NBR | RB(C)2015/2725 only |
(Units: mm)
RB0604 dimensional drawing
Hex nut (2 pcs. as standard) dimensional drawing
Basic Type: RB0805/RB0806/RB1006/RB1007 dimensional drawing
With cap: RBC0805/RBC0806/RBC1006/RBC1007 dimensional drawing
*Dimensions other than those listed below are the same as the Basic Type.
(Units: mm)
Model | Basic Type Dimensions | *With Cap | Hex Nut Dimensions | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Basic Type | With Cap | D | E1 | E2 | F | H | a | L | LL | MM | S | E3 | LL | Z | B | C | h |
RB0805 | RBC0805 | 2.8 | 6.8 | 6.6 | 2.4 | 5 | 1.4 | 33.4 | 45.8 | M8 × 1.0 | 40.8 | 6.8 | 54.3 | 8.5 | 12 | 13.9 | 4 |
RB0806 | RBC0806 | 2.8 | 6.8 | 6.6 | 2.4 | 6 | 1.4 | 33.4 | 46.8 | M8 × 1.0 | 40.8 | 6.8 | 55.3 | 8.5 | 12 | 13.9 | 4 |
RB1006 | RBC1006 | 3 | 8.8 | 8.6 | 2.7 | 6 | 1.4 | 39 | 52.7 | M10 × 1.0 | 46.7 | 8.7 | 62.7 | 10 | 14 | 16.2 | 4 |
RB1007 | RBC1007 | 3 | 8.8 | 8.6 | 2.7 | 7 | 1.4 | 39 | 53.7 | M10 × 1.0 | 46.7 | 8.7 | 63.7 | 10 | 14 | 16.2 | 4 |
Basic Type: RB1411/RB1412/RB2015/RB2725 dimensional drawing
With cap: RBC1411/RBC1412/RBC2015/RBC2725 dimensional drawing
*Dimensions other than those listed below are the same as the Basic Type.
(Units: mm)
Model | Basic Type Dimensions | *With Cap | Hex Nut Dimensions | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Basic Type | With Cap | D | E1 | E2 | F | H | K | L | LL | MM | S | E3 | LL | Z | B | C | h |
RB1411 | RBC1411 | 5 | 12.2 | 12 | 3.5 | 11 | 12 | 58.8 | 78.3 | M14 × 1.5 | 67.3 | 12 | 91.8 | 13.5 | 19 | 21.9 | 6 |
RB1412 | RBC1412 | 5 | 12.2 | 12 | 3.5 | 12 | 12 | 58.8 | 79.3 | M14 × 1.5 | 67.3 | 12 | 92.8 | 13.5 | 19 | 21.9 | 6 |
RB2015 | RBC2015 | 6 | 18.2 | 18 | 4 | 15 | 18 | 62.2 | 88.2 | M20 × 1.5 | 73.2 | 18 | 105.2 | 17 | 27 | 31.2 | 6 |
RB2725 | RBC2725 | 8 | 25.2 | 25 | 5 | 25 | 25 | 86 | 124 | M27 × 1.5 | 99 | 25 | 147 | 23 | 36 | 41.6 | 6 |
Codice componente
|
---|
RBC2015 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Corsa S (mm) | Vite di montaggio nominale M | Vite di montaggio nominale [M] | Massima energia assorbita (J) | Materiale corpo principale | Velocità di collisione max. (m/s) | Velocità di collisione min. (m/s) | Lunghezza complessiva L (mm) | Forza di resistenza max. (N) | Massimo ciclo operativo (ciclo/min) | Gamma velocità di collisione (m/s) | Con tappo | Opzione | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.53 € | 1 | 3 giorni | 15 | M20 | 20 | 58.8 | [Acciaio] Acciaio laminato | 5 | 0.05 | 105.2 | 1,961 | 25 | 0.05–5.0 | Con tappo | Dado a testa esagonale: 2 pz. |
Loading...
Corpo principale, componenti relativi | Corpo principale | Struttura | Tipo fisso | Con orifizio | A più orifizi |
---|---|---|---|---|---|
Ambiente d'esercizio | Standard | Gamma di temperature di esercizio(°C) | -10–80 |
Si trova sulla pagina di RB, deceleratore idraulico, il codice articolo è il seguente: RBC2015.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto RBC2015.
Configura
Proprietà di base
Materiale corpo principale
Tipo
Corsa S(mm)
Vite di montaggio nominale [M]
Massima energia assorbita(J)
Velocità di collisione max.(m/s)
Velocità di collisione min.(m/s)
Lunghezza complessiva L(mm)
Forza di resistenza max.(N)
Massimo ciclo operativo(ciclo/min)
Gamma velocità di collisione(m/s)
Con tappo
Opzione
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
RB0805J |
RB0805N |
RB0805S |
RBC2015J |
RBC2015N |
RBC2015S |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Corsa S (mm) | Vite di montaggio nominale M | Vite di montaggio nominale [M] | Massima energia assorbita (J) | Materiale corpo principale | Velocità di collisione max. (m/s) | Velocità di collisione min. (m/s) | Lunghezza complessiva L (mm) | Forza di resistenza max. (N) | Massimo ciclo operativo (ciclo/min) | Gamma velocità di collisione (m/s) | Con tappo | Opzione |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.52 € | 1 | 26 giorni | 5 | M8 | 8 | 0.98 | [Acciaio] Acciaio laminato | 5 | 0.05 | 45.8 | 245 | 80 | 0.05–5.0 | No | Dado esagonale: 3 pezzi | ||
49.85 € | 1 | 26 giorni | 5 | M8 | 8 | 0.98 | [Acciaio] Acciaio laminato | 5 | 0.05 | 45.8 | 245 | 80 | 0.05–5.0 | No | Nessuno | ||
54.24 € | 1 | 26 giorni | 5 | M8 | 8 | 0.98 | [Acciaio] Acciaio laminato | 5 | 0.05 | 45.8 | 245 | 80 | 0.05–5.0 | No | Dado a testa esagonale: 2 pz. / Dado finecorsa: 1 pz. | ||
86.81 € | 1 | 26 giorni | 15 | M20 | 20 | 58.8 | [Acciaio] Acciaio laminato | 5 | 0.05 | 105.2 | 1,961 | 25 | 0.05–5.0 | Con tappo | Dado esagonale: 3 pezzi | ||
77.00 € | 1 | 26 giorni | 15 | M20 | 20 | 58.8 | [Acciaio] Acciaio laminato | 5 | 0.05 | 105.2 | 1,961 | 25 | 0.05–5.0 | Con tappo | Nessuno | ||
83.53 € | 1 | 7 giorni | 15 | M20 | 20 | 58.8 | [Acciaio] Acciaio laminato | 5 | 0.05 | 105.2 | 1,961 | 25 | 0.05–5.0 | Con tappo | Dado a testa esagonale: 2 pz. / Dado finecorsa: 1 pz. |