Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
PSE531-M5-C2L
Compact Pneumatic Pressure Sensor PSE530 Series product image
Model number example
Model | PSE530 (Positive pressure) | PSE531 (Vacuum pressure) | PSE532 (Low pressure) | PSE533 (Compound pressure) | |
---|---|---|---|---|---|
Rated pressure range | 0 to 1 MPa | 0 to -101 kPa | 0 to 101 kPa | -101 to 101 kPa | |
Extended analog output range | -0.1 to 0 MPa | 10.1 to 0 kPa | -10.1 to 0 kPa | - | |
Pressure resistance | 1.5 MPa | 500 kPa | |||
Applicable fluid | Air / non-corrosive gas / non-flammable gas | ||||
Power supply voltage | 12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection) | ||||
Current Consumption | 15 mA or less (with no load) | ||||
Output specifications | Analog output 1 to 5 V (within rated pressure range), 0.6 to 1 V (within extended analog output range), Output impedance: Approx. 1 kΩ | ||||
Accuracy (ambient temperature of 25°C) | ±2% F.S. (within rated pressure range), ±5% F.S. (within extended analog output range) | ||||
Linearity | ±1% F.S. | ||||
Repeat accuracy | ±1% F.S. | ||||
Power supply voltage effect | ±1% F.S. based on an analog output of 18 V ranging from 12 to 24 V DC | ||||
Environmental resistance | Enclosure | IP40 | |||
Operating temperature range | During operation: 0 to 50°C, During storage: -10 to 70°C (No freezing or condensation) | ||||
Withstand Voltage | 1,000 V AC 50/60 Hz for 1 min. between terminals and housing | ||||
Insulation Resistance | 5 MΩ or more (500 V DC measured via megohmmeter), between terminals and housing | ||||
Temperature characteristics | ±2% F.S. (25°C reference) | ||||
Sensor cable / option | Halogen-free heavy-duty cable, 3 cores ø2.7 (2.7 mm diameter) 3 m, Conductor area: 0.15 mm2 Insulator O.D.: 0.8 mm | ||||
Standard | CE |
Part number | M5 | R06 | R07 | |
---|---|---|---|---|
Piping connection port diameter | M5 ×; 0.8 male thread | ø6 (6 mm diameter) reducer type | 1/4 inch reducer type | |
Liquid-contacting parts material | Pressure sensor part: Silicon, O-ring: NBR | |||
Body: SUS304 | Body: PBT | |||
Weight | With sensor cable (3 m) | 41 g | 38 g | |
Without sensor cable | 7 g | 3.8 g |
PSE53□
1 to 5 V DC
Range | Rated pressure range | A | B | C |
---|---|---|---|---|
For vacuum pressure | 0 to -101 kPa | 0 | -101 kPa | 10.1 kPa |
For compound pressure | -101 kPa to 101 kPa | -101 kPa | 101 kPa | - |
For low pressure | 0 to 101 kPa | 0 | 101 kPa | -10.1 kPa |
For positive pressure | 0 to 1 MPa | 0 | 1 MPa | -0.1 MPa |
(Unit: mm)
PSE53□-M5 dimensional drawing
(Unit: mm)
PSE53□-R06/PSE53□-R07 dimensional drawing
Model | Applicable fitting size (D) |
---|---|
PSE53□-R06 | 6 |
PSE53□-R07 | 1/4" |
(Unit: mm)
Compact Pneumatic Pressure Sensor PSE530 Series With Sensor Cable dimensional drawing
Codice componente
|
---|
PSE531-M5-C2L |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Tipo di fluido | Sensore, struttura monitor | Metodo uscita | Specifica uscita analogica | Tipo di attacco tubo | Filettatura delle tubazioni | Filettatura tubazione nominale | Caratteristiche del liquido | Resistenza alla pressione (MPa) | Gamma umidità di esercizio (%) | Numero di ingressi | Numero di uscite | Tipo di alimentazione | Tensione di alimentazione (V) | Direzione di collegamento tubi | Diametro tubo di collegamento | Materiale parti a contatto con liquidi | Foro di montaggio | Display | Luce | Standard acquisiti | IP | Application | Details Type | Option | Analog Voltage Output (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.08 € | 1 | 4 giorni | Sensore di pressione | Aria | [Tipo separato/Giunto con connettore] Sensore separato | - | - | [Filettature] Filettatura maschio | M | M5X0.8 | Non corrosivo / Tipo incombustibile | 0.5 | - | 1 | - | DC | [12–24] 12–24 ±10% | [Sotto] IN BASSO | - | - | - | - | - | - | IP40 | Per vuoto [0 – -101 kPa] | - | Connettore per controller sensore di pressione (1 pz.) + cavo sensore (3m) | - |
Loading...
Si trova sulla pagina di PSE53*, sensore per regolatore multicanale, il codice articolo è il seguente: PSE531-M5-C2L.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto PSE531-M5-C2L.
Configura
Proprietà di base
Sensore, struttura monitor
Metodo uscita
Specifica uscita analogica
Tipo di attacco tubo
Numero di uscite
Tensione di alimentazione(V)
Direzione di collegamento tubi
Diametro tubo di collegamento
Materiale parti a contatto con liquidi
Details Type
Analog Voltage Output(V)
Tipo
Tipo
Tipo di fluido
Filettatura delle tubazioni
Filettatura tubazione nominale
Numero di ingressi
Tipo di alimentazione
Application
Option
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
PSE530-R06 |
PSE530-R06-C2L |
PSE530-R06-L |
PSE531-M5-L |
PSE531-R06 |
PSE531-R06-C2L |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Tipo di fluido | Sensore, struttura monitor | Metodo uscita | Specifica uscita analogica | Tipo di attacco tubo | Filettatura delle tubazioni | Filettatura tubazione nominale | Caratteristiche del liquido | Resistenza alla pressione (MPa) | Gamma umidità di esercizio (%) | Numero di ingressi | Numero di uscite | Tipo di alimentazione | Tensione di alimentazione (V) | Direzione di collegamento tubi | Diametro tubo di collegamento | Materiale parti a contatto con liquidi | Foro di montaggio | Display | Luce | Standard acquisiti | IP | Application | Details Type | Option | Analog Voltage Output (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.11 € | 1 | 4 giorni | Sensore di pressione | Aria | [Tipo separato/Giunto con connettore] Sensore separato | - | - | [Accoppiamento ad azione singola] Giunti a innesto rapido | - | - | Non corrosivo / Tipo incombustibile | - | - | - | - | DC | [12–24] 12–24 ±10% | [Sotto] IN BASSO | 6 | - | - | - | - | - | IP40 | Per pressione positiva [0 – 1 MPa] | - | Assente | - | ||
64.02 € | 1 | 5 giorni | Sensore di pressione | Aria | [Tipo separato/Giunto con connettore] Sensore separato | - | - | [Accoppiamento ad azione singola] Giunti a innesto rapido | - | - | Non corrosivo / Tipo incombustibile | - | - | - | - | DC | [12–24] 12–24 ±10% | [Sotto] IN BASSO | 6 | - | - | - | - | - | IP40 | Per pressione positiva [0 – 1 MPa] | - | Connettore per controller sensore di pressione (1 pz.) + cavo sensore (3m) | - | ||
62.52 € | 1 | 4 giorni | Sensore di pressione | Aria | [Tipo separato/Giunto con connettore] Sensore separato | - | - | [Accoppiamento ad azione singola] Giunti a innesto rapido | - | - | Non corrosivo / Tipo incombustibile | 1.5 | - | 1 | - | DC | [12–24] 12–24 ±10% | [Sotto] IN BASSO | 6 | - | - | - | - | - | IP40 | Per pressione positiva [0 – 1 MPa] | - | Cavo sensore (3m) | - | ||
63.35 € | 1 | 4 giorni | Sensore di pressione | Aria | [Tipo separato/Giunto con connettore] Sensore separato | - | - | [Filettature] Filettatura maschio | M | M5X0.8 | Non corrosivo / Tipo incombustibile | 0.5 | - | 1 | - | DC | [12–24] 12–24 ±10% | [Sotto] IN BASSO | - | - | - | - | - | - | IP40 | Per vuoto [0 – -101 kPa] | - | Cavo sensore (3m) | - | ||
51.11 € | 1 | 26 giorni | Sensore di pressione | Aria | [Tipo separato/Giunto con connettore] Sensore separato | Tipo analogico | Tensione | [Accoppiamento ad azione singola] Giunti a innesto rapido | - | - | Non corrosivo / Tipo incombustibile | 0.5 | 35~ 85 | 1 | 1 | DC | [12–24] 12–24 ±10% | [Sotto] IN BASSO | 6 | [Resina] PBT | NA | NA | NA | CE | IP40 | Per pressione vuoto [0 – -101 kPa] | - | Assente | 1–5V DC | ||
67.10 € | 1 | 4 giorni | Sensore di pressione | Aria | [Tipo separato/Giunto con connettore] Sensore separato | - | - | [Accoppiamento ad azione singola] Giunti a innesto rapido | - | - | Non corrosivo / Tipo incombustibile | - | - | - | - | DC | [12–24] 12–24 ±10% | [Sotto] IN BASSO | 6 | - | - | - | - | - | IP40 | Per vuoto [0 – -101 kPa] | - | Connettore per controller sensore di pressione (1 pz.) + cavo sensore (3m) | - |