Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
PSE563-02-28-C2
Pressure Sensor For General Fluids PSE560 Series product image
Model number example
Model | PSE560 (Positive pressure) | PSE561 (Vacuum pressure) | PSE563 (Compound pressure) | PSE564 (Positive pressure) |
---|---|---|---|---|
Rated pressure range | 0 to 1 MPa | 0 to -101 kPa | -100 to 100 kPa | 0 to 500 kPa |
Extended analog output range | -0.1 to 0 MPa | 10.1 to 0 kPa | - | -50 to 0 kPa |
Pressure resistance | 1.5 MPa | 500 kPa | 500 kPa | 750 kPa |
Model | PSE56□-□ | PSE56□-□-28 | |
---|---|---|---|
Applicable fluid | Liquid or gas that will not corrode or attack SUS316L | ||
Power supply voltage | 12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection) | ||
Current Consumption | 10 mA or less | - | |
Output specifications | Analog output 1 to 5 V (within rated pressure range) 0.6 to 1 V (within extended analog output range) Output impedance: approx. 1 kΩ | Analog output 4 to 20 mA (within rated pressure range) Maximum load impedance: 500 Ω or less (at 24 V), 100 Ω or less (at 12 V) | |
Accuracy (ambient temperature of 25°C) | ±1% F.S. (within rated pressure range), ±3% F.S. (within extended analog output range) | ||
Linearity | ±0.5% F.S. | ||
Repeat accuracy | ±0.2% F.S. | ||
Power supply voltage effect | ±0.3% F.S. | ||
Environmental resistance | Enclosure | IP65 | |
Operating temperature range | During operation: -10 to 60°C, During storage: -20 to 70°C (No condensation or freezing) | ||
Operating Humidity Range | During operation, storage: 35 to 85% RH (No condensation) | ||
Withstand Voltage | 250 V AC for 1 min. between terminals and housing | ||
Insulation Resistance | 50 MΩ or more (50 V DC, measured via megohmmeter) between terminals and housing | ||
Temperature characteristics | ±2% F.S. (0 to 50°C: 25°C reference), ±3% F.S. (-10 to 60°C: 25°C reference) | ||
Sensor cable | PSE56□-□: Oilproof vinyl heavy-duty cable with air tubing, 3 cores ø5.1 (5.1‑mm diameter) 3 m, Conductor area: 0.2 mm2 Insulator O.D.: 1.12 mm PSE56□-□-28: Oilproof vinyl heavy-duty cable with air tubing, 2 cores ø5.1 (5.1‑mm diameter) 3 m, Conductor area: 0.2 mm2 Insulator O.D.: 1.12 mm | ||
Standard | CE UL/CSA (E216656) |
Part number | 01 | 02 | N01 | N02 | C01 | A2 | B2 | |
---|---|---|---|---|---|---|---|---|
Piping connection port diameter | R1/8 M5 ×; 0.8 | R1/4 M5 ×; 0.8 | NPT1/8 M5 ×; 0.8 | NPT1/4 M5 ×; 0.8 | Rc 1/8 | URJ 1/4 | TSJ 1/4 | |
Material | Case: C3604 + Nickel plating, Piping port / pressure sensor: SUS316L | |||||||
Weight | With sensor cable | 193 g | 200 g | 194 g | 201 g | 187 g | 203 g | 193 g |
Without sensor cable | 101 g | 108 g | 102 g | 109 g | 95 g | 111 g | 101 g |
PSE56□-□
PSE56□-□-28
1 to 5 V DC
DC 4 to 20 mA
Range | Rated pressure range | A | B | C |
---|---|---|---|---|
For vacuum pressure | 0 to -101 kPa | 0 | -101 kPa | 10.1 kPa |
For compound pressure | -100 kPa to 100 kPa | -100 kPa | 100 kPa | - |
For positive pressure | 0 to 1 MPa | 0 | 1 MPa | -0.1 MPa |
0 to 500 kPa | 0 | 500 kPa | -50 kPa |
(Unit: mm)
PSE56□-01/PSE56□-02/PSE56□-NO1/PSE56□-NO2 dimensional drawing
(Unit: mm)
PSE56□-C01 dimensional drawing
(Unit: mm)
PSE56□-B2 dimensional drawing
(Unit: mm)
PSE56□-A2 dimensional drawing
(Unit: mm)
Part number | A | B |
---|---|---|
PSE56□-01 | 8.2 | R 1/8 |
PSE56□-02 | 12 | R 1/4 |
PSE56□-N01 | 9.2 | NPT 1/8 |
PSE56□-N02 | 12.2 | NPT 1/4 |
PSE56□-C01 | - | Rc 1/8 |
PSE56□-A2 | 15.5 | URJ 1/4 |
PSE56□-B2 | 9.5 | TSJ 1/4 |
Codice componente
|
---|
PSE563-02-28-C2 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Tipo di fluido | Sensore, struttura monitor | Metodo uscita | Specifica uscita analogica | Tipo di attacco tubo | Filettatura delle tubazioni | Filettatura tubazione nominale | Caratteristiche del liquido | Resistenza alla pressione (MPa) | Gamma di temperature di esercizio (°C) | Gamma umidità di esercizio (%) | Numero di ingressi | Numero di uscite | Uscita tensione analogica (V) | Uscita corrente analogica (mA) | Tipo di alimentazione | Tensione di alimentazione (V) | Direzione di collegamento tubi | Materiale parti a contatto con liquidi | Foro di montaggio | Display | Luce | Standard acquisiti | IP | Application | Details Type | Option | Filettatura femmina compatibile | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
234.31 € | 1 | 26 giorni | Sensore di pressione | Aria / Acqua / Lubrificante / Azoto / Gas acido carbonico / Argon | [Tipo separato/Giunto con connettore] Sensore separato | Tipo analogico | Corrente | [Filettature] Filettatura maschio | [Rc (R)] R | [1/4] 1/4 | Non corrosivo | 0.5 | -10~60 | 35~ 85 | 1 | 1 | - | [DC4-20mA] 4–20mA | DC | [12–24] 12–24 ±10% | [Sotto] IN BASSO | [Acciaio inox] EN 1.4401 Equiv. | NA | NA | NA | CE | IP65 | Per pressione composto [-100 – 100kPa] | - | Connettore per controller sensore di pressione (1 pz.) | Con filettatura femmina M5 |
Loading...
Si trova sulla pagina di PSE560, sensore generico di pressione flusso, il codice articolo è il seguente: PSE563-02-28-C2.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto PSE563-02-28-C2.
Configura
Proprietà di base
Tipo di fluido
Sensore, struttura monitor
Tipo di attacco tubo
Filettatura delle tubazioni
Filettatura tubazione nominale
Uscita tensione analogica(V)
Tensione di alimentazione(V)
Direzione di collegamento tubi
Materiale parti a contatto con liquidi
Details Type
Tipo
Tipo
Metodo uscita
Specifica uscita analogica
Numero di ingressi
Numero di uscite
Tipo di alimentazione
Application
Option
Filettatura femmina compatibile
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
PSE560-01-C2 |
PSE560-02 |
PSE560-02-28 |
PSE563-02-C2 |
PSE563-A2 |
PSE563-A2-28 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Tipo di fluido | Sensore, struttura monitor | Metodo uscita | Specifica uscita analogica | Tipo di attacco tubo | Filettatura delle tubazioni | Filettatura tubazione nominale | Caratteristiche del liquido | Resistenza alla pressione (MPa) | Gamma di temperature di esercizio (°C) | Gamma umidità di esercizio (%) | Numero di ingressi | Numero di uscite | Uscita tensione analogica (V) | Uscita corrente analogica (mA) | Tipo di alimentazione | Tensione di alimentazione (V) | Direzione di collegamento tubi | Materiale parti a contatto con liquidi | Foro di montaggio | Display | Luce | Standard acquisiti | IP | Application | Details Type | Option | Filettatura femmina compatibile |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
223.26 € | 1 | 5 giorni | Sensore di pressione | Acqua / Aria / Argon / Lubrificante / Gas acido carbonico / Azoto | [Tipo separato/Giunto con connettore] Sensore separato | Tipo analogico | Tensione | [Filettature] Filettatura maschio | [Rc (R)] R | [1/8] 1/8 | Non corrosivo | 1.5 | -10~60 | 35~ 85 | 1 | 1 | [1–5V DC] 1–5V | - | DC | [12–24] 12–24 ±10% | [Sotto] IN BASSO | [Acciaio inox] EN 1.4401 Equiv. | NA | NA | NA | CE | IP65 | Per pressione positiva [0–1MPa] | - | Connettore per controller sensore di pressione (1 pz.) | Con filettatura femmina M5 | ||
220.53 € | 1 | 4 giorni | Sensore di pressione | Acqua / Aria / Argon / Lubrificante / Gas acido carbonico / Azoto | [Tipo separato/Giunto con connettore] Sensore separato | Tipo analogico | Tensione | [Filettature] Filettatura maschio | [Rc (R)] R | [1/4] 1/4 | Non corrosivo | 1.5 | - | - | - | 1 | [1–5V DC] 1–5V DC | - | - | [12–24] 12–24 ±10% | [Sotto] IN BASSO | [Acciaio inox] EN 1.4401 Equiv. | - | - | - | - | IP65 | Per pressione positiva [0 – 1 MPa] | - | Senza connettore | Con filettatura femmina M5 | ||
220.53 € | 1 | 4 giorni | Sensore di pressione | Acqua / Aria / Argon / Lubrificante / Gas acido carbonico / Azoto | [Tipo separato/Giunto con connettore] Sensore separato | Tipo analogico | Corrente | [Filettature] Filettatura maschio | [Rc (R)] R | [1/4] 1/4 | Non corrosivo | 1.5 | - | - | - | 1 | - | [DC4-20mA] DC4-20mA | - | [12–24] 12–24 ±10% | [Sotto] IN BASSO | [Acciaio inox] EN 1.4401 Equiv. | - | - | - | - | IP65 | Per pressione positiva [0 – 1 MPa] | - | Senza connettore | Con filettatura femmina M5 | ||
234.19 € | 1 | 26 giorni | Sensore di pressione | Acqua / Aria / Argon / Lubrificante / Gas acido carbonico / Azoto | [Tipo separato/Giunto con connettore] Sensore separato | Tipo analogico | Tensione | [Filettature] Filettatura maschio | [Rc (R)] R | [1/4] 1/4 | Non corrosivo | 0.5 | -10~60 | 35~ 85 | 1 | 1 | [1–5V DC] 1–5V | - | DC | [12–24] 12–24 ±10% | [Sotto] IN BASSO | [Acciaio inox] EN 1.4401 Equiv. | NA | NA | NA | CE | IP65 | Per pressione composto [-100 – 100kPa] | - | Connettore per controller sensore di pressione (1 pz.) | Con filettatura femmina M5 | ||
347.18 € | 1 | 26 giorni | Sensore di pressione | Acqua / Aria / Argon / Lubrificante / Gas acido carbonico / Azoto | [Tipo separato/Giunto con connettore] Sensore separato | Tipo analogico | Tensione | [Filettature] Filettatura maschio | URJ | [1/4] 1/4 | Non corrosivo | 0.5 | -10~60 | 35~ 85 | 1 | 1 | [1–5V DC] 1–5V | - | DC | [12–24] 12–24 ±10% | [Sotto] IN BASSO | [Acciaio inox] EN 1.4401 Equiv. | NA | NA | NA | CE | IP65 | Per pressione composto [-100 – 100kPa] | - | Senza connettore | - | ||
347.18 € | 1 | 26 giorni | Sensore di pressione | Acqua / Aria / Argon / Lubrificante / Gas acido carbonico / Azoto | [Tipo separato/Giunto con connettore] Sensore separato | Tipo analogico | Corrente | [Filettature] Filettatura maschio | URJ | [1/4] 1/4 | Non corrosivo | 0.5 | -10~60 | 35~ 85 | 1 | 1 | - | [DC4-20mA] 4–20mA | DC | [12–24] 12–24 ±10% | [Sotto] IN BASSO | [Acciaio inox] EN 1.4401 Equiv. | NA | NA | NA | CE | IP65 | Per pressione composto [-100 – 100kPa] | - | Senza connettore | - |