JA, giunto snodato, standard (Codici componente - Download CAD)

JA, giunto snodato, standard
This is a floating joint made by SMC.
[Features]
· A floating joint can absorb any "off-centering" or "loss of parallel accuracy" present between the cylinder and the driven body.
· Centering is unnecessary.
· A high level of machining accuracy is unnecessary.
· Dramatically reduces installation time.
· Compact and suitable for high tensile stresses.
· Long service life (with dust-proof cover).
· Rotating angle: ±5°

(i)Nota

  • Le immagini dei prodotti possono essere immagini rappresentative. Fare riferimento al catalogo per i dettagli.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

JA32-10-125

Floating Joint: Standard Type JA Series Specifications

JA Series external appearance

JA Series external appearance

  • Operating pressure: Pneumatic cylinder: 1 MPa or less; Hydraulic cylinder: 3.5 MPa or less
  • Mounting: basic type, flange type, foot type
JA Series operating range

JA Series operating range

ModelCompatible bore size
(mm)
Compatible cylinder nominal thread sizeMaximum operating tension and compression force
N
Allowable eccentricity
U (mm)
Rotating angleAmbient temperature
Basic typeFlange typeFoot type
JA6-3-0506M3 × 0.519--0.5±5 °-5 to 60°C
JA10-4-07010M4 × 0.754--0.5
JA15-5-08010, 15M5 × 0.8123--0.5
JA15-6-10015M6 × 1123--0.5
JA□20-8-12520M8 × 1.251,1001,1001,0000.5
JA□30-10-12525/32M10 × 1.252,5002,5002,0000.5
JA□40-14-15040M14 × 1.54,4004,4004,4000.75
JA□63-18-15050/63M18 × 1.511,00011,0009,0001
JA□80-22-15080M22 × 1.518,00018,00014,0001.25
JA□100-26-150100M26 × 1.528,00028,00022,0002
JA□140-30-150125/140M30 × 1.554,00036,00036,0002.5
JA□160-36-150160M36 × 1.571,00055,00055,0003
JA□20-8-10020M8 × 11,1001,1001,0000.5±5 °
JA□25-10-15025M10 × 1.52,5002,5002,0000.5
JA□32-10-10032M10 × 12,5002,5002,0000.5
JA□40-12-12532/40M12 × 1.254,4004,4004,4000.75
JA□40-12-15040M12 × 1.54,4004,4004,4000.75
JA□40-12-17532/40M12 × 1.754,4004,4004,4000.75
JA□50-16-15050M16 × 1.511,00011,0009,0001
JA□63-16-20050/63M16 × 211,00011,0009,0001
JA□80-20-25080M20 × 2.518,00018,00014,0001.25
JA□100-24-300100M24 × 328,00028,00022,0002
JA□100-27-150100M27 × 1.528,00028,00022,0002
JA□125-27-200125M27 × 228,00028,00028,0002
JA□160-33-200160M33 × 271,00055,00055,0003

Diagram / Parts List

ø6 to 15 (diameter 6 to 15 mm) diagram

ø6 to 15 (diameter 6 to 15 mm) diagram

*See the manufacturer's catalog regarding replacement parts.

ø20 to 160 (diameter 20 to 160 mm) diagram

ø20 to 160 (diameter 20 to 160 mm) diagram

NumberDescriptionMaterialNote
1StudFree-cutting steelElectroless nickel plated
2CaseBrassElectroless nickel plated
3RingStainless steel-
4SocketBrassElectroless nickel plated
5Dust coverSynthetic rubber-
6Rod end nutLow carbon steel wire rodZinc chromated
NumberDescriptionMaterialNote
1StudChrome molybdenum steelDyed black
2CaseCarbon steelBlack zinc chromated
3RingChrome molybdenum steel-
4CapCarbon steelBlack zinc chromated
5Dust coverSynthetic rubber-
6Set screwCarbon steelZinc chromated
7Rod end nutCarbon steelZinc chromated
8FlangeRolled steelBlack zinc chromated
9FootRolled steelBlack zinc chromated

Precautions

Mounting

  • *When screwing the male threads of the rod into the female threads of the socket or the case, make sure that the rod does not bottom out. If the floating joint is used with its rod bottomed out, the stud will not be able to float, causing damage. For the screw-in depth of the female threads, refer to the dimensions in the manufacturer's catalog. As a rule, after the rod bottoms out, back off 1 to 2 turns.
  • *The dust cover may stick to the stud. Move the dust cover at the base of the stud with your fingers, or twist the stud right and left gently to free it. When screwing the stud and socket or case into a driven body, make sure to remove the dust cover. Screwing without removing dust cover may break the dust cover.
  • *When using a floating joint to connect the cylinder rod to a driven body, secure it in place by applying a torque that is appropriate for the thread size. Also, if there is a risk of loosening during operation, take measures to prevent loosening, such as using a locking pin or thread adhesive. In the event that the connected portion becomes loose, the driven body might lose control or fall off, etc., leading to equipment damage or injury to personnel.
  • *This product is not a rotary joint. It cannot be used for rotational applications.
  • *Be sure to use the cushion mechanism of the cylinder or a buffer mechanism such as a shock absorber to prevent impact force being applied to the floating joint when stopping the driven body. If there is no buffer mechanism, an impact force is generated that may cause the floating joint to exceed its maximum tensile and compressive force level.

Maintenance

  • *Do not use if the product has been disassembled. High-strength adhesive is applied to the portion of the connection that is threaded to prevent it from loosening. The product must therefore not be disassembled. If the product is forcefully disassembled, it could lead to damage.
  • *Black zinc chromate treatment is applied to the material surfaces of the case, flange and foot. In rare circumstances, white deposits may occur on the surface.

Other precautions

  • *See the manufacturer's catalog for information other than the above.
  • *Pictures are of representational models.
Codice componente
JA32-10-125
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Filettatura di collegamento nominale M
(mm)
Filettatura di collegamento nominale p
(mm)
Tipo di attacco, lato pezzo Materiale corpo principale Testa metallica Materiale prigioniero Disallineamento U ammesso
(mm)
Dimensione foro applicabile
(ø)
Filettatura nominale cilindro applicabile Opzione

21.65 €

1 7 giorni M10–M181–1.75Filettature[Acciaio] Acciaio al carbonioNon fornito[Acciaio] Acciaio al cromo-molibdeno0.532M10 × 1.25Assente

Loading...

  1. 1

Informazioni di base

Tipo Giunti flottanti Cilindro usato Cilindro aria / Cilindri idraulici Tipo di attacco, lato cilindro Maschiati
Disallineamento angolare V ammesso(deg) ±5

Si trova sulla pagina di JA, giunto snodato, standard, il codice articolo è il seguente: JA32-10-125.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto JA32-10-125.

Tipologia prodotto

Codice componente
JA100-26-150
JA100-27-150
JA125-27-200
JA40-12-125
JA40-12-125-X11
JA40-12-150
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Filettatura di collegamento nominale M
(mm)
Filettatura di collegamento nominale p
(mm)
Tipo di attacco, lato pezzo Materiale corpo principale Testa metallica Materiale prigioniero Disallineamento U ammesso
(mm)
Dimensione foro applicabile
(ø)
Filettatura nominale cilindro applicabile Opzione

95.35 €

1 7 giorni M20–M261–1.75Filettature[Acciaio] Acciaio al carbonioNon fornito[Acciaio] Acciaio al cromo-molibdeno2100M26 × 1.5Assente

101.15 €

1 26 giorni M27 to M281–1.75Filettature[Acciaio] Acciaio al carbonioNon fornito[Acciaio] Acciaio al cromo-molibdeno2100M27 × 1.5Assente

126.00 €

1 4 giorni M27 to M282–2.5Filettature[Acciaio] Acciaio al carbonioNon fornito[Acciaio] Acciaio al cromo-molibdeno2125M27 × 2Assente

32.82 €

1 4 giorni M10–M181–1.75Filettature[Acciaio] Acciaio al carbonioNon fornito[Acciaio] Acciaio al cromo-molibdeno0.7540M12 × 1.25Assente

57.58 €

1 26 giorni M10–M181–1.75Filettature[Acciaio] Acciaio al carbonioNon fornito[Acciaio] Acciaio al cromo-molibdeno0.7540M12 × 1.25Specifiche per alte temperature (da -5 a +100°C)

32.82 €

1 26 giorni M10–M181–1.75Filettature[Acciaio] Acciaio al carbonioNon fornito[Acciaio] Acciaio al cromo-molibdeno0.7540M12 × 1.5Assente

Supporto tecnico