Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
ZM101H-K5LZ-E15L-Q
Vacuum Ejector With Valve And Switch, ZM Series external appearance
Ejector system circuit
Display symbols
The air suction volume has been increased by 40% thanks to its 2-stage nozzle construction
ZM Series example applications
Usable Fluids | Air | |
---|---|---|
Maximum Operating Pressure | 0.7 MPa | |
Maximum Vacuum Pressure | -84 kPa | |
Supply Pressure Range | Air Pressure Supply (P) Port (Without Valve) | 0.2 to 0.55 MPa |
Air Pressure Supply (P) Port (With Valve) | 0.25 to 0.55 MPa | |
Pilot Supply Ports For Supply And Release (PA, PB) Note: | P port pressure to 0.55 MPa | |
Operating Temperature Range | Without Valve | 5 to 60°C |
With Valve | 5 to 50°C | |
Air Supply Valve Vacuum Release Valve | Main valve – poppet type Pilot valve – V114, V124 | |
Vacuum Pressure Switch | Electronic type – ZSE1-00-□□ Diaphragm type – ZSM1-0□□ | |
Suction Filter | Filtration degree: 30 μm, Material: Polyethylene |
Note: Supply/release valve combinations P5 and Q5.
The product's supply and release valves have been designed to operate using the pressure from the air pressure supply (P) port. The pressure supplied to the pilot supply ports for supply and release (PA and PB) should be as high or higher than the pressure of the air pressure supply port (P) but no higher than 0.55 MPa.
Operation Method | Pilot method |
---|---|
Main Valve | Poppet |
Effective Sectional Area | 3 mm2 |
Cv Value | 0.17 |
Operating Pressure | 0.25 to 0.7 MPa |
Electrical Entry | Plug connector, grommet (DC only) |
Maximum Operating Frequency | 5 Hz |
Voltage | 24/12/6/5/3 V DC, 100/110 V AC (50/60 Hz) |
Power Consumption | DC: 0.35 W (0.4 W with lamp), 100 V AC: 0.78 W (0.81 W), 110 V AC: 0.86 W (0.89 W) |
(Unit: mm)
ZM□2□□H/M/S□ system circuit
ZM□2□□H/M/S□ dimensional drawing
ZM□2□□H/M/S□-□□ system circuit
ZM□2□□H/M/S□-□□ dimensional drawing
ZM□1□-□□L-E□ structural drawing
Number | Part Name | Material | Note |
---|---|---|---|
1 | Body | Aluminum die-casted | - |
2 | Valve Cover | Resin | - |
3 | Adapter Plate | Resin | - |
4 | Cover | Zinc die-casted | Without switch: ZM-HCA, With switch: ZM-HCB |
5 | Tension Bolt | Stainless steel / polyacetal | - |
Number | Part Name | Material | Note |
---|---|---|---|
6 | Vacuum Break Flow Adjusting Needle | Brass / electroless nickel plating | ZM-NA (with lock nut: ZM-ND-L) |
7 | Filter Cover Assembly | - | ZM-FCB-0 |
8 | Diffuser Assembly | - | ZM nozzle diameter 0 standard supply pressure-0 |
9 | Suction Filter | Polyethylene | ZM-SF |
10 | Silencer Assembly | - | ZM-SA (high noise reduction specification: ZM-SA-D) |
11 | Pilot Valve | - | Z1-V114-□□□□ V124-□□□□ |
12 | Poppet Valve Assembly | - | ZMA-PV2-0 |
13 | Vacuum Pressure Switch | - | ZSE1-00-□□ ZSM1-015 ZSM1-021 |
14 | Check Valve | NBR | ZM-CV |
Codice componente
|
---|
ZM101H-K5LZ-E15L-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Funzione aggiuntiva | Portata consumo di aria (L/min) | Profilo attacco di collegamento apertura vuoto | Profilo attacco di collegamento porta di mandata aria | Applicazione | Gamma di temperature di esercizio (°C) | Flusso di aspirazione (L/min) | Diam. ugello | Combinazione di valvola di mandata e valvola di rilascio | Ingresso elettrico | LED / circuito di protezione | Manuale | Tipo interruttore per vuoto | Tipo corpo | Posizione ingresso porta per vuoto | Tensione nominale elettrovalvola | Ingresso elettrico interruttore per vuoto | Ago di regolazione portata di rottura vuoto | Specifiche personalizzate | Con contrassegno CE | Pressione di mandata standard (MPa) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
412.24 € | 1 | 4 giorni | Silenziatori / Filtro / Valvola per generatore di vuoto / Valvola di rottura del vuoto | 60 | Rc1/8 | Rc1/8 | Elemento singolo | 5:50 | 50 | 1.0mm | Con valvola di mandata (N.C.) e valvola di rilascio | Connettore spina tipo L, con conduttore da 0.3m | Con LED / circuito di protezione (non polarizzato) | Tipo di dispositivo a pressione senza blocco | Uscita singola, non analogica, impostazione 200° (ZSE1) | Unità singola: con valvola + silenziatore standard | Ingressi laterale e inferiore | 24V DC | Con anello di tenuta, con conduttore da 0.3m (ZSE1) | Senza controdado | No | Con contrassegno CE | 0.5 |
Loading...
Tipo | Quadrate | Vuoto finale(kPa) | -84 | Gamma di pressioni d'esercizio(MPa) | null::0.7 |
---|---|---|---|---|---|
Materiale corpo principale | Alluminio |
Si trova sulla pagina di ZM, eiettore per il vuoto con valvola e commutatore (sistema metrico), il codice articolo è il seguente: ZM101H-K5LZ-E15L-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto ZM101H-K5LZ-E15L-Q.
Configura
Proprietà di base
Funzione aggiuntiva
Tipo
Portata consumo di aria(L/min)
Profilo attacco di collegamento apertura vuoto
Profilo attacco di collegamento porta di mandata aria
Applicazione
Flusso di aspirazione(L/min)
Diam. ugello
Combinazione di valvola di mandata e valvola di rilascio
Ingresso elettrico
LED / circuito di protezione
Manuale
Tipo interruttore per vuoto
Tipo corpo
Posizione ingresso porta per vuoto
Tensione nominale elettrovalvola
Ingresso elettrico interruttore per vuoto
Ago di regolazione portata di rottura vuoto
Specifiche personalizzate
Con contrassegno CE
Pressione di mandata standard(MPa)
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
ZM051H-K5L-Q |
ZM051H-K5LZ-E15L-Q |
ZM051H-K5LZ-E18-Q |
ZM101H-K5LZ-E55L-Q |
ZM101H-K5LZ-M21L-Q |
ZM101H-K5LZ-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Funzione aggiuntiva | Portata consumo di aria (L/min) | Profilo attacco di collegamento apertura vuoto | Profilo attacco di collegamento porta di mandata aria | Applicazione | Gamma di temperature di esercizio (°C) | Flusso di aspirazione (L/min) | Diam. ugello | Combinazione di valvola di mandata e valvola di rilascio | Ingresso elettrico | LED / circuito di protezione | Manuale | Tipo interruttore per vuoto | Tipo corpo | Posizione ingresso porta per vuoto | Tensione nominale elettrovalvola | Ingresso elettrico interruttore per vuoto | Ago di regolazione portata di rottura vuoto | Specifiche personalizzate | Con contrassegno CE | Pressione di mandata standard (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
234.40 € | 1 | 26 giorni | Valvola di rottura del vuoto / Valvola per generatore di vuoto / Filtro / Silenziatori | 17 | Rc1/8 | Rc1/8 | Elemento singolo | 5~ 50 | 15 | 0,5mm | Con valvola di mandata (N.C.) e valvola di rilascio | Connettore spina tipo L, con conduttore da 0.3m | No | Tipo di dispositivo a pressione senza blocco | Senza interruttore | Unità singola: con valvola + silenziatore standard | Ingressi laterale e inferiore | 24V DC | No | Senza controdado | No | Con contrassegno CE | 0.5 | ||
412.24 € | 1 | 26 giorni | Valvola di rottura del vuoto / Valvola per generatore di vuoto / Filtro / Silenziatori | 17 | Rc1/8 | Rc1/8 | Elemento singolo | 5~ 50 | 15 | 0,5mm | Con valvola di mandata (N.C.) e valvola di rilascio | Connettore spina tipo L, con conduttore da 0.3m | With light/surge voltage suppressor | Tipo di dispositivo a pressione senza blocco | Uscita singola, non analogica, impostazione 200° (ZSE1) | Unità singola: con valvola + silenziatore standard | Ingressi laterale e inferiore | 24V DC | Con anello di tenuta, con conduttore da 0.3m (ZSE1) | Senza controdado | No | Con contrassegno CE | 0.5 | ||
435.02 € | 1 | 26 giorni | Valvola di rottura del vuoto / Valvola per generatore di vuoto / Filtro / Silenziatori | 17 | Rc1/8 | Rc1/8 | Elemento singolo | 5~ 50 | 15 | 0,5mm | Con valvola di mandata (N.C.) e valvola di rilascio | Connettore spina tipo L, con conduttore da 0.3m | With light/surge voltage suppressor | Tipo di dispositivo a pressione senza blocco | 1 uscita, analogica, 3 impostazioni di rotazione (ZSE1) | Unità singola: con valvola + silenziatore standard | Ingressi laterale e inferiore | 24V DC | Con anello di tenuta, con conduttore da 0,6 m (ZSE1) | Senza controdado | No | Con contrassegno CE | 0.5 | ||
412.76 € | 1 | 4 giorni | Valvola di rottura del vuoto / Valvola per generatore di vuoto / Filtro / Silenziatori | 60 | Rc1/8 | Rc1/8 | Elemento singolo | 5:50 | 50 | 1.0mm | Con valvola di mandata (N.C.) e valvola di rilascio | Connettore spina tipo L, con conduttore da 0.3m | Con LED / circuito di protezione (non polarizzato) | Tipo di dispositivo a pressione senza blocco | 1 uscita, non analogica, impostazione 200°, uscita PNP (ZSE1) | Unità singola: con valvola + silenziatore standard | Ingressi laterale e inferiore | 24V DC | Con anello di tenuta, con conduttore da 0.3m (ZSE1) | Senza controdado | No | Con contrassegno CE | 0.5 | ||
342.71 € | 1 | 4 giorni | Valvola di rottura del vuoto / Valvola per generatore di vuoto / Filtro / Silenziatori | 60 | Rc1/8 | Rc1/8 | Elemento singolo | 5:50 | 50 | 1.0mm | Con valvola di mandata (N.C.) e valvola di rilascio | Connettore spina tipo L, con conduttore da 0.3m | Con LED / circuito di protezione (non polarizzato) | Tipo di dispositivo a pressione senza blocco | 1 uscita, non analogica, tipo a diaframma impostazione rotazione 18, a lame (100V AC/DC) (ZSM1) | Unità singola: con valvola + silenziatore standard | Ingressi laterale e inferiore | 24V DC | Con anello di tenuta, con conduttore da 3m (ZSM1) | Senza controdado | No | Con contrassegno CE | 0.5 | ||
244.31 € | 1 | 26 giorni | Valvola di rottura del vuoto / Valvola per generatore di vuoto / Filtro / Silenziatori | 60 | Rc1/8 | Rc1/8 | Elemento singolo | 5:50 | 50 | 1.0mm | Con valvola di mandata (N.C.) e valvola di rilascio | Connettore spina tipo L, con conduttore da 0.3m | Con LED / circuito di protezione (non polarizzato) | Tipo di dispositivo a pressione senza blocco | Senza interruttore | Unità singola: con valvola + silenziatore standard | Ingressi laterale e inferiore | 24V DC | No | Senza controdado | No | Con contrassegno CE | 0.5 |