ZM, eiettore per il vuoto con valvola e commutatore (sistema metrico) (Codici componente - Download CAD)

ZM, eiettore per il vuoto con valvola e commutatore (sistema metrico)
An ejector manufactured by SMC.
[Features]
· All-in-one.
· Capable of manifolding.
· Maximum suction flow rate increased by 40%.
· Maximum vacuum pressure -84 kPa.
· Compact and lightweight.
· Air-operated type.

(i)Nota

  • Please refer to the catalog for specification details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

ZM131HF-KSLOZ-E55L-Q

Vacuum Ejector With Valve And Switch, ZM Series Specifications

Vacuum Ejector With Valve And Switch, ZM Series external appearance

Vacuum Ejector With Valve And Switch, ZM Series external appearance

Ejector system circuit

Ejector system circuit

Display symbols

Display symbols

Two-stage nozzle construction

The air suction volume has been increased by 40% thanks to its 2-stage nozzle construction

ZM Series example applications

ZM Series example applications

Vacuum Ejector Specifications

Usable Fluids Air
Maximum Operating Pressure 0.7 MPa
Maximum Vacuum Pressure -84 kPa
Supply Pressure Range Air Pressure Supply (P) Port (Without Valve) 0.2 to 0.55 MPa
Air Pressure Supply (P) Port (With Valve) 0.25 to 0.55 MPa
Pilot Supply Ports For Supply And Release (PA, PB) Note: P port pressure to 0.55 MPa
Operating Temperature Range Without Valve 5 to 60°C
With Valve 5 to 50°C
Air Supply Valve
Vacuum Release Valve
Main valve – poppet type
Pilot valve – V114, V124
Vacuum Pressure Switch Electronic type – ZSE1-00-□□
Diaphragm type – ZSM1-0□□
Suction Filter Filtration degree: 30 μm, Material: Polyethylene

Note: Supply/release valve combinations P5 and Q5.
The product's supply and release valves have been designed to operate using the pressure from the air pressure supply (P) port. The pressure supplied to the pilot supply ports for supply and release (PA and PB) should be as high or higher than the pressure of the air pressure supply port (P) but no higher than 0.55 MPa.

Valve Specifications

Operation Method Pilot method
Main Valve Poppet
Effective Sectional Area 3 mm2
Cv Value 0.17
Operating Pressure 0.25 to 0.7 MPa
Electrical Entry Plug connector, grommet (DC only)
Maximum Operating Frequency 5 Hz
Voltage 24/12/6/5/3 V DC, 100/110 V AC (50/60 Hz)
Power Consumption DC: 0.35 W (0.4 W with lamp), 100 V AC: 0.78 W (0.81 W), 110 V AC: 0.86 W (0.89 W)

Drawing / System Circuit

 

(Unit: mm)

 

Single Unit / Without Valve, Basic Type

ZM□2□□H/M/S□ system circuit

ZM□2□□H/M/S□ system circuit

ZM□2□□H/M/S□ dimensional drawing

ZM□2□□H/M/S□ dimensional drawing

  • *Silencer: The sound damping type and standard type share the same dimensions.
  • *Vacuum port (V): Side entry types are equipped with plugs.

Single Unit / Without Valve, Basic Type With Switch

ZM□2□□H/M/S□-□□ system circuit

ZM□2□□H/M/S□-□□ system circuit

ZM□2□□H/M/S□-□□ dimensional drawing

ZM□2□□H/M/S□-□□ dimensional drawing

  • *Silencer: The sound damping type and standard type share the same dimensions.
  • *Vacuum port (V): Side entry types are equipped with plugs.

Structural Drawing / ZM□1□-□□L-E□

ZM□1□-□□L-E□ structural drawing

ZM□1□-□□L-E□ structural drawing

Components

Number Part Name Material Note
1 Body Aluminum die-casted -
2 Valve Cover Resin -
3 Adapter Plate Resin -
4 Cover Zinc die-casted Without switch: ZM-HCA, With switch: ZM-HCB
5 Tension Bolt Stainless steel / polyacetal -

Replacement Parts

Number Part Name Material Note
6 Vacuum Break Flow Adjusting Needle Brass / electroless nickel plating ZM-NA (with lock nut: ZM-ND-L)
7 Filter Cover Assembly - ZM-FCB-0
8 Diffuser Assembly - ZM nozzle diameter 0 standard supply pressure-0
9 Suction Filter Polyethylene ZM-SF
10 Silencer Assembly - ZM-SA (high noise reduction specification: ZM-SA-D)
11 Pilot Valve - Z1-V114-□□□□
V124-□□□□
12 Poppet Valve Assembly - ZMA-PV2-0
13 Vacuum Pressure Switch - ZSE1-00-□□
ZSM1-015
ZSM1-021
14 Check Valve NBR ZM-CV

Notes

  • When the pilot valve for air supply is turned ON, air flows to the diffuser assembly, generating a vacuum. When the pilot valve for vacuum release is turned ON, air flows to the vacuum port side and the vacuum is immediately released. The release speed can be adjusted by regulating the flow rate adjustment screw. When the supply valve is turned OFF, the atmospheric pressure causes the air to flow back from the silencer, thus releasing the vacuum. However, in order to properly release a vacuum, a vacuum release valve must be used.
  • *Because the filter cover is made of polycarbonate, do not use it with or expose it to the following chemicals: paint thinner, carbon tetrachloride, chloroform, acetic ester, aniline, cyclohexane, trichloroethylene, sulfuric acid, lactic acid, water-soluble cutting oil (alkalinic), etc. Also, do not expose it to direct sunlight.
  • *Turning the release flow rate adjustment screw 4 full turns from the fully closed position renders the valve fully open. Do not turn more than 4 times, as turning excessively may cause the screw to fall off. In order to prevent the screw from loosening and falling off, a vacuum break flow rate adjusting needle with lock nut is also available.
  • *Refer to the manufacturer's catalog for product information not detailed above.
  • *The product images may be representative images only.
Codice componente
ZM131HF-KSLOZ-E55L-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Funzione aggiuntiva Portata consumo di aria
(L/min)
Profilo attacco di collegamento apertura vuoto Profilo attacco di collegamento porta di mandata aria Applicazione Gamma di temperature di esercizio
(°C)
Flusso di aspirazione
(L/min)
Diam. ugello Combinazione di valvola di mandata e valvola di rilascio Ingresso elettrico LED / circuito di protezione Manuale Tipo interruttore per vuoto Tipo corpo Posizione ingresso porta per vuoto Tensione nominale elettrovalvola Ingresso elettrico interruttore per vuoto Ago di regolazione portata di rottura vuoto Specifiche personalizzate Con contrassegno CE Pressione di mandata standard
(MPa)

406.34 €

1 26 giorni Silenziatori / Filtro / Valvola per generatore di vuoto / Valvola di rottura del vuoto90[Altro] G1/8G1/8Elemento singolo5~ 5066[Altro] 1.3mmCon valvola di mandata (N.C.) e valvola di rilascioConnettore spina tipo L: senza connettoreWith light/surge voltage suppressorTipo di dispositivo a pressione senza blocco1 uscita, non analogica, impostazione 200°, uscita PNP (ZSE1)Unità singola: con valvola + silenziatore standardIngressi laterale e inferiore5 V DCCon anello di tenuta, con conduttore da 0.3m (ZSE1)Senza controdadoNoCon contrassegno CE0.5

Loading...

  1. 1

Informazioni di base

Tipo Quadrate Vuoto finale(kPa) -84 Gamma di pressioni d'esercizio(MPa) null::0.7
Materiale corpo principale Alluminio

Si trova sulla pagina di ZM, eiettore per il vuoto con valvola e commutatore (sistema metrico), il codice articolo è il seguente: ZM131HF-KSLOZ-E55L-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto ZM131HF-KSLOZ-E55L-Q.

Tipologia prodotto

Codice componente
ZM051H-K5L-Q
ZM051H-K5LZ-E15L-Q
ZM051H-K5LZ-E18-Q
ZM131HT-J5LOZ-Q
ZM131HT-K5G-Q
ZM131HT-K5LOZ-Q
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Funzione aggiuntiva Portata consumo di aria
(L/min)
Profilo attacco di collegamento apertura vuoto Profilo attacco di collegamento porta di mandata aria Applicazione Gamma di temperature di esercizio
(°C)
Flusso di aspirazione
(L/min)
Diam. ugello Combinazione di valvola di mandata e valvola di rilascio Ingresso elettrico LED / circuito di protezione Manuale Tipo interruttore per vuoto Tipo corpo Posizione ingresso porta per vuoto Tensione nominale elettrovalvola Ingresso elettrico interruttore per vuoto Ago di regolazione portata di rottura vuoto Specifiche personalizzate Con contrassegno CE Pressione di mandata standard
(MPa)

234.40 €

1 26 giorni Valvola di rottura del vuoto / Valvola per generatore di vuoto / Filtro / Silenziatori17Rc1/8Rc1/8Elemento singolo5~ 50150,5mmCon valvola di mandata (N.C.) e valvola di rilascioConnettore spina tipo L, con conduttore da 0.3mNoTipo di dispositivo a pressione senza bloccoSenza interruttoreUnità singola: con valvola + silenziatore standardIngressi laterale e inferiore24V DCNoSenza controdadoNoCon contrassegno CE0.5

412.24 €

1 26 giorni Valvola di rottura del vuoto / Valvola per generatore di vuoto / Filtro / Silenziatori17Rc1/8Rc1/8Elemento singolo5~ 50150,5mmCon valvola di mandata (N.C.) e valvola di rilascioConnettore spina tipo L, con conduttore da 0.3mWith light/surge voltage suppressorTipo di dispositivo a pressione senza bloccoUscita singola, non analogica, impostazione 200° (ZSE1)Unità singola: con valvola + silenziatore standardIngressi laterale e inferiore24V DCCon anello di tenuta, con conduttore da 0.3m (ZSE1)Senza controdadoNoCon contrassegno CE0.5

435.02 €

1 26 giorni Valvola di rottura del vuoto / Valvola per generatore di vuoto / Filtro / Silenziatori17Rc1/8Rc1/8Elemento singolo5~ 50150,5mmCon valvola di mandata (N.C.) e valvola di rilascioConnettore spina tipo L, con conduttore da 0.3mWith light/surge voltage suppressorTipo di dispositivo a pressione senza blocco1 uscita, analogica, 3 impostazioni di rotazione (ZSE1)Unità singola: con valvola + silenziatore standardIngressi laterale e inferiore24V DCCon anello di tenuta, con conduttore da 0,6 m (ZSE1)Senza controdadoNoCon contrassegno CE0.5

194.74 €

1 26 giorni Valvola per generatore di vuoto / Filtro / Silenziatori90[Altro] NPTF1/8NPTF1/8Elemento singolo5~ 5066[Altro] 1.3mmCon valvola di mandata (N.C.)Connettore spina tipo L: senza connettoreWith light/surge voltage suppressorTipo di dispositivo a pressione senza bloccoSenza interruttoreUnità singola: con valvola + silenziatore standardIngressi laterale e inferiore24V DCNoSenza controdadoNoCon contrassegno CE0.5

228.39 €

1 26 giorni Valvola di rottura del vuoto / Valvola per generatore di vuoto / Filtro / Silenziatori90[Altro] NPTF1/8NPTF1/8Elemento singolo5~ 5066[Altro] 1.3mmCon valvola di mandata (N.C.) e valvola di rilascioCon anello di tenuta, con conduttore da 0,3 m (applicabile solo a DC)NoTipo di dispositivo a pressione senza bloccoSenza interruttoreUnità singola: con valvola + silenziatore standardIngressi laterale e inferiore24V DCNoSenza controdadoNoCon contrassegno CE0.5

240.44 €

1 26 giorni Valvola di rottura del vuoto / Valvola per generatore di vuoto / Filtro / Silenziatori90[Altro] NPTF1/8NPTF1/8Elemento singolo5~ 5066[Altro] 1.3mmCon valvola di mandata (N.C.) e valvola di rilascioConnettore spina tipo L: senza connettoreWith light/surge voltage suppressorTipo di dispositivo a pressione senza bloccoSenza interruttoreUnità singola: con valvola + silenziatore standardIngressi laterale e inferiore24V DCNoSenza controdadoNoCon contrassegno CE0.5

Supporto tecnico