Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
ZPT02UNJ25-B5-A8
Vacuum Pad, Vertical Vacuum Entry Type, With Buffer ZPT Series external appearance
Vacuum Entry Direction | Vertical | ||||
---|---|---|---|---|---|
Vacuum Entry | Connection | Female Thread | Barbed fitting | One-touch fitting | |
Applicable Tube Diameter | ø2 to 8 mm Elliptic (2 × 4, 3.5 × 7, 4 × 10) Thin section series (ø10 to 16 mm) | M3 × 0.5 M5 × 0.8 | ø4 mm (thread diameter) nylon tube ø4 mm (thread diameter) urethane tube | ø4 mm (thread diameter) tube ø6 mm (thread diameter) tube | |
ø10 to 32 mm (thread diameter) | M5 × 0.8 | ø6 mm (thread diameter) nylon tube ø6 mm (thread diameter) urethane tube | ø4 mm (thread diameter) tube ø6 mm (thread diameter) tube | ||
ø40 to 50 mm (thread diameter) | M5 × 0.8 1/8 (Rc, NPT, NPTF) | ø6 mm (thread diameter) nylon tube ø6 mm (thread diameter) urethane tube | ø6 mm (thread diameter) tube ø8 mm (thread diameter) tube | ||
Connection | Thread Diameter | ø2 to 8 mm | M8 × 1 male thread | ||
ø10 to 32 mm (thread diameter) | M10 × 1 male thread | ||||
ø40 to 50 mm (thread diameter) | M14 × 1 male thread |
Pad Diameter | *ø2 to 8 mm | ø10 to 32 mm | ø40 mm, ø50 mm | |
---|---|---|---|---|
Stroke (mm) | 6, 10, 15, 25 | 10, 20, 30, 40, 50 | 10, 20, 30, 50 | |
Spring Reaction Force (N) | At 0 stroke | 0.8 | 1.0 | 2.0 |
At full stroke | 1.2 | 3.0 | 5.0 | |
Non-Rotating Specifications | Rotating (J), Non-rotating (K) |
*Refer to ø2 to 8 mm for the thin type, thin type with ribs and elliptic type.
Pad Shape | Flat Type | Flat Type with Ribs | Deep Type | Bellows Type |
---|---|---|---|---|
Pad Diameter (mm) | 2, 4, 6, 8, 2 × 4, 3.5 × 7, 4 × 10, 10, 13, 16, 20, 25, 32, 40, 50 | 10, 13, 16, 20, 25, 32, 40, 50 | 10, 16, 25, 40 | 6, 8, 10, 13, 16, 20, 25, 32, 40, 50 |
Material (Color) | NBR (black), silicone rubber (white), urethane rubber (brown), FKM (black with green mark) Conductive NBR (black with 1 silver mark), conductive silicone rubber (black with 2 silver marks) | |||
Durometer | NBR (A50/S), silicone rubber (A40/S), urethane rubber / FKM (A60/S) Conductive NBR (A50/S), conductive silicone rubber (A50/S) | |||
(Unit: mm)
Flat type, flat type with ribs: ø10 mm, ø13 mm, ø16 mm dimensional drawing
Dimensions Table
Model | A | B | C | D | Y | |
---|---|---|---|---|---|---|
Flat Type | Flat Type with Ribs | |||||
ZPT10U□□□□□-B5-A10 ZPT10C□□□□□-B5-A10 | 10 | 12 | 12 | 21 | 3 | 1.7 |
ZPT13U□□□□□-B5-A10 ZPT13C□□□□□-B5-A10 | 13 | 15 | 1.8 | |||
ZPT16U□□□□□-B5-A10 ZPT16C□□□□□-B5-A10 | 16 | 18 | 12.5 | 21.5 | 3.5 | 1.2 |
By Stroke
Model | ø10 mm, ø13 mm | ø16 mm | G | ||
---|---|---|---|---|---|
E | F | E | F | ||
ZPT□□U□□□10-B5-A10 ZPT□□C□□□10-B5-A10 | 32.5 | 68.5 | 33 | 69 | 23 |
ZPT□□U□□□20-B5-A10 ZPT□□C□□□20-B5-A10 | 42.5 | 106.5 | 43 | 107 | 51 |
ZPT□□U□□□30-B5-A10 ZPT□□C□□□30-B5-A10 | 52.5 | 116.5 | 53 | 117 | |
ZPT□□U□□□40-B5-A10 ZPT□□C□□□40-B5-A10 | 62.5 | 152.5 | 63 | 153 | 77 |
ZPT□□U□□□50-B5-A10 ZPT□□C□□□50-B5-A10 | 72.5 | 162.5 | 73 | 163 |
Deep type: ø10 mm, ø16 mm dimensional drawing
Dimensions Table
Model | A | B | C | D | Y |
---|---|---|---|---|---|
ZPT10D□□□□□-B5-A10 | 10 | 12 | 15 | 24 | 6 |
ZPT16D□□□□□-B5-A10 | 16 | 18 | 16 | 25 | 7 |
By Stroke
Model | ø10 mm | ø16 mm | G | ||
---|---|---|---|---|---|
E | F | E | F | ||
ZPT□□D□□□10-B5-A10 | 35.5 | 71.5 | 36.5 | 72.5 | 23 |
ZPT□□D□□□20-B5-A10 | 45.5 | 109.5 | 46.5 | 110.5 | 51 |
ZPT□□D□□□30-B5-A10 | 55.5 | 119.5 | 56.5 | 120.5 | |
ZPT□□D□□□40-B5-A10 | 65.5 | 155.5 | 66.5 | 156.5 | 77 |
ZPT□□D□□□50-B5-A10 | 75.5 | 165.5 | 76.5 | 166.5 |
Flat type (U) external appearance
Flat type with ribs (C) external appearance
Deep type (D) external appearance
Bellows type (B) external appearance
Thin type (UT) / Thin type with ribs (CT) external appearance
Pad Size | 2 × 4 | 3.5 × 7 | 4 × 10 | ø2 (Pad Diameter: 2 mm) | ø4 (Pad Diameter: 4 mm) | ø6 (Pad Diameter: 6 mm) | ø8 (Pad Diameter: 8 mm) | ø10 (Pad Diameter: 10 mm) |
---|---|---|---|---|---|---|---|---|
Flat Type | ● | ● | ● | ● | ● | ● | ● | ● |
Flat Type with Ribs | - | - | - | - | - | - | - | ● |
Deep Type | - | - | - | - | - | - | - | ● |
Bellows Type | - | - | - | - | - | ● | ● | ● |
Thin Type | - | - | - | - | - | - | - | ● |
Thin Type with Ribs | - | - | - | - | - | - | - | ● |
Pad Size | ø13 (Pad Diameter: 13 mm) | ø16 (Pad Diameter: 16 mm) | ø20 (Pad Diameter: 20 mm) | ø25 (Pad Diameter: 25 mm) | ø32 (Pad Diameter: 32 mm) | ø40 (Pad Diameter: 40 mm) | ø50 (Pad Diameter: 50 mm) |
---|---|---|---|---|---|---|---|
Flat Type | ● | ● | ● | ● | ● | ● | ● |
Flat Type with Ribs | ● | ● | ● | ● | ● | ● | ● |
Deep Type | - | ● | - | ● | - | ● | - |
Bellows Type | ● | ● | ● | ● | ● | ● | ● |
Thin Type | ● | ● | - | - | - | - | - |
Thin Type with Ribs | ● | ● | - | - | - | - | - |
Codice componente
|
---|
ZPT02UNJ25-B5-A8 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo di piede | Tipo di piede | Materiale gruppo gomma | Attacco di uscita vuoto | Diametro tampone (ø) | Diametro filettatura ingresso porta per vuoto | Specifiche buffer | Corsa buffer (mm) | Vite di collegamento supporto | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.48 € | 1 | 26 giorni | Standard | [Altro] Profilo piatto | [Gomma nitrilica] NBR | Filettatura femmina | 2 | M5 × 0.8 | Senza blocco turbine | 25 | M8 × 1 (filettatura maschio) |
Loading...
Metodo di montaggio | A incasso | Materiale | Gruppo gomma | Ambiente d'esercizio | Standard |
---|
Si trova sulla pagina di Ventosa ingresso per vuoto verticale con buffer, serie ZPT, il codice articolo è il seguente: ZPT02UNJ25-B5-A8.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto ZPT02UNJ25-B5-A8.
Configura
Proprietà di base
Tipo di piede
Materiale gruppo gomma
Tipo
Tipo di piede
Attacco di uscita vuoto
Diametro tampone(ø)
Diametro filettatura ingresso porta per vuoto
Specifiche buffer
Corsa buffer(mm)
Vite di collegamento supporto
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
ZPT02UGNJ15-B5-A8 |
ZPT02UGNJ6-04-A8 |
ZPT02UGNK6-04-A8 |
ZPT02UNJ6-06-A8 |
ZPT02UNJ6-B3-A8 |
ZPT02UNJ6-B5-A8 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo di piede | Tipo di piede | Materiale gruppo gomma | Attacco di uscita vuoto | Diametro tampone (ø) | Diametro filettatura ingresso porta per vuoto | Specifiche buffer | Corsa buffer (mm) | Vite di collegamento supporto |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.45 € | 1 | 26 giorni | Standard | [Altro] Profilo piatto | [Gomma nitrilica] NBR conduttiva | Filettatura femmina | 2 | M5 × 0.8 | Senza blocco turbine | 15 | M8 × 1 (filettatura maschio) | ||
21.11 € | 1 | 26 giorni | Standard | [Altro] Profilo piatto | [Gomma nitrilica] NBR conduttiva | Accoppiamento ad azione singola | 2 | Tubo ø4 | Senza blocco turbine | 6 | M8 × 1 (filettatura maschio) | ||
33.60 € | 1 | 26 giorni | Standard | [Altro] Profilo piatto | [Gomma nitrilica] NBR conduttiva | Accoppiamento ad azione singola | 2 | Tubo ø4 | Con blocco turbine | 6 | M8 × 1 (filettatura maschio) | ||
21.00 € | 1 | 26 giorni | Standard | [Altro] Profilo piatto | [Gomma nitrilica] NBR | Accoppiamento ad azione singola | 2 | Tubo ø6 | Senza blocco turbine | 6 | M8 × 1 (filettatura maschio) | ||
19.85 € | 1 | 26 giorni | Standard | [Altro] Profilo piatto | [Gomma nitrilica] NBR | Filettatura femmina | 2 | M3 × 0.5 | Senza blocco turbine | 6 | M8 × 1 (filettatura maschio) | ||
19.85 € | 1 | 26 giorni | Standard | [Altro] Profilo piatto | [Gomma nitrilica] NBR | Filettatura femmina | 2 | M5 × 0.8 | Senza blocco turbine | 6 | M8 × 1 (filettatura maschio) |