Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
LVM10R1-5B-6-Q
Body ported type external appearance
Body ported type (tubing type) external appearance
Base Mounted Type (Without Sub-Plate) external appearance
Base Mounted Type (With Sub-Plate) external appearance
Model | Body Ported Type | Body Ported Type (Tubing Type) | Base Mounted Type | |||||||
---|---|---|---|---|---|---|---|---|---|---|
LVM11 | LVM10R1 | LVM10R2 | LVM102R | LVM10R3 | LVM10R4 | LVM10R6 | LVM105R | |||
Valve Construction | Diaphragm type direct operated poppet | Diaphragm type direct operated poppet (rocker type) | ||||||||
Valve Type | N.C. | N.C. | N.O. | Universal | N.C. | N.O. | N.C. | Universal | ||
Number of Ports | 2 | 2 | 3 | 2 | 3 | |||||
Fluids*1 | Air, water, deionized water (pure water), diluent, cleaning fluid | |||||||||
Operating Pressure Range | 0 to 0.25 MPa | -75 kPa to 0.25 MPa | ||||||||
Orifice Diameter | 1.5 mm | 1.4 mm | ||||||||
Response Time*8 | 10 ms or less (with pneumatic pressure) | |||||||||
Leakage | Zero leakage, either internal or external (at water pressure) | |||||||||
Proof Pressure*2 | 0.38 MPa | |||||||||
Ambient Temperature*9 | 0 to 50°C | |||||||||
Fluid Temperature*9 | 0°C to 50°C (no condensation) | |||||||||
Volume of Valve Chamber*3 | 11 μL | 20 μL | ||||||||
Mounting Orientation*4 | Free | |||||||||
Enclosure | IP40 equivalent | |||||||||
Weight | 30 g | 34 g (without sub-plate), 42 g (with sub-plate) | ||||||||
Rated Voltage | 12, 24 V DC | |||||||||
Allowable Voltage Fluctuation*5 | ±10% of rated voltage | |||||||||
Coil Insulation Type | Class B | |||||||||
Power Consumption Current (at 24‑V rated voltage) | Standard Type | - | 1.5 W (0.06 A) | |||||||
With Power-Saving Circuit | Inrush | 2.5 W (0.1 A) | ||||||||
Holding | 1 W | |||||||||
Coil Switching Noise*6 | 50 dB |
*1: Select an appropriate material for the wetted parts according to the type of fluid to be used. Be sure to check the chemical resistance beforehand.
*2: Indicates pressures which do not cause breakage or cracks after a 1 minute airtight test.
*3: Indicates the volume of the clearance inside the volume chamber after the volume of the diaphragm has been subtracted.
*4: As the body (orifice shape) is designed to eliminate residual liquid, mounting in a vertical orientation with the coil facing upward is recommended. If liquid pooling is not an issue, it may be installed in any orientation.
*5: If response speed is considered critical, take adequate regulations to prevent voltage fluctuations on the negative side.
*6: This value is depending on the measurement conditions and the sound level may change depending on the measurement conditions.
*7: See the SMC catalog if the valve is to be energized continuously for extended periods of time.
*8: According to JIS B8419:2010
{Value at an ambient and fluid temperature of 25°C, at rated voltage, at the maximum operating pressure (air) and when the N.C. (IN) port is pressurized}
The response time may vary depending on the supply pressure, fluid quality, piping conditions, ambient temperature, etc.
*9: Note that when the diaphragm material is Kalrez, the valve changeover time becomes significantly longer at ambient and fluid temperatures of 15°C or less in comparison to at room temperature (roughly 25°C).
Valve Construction | Water | Air | ||
---|---|---|---|---|
Kv | Cv | C | b | |
Direct-operated poppet type | 0.034 | 0.04 | 0.13 | 0.22 |
Rocker type | 0.025 | 0.03 | 0.1 | 0.2 |
*Kv, Cv values conform to JIS B 2005:1995. C and b values conform to JIB B8390:2000.
LVM10R1 diagram
LVM10R2 diagram
LVM102R diagram
Component Parts: LVM10R1, 10R2, 102R
Number | Part Name | Material |
---|---|---|
1 | Plate | PEEK |
2 | Diaphragm assembly | EPDM, FKM, Kalrez |
3 | Body | PBT |
4 | Slide bushing assembly | PPS, Stainless steel |
5 | Armature assembly | Stainless steel/PBT |
6 | Coil assembly | - |
7 | Sleeve | SUY |
8 | Spacer | PBT |
9 | Return spring | Stainless steel |
10 | Board assembly | - |
11 | Casing | PBT |
12 | Plug | NBR |
13 | O-Ring | NBR |
(Units: mm)
LVM11-□□-□ (N.C.) dimensional drawing
LVM10R1-□□-□ (N.C.) / LVM10R2-□□-□ (N.O.) / LVM102R-□□-□ (universal) dimensional drawing
*Dotted line indicates with bracket.
LVM10R3-□□-□ (N.C.) / LVM10R4-□□-□ (N.O.) / LVM10R6-□□-□ (N.C.) / LVM105R-□□-□ (universal) dimensions / image recommended interface dimensions
Codice componente
|
---|
LVM10R1-5B-6-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | A commutazione | Tipo di collegamento | Filettatura tubazione nominale | Diam. tubo | Diam. orifizio (Ø) | Gamma di temperature di esercizio (°C) | Tipo di apertura tubo (dettagli) | Tensione | Opzione | Consumo di corrente (W) | Lunghezza filo conduttore (mm) | Materiale parti a contatto con liquidi | Funzioni | Specifiche piastra secondaria | Tipo valvola | Conformità CE | Numero di raccordi | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.47 € | 1 | 26 giorni | Tipo normalmente chiuso | Collegamento tubi | - | Ø2.8 | 1.4 | 0~ 50 | Raccordo su corpo | 24V DC | Assente | 1.5 | 600 | Piastra: PEEK / Diaframma: FKM | Tipo standard | Assente | Simbolo indicatore laterale in USCITA: 2 | Conformità CE | - |
Loading...
Tipo | Tipo elettromagnetico | Liquido applicabile | Aria / Acqua / Sostanze chimiche | Ambiente d'esercizio | Standard |
---|---|---|---|---|---|
Tipo di azionamento | Con movimento lineare | Materiale corpo | Resina | Classe isolamento | B |
Si trova sulla pagina di LVM10 / 100, Elettrovalvola compatta a 2 / 3 vie e azionamento diretto per prodotti chimici, il codice articolo è il seguente: LVM10R1-5B-6-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto LVM10R1-5B-6-Q.
Configura
Proprietà di base
Filettatura tubazione nominale
Numero di raccordi
Tipo
A commutazione
Tipo di collegamento
Diam. tubo
Diam. orifizio(Ø)
Tipo di apertura tubo (dettagli)
Tensione
Opzione
Consumo di corrente(W)
Lunghezza filo conduttore(mm)
Materiale parti a contatto con liquidi
Funzioni
Specifiche piastra secondaria
Tipo valvola
Conformità CE
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
LVM102R-5A-2-6-Q |
LVM102R-5A-2-Q |
LVM102R-5A-3-10-Q |
LVM10R1-5B-Q |
LVM10R1-5C-1-Q |
LVM10R1-5C-3-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | A commutazione | Tipo di collegamento | Filettatura tubazione nominale | Diam. tubo | Diam. orifizio (Ø) | Gamma di temperature di esercizio (°C) | Tipo di apertura tubo (dettagli) | Tensione | Opzione | Consumo di corrente (W) | Lunghezza filo conduttore (mm) | Materiale parti a contatto con liquidi | Funzioni | Specifiche piastra secondaria | Tipo valvola | Conformità CE | Numero di raccordi |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.48 € | 1 | 26 giorni | Universale | Collegamento tubi | - | Ø2.8 | 1.4 | 0~ 50 | Raccordo su corpo | - | Manuale | 1.5 | 600 | Piastra: PEEK/Polieterchetone, Diaframma: EPDM | Tipo standard | Assente | - | Prodotto conforme alle norme CE | 3 | ||
57.56 € | 1 | 26 giorni | Universale | Collegamento tubi | - | Ø2.8 | 1.4 | 0~ 50 | Raccordo su corpo | 24V DC | Manuale | 1.5 | 300 | Piastra: PEEK / Diaframma: EPDM | Tipo standard | Assente | - | Conformità CE | - | ||
64.10 € | 1 | 26 giorni | Universale | Collegamento tubi | - | Ø2.8 | 1.4 | 0~ 50 | Raccordo su corpo | 24V DC | Staffa, manuale | 1.5 | 1.000 | Piastra: PEEK / Diaframma: EPDM | Tipo standard | Assente | - | Conformità CE | - | ||
58.55 € | 1 | 26 giorni | Tipo normalmente chiuso | Collegamento tubi | - | Ø2.8 | 1.4 | 0~ 50 | Raccordo su corpo | 24V DC | Assente | 1.5 | 300 | Piastra: PEEK / Diaframma: FKM | Tipo standard | Assente | Simbolo indicatore laterale in USCITA: 2 | Conformità CE | - | ||
88.98 € | 1 | 26 giorni | Tipo normalmente chiuso | Collegamento tubi | - | Ø2.8 | 1.4 | 0~ 50 | Raccordo su corpo | 24V DC | Staffa | 1.5 | 300 | Piastra: PEEK / Diaframma: Kalrez | Tipo standard | Assente | Simbolo indicatore laterale in USCITA: 2 | Conformità CE | - | ||
92.81 € | 1 | 26 giorni | Tipo normalmente chiuso | Collegamento tubi | - | Ø2.8 | 1.4 | 0~ 50 | Raccordo su corpo | 24V DC | Staffa, manuale | 1.5 | 300 | Piastra: PEEK / Diaframma: Kalrez | Tipo standard | Assente | Simbolo indicatore laterale in USCITA: 2 | Conformità CE | - |