Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
LVM20R3Y-5C-Q
Body ported type (tubing type) external appearance
Base Mounted Type (Without Sub-Plate) external appearance
Base Mounted Type (With Sub-Plate) external appearance
Model | Body Ported Type (Tubing Type) | Base Mounted Type | ||||||
---|---|---|---|---|---|---|---|---|
LVM20R1 | LVM20R2 | LVM202R | LVM20R3 | LVM20R4 | LVM205R | |||
Valve Structure | Diaphragm type direct acting poppet (rocker type) | |||||||
Valve Type | N.C. | N.O. | Universal | N.C. | N.O. | Universal | ||
Number of Ports | 2 | 3 | 2 | 3 | ||||
Fluids*1 | Air, water, deionized water (pure water), diluent, detergent | |||||||
Operating Pressure Range | -75 kPa to 0.25 MPa | -75 kPa to 0.3 MPa | ||||||
Orifice Diameter | 2 mm | |||||||
Response Time*8 | 20 ms or less (with pneumatic pressure) | |||||||
Leakage Rate | Zero for both internal and external parts (with hydraulic pressure) | |||||||
Proof Pressure*2 | 0.38 MPa | 0.45 MPa | ||||||
Ambient Operating Temperature*9 | 0 to 50°C | |||||||
Operating Fluid Temperature*9 | 0°C to 50°C (no freezing) | |||||||
Volume of Valve Chamber*3 | 84 μL | |||||||
Mounting Orientation*4 | Free | |||||||
Enclosure | IP40 equivalent | |||||||
Weight | 80 g | 80 g (without sub-plate), 94 g (with sub-plate) | ||||||
Rated Voltage | 12, 24 V DC | |||||||
Allowable Voltage Fluctuation*5 | ±10% of rated voltage | |||||||
Coil Insulation Type | Class B | |||||||
Power Consumption - Current (at 24‑V rated voltage) | Standard Type | 2.5 W (0.1 A) | ||||||
With power-saving circuit | Inrush | 4 W (0.17 A) | ||||||
Holding | 0.6 W | |||||||
Coil Switching Noise*6 | 60 dB |
*1: Select an appropriate material for the wetted parts according to the type of fluid to be used. Be sure to check the chemical resistance beforehand.
*2: Indicates pressures which do not cause breakage or cracks after a 1 minute airtight test.
*3: Indicates the volume of the clearance inside the volume chamber after the volume of the diaphragm has been subtracted.
*4: As the body (orifice shape) is designed to eliminate residual liquid, mounting in a vertical orientation with the coil facing upward is recommended. If liquid pooling is not an issue, it may be installed in any orientation.
*5: If response speed is considered critical, take adequate regulations to prevent voltage fluctuations on the negative side.
*6: This value is depending on the measurement conditions and the sound level may change depending on the measurement conditions.
*7: See the SMC catalog if the valve is to be energized continuously for extended periods of time.
*8: According to JIS B8419:2010
{Value at an ambient and fluid temperature of 25°C, at rated voltage, at the maximum operating pressure (air) and when the N.C. (IN) port is pressurized}
The response time may vary depending on the supply pressure, fluid quality, piping conditions, ambient temperature, etc.
*9: Note that when the diaphragm material is Kalrez, the valve changeover time becomes significantly longer at ambient and fluid temperatures of 15°C or less in comparison to at room temperature (roughly 25°C).
*Kv, Cv values conform to JIS B 2005:1995. C and b values conform to JIB B8390:2000.
LVM20R1 diagram
LVM20R2 diagram
LVM202R diagram
Component Parts: LVM20R1, 20R2, 202R
Number | Part Name | Material |
---|---|---|
1 | Plate | PEEK |
2 | Diaphragm Assembly | EPDM, FKM, Kalrez |
3 | Body | PBT |
4 | Slide Bushing Assembly | PPS, SUS |
5 | Armature Assembly | - |
6 | Coil Assembly | - |
7 | Sleeve | SUY |
8 | Board assembly | - |
9 | Casing | PBT |
10 | Plug | NBR |
11 | O-Ring | NBR |
(Units: mm)
LVM20R1-□□-□ (N.C.) / LVM20R2-□□-□ (N.O.) / LVM202R-□□-□ (Universal) dimensional drawing
LVM20R3-□□-□ (N.C.) / LVM20R4-□□-□ (N.O.) / LVM205R-□□-□ (Universal) dimensional drawing
Interface Recommended Dimensions
LVM20R3-□□-□ (N.C.) / LVM20R4-□□-□ (N.O.) / LVM205R-□□-□ (Universal) image of recommended interface dimensions
*Surface roughness for LVM20R3 and LVM205R is Rz3.2 or less / Surface roughness for LVM20R4 is Rz3.2 or less
LVM20R3-□□□-□ (N.C.) / LVM20R4-□□□-□ (N.O.) / LVM205R-□□□-□ (universal) dimensional drawing
Codice componente
|
---|
LVM20R3Y-5C-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | A commutazione | Tipo di collegamento | Diam. tubo | Diam. orifizio (Ø) | Gamma di temperature di esercizio (°C) | Tipo di apertura tubo (dettagli) | Tensione | Consumo di corrente (W) | Lunghezza filo conduttore (mm) | Materiale parti a contatto con liquidi | Funzioni | Specifiche piastra secondaria | Conformità CE | Numero di raccordi | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
133.53 € | 1 | 26 giorni | Tipo normalmente chiuso | Altro | - | 2 | 0~ 50 | Montaggio su base | 24V DC | Afflusso: 4/Tenuta: 0,6 | 300 | Piastra: PEEK / Diaframma: Kalrez | Con circuito a risparmio energetico | Senza piastra secondaria | Conformità CE | - |
Loading...
Tipo | Tipo elettromagnetico | Liquido applicabile | Aria / Acqua / Sostanze chimiche | Ambiente d'esercizio | Standard |
---|---|---|---|---|---|
Tipo di azionamento | Con movimento lineare | Materiale corpo | Resina | Classe isolamento | B |
Si trova sulla pagina di LVM20 / 200, Elettrovalvola compatta a 2 / 3 vie e azionamento diretto per prodotti chimici, il codice articolo è il seguente: LVM20R3Y-5C-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto LVM20R3Y-5C-Q.
Configura
Proprietà di base
Diam. tubo
Numero di raccordi
Tipo
A commutazione
Tipo di collegamento
Diam. orifizio(Ø)
Tipo di apertura tubo (dettagli)
Tensione
Consumo di corrente(W)
Lunghezza filo conduttore(mm)
Materiale parti a contatto con liquidi
Funzioni
Specifiche piastra secondaria
Conformità CE
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
LVM202RY-6B-Q |
LVM205R-5A-10-Q |
LVM205R-5A-6-Q |
LVM20R3Y-5C1-Q |
LVM20R3Y-6A-Q |
LVM20R4-5A-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | A commutazione | Tipo di collegamento | Diam. tubo | Diam. orifizio (Ø) | Gamma di temperature di esercizio (°C) | Tipo di apertura tubo (dettagli) | Tensione | Consumo di corrente (W) | Lunghezza filo conduttore (mm) | Materiale parti a contatto con liquidi | Funzioni | Specifiche piastra secondaria | Conformità CE | Numero di raccordi |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.45 € | 1 | 26 giorni | Universale | Collegamento tubi | Ø3.4 | - | 0~ 50 | Raccordo su corpo | 12V DC | Afflusso: 4/Tenuta: 0,6 | 300 | Piastra: PEEK/Polieterchetone, Diaframma: FKM | Con circuito a risparmio energetico | Senza piastra secondaria | Prodotto conforme alle norme CE | 3 | ||
66.02 € | 1 | 26 giorni | Universale | Altro | - | 2 | 0~ 50 | Montaggio su base | 24V DC | 2.5 | 1.000 | Piastra: PEEK / Diaframma: EPDM | Tipo standard | Senza piastra secondaria | Conformità CE | - | ||
65.19 € | 1 | 26 giorni | Universale | Altro | - | 2 | 0~ 50 | Montaggio su base | 24V DC | 2.5 | 600 | Piastra: PEEK / Diaframma: EPDM | Tipo standard | Senza piastra secondaria | Conformità CE | - | ||
162.32 € | 1 | 26 giorni | Tipo normalmente chiuso | Altro | - | 2 | 0~ 50 | Montaggio su base | 24V DC | Afflusso: 4/Tenuta: 0,6 | 300 | Piastra: PEEK / Diaframma: Kalrez | Con circuito a risparmio energetico | Materiale: PVDF/Diametro: Rc 1/8 | Conformità CE | - | ||
74.82 € | 1 | 26 giorni | Tipo normalmente chiuso | Altro | - | 2 | 0~ 50 | Montaggio su base | 12V DC | Afflusso: 4/Tenuta: 0,6 | 300 | Piastra: PEEK / Diaframma: EPDM | Con circuito a risparmio energetico | Senza piastra secondaria | Conformità CE | - | ||
63.31 € | 1 | 26 giorni | Normalmente aperto | Altro | - | 2 | 0~ 50 | Montaggio su base | 24V DC | 2.5 | 300 | Piastra: PEEK / Diaframma: EPDM | Tipo standard | Senza piastra secondaria | Conformità CE | - |