Fare clic sull'immagine per ingrandirla.
Cliccare sull´immagine per ingrandirla.
Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VX210DZ1D
Valve Specifications | Valve Construction | Direct operated poppet | |
---|---|---|---|
Withstand Pressure | 2.0 MPa (resin body type: 1.5 MPa) | ||
Body Material | Aluminum, resin, C37, Stainless steel | ||
Seal Material*3 | NBR, FKM | ||
Enclosure | Dustproof, water-jet-proof type (IP65)*1, *4 | ||
Environment | Locations without corrosive or explosive gases | ||
Coil Specifications | Rated Voltage | AC | 100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)*2 |
DC | 24 V DC, (12 V DC)*2 | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||
Allowable Leakage Voltage | AC | 5% or less of rated voltage | |
DC | 2% or less of rated voltage | ||
Coil Insulation Type | Class B, class H |
*1 Electrical entry "Faston" type terminal is IP40 compliant.
*2 Voltage inside () indicates special voltage.
*3 Refer to X332 regarding seal material / EPDM.
*4 See glossary for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.
N.C. type flow passage symbol
N.C. type external appearance
Aluminum Body Type
Size | Port Size | ø(Orifice Diameter mm)*1 | Model | Flow Rate Characteristics*2 | Maximum Operating Pressure Differential MPa *4 | Maximum System Pressure MPa *4 | Weight*3 (g) | ||
---|---|---|---|---|---|---|---|---|---|
C [dm3/(s·bar)] | b | Cv | |||||||
1 | 1/8, 1/4 | 2 | VX210 | 0.63 | 0.63 | 0.23 | 1.0 | 1.0 | 220 |
3 | 1.05 | 0.68 | 0.41 | 0.6 | 220 | ||||
5 | 2.20 | 0.39 | 0.62 | 0.2 | 220 | ||||
2 | 1/4, 3/8 | 4 | VX220 | 1.90 | 0.52 | 0.62 | 1.0 | 340 | |
7 | 3.99 | 0.44 | 1.08 | 0.15 | 340 | ||||
3 | 1/4, 3/8 | 5 | VX230 | 1.96 | 0.55 | 0.75 | 1.0 | 450 | |
8 | 5.67 | 0.33 | 1.58 | 0.3 | 450 | ||||
10 | 5.74 | 0.64 | 2.21 | 0.1 | 450 | ||||
1/2 | 10 | 8.42 | 0.39 | 2.21 | 0.1 | 470 |
Resin Body Type (Built-In One-Touch Fitting)
Size | Port Size | ø(Orifice Diameter mm)*1 | Model | Flow Rate Characteristics*2 | Maximum Operating Pressure Differential MPa *4 | Maximum System Pressure MPa *4 | Weight*3 (g) | ||
---|---|---|---|---|---|---|---|---|---|
C [dm3/(s·bar)] | b | Cv | |||||||
1 | ø6 mm | 2 | VX210 | 0.82 | 0.44 | 0.23 | 1.0 | 1.0 | 220 |
3 | 1.25 | 0.34 | 0.35 | 0.6 | 220 | ||||
5 | 1.45 | 0.43 | 0.40 | 0.2 | 220 | ||||
ø8 mm | 2 | 0.82 | 0.44 | 0.23 | 1.0 | 220 | |||
3 | 1.81 | 0.40 | 0.41 | 0.6 | 220 | ||||
5 | 2.11 | 0.32 | 0.56 | 0.2 | 220 | ||||
2 | ø8 mm | 4 | VX220 | 1.69 | 0.40 | 0.47 | 1.0 | 340 | |
7 | 3.14 | 0.34 | 0.84 | 0.15 | 340 | ||||
ø10 mm | 4 | 1.68 | 0.49 | 0.50 | 1.0 | 340 | |||
7 | 3.54 | 0.36 | 0.90 | 0.15 | 340 | ||||
3 | ø10 mm | 5 | VX230 | 2.50 | 0.44 | 0.70 | 1.0 | 460 | |
8 | 2.77 | 0.82 | 1.22 | 0.3 | 460 | ||||
10 | 5.69 | 0.46 | 1.54 | 0.1 | 460 | ||||
ø12 mm | 5 | 2.50 | 0.44 | 0.70 | 1.0 | 460 | |||
8 | 2.56 | 0.88 | 1.38 | 0.3 | 460 | ||||
10 | 5.69 | 0.64 | 1.76 | 0.1 | 460 |
*1: Orifice sizes are for reference. Check the flow rate characteristics (conversion Cv).
*2: There are variations in the flow rate characteristics of the product.
If high precision flow rate control is needed for the system, adjust accordingly by selecting an orifice that is at least 1.3 times larger in diameter and use a diaphragm, etc., on the secondary side of the solenoid valve.
*3: This is the grommet value. Add 10 g for conduit types, 30 g for DIN terminals, 60 g for conduit terminals respectively.
*4: See the glossary for details on the maximum operating pressure differential and the maximum system pressure.
Internal Leakage
Seal material*2 | Leakage Rate (Air)*1 |
---|---|
NBR (FKM) | 1 cm3/min or less (aluminum body type) |
15 cm3/min or less (resin body type) |
Exterior Leakage
Seal material*2 | Leakage Rate (Air)*1 |
---|---|
NBR (FKM) | 1 cm3/min or less (aluminum body type) |
15 cm3/min or less (resin body type) |
*1: The leakage rate is at an ambient temperature of 20°C.
*2: See the special options in the catalog for FKM sealing material.
*3: The leakage amount is at 20°C and with a differential pressure of 0.01 MPa or more. Contact the SMC support center when the differential pressure is less than 0.01 MPa.
Codice componente
|
---|
VX210DZ1D |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Liquido applicabile | Ambiente d'esercizio | A commutazione | Tipo di collegamento | Filettatura tubazione nominale | Diam. tubo | Diam. orifizio (Ø) | Gamma di temperature di esercizio (°C) | Gamma differenziale pressione d'esercizio (MPa) | Applicazione | Classe isolamento | Tensione | Materiali di tenuta | Direzione uscita filo conduttore | Opzione | Materiale corpo | Staffa | Consumo di corrente (W) | Funzioni | Ingresso elettrico conduttore | Potenza apparente (VA) | Specifiche su ordinazione | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.23 € | 1 | 26 giorni | Aria | Resistenza alla polvere | Tipo normalmente chiuso | [Rc (R)] Rc | 1/4 | - | 2 | -20~ 60 | null~1 | Elemento singolo | B | 12V DC | NBR | Lato IN (standard) | Assente | Alluminio | Assente | 4.5 | Tensione speciale | Anello di tenuta | - | - |
Loading...
Tipo | Tipo elettromagnetico | Tipo di azionamento | Con movimento lineare | Numero di solenoidi | Solenoide singolo |
---|---|---|---|---|---|
IP | IP65 |
Si trova sulla pagina di Elettrovalvola a 2 porte ad azionamento diretto serie VX21 / 22 / 23, il codice articolo è il seguente: VX210DZ1D.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VX210DZ1D.
Configura
Proprietà di base
Tipo di collegamento
Diam. tubo
Potenza apparente(VA)
Specifiche su ordinazione
Tipo
Liquido applicabile
Ambiente d'esercizio
A commutazione
Filettatura tubazione nominale
Diam. orifizio(Ø)
Tensione
Materiali di tenuta
Direzione uscita filo conduttore
Opzione
Materiale corpo
Staffa
Consumo di corrente(W)
Funzioni
Ingresso elettrico conduttore
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VX210AAAXNB |
VX210AAAXNBB |
VX210AAB |
VX210DZ1DA |
VX210DZ1E |
VX210DZ1GA |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Liquido applicabile | Ambiente d'esercizio | A commutazione | Tipo di collegamento | Filettatura tubazione nominale | Diam. tubo | Diam. orifizio (Ø) | Gamma di temperature di esercizio (°C) | Gamma differenziale pressione d'esercizio (MPa) | Applicazione | Classe isolamento | Tensione | Materiali di tenuta | Direzione uscita filo conduttore | Opzione | Materiale corpo | Staffa | Consumo di corrente (W) | Funzioni | Ingresso elettrico conduttore | Potenza apparente (VA) | Specifiche su ordinazione |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.61 € | 1 | 26 giorni | Aria | Resistenza alla polvere | Tipo normalmente chiuso | G | 1/8 | - | 2 | -20~ 60 | null~1 | Elemento singolo | B | 24V DC | NBR | Lato IN (standard) | Con fori di montaggio sul fondo della carcassa | Alluminio | Assente | 4.5 | Assente | Anello di tenuta | - | - | ||
24.76 € | 1 | 26 giorni | Aria | Resistenza alla polvere | Tipo normalmente chiuso | G | 1/8 | - | 2 | -20~ 60 | null~1 | Elemento singolo | B | 24V DC | NBR | 180° | Con fori di montaggio sul fondo della carcassa | Alluminio | Assente | 4.5 | Assente | Anello di tenuta | - | - | ||
21.23 € | 1 | 26 giorni | Aria | Resistenza alla polvere | Tipo normalmente chiuso | NPT | 1/8 | - | 2 | -20~ 60 | null~1 | Elemento singolo | B | 24V DC | NBR | Lato IN (standard) | Assente | Alluminio | Assente | 4.5 | Assente | Anello di tenuta | - | - | ||
21.23 € | 1 | 26 giorni | Aria | Resistenza alla polvere | Tipo normalmente chiuso | G | 1/4 | - | 2 | -20~ 60 | null~1 | Elemento singolo | B | 12V DC | NBR | Lato IN (standard) | Assente | Alluminio | Assente | 4.5 | Tensione speciale | Anello di tenuta | - | - | ||
29.02 € | 1 | 26 giorni | Aria | Resistenza alla polvere | Tipo normalmente chiuso | [Rc (R)] Rc | 1/4 | - | 2 | -20~ 60 | null~1 | Elemento singolo | B | 12V DC | NBR | Lato IN (standard) | Assente | Alluminio | Assente | 4.5 | Tensione speciale | Anello di tenuta (con circuito di protezione) | - | - | ||
29.73 € | 1 | 26 giorni | Aria | Resistenza alla polvere | Tipo normalmente chiuso | G | 1/4 | - | 2 | -20~ 60 | null~1 | Elemento singolo | B | 220 V AC | NBR | Lato IN (standard) | Assente | Alluminio | Assente | - | Tensione speciale | Terminale DIN (con circuito di protezione) | 7 | - |