VXD, unità singola, elettrovalvola a 2 vie a membrana pilotata (Codici componente - Download CAD)

VXD, unità singola, elettrovalvola a 2 vie a membrana pilotata
SMC Solenoid Valve.
[Features]
· IP65 protective enclosure
· UL94V-0 conforming flame resistance
· Low noise construction
· Piping variations
· Clearance
· Improved armature durability

(i)Nota

  • Le immagini dei prodotti possono essere immagini rappresentative. Fare riferimento al catalogo per i dettagli.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

VXD290SG

Pilot Operated 2 Port Solenoid Valve VXD Series Features

Valve Specifications Valve Structure Pilot operated 2 port diaphragm type
Withstand Pressure 2.0 MPa (resin body type: 1.5 MPa)
Body Material Aluminum, resin, C37, SUS, CAC408
Seal Materials NBR, FKM, EPDM*3
Enclosure Dustproof, jetproof (IP65)*1, *4
Environment Locations without corrosive or explosive gases
Coil Specifications Rated Voltage AC 100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)*2
DC 24 V DC, (12 V DC)*2
Allowable Voltage Fluctuation ±10% of rated voltage
Allowable Leakage Voltage AC 5% or less of rated voltage
DC 2% or less of rated voltage
Coil Insulation Type Class B, class H

*1: Electrical entry "Faston" type terminal is IP40 compliant
*2 Voltage inside () indicates special voltage. (See the SMC catalog)
*3: See the catalog regarding seal material EPDM.
*4: See the SMC catalog glossary for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.

  • *Be sure to read the individual product precautions before use.

Diagram

Normally closed (N.C.)

VXD23 diagram

VXD23 diagram

VXD24 diagram

VXD24 diagram

VXD25/26 diagram

VXD25/26 diagram

VXD27/28/29 diagram

VXD27/28/29 diagram

Component Part Materials

Number Part Name Model Material
1 Body VXD23 C37, SUS, Aluminum, resin (PBT)
VXD24 to 26 C37, SUS
VXD27 to 29 CAC408
2 Bonnet VXD23/24 SUS
VXD25, 26 C37, SUS
VXD27 to 29 CAC408
3 Diaphragm Assembly VXD23 to 29 SUS, NBR, FKM, EPDM
4 Spring VXD23 to 29 SUS
5 O-Ring VXD23 to 26 NBR, FKM, EPDM
6 Buffer VXD23/24 PPS
7 Stopper VXD23 to 29 NBR, FKM, EPDM
8 Armature Core Fe
9 Tube SUS
10 Spring SUS
11 Armature Assembly SUS, NBR, FKM, EPDM, resin (PPS)
12 Solenoid Coil Cu + Fe + resin

Operation

  • Valve Opening
    When the coil (12) is energized, the armature assembly (11) is attracted by the core (8), opening the pilot valve (A).
    When (A) is opened, the pressure in the pressure action chamber (B) falls, opening the main valve (C).
  • Valve Closing
    When the coil (12) is not energized, the pilot valve (A) closes and the pressure in the pressure action chamber (B) increases, closing the main valve (C).

Normally Open (N.O.)

VXD2A diagram

VXD2A diagram

VXD2B diagram

VXD2B diagram

VXD2C/2D diagram

VXD2C/2D diagram

VXD2E, 2F, 2G diagram

VXD2E, 2F, 2G diagram

Component Part Materials

Number Part Name Model Material
1 Body VXD2A C37, SUS, Aluminum, resin (PBT)
VXD2B to 2D C37, SUS
VXD2E to 2G CAC408
2 Bonnet VXD2A, 2B SUS
VXD2C, 2D C37, SUS
VXD2E to 2G CAC408
3 Diaphragm Assembly VXD2A to 2G SUS, NBR, FKM, EPDM
4 Spring VXD2A to 2G SUS
5 O-Ring VXD2A to 2D NBR, FKM, EPDM
6 Buffer VXD2A, 2B PPS
7 Sleeve Assembly VXD2A to 2G SUS, resin (PPS)
8 Push Rod Assembly Resin (PPS), SUS, NBR, FKM, EPDM
9 Spring SUS
10 O-Ring A NBR, FKM, EPDM
11 O-Ring B NBR, FKM, EPDM
12 Adapter Resin (PPS)
13 O-Ring C NBR, FKM, EPDM
14 Solenoid Coil Cu + Fe + resin

Operation

  • Valve Opening
    When the coil (14) is energized, the opened pilot valve (A) closes and the pressure in the pressure action chamber (B) increases, closing the main valve (C).
  • Valve Closing
    When the coil (14) is not energized, the closed pilot valve (A) opens and the pressure in the pressure action chamber (B) drops, opening the main valve (C).
  • *See the SMC catalog for other models.
Codice componente
VXD290SG
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Liquido applicabile Ambiente d'esercizio A commutazione Tipo di collegamento Filettatura tubazione nominale Diam. tubo Misura nominale flangia tubo Diam. orifizio
(Ø)
Gamma di temperature di esercizio
(°C)
Gamma differenziale pressione d'esercizio
(MPa)
Classe isolamento Tipo di apertura tubo (dettagli) Tensione Materiali di tenuta Direzione uscita filo conduttore Opzione Materiale corpo Staffa In dettaglio Funzioni Ingresso elettrico conduttore

373.21 €

1 58 giorni AriaStandard / Resistenza alla polvereTipo normalmente chiusoFlangia tubo--5050-20~ 600.03~ 1BAssente24V DCNBRAssenteAssenteCAC408Assente-AssenteTerminale DIN (con circuito di protezione)

Loading...

  1. 1

Informazioni di base

Tipo Tipo elettromagnetico Tipo di azionamento Con pilota Numero di solenoidi Solenoide singolo
Applicazione Elemento singolo IP IP65

Si trova sulla pagina di VXD, unità singola, elettrovalvola a 2 vie a membrana pilotata, il codice articolo è il seguente: VXD290SG.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VXD290SG.

Tipologia prodotto

Codice componente
VXD230AAB
VXD230AABXB
VXD230AABXCC
VXD290SL
VXD290SZ1G
VXD290SZ2A
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Liquido applicabile Ambiente d'esercizio A commutazione Tipo di collegamento Filettatura tubazione nominale Diam. tubo Misura nominale flangia tubo Diam. orifizio
(Ø)
Gamma di temperature di esercizio
(°C)
Gamma differenziale pressione d'esercizio
(MPa)
Classe isolamento Tipo di apertura tubo (dettagli) Tensione Materiali di tenuta Direzione uscita filo conduttore Opzione Materiale corpo Staffa In dettaglio Funzioni Ingresso elettrico conduttore

33.89 €

1 58 giorni AriaResistenza alla polvere / StandardTipo normalmente chiusoNPT1/4--10-20~ 600.02~ 0.7BAssente24V DCNBRAssenteAssenteAlluminioAssente-AssenteAnello di tenuta

35.68 €

1 58 giorni AriaResistenza alla polvere / StandardTipo normalmente chiusoNPT1/4--10-20~ 600.02~ 0.7BAssente24V DCNBRStandardAssenteAlluminioIncluso-AssenteAnello di tenuta

35.68 €

1 58 giorni AriaResistenza alla polvere / StandardTipo normalmente chiusoNPT1/4--10-20~ 600.02~ 0.7BAssente24V DCNBR270°AssenteAlluminioAssente-AssenteAnello di tenuta

373.21 €

1 58 giorni AriaResistenza alla polvere / StandardTipo normalmente chiusoFlangia tubo--5050-20~ 600.03~ 1BAssente230V DCNBRAssenteAssenteCAC408Assente-AssenteTerminale DIN (con circuito di protezione)

373.21 €

1 58 giorni AriaResistenza alla polvere / StandardTipo normalmente chiusoFlangia tubo--5050-20~ 600.03~ 1BAssente220 V ACNBRAssenteAssenteCAC408Assente-Tensione specialeTerminale DIN (con circuito di protezione)

379.15 €

1 58 giorni AriaResistenza alla polvere / StandardTipo normalmente chiusoFlangia tubo--5050-20~ 600.03~ 1BAssente24V DCNBRAssenteAssenteCAC408Assente-LuceTerminale DIN (con circuito di protezione)

Supporto tecnico