Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VNA211A-15A-7D-B-Q
VNA Series external pilot solenoid type external appearance
VNA Series air-operated type external appearance
VNA□01 JIS symbol
VNA□02 JIS symbol
VNA□03 JIS symbol
VNA□11 JIS symbol
Fluid Temperature | VNA□□□A | *1 -5 to +60°C |
---|---|---|
VNA□□□B VNA□□□C | *1: -5 to +99°C (air-operated type only) | |
Ambient Temperature | *1 -5 to +50°C (60°C for air-operated type) | |
Proof Pressure | 1.5 MPa | |
Operating Pressure Range | 0 to 1 MPa | |
External Pilot Air | Pressure Range | 0.2 to 0.7 MPa |
Lubrication | Not required (if lubricating, use turbine oil class 1 ISO VG32 *2) | |
Temperature | *1: -5 to +50°C (60°C for air-operated type) | |
Mounting Orientation | *3: Unrestricted |
*1: No freezing.
*2: Do not lubricate if seal material is EPR.
*3: However, if the external pilot is a solenoid type, SMC recommends mounting the pilot solenoid valve in an upward facing vertical or horizontal orientation.
Model | Piping Connection Port Diameter Thread | Orifice Diameter ø(mm) | Flow Rate Characteristics | Weight (kg) | |||||
---|---|---|---|---|---|---|---|---|---|
Measured with Air | Measured with Water* | ||||||||
C (dm3/(bar·sec)] | b | Cv | Kv | Conversion Cv | Air Operated Type | External Pilot Solenoid Type | |||
VNA1□□□-6A | 1/8 | 10 | 3.5 | 0.35 | 0.88 | 0.9 | 1.0 | 0.1 | 0.2 |
VNA1□□□-8A | 1/4 | 5.9 | 0.24 | 1.5 | 1.5 | 1.7 | |||
VNA1□□□-10A | 3/8 | 7.9 | 0.16 | 1.9 | 1.8 | 2.1 | |||
VNA2□□□-10A | 15 | 16 | 0.35 | 3.8 | 3.9 | 4.5 | 0.3 | 0.4 | |
VNA2□□□-15A | 1/2 | 23 | 0.25 | 4.8 | 4.6 | 5.4 | |||
VNA3□□□-20A | 3/4 | 20 | 34 | 0.16 | 7.5 | 7.5 | 8.7 | 0.5 | 0.6 |
*This product cannot be used for water.
Model | Piping Connection Port Diameter Thread | Orifice Diameter ø(mm) | Flow Rate Characteristics | Weight (kg) | |||
---|---|---|---|---|---|---|---|
Measured with Air | Measured with Water | Air Operated Type | External Pilot Solenoid Type | ||||
Effective Area (mm2) | Kv | Conversion Cv | |||||
VNA4□□□-25A | 1 | 25 | 220 | 10.4 | 12 | 0.8 | 0.9 |
VNA5□□□-32A | 1 1/4 | 32 | 320 | 15.6 | 18 | 1.3 | 1.4 |
VNA6□□□-40A | 1 1/2 | 40 | 500 | 24.2 | 28 | 2.1 | 2.2 |
VNA7□□□-50A | 2 | 50 | 770 | 37.2 | 43 | 3.1 | 3.2 |
Piping Connection Port Diameter | 6A to 25A | 32 A to 50 A | ||
---|---|---|---|---|
Pilot Solenoid Valve | SF4-□□□-23 SF4-□D-23-Q SF4-□DZ-23-Q | VO307-□□□1 VO307-□D1-Q VO307-□DZ1-Q | ||
Electrical Entry | Grommet, grommet terminal Conduit terminal DIN Terminal | Grommet, DIN terminal | ||
Coil Rated Voltage (V) | AC (50/60 Hz) | 100 V, 200 V, other (semi-standard) | ||
DC | 24 V, other (semi-standard) | |||
Allowable Voltage Fluctuation | -15 to +10% of rated voltage | |||
Temperature rise value | 35°C or less (when rated voltage is applied) | 50℃ or less (when rated voltage is applied) | ||
Apparent Power | AC | Inrush | 5.6 VA (50 Hz), 5.0 VA (60 Hz) | 12.7 VA (50 Hz), 10.7 VA (60 Hz) |
Holding | 3.4 VA (50 Hz), 2.3 VA (60 Hz) | 7.6 VA (50 Hz), 5.4 VA (60 Hz) | ||
Power Consumption | DC | 1.8 W (without indicator light), 2 W (with indicator light) | 4 W (without indicator light), 4.2 W (with indicator light) | |
Manual Operation | Non-locking push type Other (semi-standard) | Non-locking push type |
*See catalog for information on ordering pilot solenoid valves.
VNA Series diagram
Number | Part Name | Material | Notes |
---|---|---|---|
1 | Body | Aluminum alloy | Platinum silver coated |
2 | Cover Assembly | Aluminum alloy | Platinum silver coated |
*3 | Plate Assembly | Aluminum alloy | Seal material (NBR, FKM, EPR) |
*4 | Valve Element | Aluminum alloy | Seal materials (NBR, FKM, EPR) |
5 | Piston Assembly | Aluminum alloy | - |
6 | Travel Spring | Stainless steel | - |
7 | Return Spring | Piano wire | - |
8 | Pilot Solenoid Valve | - | - |
*Parts 3 and 4 are for selection of valve composition.
For VNA□01□, □11□ (N.C. Type)
For Opening the Valve
For Closing the Valve
For VNA□02□, □12□ (N.C. Type)
VNA□03□ (C.O. Type)
(Units: mm)
Piping connection port diameter: 6A, 8A, 10A dimensional drawing
*10 mm longer for EZ and TZ, and 17 mm longer for DZ.
(Units: mm)
Piping connection port diameter: 10A, 15A, 20A, 25A dimensional drawing
*10 mm longer for EZ and TZ, and 17 mm longer for DZ.
(Units: mm)
Model | Main Port 1 (A), 2 (B) | A | B | C | D | E | F | G | H | I | J | K | L | M | N | P | Q | R | S | T | U |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VNA2□□□-10A | 3/8 | 63 | 42 | 29 | 14 | 72.5 | 80.5 | 75 | 80 | 84.5 | 124 | 125.5 | 144.5 | 52 | 26 | 4.5 | 24.3 | 2.3 | 25 | 34 | 55 |
VNA2□□□-15A | 1/2 | ||||||||||||||||||||
VNA3□□□-20A | 3/4 | 80 | 50 | 35 | 17.5 | 84 | 92 | 84 | 89 | 93.5 | 135.5 | 137 | 156 | 62 | 31 | 5.5 | 28.3 | 2.3 | 30 | 43 | 60.5 |
VNA4□□□-25A | 1 | 90 | 60 | 40 | 20 | 100 | 108 | 90 | 95 | 99.5 | 151.5 | 153 | 172 | 72 | 36 | 6.5 | 33.3 | 2.3 | 35 | 49 | 73 |
(Units: mm)
Piping connection port diameter: 32A, 40A, 50A dimensional drawing
(Units: mm)
Model | Main Port 1 (A), 2 (B) | Pilot Port 12 (P1), 10 (P2) | A | B | C | D | E | F | G | H | I | J |
---|---|---|---|---|---|---|---|---|---|---|---|---|
VNA5□□□-32A | 1 1/4 | 1/8 | 105 | 77 | 53 | 26.5 | 120.5 | 20 | 129.5 | 170.1 | 211.5 | 55 |
VNA6□□□-40A | 1 1/2 | 1/4 | 120 | 96 | 60 | 30 | 137 | 24 | 147 | 187.6 | 229 | 63 |
VNA7□□□-50A | 2 | 1/4 | 140 | 113 | 74 | 37 | 160 | 24 | 170 | 210.6 | 252 | 74 |
*See the SMC catalog for information other than that detailed above.
Codice componente
|
---|
VNA211A-15A-7D-B-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Liquido applicabile | A commutazione | Tipo di collegamento | Filettatura tubazione nominale | Diam. orifizio (Ø) | Gamma di temperature di esercizio (°C) | Numero di solenoidi | Tensione | Materiali di tenuta | Staffa | Funzioni | Conformità CE | Ingresso elettrico conduttore | Funzionamento manuale | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
120.24 € | 1 | 26 giorni | Tipo elettromagnetico | Aria / Olio / Gas | Tipo normalmente chiuso | [Rc (R)] Rc | 1/2 | 15 | -5~50 | Solenoide singolo | 240 V AC 50/60 Hz | NBR | Incluso | Prodotto con conformità CE | - | Terminale DIN | Senza blocco, a pressione |
Loading...
Ambiente d'esercizio | Standard | Tipo di azionamento | Con pilota | Materiale corpo | Alluminio |
---|---|---|---|---|---|
Applicazione | Elemento singolo |
Si trova sulla pagina di Valvola di processo, valvola a 2 porte per aria compressa e controllo del circuito pneumatico/idraulico serie VNA, il codice articolo è il seguente: VNA211A-15A-7D-B-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VNA211A-15A-7D-B-Q.
Configura
Proprietà di base
Liquido applicabile
Tipo di collegamento
Conformità CE
Tipo
Tipo
A commutazione
Filettatura tubazione nominale
Diam. orifizio(Ø)
Tensione
Materiali di tenuta
Staffa
Funzioni
Ingresso elettrico conduttore
Funzionamento manuale
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VNA101A-6A-B |
VNA101A-8A |
VNA101A-8A-B |
VNA211A-F10A-5D-B-Q |
VNA211A-F10A-5DB-Q |
VNA211A-F10A-5DZ-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Liquido applicabile | A commutazione | Tipo di collegamento | Filettatura tubazione nominale | Diam. orifizio (Ø) | Gamma di temperature di esercizio (°C) | Numero di solenoidi | Tensione | Materiali di tenuta | Staffa | Funzioni | Conformità CE | Ingresso elettrico conduttore | Funzionamento manuale |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.89 € | 1 | 4 giorni | Funzionamento ad aria | Gas / Olio / Aria | Tipo normalmente chiuso | [Rc (R)] Rc | 1/8 | 10 | -5~60 | - | - | NBR | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
60.18 € | 1 | 26 giorni | Funzionamento ad aria | Gas / Olio / Aria | Tipo normalmente chiuso | [Rc (R)] Rc | 1/4 | 10 | -5~60 | - | - | NBR | Assente | Assente | - | Assente | Senza blocco, a pressione | ||
62.89 € | 1 | 26 giorni | Funzionamento ad aria | Gas / Olio / Aria | Tipo normalmente chiuso | [Rc (R)] Rc | 1/4 | 10 | -5~ 60 | - | - | NBR | Incluso | Assente | - | Assente | Bloccabile tipo B (con utensile) | ||
120.23 € | 1 | 26 giorni | Tipo elettromagnetico | Gas / Olio / Aria | Tipo normalmente chiuso | G | 3/8 | - | -5~50 | Solenoide singolo | - | NBR | Incluso | - | Prodotto conforme alle norme CE | Terminale DIN | Senza blocco, a pressione | ||
112.19 € | 1 | 26 giorni | Tipo elettromagnetico | Gas / Olio / Aria | Tipo normalmente chiuso | G | 3/8 | 15 | -5~50 | Solenoide singolo | 24V DC | NBR | Assente | Prodotto con conformità CE | - | Terminale DIN | Bloccabile tipo B (con utensile) | ||
116.18 € | 1 | 26 giorni | Tipo elettromagnetico | Gas / Olio / Aria | Tipo normalmente chiuso | G | 3/8 | 15 | -5~50 | Solenoide singolo | 24V DC | NBR | Assente | Prodotto con conformità CE | - | Terminale DIN con spia e circuito di protezione | Senza blocco, a pressione |