LVA, valvola chimica gran purezza, azionamento pneumatico, attacchi filettati, tipo singolo (Codici componente - Download CAD)

LVA, valvola chimica gran purezza, azionamento pneumatico, attacchi filettati, tipo singolo
An air operated valve made by SMC.
[Features]
· Guide ring prevents internal leakage
· Diaphragm (PTFE) prevents formation of micro-bubbles
· Prevents residual liquid
· Body with outstanding corrosion resistance (New PFA)

(i)Nota

  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

LVA62-10F-A

High Purity Chemical Liquid Valve, Air Operated Threaded Type LVA Series Specifications

LVA Series: basic type external appearance

LVA Series: basic type external appearance

LVA Series: LVA-Z (pilot port: 1/8) external appearance

LVA Series: LVA-Z (pilot port: 1/8) external appearance

LVA Series: flow rate adjustment equipped external appearance

LVA Series: flow rate adjustment equipped external appearance

Model LVA10 LVA20 LVA30 LVA40 LVA50 LVA60
Orifice Diameter ø2 mm ø4 mm ø8 mm ø12 mm ø20 mm ø22 mm
Piping Connection Port Diameter 1/8, 1/4 1/8, 1/4 1/4, 3/8 3/8 / 1/2 1/2 / 3/4 1
Flow Rate Characteristics Kv 0.06 0.3 1.4 2.8 5.1 6.8
Cv 0.07 0.35 1.7 3.3 6 8
Withstand Pressure (MPa) 1
Operating Pressure
(MPa)
A → B 0 to 0.5 (-94 kPa)*3 0 to 0.5 (-94 kPa)*3 0 to 0.4
B → A 0 to 0.05 (-94kPa)*3 0 to 0.2 (-94kPa)*3 0 to 0.1
Back Pressure (MPa) N.C./N.O*2 0.15 or less 0.3 or less 0.2 or less
Double Acting 0.3 or less 0.4 or less 0.3 or less
Valve Leakage Rate (cm3/min) 0 (with hydraulic pressure)
Pilot Operation Pressure (MPa) 0.3 to 0.5
Pilot Port Diameter Standard M5 M5*4 Rc 1/8, NPT 1/8, G 1/8
-Z Type*5 - Rc 1/8, NPT 1/8, G 1/8 -
Fluid Temperature (°C) 0 to 100*1
Ambient Temperature (°C) 0 to 60
Weight (kg) SUS 0.12 0.18 0.44 0.86 1.67 1.96
PPS 0.05 0.08 0.18 0.32 0.73 -
PFA 0.05 0.09 0.20 0.35 0.78 0.90

*1: 0 to 60°C when diaphragm is NBR/EPDM.
*2: N.O. type not available for LVA10.
*3: If using with a vacuum, select products with a product number ending in -V. Cannot be used for vacuum retention. Moreover, using the B port side as the vacuum source may shorten the product lifespan.
*4: Applicable to LVC21 (N.O.) and LVC22 (double acting) types.
*5: Applicable to LVC20 (N.C.) -Z type.

Product Dimensions

Body material: SUS

LVA20 dimensional drawing

LVA20 dimensional drawing

LVA1□/LVA21/LVA22/LVA3□ to 6□ dimensional drawing

LVA1□/LVA21/LVA22/LVA3□ to 6□ dimensional drawing

 

(Units: mm)

 

Model A B C E F G H K L N O P Q R T
LVA1□ 20 33 49.5 10 M5 ×; 0.8 ×; 4 27.5 11 - 13 27.5 - Rc 1/8, 1/4
NPT 1/8, 1/4
G 1/8, 1/4 *
M5 ×; 0.8 ø4.2 mm -
LVA20 30 33 54.2 10 M5×; 0.8 ×; 5 31.5 - 22 22 26.5 14.8 Rc 1/8
NPT 1/8
G 1/8 *
ø2.4 mm 20
LVA21
LVA22
30 33 57 10 M5×; 0.8 ×; 5 31 13 22 22 26 - M5 ×; 0.8 M3 ×; 0.5 -
LVA3□ 36 47 78.6 13 M6 ×; 1.0 ×; 8 42.5 17.5 37 26 38.5 - Rc 1/4, 3/8
NPT 1/4, 3/8
G 1/4, 3/8*
Rc 1/8
NPT 1/8
G 1/8 *
Rc 1/8
NPT 1/8
G 1/8 *
-
LVA4□ 46 60 95.4 16 M8 ×; 1.25 ×; 10 54.5 18 47.5 33.5 47.5 - Rc 3/8, 1/2
NPT 3/8, 1/2
G 3/8, 1/2*
-
LVA5□ 58 75 122.5 19 M8 ×; 1.25 ×; 10 61.5 27.5 60 43 55.5 - Rc 1/2, 3/4
NPT 1/2, 3/4
G 1/2, 3/4*
-
LVA6□ 58 85 129.8 24 M8 ×; 1.25 ×; 10 68.8 27.5 60 43 62.8 - Rc 1
NPT1
G1 *
-

*Refer to the SMC catalog regarding G thread / thread depth.

With flow rate adjustment: LVA20 dimensional drawing

With flow rate adjustment: LVA20 dimensional drawing

  • LVA2□: S / 14.5 mm
  • LVA3□: S / 24.4 mm
  • LVA4□: S / 29 mm
  • LVA5□: S / 34.5 mm
  • LVA6□: S / 36 mm
With indicator: LVA20 dimensional drawing

With indicator: LVA20 dimensional drawing

  • LVA20: W / 63.7 mm
  • LVA30: W / 89.1 mm
  • LVA40: W / 109.9 mm
  • LVA50: W / 140.5 mm
  • LVA60: W / 147.8 mm

Product Diagram

Standard type: N.C. type diagram

Standard type: N.C. type diagram

With flow rate adjustment type diagram

With flow rate adjustment type diagram

With indicator type diagram

With indicator type diagram

Number Part Name Material Option
1 Actuator Section PPS PVDF
2 Body SUS -
PPS
PFA
3 Diaphragm PTFE -
NBR
EPR
4 End Plate (PFA Body only) PPS PVDF
5 Flow Rate Adjuster PPS -
6 Indicator PP -

Precautions

  • *Do not use metal fittings with a resin body (taper threads). This will cause damage to the valve body.
  • *Do not use if air leakage increases or the equipment does not operate correctly. After mounting, perform suitable function and leak tests to confirm that the mounting is correct.
  • *Mount and use the product only after reading and understanding the contents of the instruction manual. Be sure to keep the manual somewhere handy so that it can be referred to whenever needed.
  • *Be sure to read the individual product precautions before use.
  • *See the SMC catalog for product information other than the above.
Codice componente
LVA62-10F-A
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Liquido applicabile Ambiente d'esercizio A commutazione Tipo di collegamento Filettatura tubazione nominale Tipo di azionamento Diam. orifizio
(Ø)
Gamma di temperature di esercizio
(°C)
Opzione Materiale corpo In dettaglio Funzioni Filettatura raccordo pilota Diaframma Specifiche Materiale della piastra terminale

946.35 €

1 Preventivo Sostanze chimicheElevata resistenza alla corrosione[Altro] A doppia azioneG1-220~ 60AssenteSUS-AssenteG 1/8PTFENessunoNessuno

Loading...

  1. 1

Informazioni di base

Tipo Funzionamento ad aria Numero di solenoidi Solenoide singolo Gamma differenziale pressione d'esercizio(MPa) 0.3::0.5
Applicazione Elemento singolo

Si trova sulla pagina di LVA, valvola chimica gran purezza, azionamento pneumatico, attacchi filettati, tipo singolo, il codice articolo è il seguente: LVA62-10F-A.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto LVA62-10F-A.

Tipologia prodotto

Codice componente
LVA10-01-A
LVA10-01-B
LVA10-01-C
LVA10-01-D
LVA10-01-E
LVA10-01-G
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Liquido applicabile Ambiente d'esercizio A commutazione Tipo di collegamento Filettatura tubazione nominale Tipo di azionamento Diam. orifizio
(Ø)
Gamma di temperature di esercizio
(°C)
Opzione Materiale corpo In dettaglio Funzioni Filettatura raccordo pilota Diaframma Specifiche Materiale della piastra terminale

234.50 €

1 Preventivo Sostanze chimicheStandardTipo normalmente chiuso[Rc (R)] Rc1/8Con pilota20~ 60AssenteSUSAssente-M5PTFE--

138.40 €

1 Preventivo Sostanze chimicheStandardTipo normalmente chiuso[Rc (R)] Rc1/8Con pilota20~ 60AssentePPSAssente-M5PTFE--

207.60 €

1 Preventivo Sostanze chimicheStandardTipo normalmente chiuso[Rc (R)] Rc1/8Con pilota20~ 60AssentePFAAssente-M5PTFE--

232.13 €

1 Preventivo Sostanze chimicheStandardTipo normalmente chiuso[Rc (R)] Rc1/8Con pilota20~ 60AssenteSUSAssente-M5NBR--

232.13 €

1 Preventivo Sostanze chimicheStandardTipo normalmente chiuso[Rc (R)] Rc1/8Con pilota20~ 60AssenteSUSAssente-M5EPDM--

135.97 €

1 Preventivo Sostanze chimicheStandardTipo normalmente chiuso[Rc (R)] Rc1/8Con pilota20~ 60AssentePPSAssente-M5NBR--

Supporto tecnico