Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VQ110U-5L-Q
3-Port Solenoid Valve VQ100 Series external appearance 1
3-Port Solenoid Valve VQ100 Series external appearance 2
3-Port Solenoid Valve VQ100 Series external appearance 3
Item | Type | |||||
---|---|---|---|---|---|---|
Standard Type (1 W) | High-pressure type (1.5 W) | Low-watt type (0.5 W) | ||||
Valve Construction | 3-Port Direct Operated Poppet type | |||||
Valve Specifications | Usable Fluids | Air | ||||
Maximum Operating Pressure | 0.7 MPa | 0.8 MPa | 0.7 MPa | |||
Minimum operating pressure (vacuum) | 0 MPa (-0.1 MPa*5) | |||||
Flow Rate Characteristics | 1→2 | C [dm3/(s·bar)] | 0.055 | 0.042 | ||
b | 0.22 | 0.27 | ||||
Cv | 0.014 | 0.011 | ||||
2→3 | C [dm3/(s·bar)] | 0.083 | 0.045 | |||
b | 0.28 | 0.28 | ||||
Cv | 0.021 | 0.012 | ||||
Response time*1 | ON: 3.5 ms, OFF: 2 ms | ON: 3.5 ms, OFF: 2.5 ms | ||||
Ambient Temperature and Operating Fluid Temperature | -10 to 50℃ *2 | |||||
Lubrication | Not required | |||||
Manual Operation | Non-locking push type / Locking type (tool required)*3 | |||||
Mounting Orientation | Free | |||||
Impact resistance / Vibration resistance*4 | 150/30 m/s2 | |||||
Enclosure | Dust-proof | |||||
Weight | 12.6 g (L/M plug connectors without sub-plate) | |||||
Electrical Specifications | Coil Rated Voltage | DC | 24 V, 12 V | |||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||||
Coil Insulation Type | Class B or equivalent | |||||
Power Consumption (Current) | DC | 1 W (42 mA) | 1.5 W (63 mA) | 0.5 W (21 mA) | ||
Electrical Entry | Grommet Plug-in, L plug connector, M plug connector (With indicator light / surge voltage suppressor) |
*2: Based on JIS B 8374-1993. Value with indicator light / surge voltage suppressor (clean air). Variation accuracy ±1 ms
*2: Use dry air when operating at low temperatures and with no condensation.
*3: The locking type is a semi-standard specification.
*4: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)
*5: Select model numbers with a prefix of "10-" (Clean Series) when operating with a vacuum. Can be used with 3 (R) port vacuum, 1 (P) port vacuum burst pressure. (Differential pressure of 3 (R) and 1 (P) is up to the maximum operating pressure of each type.)
*6: The power saving type supports plug-in, L and M plug connectors for lead wire electrical entry.
Item | Type | ||||||
---|---|---|---|---|---|---|---|
Latching type | AC type | Large flow capacity type | Normally open type | ||||
Valve Specifications | Model number notation example | VQ110L-□ | VQ110-1□ VQ110-2□ | VQ110U-□ | VQ120-□ | ||
Maximum Operating Pressure | 0.7 MPa | 0.6 MPa | 0.5 MPa | ||||
Minimum Operating Pressure | 0 MPa (-100 kPa*4, *5) | ||||||
Flow Rate Characteristics | 1→2*6 (3→2) | C [dm3/(s·bar)] | 0.042 | 0.14 | 0.04 | ||
b | 0.27 | 0.26 | 0.11 | ||||
Cv | 0.011 | 0.036 | 0.009 | ||||
2→3注6) (2→1) | C [dm3/(s·bar)] | 0.045 | 0.14 | 0.044 | |||
b | 0.28 | 0.25 | 0.3 | ||||
Cv | 0.012 | 0.036 | 0.011 | ||||
Response Time*2 | 5 ms or less | 15 ms or less | 5 ms or less | 5 ms or less | |||
Electrical Specifications | Power Consumption (Current) | 24 V DC | 1 W (42 mA)*7 | - | 0.35 W (15 mA)*3 | 1 W (42 mA) | |
12 V DC | 1 W (83 mA)*7 | - | 0.35 W (30 mA)*3 | 1 W (83 mA) | |||
100 V AC | 0.6 VA (6 mA) | 0.5 VA (5 mA) | - | ||||
110 V AC | 0.65 VA (5.9 mA) | 0.55 VA (5 mA) | - | ||||
200 V AC | 1.2 VA (6 mA) | 1.0 VA (5 mA) | - | ||||
220 V AC | 1.3 VA (5.9 mA) | 1.1 VA (5 mA) | - | ||||
Lead wire electrical entry*1 | Plug-in, L plug connector, M plug connector (With indicator light / surge voltage suppressor) |
*1: Grommet is available only for normally open type (without light/surge voltage suppressor). Normally open type is available only with 1 W DC specifications.
*2: Based on JIS B 8374-1993, with indicator light / surge voltage suppressor (clean air).
*3: Inrush 3.1 W (10 ms after energized), holding 0.35 W. +, - polarity present.
*4: Select model numbers with a prefix of "10-" (Clean Series) when operating with a vacuum. Can be used with 3 (R) port vacuum, 1 (P) port vacuum burst pressure. (Differential pressure of 3 (R) and 1 (P) is up to the maximum operating pressure of each type.)
*5: In the case of 1 (P) port vacuum and 3 (R) port vacuum release, use VQ120 (Normally open type)
. In this case, the prefix "10-" is not required.
*6: Value inside parentheses denote the air passage of the normally open type.
*7: +, - polarity present.
*8: Power-saving type: Inrush 1.5 W (10 ms after energized), holding 0.25 W. +, - polarity present.
JIS symbols for normally closed
JIS symbols for normally open
JIS symbols for latching type
(Unit: mm)
Grommet: VQ1□0□-□G□-M5 (M3) dimensional drawings
(Unit: mm)
L plug connector: VQ1□0□-□L□-M5 (M3) dimensional drawings
3-Port Solenoid Valve VQ100 Series structure drawing
Number | Part name | Material |
---|---|---|
1 | Solenoid coil | - |
2 | Body | Resin |
3 | Fixed core | SUS |
4 | Armature Assembly | SUS, resin |
5 | Return Spring | SUS |
6 | Poppet | NBR |
7 | Small cross-head/straight-slot combination pan head screw | Carbon steel |
8 | Interface gasket | FKM |
9 | Sub-plate | ZDC |
Codice componente
|
---|
VQ110U-5L-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Applicazione | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Tipo di azionamento | Valore CV | Pressione nominale (MPa) | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Conformità CE | Funzioni | Specifiche comuni | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.92 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard / Materiale senza rame, fluoropolymer | [Tipo singolo] Tipo singolo | 2 posizioni normalmente chiuso | - | 24 V DC | - | - | Tubatura sottobase | Fungo a movimento lineare | - | 0–0.6 | Senza bloccaggio | Connettore spina L con filo conduttore, spia/circuito di protezione | Senza blocco, a pressione | Sì | Capacità di flusso elevata | - |
Loading...
Tipo | Elettrovalvole | Numero di attacchi | Valvola a 3 porte | Con tenuta | Standard |
---|---|---|---|---|---|
Specifiche su ordinazione | Standard |
Si trova sulla pagina di Elettrovalvola a 3 porte serie VQ100, il codice articolo è il seguente: VQ110U-5L-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VQ110U-5L-Q.
Configura
Proprietà di base
Caratteristiche
Numero di solenoidi
Stato allo spegnimento
Tipo di attacco tubo
Filettatura tubazione nominale
Valore CV
Specifiche comuni
Tipo
Applicazione
Metodo di installazione
A commutazione
Tensione
Tubazioni
Tipo di azionamento
Pressione nominale(MPa)
Interruttore manuale
Ingresso elettrico conduttore
Manuale
Conformità CE
Funzioni
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VQ110-5G-Q |
VQ110-5LO-M5-Q |
VQ110-5LO-Q |
VQ110U-5LB-M5-Q |
VQ110U-5LO-M5-Q |
VQ110U-5LO-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Applicazione | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Tipo di azionamento | Valore CV | Pressione nominale (MPa) | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Conformità CE | Funzioni | Specifiche comuni |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.48 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard / Materiale senza rame, fluoropolymer | [Tipo singolo] Tipo singolo | 2 posizioni normalmente chiuso | - | 24 V DC | - | - | Tubatura sottobase | Fungo a movimento lineare | - | 0–0.7 | Senza bloccaggio | Anello di tenuta | Senza blocco, a pressione | Sì | Tipo standard (1W) | - | ||
52.73 € | 1 | 4 giorni | Uso singolo | Diretto | Standard / Materiale senza rame, fluoropolymer | [Tipo singolo] Tipo singolo | 2 posizioni normalmente chiuso | - | 24 V DC | M | M5 | Collegamento diretto | Fungo a movimento lineare | - | 0–0.7 | Senza bloccaggio | Connettore spina L, senza connettore, con spia e circuito di protezione | Senza blocco, a pressione | Sì | Tipo standard (1W) | - | ||
42.35 € | 1 | 4 giorni | Unità di montaggio collettore | Base collettore | Standard / Materiale senza rame, fluoropolymer | [Tipo singolo] Tipo singolo | 2 posizioni normalmente chiuso | - | 24 V DC | - | - | Tubatura sottobase | Fungo a movimento lineare | - | 0–0.7 | Senza bloccaggio | Connettore spina L, senza connettore, con spia e circuito di protezione | Senza blocco, a pressione | Sì | Tipo standard (1W) | - | ||
71.98 € | 1 | 26 giorni | Uso singolo | Diretto | Standard / Materiale senza rame, fluoropolymer | [Tipo singolo] Tipo singolo | 2 posizioni normalmente chiuso | - | 24 V DC | M | M5 | Collegamento diretto | Fungo a movimento lineare | - | 0–0.6 | Blocco | Connettore spina L con filo conduttore, spia/circuito di protezione | Bloccabile | Sì | Capacità di flusso elevata | - | ||
61.68 € | 1 | 26 giorni | Uso singolo | Diretto | Standard / Materiale senza rame, fluoropolymer | [Tipo singolo] Tipo singolo | 2 posizioni normalmente chiuso | - | 24 V DC | M | M5 | Collegamento diretto | Fungo a movimento lineare | - | 0–0.6 | Senza bloccaggio | Connettore spina L, senza connettore, con spia e circuito di protezione | Senza blocco, a pressione | Sì | Capacità di flusso elevata | - | ||
51.37 € | 1 | 4 giorni | Unità di montaggio collettore | Base collettore | Standard / Senza lubrificazione / Materiale senza rame, fluoropolymer | [Tipo singolo] Tipo singolo | 2 posizioni normalmente chiuso | - | 24 V DC | - | - | Tubatura sottobase | Fungo a movimento lineare | - | 0–0.6 | Senza bloccaggio | Connettore spina L, senza connettore, con spia e circuito di protezione | Senza blocco, a pressione | Sì | Capacità di flusso elevata | - |