SY7000, elettrovalvola a 5 vie, tutti i tipi (Codici componente - Download CAD)

SY7000, elettrovalvola a 5 vie, tutti i tipi
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

(i)Nota

  • Le immagini dei prodotti possono essere rappresentative. Fare riferimento al catalogo del produttore per i dettagli.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

SY7120-5DZ-C10F-F1-Q

5-Port Solenoid Valve, Body Ported Single Unit, SY7000 Series Specifications

Series SY7000
Usable Fluids Air
Internal Pilot
Operating Pressure Range
MPa
2-position single 0.15 to 0.7
2-position double 0.1 to 0.7
3 Position 0.2 to 0.7
Ambient and fluid temperature (°C) -10 to 50 (no freezing)
Maximum operating frequency (Hz) 2 Position Single, Double 5
3 Position 3
Manual Operation Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust Method Main valve, pilot valve common exhaust type
Lubrication Not required
Mounting Orientation Free
*Impact resistance/Vibration-resistance (m/s2) 150/30
Enclosure Dust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical Entry Grommet (G) (H)
DIN terminal (D) (Y)
L-type plug connector (L)
M8 connector (W)
M-type plug connector (M)
G, H, L, M, W D, Y
Coil rated voltage (V) DC 24, 12, 6, 5, 3 24, 12
AC 50/60 Hz 100, 110, 200, 220
Allowable Voltage Fluctuation ±10% of rated voltage*
Power Consumption W DC Standard 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit 0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent power (VA) AC 100 V 0.78 (with light: 0.81) 0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.97)
[0.94 (with light: 1.07)]
200 V 1.18 (with light: 1.22) 1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage Suppressor Diode (varistor for DIN terminal and non-polar type are )
Indicator Light LED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • *Energy-saving circuit not available with DIN terminal / M8 connector.
  • For details, see the SMC catalog.

Response Time

*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)

Switching Method Response Time ms (at 0.5 MPa)
Without light or surge voltage suppressor With light and surge voltage suppressor
S, Z type R, U type
2-position single 31 or less 38 or less 33 or less
2-position double 27 or less 30 or less 28 or less
3 Position 50 or less 56 or less 50 or less

Flow Rate Characteristics / Weight Table

Valve Model Numbers Switching Method Piping connection port diameter Flow Rate Characteristics Weight g
1, 5, 3 (P, EA, EB) 4, 2 (A, B) 1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → EA/EB) Grommet L, M plug connector DIN terminal W M8 connector
C (dm3 / [s·bar]) b Cv C (dm3 / [s·bar]) b Cv
SY7□20-□-02 2 Position Single 1 (P) port 1/4
5, 3 (EA, EB) port 1/8
1/4 4.1 0.23 0.93 3.3 0.33 0.81 101 104 125 108
Double 120 125 167 133
3 Position Closed Center 2.9 0.31 0.70 2.4 0.38 0.63 128 133 175 141
Exhaust Center 2.5 0.39 0.65 3.4
[2.1]
0.35
[0.38]
0.82
[0.54]
Pressure Center 4.3
[2.4]
0.23
[0.32]
0.97
[0.61]
2.2 0.39 0.58
SY7□20-□-C8 2 Position Single C8
(ø8 [diameter 8 mm] single-action fitting)
3.2 0.26 0.77 3.2 0.37 0.82 107 110 131 114
Double 126 132 174 140
3 Position Closed Center 2.6 0.24 0.63 2.4 0.31 0.62 134 140 182 148
Exhaust Center 2.4 0.25 0.57 2.6
[1.9]
0.42
[0.46]
0.70
[0.56]
Pressure Center 3.3
[2.4]
0.28
[0.22]
0.78
[0.57]
2.2 0.34 0.60
SY7□20-□-C10 2 Position Single C10
(ø10 (diameter 10 mm) single-action fitting)
3.8 0.26 0.86 3.2 0.34 0.82 103 105 126 109
Double 122 127 169 135
3 Position Closed Center 2.8 0.27 0.67 2.4 0.21 0.59 130 135 177 143
Exhaust Center 2.5 0.25 0.59 2.7
[2.0]
0.38
[0.38]
0.70
[0.56]
Pressure Center 3.8
[2.4]
0.25
[0.31]
0.89
[0.61]
2.3 0.38 0.61

*Values shown inside brackets are when at normal position.

Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

Number Part name Material Note
1 Body Die-cast aluminum Urban white
2 Adapter Plate Resin Urban white
3 End Plate Resin Urban white
4 Piston Resin -
5 Spool Valve Assembly Aluminum/H-NBR -
6 Pilot Valve Assembly - -
7 Port block assembly - -

*Mounting screw tightening torque SY7000 (M3): 0.6 N⋅m

SY7000 Series Dimensional Outline Drawings

*Values in [ ] are for AC.

 

(Unit: mm)

 

2-position single grommet (G), (H): SY7120-□G/H□□-C8/N9/C10/N11/C12□ dimensional drawings

2-position single grommet (G), (H): SY7120-□G/H□□-C8/N9/C10/N11/C12□ dimensional drawings

 

(Unit: mm)

 

SY7120-□G/H□□-C8/N9/C10/N11□-F1 dimensional drawings

SY7120-□G/H□□-C8/N9/C10/N11□-F1 dimensional drawings

 

(Unit: mm)

 

SY7120-□G/H□□-02□ (-F2) dimensional drawing

SY7120-□G/H□□-02□ (-F2) dimensional drawing

 

(Unit: mm)

 

L plug connector (L): SY7120-□L□□-C8/N9/C10/N11□ (-F1/2) dimensional drawing

L plug connector (L): SY7120-□L□□-C8/N9/C10/N11□ (-F1/2) dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SY7120-□M□□-C8/N9/C10/N11□ (-F1/2) dimensional drawing

M plug connector (M): SY7120-□M□□-C8/N9/C10/N11□ (-F1/2) dimensional drawing

*See the manufacturer's catalog for information other than that above.

Codice componente
SY7120-5DZ-C10F-F1-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Valore CV Diametro tubo di collegamento Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Staffa Specifiche su ordinazione Conformità CE Specifiche valvola Compliance with IEC standards Type of fitting thread part

83.94 €

1 26 giorni Antigocciolamento / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoRitorno automatico (ritorno differenziale di pressione)24 V DCTubazioni ad attacco rapido--0.86Ø100.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN / Con connettoreSenza blocco, a pressioneCon spia e soppressore della tensione di picco (tipo non polare)Con staffa con baseAssenteProdotto con conformità CESY7000NessunoG

Loading...

  1. 1

Informazioni di base

Tipo Elettrovalvole Applicazione Uso singolo Numero di attacchi Valvola a 5 porte
Metodo di installazione Diretto Tubazioni Collegamento diretto Tipo di azionamento Stelo pilota
Con tenuta Guarnizione morbida

Si trova sulla pagina di SY7000, elettrovalvola a 5 vie, tutti i tipi, il codice articolo è il seguente: SY7120-5DZ-C10F-F1-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto SY7120-5DZ-C10F-F1-Q.

Tipologia prodotto

Codice componente
SY7120-1DZ-02F-Q
SY7120-1DZ-C8-Q
SY7120-1DZE-02-X20-Q
SY7120-5DZ-C10F-Q
SY7120-5DZ-C8-F2-Q
SY7120-5DZ-C8-Q
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Valore CV Diametro tubo di collegamento Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Staffa Specifiche su ordinazione Conformità CE Specifiche valvola Compliance with IEC standards Type of fitting thread part

77.82 €

1 26 giorni Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-100 V ACG1/4---0.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN con connettoreSenza blocco, a pressione$Non-locking push typeCon spia / circuito di protezione (non polarizzato)Senza staffa----

83.19 €

1 26 giorni Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-100 V ACTubazioni ad attacco rapido---Ø80.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN con connettoreSenza blocco, a pressione$Non-locking push typeCon spia / circuito di protezione (non polarizzato)Senza staffa----

85.66 €

1 26 giorni Antigocciolamento / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoRitorno automatico (ritorno differenziale di pressione)100 V AC[Rc (R)] Rc1/4100 o inf.0.93--0.1–0.7EsternoBloccoStandardTerminale DIN / Con connettoreBloccabile manualeCon spia e soppressore della tensione di picco (tipo non polare)Senza staffaPilota esterna raccordo su corpoProdotto con conformità CESY7000Nessuno-

80.32 €

1 4 giorni Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DCTubazioni ad attacco rapido---Ø100.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN con connettoreNon bloccabile a pressioneSpia / circuito di protezioneSenza staffa----

83.95 €

1 26 giorni Antigocciolamento / Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DCTubazioni ad attacco rapido---Ø80.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN / Con connettoreSenza blocco, a pressioneCon spia / circuito di protezione (non polarizzato)Con staffa laterale----

80.39 €

1 13 giorni Antigocciolamento / Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DCTubazioni ad attacco rapido---Ø80.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN / Con connettoreSenza blocco, a pressioneCon spia / circuito di protezione (non polarizzato)Senza staffa----

Supporto tecnico