SY9000, elettrovalvola a 5 vie, tutti i tipi (Codici componente - Download CAD)

SY9000, elettrovalvola a 5 vie, tutti i tipi
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

SY9120-5YO-02-Q

5-Port Solenoid Valve, Body Ported Single Unit, SY9000 Series Specifications

5-Port Solenoid Valve, Body Ported Single Unit external appearance

5-Port Solenoid Valve, Body Ported Single Unit external appearance

*Pictures show representational models. They may differ from the actual product.

Series SY9000
Usable Fluids Air
Internal Pilot
Operating Pressure Range MPa
2-position single 0.15 to 0.7
2-position double 0.1 to 0.7
3 Position 0.2 to 0.7
Ambient and fluid temperature (°C) -10 to 50 (no freezing)
Maximum operating frequency (Hz) 2 Position Single, Double 5
3 Position 3
Manual Operation Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust Method Main valve, pilot valve common exhaust type
Lubrication Not required
Mounting Orientation Free
*Impact resistance/Vibration-resistance (m/s2) 150/30
Enclosure Dust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical Entry Grommet (G)/(H)
DIN terminal (D)/(Y)
L-type plug connector (L)
M8 connector (W)
M-type plug connector (M)
G, H, L, M, W D, Y
Coil rated voltage (V) DC 24, 12, 6, 5, 3 24, 12
AC 50/60 Hz 100, 110, 200, 220
Allowable Voltage Fluctuation ±10% of rated voltage*
Power Consumption W DC Standard 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit 0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent power (VA) AC 100 V 0.78 (with light: 0.81) 0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.97)
[0.94 (with light: 1.07)]
200 V 1.18 (with light: 1.22) 1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage Suppressor Diode (varistor for DIN terminal and non-polar type are )
Indicator Light LED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • *Energy-saving circuit not available with DIN terminal / M8 connector.
  • For details, see the SMC catalog.

Response Time

*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)

Switching Method Response Time ms (at 0.5 MPa)
Without light or surge voltage suppressor With light and surge voltage suppressor
S, Z type R, U type
2-position single 35 or less 41 or less 35 or less
2-position double 35 or less 41 or less 35 or less
3 Position 62 or less 64 or less 62 or less

Flow Rate Characteristics / Weight Table

Valve Model Numbers Switching Method Piping connection port diameter Flow Rate Characteristics Weight g
1, 5, 3
(P, EA, EB)
4, 2
(A, B)
1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → EA/EB) Grommet L, M plug connector DIN terminal W type
M8
Connector
C (dm3 / [s·bar]) b Cv C (dm3 / [s·bar]) b Cv
SY9□20-□-02 2 Position Single 1/4 1/4 7.0 0.33 1.7 7.6 0.35 2.0 241 244 265 248
Double 260 266 308 274
3 Position Closed
Center
6.7 0.37 1.7 6.4 0.34 1.6 284 290 332 298
Exhaust
Center
6.4 0.36 1.6 8.3
[4.1]
0.41
[0.27]
2.2
[0.91]
Pressure
Center
8.0
[3.2]
0.27
[0.34]
1.8
[0.76]
6.5 0.22 1.4
SY9□20-□-03 2 Position Single 3/8 8.0 0.29 1.9 8.0 0.33 2.0 236 239 260 243
Double 255 261 303 269
3 Position Closed
Center
7.9 0.33 1.9 6.6 0.27 1.6 279 285 327 293
Exhaust
Center
8.0 0.33 1.9 8.7
[8.3]
0.34
[0.40]
2.2
[2.3]
Pressure
Center
8.9
[3.3]
0.34
[0.40]
2.2
[0.82]
6.5 0.25 1.5
SY9□20-□-C8 2 Position Single C8
(ø8 [diameter 8 mm]
single-action
fitting)
4.3 0.28 0.96 7.1 0.32 1.7 293 296 317 300
Double 312 318 360 326
3 Position Closed
Center
4.3 0.31 0.99 6.1 0.28 1.4 336 342 384 350
Exhaust
Center
4.3 0.3 0.99 7.4
[3.8]
0.36
[0.29]
1.9
[0.86]
Pressure
Center
4.4
[3.2]
0.35
[0.26]
1.0
[0.71]
2.1 0.41 0.53
SY9□20-□-C10 2 Position Single C10
(ø10 [diameter 10 mm]
single-action
fitting)
6.1 0.28 1.4 7.9 0.33 1.9 279 282 303 286
Double 298 304 346 312
3 Position Closed
Center
5.9 0.30 1.4 6.5 0.26 1.5 322 328 370 336
Exhaust
Center
5.8 0.25 1.3 8.4
[4.1]
0.33
[0.27]
2.0
[0.93]
Pressure
Center
6.3
[3.2]
0.29
[0.29]
1.5
[0.72]
6.4 0.25 1.5
SY9□20-□-C12 2 Position Single C12
(ø12 [diameter 12 mm])
single-action
fitting)
7.0 0.25 1.6 8.6 0.41 2.2 265 268 289 272
Double 284 290 332 298
3 Position Closed
Center
6.9 0.24 1.6 7.0 0.33 1.7 308 314 356 322
Exhaust
Center
6.6 0.23 1.4 9.4
[4.5]
0.48
[0.32]
2.6
[1.0]
Pressure
Center
7.4
[3.2]
0.25
[0.34]
1.7
[0.74]
6.6 0.23 1.5

*Values shown inside brackets are when at normal position.

Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

Number Part name Material Note
1 Body Die-cast aluminum Urban white
2 Adapter Plate Resin Urban gray
3 End Plate Resin Urban white
4 Piston Resin -
5 Spool Valve Assembly Aluminum/H-NBR -
6 Pilot Valve Assembly - -
7 Port block assembly - -

*Mounting screw tightening torque SY9000 (M4): 1.4 N⋅m

SY9000 Series Dimensional Outline Drawings

*Values in [ ] are for AC.

 

(Unit: mm)

 

2-position single grommet (G), (H): SY9120-□G/H□□-C8/N9/C10/N11/C12□ dimensional drawings

2-position single grommet (G), (H): SY9120-□G/H□□-C8/N9/C10/N11/C12□ dimensional drawings

 

(Unit: mm)

 

SY9120-□G/H□□-02/03□ dimensional drawing

SY9120-□G/H□□-02/03□ dimensional drawing

 

(Unit: mm)

 

L plug connector (L): SY9120-□L□□- C8/N9/C10/N11/C12□ dimensional drawing

L plug connector (L): SY9120-□L□□- C8/N9/C10/N11/C12□ dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SY9120-□M□□- C8/N9/C10/N11/C12□ dimensional drawing

M plug connector (M): SY9120-□M□□- C8/N9/C10/N11/C12□ dimensional drawing

 

(Unit: mm)

 

DIN plug connector (D, Y): SY9120-□D/Y□□-C8/N9/C10/N11/C12□ dimensional drawing

DIN plug connector (D, Y): SY9120-□D/Y□□-C8/N9/C10/N11/C12□ dimensional drawing

*See the manufacturer's catalog for information other than that above.

Codice componente
SY9120-5YO-02-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Valore CV Diametro tubo di collegamento Pressione nominale
(MPa)
Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Specifiche su ordinazione Conformità CE Specifiche valvola Compliance with IEC standards Type of fitting thread part

74.19 €

1 26 giorni Standard / Antigocciolamento / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DC[Rc (R)] Rc1/4---0.15–0.7Senza bloccaggioStandardDIN43650C standard DIN terminal without connectorSenza blocco, a pressioneSenza spia / circuito di protezioneAssente---

Loading...

  1. 1

Informazioni di base

Tipo Elettrovalvole Applicazione Uso singolo Numero di attacchi Valvola a 5 porte
Metodo di installazione Diretto Tubazioni Collegamento diretto Tipo di azionamento Stelo pilota
Con tenuta Guarnizione morbida Mandata aria pilota Circuito Staffa Senza staffa

Si trova sulla pagina di SY9000, elettrovalvola a 5 vie, tutti i tipi, il codice articolo è il seguente: SY9120-5YO-02-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto SY9120-5YO-02-Q.

Tipologia prodotto

Codice componente
SY9120-3DO-02F-Q
SY9120-3DO-03F-Q
SY9120-3DZ-02F-Q
SY9120-5YO-02F-Q
SY9120-5YO-02F-X90-Q
SY9120-5YO-03-Q
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Valore CV Diametro tubo di collegamento Pressione nominale
(MPa)
Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Specifiche su ordinazione Conformità CE Specifiche valvola Compliance with IEC standards Type of fitting thread part

76.89 €

1 26 giorni Antigocciolamento / Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-110 V ACG1/4---0.15–0.7Senza bloccaggioStandardTerminale DIN senza connettoreSenza blocco, a pressioneSenza spia / circuito di protezioneAssente---

76.89 €

1 26 giorni Antigocciolamento / Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-110 V ACG3/8---0.15–0.7Senza bloccaggioStandardTerminale DIN senza connettoreSenza blocco, a pressioneSenza spia / circuito di protezioneAssente---

86.29 €

1 26 giorni Antigocciolamento / Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-110 V ACG1/4---0.15–0.7Senza bloccaggioStandardTerminale DIN con connettoreSenza blocco, a pressioneCon spia / circuito di protezione (non polarizzato)Assente---

74.19 €

1 Stesso giorno

Stock

Antigocciolamento / Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DCG1/4---0.15–0.7Senza bloccaggioStandardTerminale DIN DIN43650B, connettore non inclusoSenza blocco, a pressioneSenza spia / circuito di protezioneAssente---

78.32 €

1 Preventivo Antigocciolamento / Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DCG1/4---0.15–0.7Senza bloccaggioStandardDIN43650C standard DIN terminal without connectorSenza blocco, a pressioneSenza spia / circuito di protezioneSpecifiche della gomma al fluoro della valvola principale---

74.19 €

1 26 giorni Antigocciolamento / Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DC[Rc (R)] Rc3/8---0.15–0.7Senza bloccaggioStandardDIN43650C standard DIN terminal without connectorSenza blocco, a pressioneSenza spia / circuito di protezioneAssente---

Supporto tecnico