Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/SY5000/SY7000/SY9000 Series external appearance
Series | SY3000 | SY5000 | SY7000 | SY9000 | ||
---|---|---|---|---|---|---|
Usable Fluids | Air | |||||
Internal Pilot Operating Pressure Range MPa | 2 position single | 0.15 to 0.7 | ||||
2 position double | 0.1 to 0.7 | |||||
3 position | 0.2 to 0.7 | |||||
External Pilot Operating Pressure Range MPa | Operating Pressure Range | -100 kPa to 0.7 | ||||
Pilot Pressure Range | 2-position double | 0.25 to 0.7 | ||||
2-position single | 0.25 to 0.7 | |||||
3 Position | 0.25 to 0.7 | |||||
Ambient and Fluid temperature (°C) | -10 to 50 (no freezing) | |||||
Maximum Operating frequency (Hz) | 2 position single, double | 10 | 5 | 5 | 5 | |
3 position | 3 | 3 | 3 | 3 | ||
Manual Operation | Non-locking push type, push-turn locking slotted type, push-turn locking lever type | |||||
Pilot Exhaust Method | Internal pilot | Main valve, pilot valve common exhaust type | ||||
External pilot | Pilot valve individual exhaust type | |||||
Lubrication | Not required | |||||
Mounting Orientation | Unrestricted | |||||
*Impact Resistance/Vibration Resistance (m/s2) | 150/30 | |||||
Enclosure | Dust-proof (*DIN terminal and M8 connector are IP65) |
*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G)/(H) L-type plug connector (L) M-type plug connector (M) DIN terminal (D)/(Y) M8 connector (W) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil-rated Voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
Model: SY3000 Series
Valve Model Numbers | Type of Actuation | Port Size | *1: Flow Rate Characteristics | *2: Weight (g) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | Grommet | L, M plug connector | W M8 connector | ||||
SY3□40-□-01 | 2 Position | Single | 1/8 | 1.0 | 0.30 | 0.24 | 1.1 | 0.30 | 0.26 | 84 (50) | 85 (53) | 89 (57) |
Double | 102 (68) | 107 (73) | 115 (81) | |||||||||
3 Position | Closed Center | 0.77 | 0.28 | 0.18 | 0.85 | 0.30 | 0.19 | 104 (69) | 109 (74) | 117 (82) | ||
Exhaust Center | 0.73 | 0.31 | 0.18 | 1.1 [0.55] | 0.26 [0.52] | 0.24 [0.16] | ||||||
Pressure Center | 1.2 [0.51] | 1.2 [0.51] | 0.29 [0.14] | 0.89 | 0.47 | 0.24 |
*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.
Model: SY5000 Series
Valve Model Numbers | Type of Actuation | Port Size | *1: Flow Rate Characteristics | *2: Weight (g) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | ||||||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | Grommet | L, M plug connector | DIN terminal | W M8 connector | ||||
SY5□40-□-02 | 2 Position | Single | 1/4 | 2.4 | 0.41 | 0.64 | 2.8 | 0.29 | 0.66 | 121 (58) | 123 (61) | 154 (92) | 127 (65) |
Double | 139 (76) | 144 (81) | 186 (123) | 152 (89) | |||||||||
3 Position | Closed Center | 1.8 | 0.47 | 0.50 | 1.8 | 0.40 | 0.47 | 144 (82) | 150 (87) | 192 (129) | 158 (95) | ||
Exhaust Center | 1.4 | 0.55 | 0.44 | 3.0 [1.2] | 0.33 [0.48] | 0.72 [0.37] | |||||||
Pressure Center | 3.3 [0.84] | 0.36 [0.60] | 0.85 [0.28] | 1.8 | 0.40 | 0.48 |
*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.
Model: SY7000 Series
Valve Model Numbers | Type of Actuation | Port size | *1: Flow Rate Characteristics | *2: Weight (g) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | ||||||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | Grommet | L, M plug connector | DIN terminal | DIN terminal | ||||
SY7□40-□-02 | 2 Position | Single | 1/4 | 4.1 | 0.41 | 1.1 | 4.1 | 0.29 | 1.0 | 218 (89) | 221 (92) | 242 (113) | 225 (96) |
Double | 237 (108) | 242 (113) | 284 (155) | 250 (121) | |||||||||
3 Position | Closed Center | 3.0 | 0.43 | 0.8 | 2.6 | 0.41 | 0.72 | 239 (110) | 245 (116) | 287 (158) | 253 (124) | ||
Exhaust Center | 2.6 | 0.42 | 0.71 | 4.7 [1.7] | 0.35 [0.48] | 1.1 [0.49] | |||||||
Pressure Center | 5.3 [2.3] | 0.39 [0.49] | 1.3 [0.65] | 2.2 | 0.49 | 0.63 | |||||||
SY7□40-□-03 | 2 Position | Single | 3/8 | 4.9 | 0.29 | 1.2 | 4.5 | 0.27 | 1.1 | 218 (89) | 221 (92) | 242 (113) | 225 (96) |
Double | 237 (108) | 242 (113) | 284 (155) | 250 (121) | |||||||||
3 Position | Closed Center | 3.0 | 0.40 | 0.80 | 2.6 | 0.45 | 0.73 | 239 (110) | 245 (116) | 287 (158) | 253 (124) | ||
Exhaust Center | 2.6 | 0.42 | 0.71 | 4.8 [1.7] | 0.35 [0.48] | 1.1 [0.49] | |||||||
Pressure Center | 5.3 [2.3] | 0.31 [0.51] | 1.3 [0.64] | 2.3 | 0.45 | 0.66 |
*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.
Model: SY9000 Series
Valve Model Numbers | Type of Actuation | Port size | *1: Flow Rate Characteristics | *2: Weight (g) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | ||||||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | Grommet | L, M plug connector | DIN terminal | DIN terminal | ||||
SY9□40-□-03 | 2 Position | Single | 3/8 | 7.9 | 0.34 | 2.0 | 9.6 | 0.43 | 2.6 | 469 (172) | 472 (175) | 493 (196) | 476 (179) |
Double | 488 (191) | 472 (197) | 535 (239) | 502 (205) | |||||||||
3 Position | Closed Center | 7.5 | 0.33 | 1.8 | 7.3 | 0.30 | 1.7 | 512 (215) | 518 (221) | 560 (263) | 526 (229) | ||
Exhaust Center | 7.2 | 0.34 | 1.7 | 13 [4.0] | 0.23 [0.41] | 2.8 [0.95] | |||||||
Pressure Center | 12 [3.3] | 0.26 [0.41] | 2.8 [0.84] | 6.7 | 0.40 | 1.9 | |||||||
SY9□40-□-04 | 2 Position | Single | 1/2 | 8.0 | 0.48 | 2.2 | 10 | 0.29 | 2.5 | 448 (172) | 453 (175) | 472 | 457 (179) |
Double | 467 (191) | 473 (197) | 515 | 481 (205) | |||||||||
3 Position | Closed Center | 7.6 | 0.32 | 1.8 | 7.3 | 0.32 | 1.8 | 491 (215) | 497 (221) | 539 | 509 (229) | ||
Exhaust Center | 7.3 | 0.42 | 2.0 | 13 [4.7] | 0.32 [0.54] | 3.6 [1.5] | |||||||
Pressure Center | 12 [3.3] | 0.33 [0.51] | 3.3 [0.94] | 7.4 | 0.33 | 1.9 |
*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.
2 position single structure drawing
2-position single indicator symbol
2-position double structure drawing
2-position double display symbol
Component Parts
*Mounting screw maximum tightening torque: M2 (0.16 N⋅m) / M3 (0.8 N⋅m) / M4 (1.4 N⋅m)
*Values in [ ] are for AC.
(Unit: mm)
2-position single grommet (G), (H): SY3140 (R)-□G/H□□-01□ dimensional drawings
(Unit: mm)
Dimensional drawing of model with spacer type pressure reducing valve
(Unit: mm)
L plug connector (L): SY3140(R)-□L□□-01□ dimensional drawing
(Unit: mm)
M plug connector (M): SY3140(R)-□M□□-01□ dimensional drawing
(Unit: mm)
M8 connector (WO): SY3140(R)-□WO□□-01□ dimensional drawing
*See the manufacturer's catalog for information other than that above.
Codice componente
|
---|
SY3140R-5LOZE-X90-Q |
SY5140R-5LOZE-X90-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Applicazione | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Valore CV | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Specifiche bobina | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Specifiche su ordinazione | Conformità CE | Specifiche valvola | Diametro raccordo di collegamento tubazione | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.35 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard / Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | - | 24 V DC | - | - | - | - | 0.15–0.7 | Esterno | Blocco | Standard | L plug connector without connector | Push-turn locking lever style | Con spia e circuito di protezione | Specifiche della gomma al fluoro della valvola principale | Sì | - | Senza piastra secondaria | ||
66.35 € | 1 | 26 giorni | Unità di montaggio collettore | Base collettore | Standard / Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | - | 24 V DC | - | - | - | - | 0.15–0.7 | Esterno | Blocco | Standard | L plug connector without connector | Push-turn locking lever style | Con spia e circuito di protezione | Specifiche della gomma al fluoro della valvola principale | Sì | - | Senza piastra secondaria |
Loading...
Tipo | Elettrovalvole | Numero di attacchi | Valvola a 5 porte | Tubazioni | Tubatura sottobase |
---|---|---|---|---|---|
Tipo di azionamento | Stelo pilota | Con tenuta | Guarnizione morbida |
Configura
Proprietà di base
Caratteristiche
Numero di solenoidi
Stato allo spegnimento
Tipo di attacco tubo
Filettatura tubazione nominale
Diam. cilindro applicabile(Ø)
Valore CV
Specifiche valvola
Tipo
Applicazione
Metodo di installazione
A commutazione
Tensione
Pressione nominale(MPa)
Mandata aria pilota
Interruttore manuale
Specifiche bobina
Ingresso elettrico conduttore
Manuale
Spia / circuito di protezione
Specifiche su ordinazione
Conformità CE
Diametro raccordo di collegamento tubazione
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali