Elettrovalvola a 5 porte, montaggio su base, unità singola serie SY3000 / 5000 / 7000 / 9000 (Codici componente - Download CAD)

Elettrovalvola a 5 porte, montaggio su base, unità singola serie SY3000 / 5000 / 7000 / 9000
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

SY3240R-5MOZ-Q

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/SY5000/SY7000/SY9000 Series Specifications

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/SY5000/SY7000/SY9000 Series external appearance

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/SY5000/SY7000/SY9000 Series external appearance

SeriesSY3000SY5000SY7000SY9000
Usable FluidsAir
Internal Pilot
Operating Pressure Range MPa
2 position single0.15 to 0.7
2 position double0.1 to 0.7
3 position0.2 to 0.7
External Pilot
Operating Pressure Range MPa
Operating Pressure Range-100 kPa to 0.7
Pilot Pressure Range2-position double0.25 to 0.7
2-position single0.25 to 0.7
3 Position0.25 to 0.7
Ambient and Fluid temperature (°C)-10 to 50 (no freezing)
Maximum Operating frequency (Hz)2 position single, double10555
3 position3333
Manual OperationNon-locking push type, push-turn locking slotted type, push-turn locking lever type
Pilot Exhaust MethodInternal pilotMain valve, pilot valve common exhaust type
External pilotPilot valve individual exhaust type
LubricationNot required
Mounting OrientationUnrestricted
*Impact Resistance/Vibration Resistance (m/s2)150/30
EnclosureDust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G)/(H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)/(Y)
M8 connector (W)
G, H, L, M, WD, Y
Coil-rated Voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VAAC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.97)
[0.94 (with light: 1.07)]
200 V1.18 (with light: 1.22)1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage SuppressorDiode (varistor for DIN terminal and non-polar type are )
Indicator LightLED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • *Energy-saving circuit not available with DIN terminal / M8 connector.
  • For details, see the SMC catalog.

Flow Rate Characteristics / Weight Table

Model: SY3000 Series

Valve Model NumbersType of ActuationPort Size*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorW M8 connector
SY3□40-□-012 PositionSingle1/81.00.300.241.10.300.2684 (50)85 (53)89 (57)
Double102 (68)107 (73)115 (81)
3 PositionClosed Center0.770.280.180.850.300.19104 (69)109 (74)117 (82)
Exhaust Center0.730.310.181.1
[0.55]
0.26
[0.52]
0.24
[0.16]
Pressure Center1.2
[0.51]
1.2
[0.51]
0.29
[0.14]
0.890.470.24

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Model: SY5000 Series

Valve Model NumbersType of ActuationPort Size*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorDIN terminalW M8 connector
SY5□40-□-022 PositionSingle1/42.40.410.642.80.290.66121 (58)123 (61)154 (92)127 (65)
Double139 (76)144 (81)186 (123)152 (89)
3 PositionClosed Center1.80.470.501.80.400.47144 (82)150 (87)192 (129)158 (95)
Exhaust Center1.40.550.443.0
[1.2]
0.33
[0.48]
0.72
[0.37]
Pressure Center3.3
[0.84]
0.36
[0.60]
0.85
[0.28]
1.80.400.48

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Model: SY7000 Series

Valve Model NumbersType of ActuationPort size*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorDIN terminalDIN terminal
SY7□40-□-022 PositionSingle1/44.10.411.14.10.291.0218 (89)221 (92)242 (113)225 (96)
Double237 (108)242 (113)284 (155)250 (121)
3 PositionClosed Center3.00.430.82.60.410.72239 (110)245 (116)287 (158)253 (124)
Exhaust Center2.60.420.714.7
[1.7]
0.35
[0.48]
1.1
[0.49]
Pressure Center5.3
[2.3]
0.39
[0.49]
1.3
[0.65]
2.20.490.63
SY7□40-□-032 PositionSingle3/84.90.291.24.50.271.1218 (89)221 (92)242 (113)225 (96)
Double237 (108)242 (113)284 (155)250 (121)
3 PositionClosed Center3.00.400.802.60.450.73239 (110)245 (116)287 (158)253 (124)
Exhaust Center2.60.420.714.8
[1.7]
0.35
[0.48]
1.1
[0.49]
Pressure Center5.3
[2.3]
0.31
[0.51]
1.3
[0.64]
2.30.450.66

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Model: SY9000 Series

Valve Model NumbersType of ActuationPort size*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorDIN terminalDIN terminal
SY9□40-□-032 PositionSingle3/87.90.342.09.60.432.6469 (172)472 (175)493 (196)476 (179)
Double488 (191)472 (197)535 (239)502 (205)
3 PositionClosed Center7.50.331.87.30.301.7512 (215)518 (221)560 (263)526 (229)
Exhaust Center7.20.341.713
[4.0]
0.23
[0.41]
2.8
[0.95]
Pressure Center12
[3.3]
0.26
[0.41]
2.8
[0.84]
6.70.401.9
SY9□40-□-042 PositionSingle1/28.00.482.2100.292.5448 (172)453 (175)472457 (179)
Double467 (191)473 (197)515481 (205)
3 PositionClosed Center7.60.321.87.30.321.8491 (215)497 (221)539509 (229)
Exhaust Center7.30.422.013
[4.7]
0.32
[0.54]
3.6
[1.5]
Pressure Center12
[3.3]
0.33
[0.51]
3.3
[0.94]
7.40.331.9

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

Component Parts

  • 1.Body material: Aluminum die-casted (SY3000 is zinc diecast) / White
  • 2.Adapter plate material: Resin / White
  • 3.End plate material: Resin / White
  • 4.Piston material: Resin
  • 5.Spool valve assembly material: Aluminum, H-NBR
  • 6.Sub-plate* material: Aluminum die-casted
  • 7.Pilot valve assembly
  • 8.Gasket (Standard / CE-compliant product) material: H-NBR

*Mounting screw maximum tightening torque: M2 (0.16 N⋅m) / M3 (0.8 N⋅m) / M4 (1.4 N⋅m)

Outline dimensional drawing

*Values in [ ] are for AC.

 

(Unit: mm)

 

2-position single grommet (G), (H): SY3140 (R)-□G/H□□-01□ dimensional drawings

2-position single grommet (G), (H): SY3140 (R)-□G/H□□-01□ dimensional drawings

 

(Unit: mm)

 

Dimensional drawing of model with spacer type pressure reducing valve

Dimensional drawing of model with spacer type pressure reducing valve

 

(Unit: mm)

 

L plug connector (L): SY3140(R)-□L□□-01□ dimensional drawing

L plug connector (L): SY3140(R)-□L□□-01□ dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SY3140(R)-□M□□-01□ dimensional drawing

M plug connector (M): SY3140(R)-□M□□-01□ dimensional drawing

 

(Unit: mm)

 

M8 connector (WO): SY3140(R)-□WO□□-01□ dimensional drawing

M8 connector (WO): SY3140(R)-□WO□□-01□ dimensional drawing

*See the manufacturer's catalog for information other than that above.

Codice componente
SY3240R-5MOZ-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Applicazione Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Valore CV Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Specifiche su ordinazione Conformità CE Specifiche valvola Diametro raccordo di collegamento tubazione

78.56 €

1 26 giorni Unità di montaggio collettoreBase collettoreStandard / Senza lubrificazioneTipo doppio2 posizioni, scarico-24 V DC----0.1–0.7EsternoSenza bloccaggioStandardM plug connector without connectorSenza blocco, a pressioneCon spia e circuito di protezioneAssente-Senza piastra secondaria

Loading...

  1. 1

Informazioni di base

Tipo Elettrovalvole Numero di attacchi Valvola a 5 porte Tubazioni Tubatura sottobase
Tipo di azionamento Stelo pilota Con tenuta Guarnizione morbida

Si trova sulla pagina di Elettrovalvola a 5 porte, montaggio su base, unità singola serie SY3000 / 5000 / 7000 / 9000, il codice articolo è il seguente: SY3240R-5MOZ-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto SY3240R-5MOZ-Q.

Tipologia prodotto

Codice componente
SY3140-3DZ-Q
SY3140-4DZ-Q
SY3140-5DO-01-Q
SY3240R-5MZ-Q
SY3240R-5WOU-Q
SY3240R-5WOZ-Q
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Applicazione Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Valore CV Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Specifiche su ordinazione Conformità CE Specifiche valvola Diametro raccordo di collegamento tubazione

57.94 €

1 26 giorni Unità di montaggio collettoreBase collettoreAntigocciolamento / Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-110 V AC----0.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN con connettoreSenza blocco, a pressioneCon spia / circuito di protezione (non polarizzato)Assente-Senza piastra secondaria

60.79 €

1 26 giorni Unità di montaggio collettoreBase collettoreAntigocciolamento / Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-220 V AC----0.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN / Con connettoreSenza blocco, a pressioneCon spia / circuito di protezione (non polarizzato)Assente-Senza piastra secondaria

64.58 €

1 26 giorni Uso singoloDirettoAntigocciolamento / Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DC[Rc (R)] Rc1/8-0.240.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN senza connettoreSenza blocco, a pressioneSenza spia / circuito di protezioneAssente-Con piastra secondaria 1/8

79.94 €

1 26 giorni Unità di montaggio collettoreBase collettoreStandard / Senza lubrificazioneTipo doppio2 posizioni, scarico-24 V DC----0.1–0.7EsternoSenza bloccaggioStandardM plug connector with lead wire 0.3 m / Connettore spina M / Con filo conduttore (lunghezza: 300mm)Senza blocco, a pressioneCon spia e circuito di protezioneAssente-Senza piastra secondaria

101.89 €

1 26 giorni Unità di montaggio collettoreBase collettoreAntigocciolamento / Standard / Senza lubrificazioneTipo doppio2 posizioni, scarico-24 V DC----0.1–0.7EsternoSenza bloccaggioStandardConnettore M8 senza cavo connettoreSenza blocco, a pressioneCon spia / circuito di protezione (non polarizzato)Assente-Senza piastra secondaria

99.47 €

1 26 giorni Unità di montaggio collettoreBase collettoreAntigocciolamento / Standard / Senza lubrificazioneTipo doppio2 posizioni, scarico-24 V DC----0.1–0.7EsternoSenza bloccaggioStandardConnettore M8 senza cavo connettoreSenza blocco, a pressioneCon spia e circuito di protezioneAssente-Senza piastra secondaria

Supporto tecnico