SYJ3000, elettrovalvola a 5 vie, montaggio su base e attacchi su corpo (Codici componente - Download CAD)

SYJ3000, elettrovalvola a 5 vie, montaggio su base e attacchi su corpo
SMC Solenoid Valve.
[Features]
· Improved pilot valve strength

(i)Nota

  • Le immagini dei prodotti possono essere rappresentative. Fare riferimento al catalogo del produttore per i dettagli.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

SYJ3220-5LZD-M3-Q

4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series Specifications

SYJ3000 Series body ported type external appearance

4/5 Port Solenoid Valve SYJ3000 Series external appearance

SYJ3000 Series base mounted type external appearance

4/5 Port Solenoid Valve SYJ3000 Series external appearance

FluidAir
Operating Pressure Range (MPa)2 position single0.15 to 0.7
2 position double0.1 to 0.7
3 position0.2 to 0.7
Ambient and Fluid Temperature ℃–10 to 50 (No freezing)
Note1)Response Time (ms)
(at 0.5MPa)
2 position single, double15 or less
3 position30 or less
Max. Operating Frequency (Hz)2 position single, double10
3 position3
Manual Override (Manual Operation)Non-locking push type, Push-turn locking slotted type, Push-turn locking lever type
Pilot Exhaust MethodIndividual exhaust for the pilot valve, Common exhaust for the pilot and main valve
LubricationNot required
Mounting OrientationUnrestricted
Note2)Impact/Vibration Resistance m/s2150/30
EnclosureDust proof (∗ M8 connector conforms to IP65.)

∗ Based on IEC60529
Note 1) Based on dynamic performance test, JIS B 8419: 2010. (Coil temperature: 20°C, at rated voltage, without surge voltage suppressor)
Note 2) Impact resistance: No malfunction occurred when it is tested in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Value in the initial state)
Vibration resistance: No malfunction occurred in one sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Value in the initial state)

Solenoid Specifications

Electrical EntryGrommet (G)/(H), L plug connector (L), M plug connector (M), M8 connector (W)
Coil-rated Voltage (V)DC24, 12, 6, 5, 3
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4)
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VAAC100 V0.78 (with light: 0.81)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
200 V1.18 (with light: 1.22)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
Surge Voltage SuppressorDiode (varistor for non-polar type)
Indicator LightLED
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • For details, see the SMC catalog.

Flow Rate Characteristics / Weight Table

Valve Model NumbersType of ActuationPort Size*3 *4)Weight (g)Effective area (mm2)*2: Flow Rate Characteristics
1, 5, 3
(P, EA, EB)
4, 2
(A, B)
GrommetL Type, M Type
Plug connector
M8
Connector
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCv
5-port base mounted type
(with Sub-Plate)
SYJ314□2 PositionSingleM5 × 0.8M5 × 0.862 (36)63 (37)67 (41)-0.460.360.120.460.350.12
SYJ324□Double79 (53)81 (55)89 (63)
SYJ334□3 PositionClosed Center82 (56)84 (58)92 (66)-0.470.330.120.470.310.12
SYJ344□Exhaust Center-
SYJ354□Pressure Center-0.58 [0.32]0.42 [0.33]0.16 [0.080]0.460.320.11
5-port body ported typeSYJ312□2 PositionSingleM3 × 0.5M3 × 0.53637410.9------
SYJ322□Double535563
SYJ332□3 PositionClosed Center565866------
SYJ342□Exhaust Center------
SYJ352□Pressure Center------
4-port base mounted type
(For manifold)
SYJ313□2 PositionSingle1/8M5 × 0.8363741-------
SYJ323□Double535563
SYJ333□3 PositionClosed Center565866-------
SYJ343□Exhaust Center-------
SYJ353□Pressure Center-------

*1: Values when used on a manifold. See the catalog for details.
*2: Values shown inside brackets are when at normal position. Exhaust center is 4/2 → 5/3, pressure center is 1 → 4/2.
*3: Values inside parentheses are for models without a sub-plate.
*4: Value for DC. AC single: 3 g, double / 3-position: add 6 g.

Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

NumberPart nameMaterialNote
1BodyZinc die-castedWhite
2Piston PlateResinWhite
3End CoverResinWhite
4PistonResin-
5Spool Valve AssemblyAluminum/H-NBR-
6Sub-plate*-Zinc diec-asted
7Pilot Valve--

*Add "-Q" to the end of model numbers for CE compliance.

Outline dimensional drawing

*Values shown inside brackets are for AC.

 

(Unit: mm)

 

Grommet (G), (H): SYJ3120-G/H□□-M3 dimensional drawings

Grommet (G), (H): SYJ3120-G/H□□-M3 dimensional drawings

 

(Unit: mm)

 

With bracket: SYJ3120-□G/H□□-M3-F dimensional drawings

With bracket: SYJ3120-□G/H□□-M3-F dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SYJ3120-□L□□-M3(-F) dimensional drawing

L plug connector (L): SYJ3120-□L□□-M3(-F) dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SYJ3120-□M□□-M3(-F) dimensional drawing

M plug connector (M): SYJ3120-□M□□-M3(-F) dimensional drawing

*See the manufacturer's catalog for information other than that above.

Codice componente
SYJ3220-5LZD-M3-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Tubazioni Valore CV Pressione nominale
(MPa)
Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Staffa Conformità CE Opzioni corpo Compliance with IEC standards

87.03 €

1 26 giorni Uso singoloValvola a 5 porteDirettoStandardTipo doppio2 posizioni, scarico-24 V DCMM3Collegamento diretto-0.1–0.7BloccoStandardConnettore spina L, lunghezza filo conduttore 300mm$L plug connector with lead wire 0.3 mPush-turn locking slotted styleCon spia e circuito di protezioneSenza staffaValvola pilota (scarico individuale)-

Loading...

  1. 1

Informazioni di base

Tipo Elettrovalvole Tipo di azionamento Stelo pilota Con tenuta Guarnizione morbida
Mandata aria pilota Circuito

Si trova sulla pagina di SYJ3000, elettrovalvola a 5 vie, montaggio su base e attacchi su corpo, il codice articolo è il seguente: SYJ3220-5LZD-M3-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto SYJ3220-5LZD-M3-Q.

Tipologia prodotto

Codice componente
SYJ3120-5GR-M3-Q
SYJ3120-5GS-M3-F-Q
SYJ3120-5GS-M3-Q
SYJ3220-5M-M3-Q
SYJ3220-5MN-M3-Q
SYJ3220-5MNZ-M3-Q
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Tubazioni Valore CV Pressione nominale
(MPa)
Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Staffa Conformità CE Opzioni corpo Compliance with IEC standards

57.31 €

1 26 giorni Uso singoloValvola a 5 porteDirettoStandard[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DCMM3Collegamento diretto-0.15–0.7Senza bloccaggioStandardGrommet lead wire 0.3 mSenza blocco, a pressioneCon circuito di protezione (non polarizzato)Senza staffaValvola pilota (scarico individuale)-

57.35 €

1 26 giorni Uso singoloValvola a 5 porteDirettoStandard[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DCMM3Collegamento diretto-0.15–0.7Senza bloccaggioStandardGrommet lead wire 0.3 mSenza blocco, a pressioneCon circuito di protezioneCon staffaValvola pilota (scarico individuale)-

55.81 €

1 4 giorni Uso singoloValvola a 5 porteDirettoStandard[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DCMM3Collegamento diretto-0.15–0.7Senza bloccaggioStandardLunghezza filo conduttore anello di tenuta: 300mmSenza blocco, a pressioneCon circuito di protezioneSenza staffaValvola pilota (scarico individuale)-

84.05 €

1 26 giorni Uso singoloValvola a 5 porteDirettoStandardTipo doppio2 posizioni, scarico-24 V DCMM3Collegamento diretto-0.1–0.7Senza bloccaggioStandardConnettore spina M, con filo conduttore (lunghezza: 300 mm)$M plug connector with lead wire 0.3 mSenza blocco, a pressioneSenza spia / circuito di protezioneSenza staffaValvola pilota (scarico individuale)-

82.56 €

1 26 giorni Uso singoloValvola a 5 porteDirettoStandardTipo doppio2 posizioni, scarico-24 V DCMM3Collegamento diretto-0.1–0.7Senza bloccaggioStandardConnettore spina M senza filo conduttore$Connettore spina M (senza filo conduttore)Senza blocco, a pressioneSenza spia / circuito di protezioneSenza staffaValvola pilota (scarico individuale)-

85.55 €

1 26 giorni Uso singoloValvola a 5 porteDirettoStandardTipo doppio2 posizioni, scarico-24 V DCMM3Collegamento diretto-0.1–0.7Senza bloccaggioStandardConnettore spina M senza filo conduttore$Connettore spina M (senza filo conduttore)Senza blocco, a pressioneCon spia e circuito di protezioneSenza staffaValvola pilota (scarico individuale)-

Supporto tecnico