Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
SYJ3233-5MS-Q
4/5 Port Solenoid Valve SYJ3000 Series external appearance
4/5 Port Solenoid Valve SYJ3000 Series external appearance
Fluid | Air | |
---|---|---|
Operating Pressure Range (MPa) | 2 position single | 0.15 to 0.7 |
2 position double | 0.1 to 0.7 | |
3 position | 0.2 to 0.7 | |
Ambient and Fluid Temperature ℃ | –10 to 50 (No freezing) | |
Note1)Response Time (ms) (at 0.5MPa) | 2 position single, double | 15 or less |
3 position | 30 or less | |
Max. Operating Frequency (Hz) | 2 position single, double | 10 |
3 position | 3 | |
Manual Override (Manual Operation) | Non-locking push type, Push-turn locking slotted type, Push-turn locking lever type | |
Pilot Exhaust Method | Individual exhaust for the pilot valve, Common exhaust for the pilot and main valve | |
Lubrication | Not required | |
Mounting Orientation | Unrestricted | |
Note2)Impact/Vibration Resistance m/s2 | 150/30 | |
Enclosure | Dust proof (∗ M8 connector conforms to IP65.) |
∗ Based on IEC60529
Note 1) Based on dynamic performance test, JIS B 8419: 2010. (Coil temperature: 20°C, at rated voltage, without surge voltage suppressor)
Note 2) Impact resistance: No malfunction occurred when it is tested in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Value in the initial state)
Vibration resistance: No malfunction occurred in one sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Value in the initial state)
Electrical Entry | Grommet (G)/(H), L plug connector (L), M plug connector (M), M8 connector (W) | ||
---|---|---|---|
Coil-rated Voltage (V) | DC | 24, 12, 6, 5, 3 | |
AC 50/60 Hz | 100, 110, 200, 220 | ||
Allowable Voltage Fluctuation | ±10% of rated voltage* | ||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | ||
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | ||
200 V | 1.18 (with light: 1.22) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | ||
Surge Voltage Suppressor | Diode (varistor for non-polar type) | ||
Indicator Light | LED |
Valve Model Numbers | Type of Actuation | Port Size | *3 *4)Weight (g) | Effective area (mm2) | *2: Flow Rate Characteristics | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1, 5, 3 (P, EA, EB) | 4, 2 (A, B) | Grommet | L Type, M Type Plug connector | M8 Connector | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | ||||||||||
5-port base mounted type (with Sub-Plate) | SYJ314□ | 2 Position | Single | M5 × 0.8 | M5 × 0.8 | 62 (36) | 63 (37) | 67 (41) | - | 0.46 | 0.36 | 0.12 | 0.46 | 0.35 | 0.12 |
SYJ324□ | Double | 79 (53) | 81 (55) | 89 (63) | |||||||||||
SYJ334□ | 3 Position | Closed Center | 82 (56) | 84 (58) | 92 (66) | - | 0.47 | 0.33 | 0.12 | 0.47 | 0.31 | 0.12 | |||
SYJ344□ | Exhaust Center | - | |||||||||||||
SYJ354□ | Pressure Center | - | 0.58 [0.32] | 0.42 [0.33] | 0.16 [0.080] | 0.46 | 0.32 | 0.11 | |||||||
5-port body ported type | SYJ312□ | 2 Position | Single | M3 × 0.5 | M3 × 0.5 | 36 | 37 | 41 | 0.9 | - | - | - | - | - | - |
SYJ322□ | Double | 53 | 55 | 63 | |||||||||||
SYJ332□ | 3 Position | Closed Center | 56 | 58 | 66 | - | - | - | - | - | - | ||||
SYJ342□ | Exhaust Center | - | - | - | - | - | - | ||||||||
SYJ352□ | Pressure Center | - | - | - | - | - | - | ||||||||
4-port base mounted type (For manifold) | SYJ313□ | 2 Position | Single | 1/8 | M5 × 0.8 | 36 | 37 | 41 | - | - | - | - | - | - | - |
SYJ323□ | Double | 53 | 55 | 63 | |||||||||||
SYJ333□ | 3 Position | Closed Center | 56 | 58 | 66 | - | - | - | - | - | - | - | |||
SYJ343□ | Exhaust Center | - | - | - | - | - | - | - | |||||||
SYJ353□ | Pressure Center | - | - | - | - | - | - | - |
*1: Values when used on a manifold. See the catalog for details.
*2: Values shown inside brackets are when at normal position. Exhaust center is 4/2 → 5/3, pressure center is 1 → 4/2.
*3: Values inside parentheses are for models without a sub-plate.
*4: Value for DC. AC single: 3 g, double / 3-position: add 6 g.
2 position single structure drawing
2-position single indicator symbol
2-position double structure drawing
2-position double display symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Zinc die-casted | White |
2 | Piston Plate | Resin | White |
3 | End Cover | Resin | White |
4 | Piston | Resin | - |
5 | Spool Valve Assembly | Aluminum/H-NBR | - |
6 | Sub-plate* | - | Zinc diec-asted |
7 | Pilot Valve | - | - |
*Add "-Q" to the end of model numbers for CE compliance.
*Values shown inside brackets are for AC.
(Unit: mm)
Grommet (G), (H): SYJ3120-G/H□□-M3 dimensional drawings
(Unit: mm)
With bracket: SYJ3120-□G/H□□-M3-F dimensional drawings
(Unit: mm)
L plug connector (L): SYJ3120-□L□□-M3(-F) dimensional drawing
(Unit: mm)
M plug connector (M): SYJ3120-□M□□-M3(-F) dimensional drawing
*See the manufacturer's catalog for information other than that above.
Codice componente
|
---|
SYJ3233-5MS-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Valore CV | Pressione nominale (MPa) | Interruttore manuale | Specifiche bobina | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Staffa | Conformità CE | Opzioni corpo | Compliance with IEC standards | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.69 € | 1 | 26 giorni | Unità di montaggio collettore | Valvola a 4 porte | Base collettore | Standard | Tipo doppio | 2 posizioni normalmente chiuso | - | 24 V DC | - | - | Tubatura sottobase | - | 0.1–0.7 | Senza bloccaggio | Standard | M plug connector with lead wire 0.3 m / Connettore spina M, con filo conduttore (lunghezza: 300 mm) | Senza blocco, a pressione | Con circuito di protezione | Senza staffa | Sì | Valvola principale / valvola pilota (scarico comune) | - |
Loading...
Tipo | Elettrovalvole | Tipo di azionamento | Stelo pilota | Con tenuta | Guarnizione morbida |
---|---|---|---|---|---|
Mandata aria pilota | Circuito |
Si trova sulla pagina di SYJ3000, elettrovalvola a 5 vie, montaggio su base e attacchi su corpo, il codice articolo è il seguente: SYJ3233-5MS-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto SYJ3233-5MS-Q.
Configura
Proprietà di base
Stato allo spegnimento
Tipo di attacco tubo
Filettatura tubazione nominale
Valore CV
Ingresso elettrico conduttore
Compliance with IEC standards
Tipo
Applicazione
Numero di attacchi
Metodo di installazione
Caratteristiche
Numero di solenoidi
A commutazione
Tensione
Tubazioni
Pressione nominale(MPa)
Interruttore manuale
Specifiche bobina
Manuale
Spia / circuito di protezione
Staffa
Conformità CE
Opzioni corpo
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
SYJ3120-5GR-M3-Q |
SYJ3120-5GS-M3-F-Q |
SYJ3120-5GS-M3-Q |
SYJ3233-5MZ-Q |
SYJ3233-6LN-Q |
SYJ3233-6LOU-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Valore CV | Pressione nominale (MPa) | Interruttore manuale | Specifiche bobina | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Staffa | Conformità CE | Opzioni corpo | Compliance with IEC standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.31 € | 1 | 26 giorni | Uso singolo | Valvola a 5 porte | Diretto | Standard | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | - | 24 V DC | M | M3 | Collegamento diretto | - | 0.15–0.7 | Senza bloccaggio | Standard | Grommet lead wire 0.3 m | Senza blocco, a pressione | Con circuito di protezione (non polarizzato) | Senza staffa | Sì | Valvola pilota (scarico individuale) | - | ||
57.35 € | 1 | 26 giorni | Uso singolo | Valvola a 5 porte | Diretto | Standard | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | - | 24 V DC | M | M3 | Collegamento diretto | - | 0.15–0.7 | Senza bloccaggio | Standard | Grommet lead wire 0.3 m | Senza blocco, a pressione | Con circuito di protezione | Con staffa | Sì | Valvola pilota (scarico individuale) | - | ||
55.81 € | 1 | 4 giorni | Uso singolo | Valvola a 5 porte | Diretto | Standard | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | - | 24 V DC | M | M3 | Collegamento diretto | - | 0.15–0.7 | Senza bloccaggio | Standard | Lunghezza filo conduttore anello di tenuta: 300mm | Senza blocco, a pressione | Con circuito di protezione | Senza staffa | Sì | Valvola pilota (scarico individuale) | - | ||
79.19 € | 1 | 26 giorni | Unità di montaggio collettore | Valvola a 4 porte | Base collettore | Standard | Tipo doppio | 2 posizioni normalmente chiuso | - | 24 V DC | - | - | Tubatura sottobase | - | 0.1–0.7 | Senza bloccaggio | Standard | M plug connector with lead wire 0.3 m / Connettore spina M, con filo conduttore (lunghezza: 300 mm) | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Sì | Valvola principale / valvola pilota (scarico comune) | - | ||
73.58 € | 1 | 26 giorni | Unità di montaggio collettore | Valvola a 4 porte | Base collettore | Standard | Tipo doppio | 2 posizioni normalmente chiuso | - | 12 V DC | - | - | Tubatura sottobase | - | 0.1–0.7 | Senza bloccaggio | Standard | Connettore spina L senza filo conduttore / Connettore spina L (senza filo conduttore) | Senza blocco, a pressione | Senza spia / circuito di protezione | Senza staffa | Sì | Valvola principale / valvola pilota (scarico comune) | - | ||
79.40 € | 1 | 26 giorni | Unità di montaggio collettore | Valvola a 4 porte | Base collettore | Standard | Tipo doppio | 2 posizioni normalmente chiuso | - | 12 V DC | - | - | Tubatura sottobase | - | 0.1–0.7 | Senza bloccaggio | Standard | L plug connector without connector / Connettore spina L (senza connettore) | Senza blocco, a pressione | Con spia / circuito di protezione (non polarizzato) | Senza staffa | Sì | Valvola principale / valvola pilota (scarico comune) | - |