• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

SYJ5000, elettrovalvola a 5 vie, montaggio su base e attacchi su corpo (Codici componente - Download CAD)

SYJ5000, elettrovalvola a 5 vie, montaggio su base e attacchi su corpo
SMC Solenoid Valve.
[Features]
· Improved pilot valve strength

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

SYJ5120-5DS-C4-Q

5-Port Solenoid Valve, Rubber Seal, SYJ5000 Series Specifications

SYJ5000 Series body ported type external appearance

SYJ5000 Series body ported type external appearance

SYJ5000 Series base mounted type external appearance

SYJ5000 Series base mounted type external appearance

*1: Response Time ms
(At 0.5 MPa)
2 Position Single, Double 25 or less
3 Position 40 or less
Maximum Operating Frequency Hz 2 Position Single, Double 5
3 Position 3
Manual Operation Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust Method Pilot valve individual exhaust type, main valve / pilot valve common exhaust type
Lubrication Not required
Mounting Orientation Free
*2: Impact Resistance / Vibration Resistance: m/s2 150/30
Enclosure Dust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*1: Based on JIS B8419:2010 dynamic performance testing. (Coil temperature 20°C, at rated voltage without surge voltage suppressor)
*2: Impact resistance: No malfunction occurred. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature. (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)

Solenoid Specifications

Electrical Entry Grommet (G) / (H), L-type plug connector (L)
M plug connector (M), DIN terminal (D) (Y), M8 connector (W)
G, H, L, M, W D, Y
Coil rated voltage (V) DC 24, 12, 6, 5, 3 24, 12
AC 50/60 Hz 100, 110, 200, 220
Allowable Voltage Fluctuation ±10% of rated voltage*
Power Consumption W DC Standard 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit 0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VA AC 100 V 0.78 (with light: 0.81) 0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.97)
[0.94 (with light: 1.07)]
200 V 1.18 (with light: 1.22) 1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage Suppressor Diode (varistor for DIN terminal and non-polar type are )
Indicator Light LED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • For details, see the SMC catalog.

Flow Rate Characteristics / Weight Table

Valve Model Numbers Switching Method Piping connection port diameter *1: Flow Rate Characteristics Weight (g) Notes 2, 3)
1, 5, 3
(P, EA, EB)
4, 2
(A, B)
1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → EA/EB) Grommet L Type, M Type
Plug connector
DIN type
Terminal
M8
Connector
C (dm3 / [s·bar]) b Cv C (dm3 / [s·bar]) b Cv
Body Ported Types SYJ5□20-□-M5 2 Position Single M5 ×; 0.8 M5 ×; 0.8 0.47 0.41 0.13 0.47 0.41 0.13 46 47 68 51
Double 64 66 108 74
3 Position Closed Center 0.49 0.44 0.13 0.44 0.40 0.12 75 77 119 85
Exhaust Center 0.46 0.37 0.12 0.47 [0.39] 0.43 [0.35] 0.13 [0.10]
Pressure Center 0.49 [0.39] 0.51 [0.38] 0.14 [0.10] 0.45 0.42 0.12
SYJ5□20-□-C4 2 Position Single M5 ×; 0.8 C4 (ø4 single-action fitting) 0.69 0.39 0.18 0.44 0.39 0.12 53 54 75 58
Double 71 73 115 81
3 Position Closed Center 0.69 0.40 0.19 0.43 0.40 0.12 82 84 126 72
Exhaust Center 0.56 0.40 0.15 0.41 [0.41] 0.37 [0.37] 0.10 [0.11]
Pressure Center 0.57 [0.41] 0.4 [0.37] 0.15 [0.10] 0.41 0.37 0.10
SYJ5□20-□-C6 2 Position Single M5 ×; 0.8 C6 (ø6 single-action fitting) 0.70 0.36 0.19 0.47 0.40 0.12 53 54 75 58
Double 71 73 115 81
3 Position Closed Center 0.72 0.37 0.19 0.44 0.34 0.12 82 84 126 92
Exhaust Center 0.67 0.54 0.19 0.41 [0.41] 0.38 [0.38] 0.11 [0.11]
Pressure Center 0.82 [0.44] 0.41 [0.39] 0.23 [0.12] 0.41 0.36 0.11
Base Mounted Type SYJ5□40-□-01 2 Position Single 1/8 1/8 0.79 0.21 0.19 0.83 0.32 0.21 80 (49) 81 (47) 102 (68) 51
Double 98 (64) 100 (66) 142 (108) 74
3 Position Closed Center 0.80 0.28 0.18 0.86 0.34 0.20 109 (75) 111 (77) 153 (119) 85
Exhaust Center 0.71 0.26 0.18 1.1 [0.60] 0.24 [0.44] 0.26 [0.18]
Pressure Center 0.99 [0.47] 0.29 [0.38] 0.24 [0.12] 0.72 0.38 0.18

*1: Values shown inside brackets are when at normal position. Exhaust center is 4/2 → 5/3, pressure center is 1 → 4/2.
*2: Values inside parentheses are for models without a sub-plate.
*3: Value for DC. AC single: 3 g, double / 3-position: add 6 g.

Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

Component Parts

  • 1.Body material: Diecast aluminum / Urban white
  • 2.Piston plate material: Resin / Urban white
  • 3.End cover material: Resin / Urban white
  • 4.Piston material: Resin
  • 5.Spool valve assembly material: Aluminum, H-NBR
  • 6.Spool spring material: SUS
  • 7.Sub-plate* material: Diecast aluminum
  • 8.Pilot valve

*Add "-Q" to the end of model numbers for CE compliance.

Outline dimensional drawing

 

(Unit: mm)

 

Grommet (G), (H): SYJ5120-□G/H-M5 dimensional drawings

Grommet (G), (H): SYJ5120-□G/H-M5 dimensional drawings

 

(Unit: mm)

 

With bracket: SYJ5120-□G/H□□-M5-F dimensional drawings

With bracket: SYJ5120-□G/H□□-M5-F dimensional drawings

 

(Unit: mm)

 

Built-in single-action fitting type: SYJ5120-□G/H□□-C4/N3/C6/N7 (-F) dimensional drawings

Built-in single-action fitting type: SYJ5120-□G/H□□-C4/N3/C6/N7 (-F) dimensional drawings

 

(Unit: mm)

 

With bracket: SYJ5120-□G/H□□-M5-F dimensional drawings

With bracket: SYJ5120-□G/H□□-M5-F dimensional drawings

*See the manufacturer's catalog for information other than that above.

Codice componente
SYJ5120-5DS-C4-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Applicazione Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Tubazioni Valore CV Diametro tubo di collegamento Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Staffa Specifiche su ordinazione Conformità CE Opzioni corpo Compliance with IEC standards Type

66.48 €

1 26 giorni Uso singoloDirettoSenza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCTubazioni ad attacco rapido--Collegamento diretto0.18Ø40.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN (con connettore)Senza blocco, a pressioneCon soppressore della tensione di picco (tipo non polare)Senza staffaAssenteProdotto con conformità CEScarico con valvola pilota individualeNessunoRaccordo su corpo

Loading...

  1. 1

Informazioni di base

Tipo Elettrovalvole Numero di attacchi Valvola a 5 porte Tipo di azionamento Stelo pilota
Con tenuta Guarnizione morbida

Si trova sulla pagina di SYJ5000, elettrovalvola a 5 vie, montaggio su base e attacchi su corpo, il codice articolo è il seguente: SYJ5120-5DS-C4-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto SYJ5120-5DS-C4-Q.

Tipologia prodotto

Codice componente
SYJ5120-3DO-M5-Q
SYJ5120-3DOD-N7-F-Q
SYJ5120-3DZ-M5-Q
SYJ5120-5DZ-C6-F-Q
SYJ5120-5DZ-M5-Q
SYJ5120-5DZD-M5-F-Q
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Applicazione Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Tubazioni Valore CV Diametro tubo di collegamento Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Staffa Specifiche su ordinazione Conformità CE Opzioni corpo Compliance with IEC standards Type

58.55 €

1 26 giorni Uso singoloDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-110 V ACMM5-Collegamento diretto--0.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN senza connettoreSenza blocco, a pressioneSenza spia / circuito di protezioneSenza staffaAssenteScarico con valvola pilota individuale--

65.21 €

1 26 giorni Uso singoloDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-110 V ACTubazioni ad attacco rapido--Collegamento diretto-Ø1/40.15–0.7CircuitoBloccoStandardTerminale DIN senza connettorePush-turn locking slotted styleSenza spia / circuito di protezioneCon staffaAssenteScarico con valvola pilota individuale--

64.92 €

1 26 giorni Uso singoloDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-110 V ACMM5-Collegamento diretto--0.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN con connettore / Terminale DIN (con connettore)Senza blocco, a pressioneCon spia e circuito di protezioneSenza staffaAssenteScarico con valvola pilota individuale--

113.32 €

1 26 giorni Uso singoloDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-24 V DCTubazioni ad attacco rapido--Collegamento diretto0.19Ø60.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN con connettore / Terminale DIN (con connettore)Senza blocco, a pressioneCon spia e circuito di protezioneCon staffaAssenteScarico con valvola pilota individuale--

65.94 €

1 26 giorni Uso singoloDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-24 V DCMM5-Collegamento diretto--0.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN con connettore / Terminale DIN (con connettore)Senza blocco, a pressioneCon spia e circuito di protezioneSenza staffaAssenteScarico con valvola pilota individuale--

56.77 €

1 26 giorni Uso singoloDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-24 V DCMM5-Collegamento diretto--0.15–0.7CircuitoBloccoStandardTerminale DIN con connettore / Terminale DIN (con connettore)Push-turn locking slotted styleCon spia e circuito di protezioneCon staffaAssenteScarico con valvola pilota individuale--

Supporto tecnico