Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
SZ3260R-5LOZ-C6-Q
No mark: External appearance without switch
J: External appearance with switch
*See the manufacturer's catalog for switch usage.
No mark: External appearance of non-locking push type
D: External appearance of push-turn locking screwdriver-operated type
Series | SZ3000 | ||
---|---|---|---|
Usable Fluids | Air | ||
Internal pilot operating pressure range (MPa) | 2-position single | 0.15 to 0.7 | |
2-position double | 0.1 to 0.7 | ||
3 Position | 0.2 to 0.7 | ||
4-position, dual 3-port valve | 0.15 to 0.7 | ||
External pilot operating pressure range (MPa) | Operating Pressure Range | -100 kPa to 0.7 | |
Pilot Pressure Range | 2-position single | 0.25 to 0.7 | |
2-position double | 0.25 to 0.7 | ||
3 Position | 0.25 to 0.7 | ||
Ambient and fluid temperature (°C) | -10 to 50 (no freezing) | ||
Maximum operating frequency (Hz) | 2 Position Single, Double 4-position, dual 3-port valve | 10 | |
3 Position | 3 | ||
Manual Operation | Non-locking push type, Push-turn locking slotted type | ||
Pilot Method | Main valve, pilot valve common exhaust type | ||
Lubrication | Not required | ||
Mounting Orientation | Free | ||
Impact resistance / Vibration resistance (m/s2*) | 150/30 | ||
Enclosure | Dust-proof |
*Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | L type (for plug-in), M plug connector (M) |
---|---|
Coil rated voltage (V)* | 24, 12 V DC |
Allowable Voltage Fluctuation | ±10% of rated voltage |
Power Consumption W | 0.6 (with light: 0.65) |
Surge Voltage Suppressor | Diode |
Indicator Light | LED |
*Plug-in supports 24 and 12 V DC only.
*Based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)
Switching Method | Response Time ms (at 0.5 MPa) | |
---|---|---|
Without surge voltage suppressor | With surge voltage suppressor | |
S, Z Types | ||
2-position single | 12 or less | 15 or less |
2-position double | 10 or less | 13 or less |
3 Position | 15 or less | 20 or less |
4-position, dual 3-port valve | 30 or less | 35 or less |
Valve Model Numbers | Switching Method | Piping connection port diameter | Weight g | |
---|---|---|---|---|
4 (A), 2 (B) | ||||
SZ3□60-□-C4 | 2 Position | Single | C4 (ø4 [diameter 4 mm] single-action fitting) | 78 |
Double | 84 | |||
3 Position | Closed Center | 88 | ||
Exhaust Center | ||||
Pressure Center | ||||
4 Position | Dual 3-port valve | 84 | ||
SZ3□60-□-C6 | 2 Position | Single | C6 (ø6 [diameter 6 mm] single-action fitting) | 74 |
Double | 81 | |||
3 Position | Closed Center | 85 | ||
Exhaust Center | ||||
Pressure Center | ||||
4 Position | Dual 3-port valve | 81 | ||
SZ3□60-□-M5 | 2 Position | Single | M5 ×; 0.8 | 69 |
Double | 75 | |||
3 Position | Closed Center | 79 | ||
Exhaust Center | ||||
Pressure Center | ||||
4 Position | Dual 3-port valve | 75 |
2 position single structure drawing
JIS symbol for 2 position single
JIS symbol for 2-position single back-pressure check valve
2-position double structure drawing
2-position double JIS symbol
JIS symbol for 2-position double back-pressure check valve
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Zinc diecast | - |
2 | Adapter Plate | Resin | Urban white |
3 | Pilot body | Resin | Urban white |
4 | Molded coil | - | Urban gray |
5 | Body cover | Resin | Urban white |
6 | Spool valve assembly | Aluminum/HNBR | - |
7 | Port block | Resin | Urban white |
8 | Bottom cover assembly | - | Urban white |
9 | Single-action fitting | - | - |
10 | Clip | - | - |
*See the manufacturer's catalog for information other than that above.
Codice componente
|
---|
SZ3260R-5LOZ-C6-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Valore CV | Diametro tubo di collegamento | Pressione nominale (MPa) | Mandata aria pilota | Manuale | Specifiche tubazioni | Valvola di controllo contropressione | Specifiche comuni | Specifiche interruttore | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.90 € | 1 | 26 giorni | Tipo doppio | 2 posizioni, scarico | Ritegno automatico | 24 V DC | Tubazioni ad attacco rapido | - | 0.18 | Ø6 | -0.1–0.7 | Esterno | Senza blocco, a pressione | In linea | Assente | Comune positivo | Senza interruttore |
Loading...
Tipo | Elettrovalvole | Applicazione | Unità di montaggio collettore | Numero di attacchi | Valvola a 5 porte |
---|---|---|---|---|---|
Metodo di installazione | Base collettore | Caratteristiche | Standard | Tubazioni | Tubatura sottobase |
Tipo di azionamento | Stelo pilota | Con tenuta | Guarnizione morbida | Conformità CE | Prodotto con conformità CE |
Si trova sulla pagina di Elettrovalvola a 5 porte, tipo con cassetta a innesto, valvola serie SZ3000, il codice articolo è il seguente: SZ3260R-5LOZ-C6-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto SZ3260R-5LOZ-C6-Q.
Configura
Proprietà di base
Filettatura tubazione nominale
Tipo
Numero di solenoidi
A commutazione
Stato allo spegnimento
Tensione
Tipo di attacco tubo
Valore CV
Diametro tubo di collegamento
Pressione nominale(MPa)
Mandata aria pilota
Manuale
Specifiche tubazioni
Valvola di controllo contropressione
Specifiche comuni
Specifiche interruttore
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
SZ3160-5LOZD-C4-Q |
SZ3160-5LOZD-C6-Q |
SZ3160-5NLOZ-C4-Q |
SZ3260R-5NLOZ-C4-Q |
SZ3360-5LOZ-C4-Q |
SZ3360-5LOZ-C6-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Valore CV | Diametro tubo di collegamento | Pressione nominale (MPa) | Mandata aria pilota | Manuale | Specifiche tubazioni | Valvola di controllo contropressione | Specifiche comuni | Specifiche interruttore |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.44 € | 1 | 26 giorni | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | Ritorno automatico (ritorno differenziale di pressione) | 24 V DC | Tubazioni ad attacco rapido | - | 0.14 | Ø4 | 0.15–0.7 | Circuito | Push-turn locking slotted style | - | Assente | Comune positivo | Senza interruttore | ||
85.44 € | 1 | 26 giorni | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | Ritorno automatico (ritorno differenziale di pressione) | 24 V DC | Tubazioni ad attacco rapido | - | 0.18 | Ø6 | 0.15–0.7 | Circuito | Push-turn locking slotted style | - | Assente | Comune positivo | Senza interruttore | ||
85.44 € | 1 | 4 giorni | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | Ritorno automatico (ritorno differenziale di pressione) | 24 V DC | Tubazioni ad attacco rapido | - | 0.14 | Ø4 | 0.15–0.7 | Circuito | Senza blocco, a pressione | - | Senza | Comune negativo | Senza interruttore | ||
109.90 € | 1 | 26 giorni | Tipo doppio | 2 posizioni normalmente aperto | Ritegno automatico | 24 V DC | Tubazioni ad attacco rapido | - | 0.14 | Ø4 | -0.1–0.7 | Esterno | Senza blocco, a pressione | - | Assente | Comune negativo | Senza interruttore | ||
124.23 € | 1 | 26 giorni | - | 3 posizioni a centro chiuso | Autoreset (ritorno molla) | 24 V DC | Tubazioni ad attacco rapido | - | 0.14 | Ø4 | 0.2–0.7 | Circuito | Senza blocco, a pressione | - | Assente | Comune positivo | Senza interruttore | ||
124.23 € | 1 | 26 giorni | - | 3 posizioni a centro chiuso | Autoreset (ritorno molla) | 24 V DC | Tubazioni ad attacco rapido | - | 0.18 | Ø6 | 0.2–0.7 | Circuito | Senza blocco, a pressione | - | Assente | Comune positivo | Senza interruttore |