Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VF1000 Series external appearance
VF3000 Series external appearance
VF5000 Series external appearance
Model | VF1000 | VF3000 | VF5000 | ||
---|---|---|---|---|---|
Usable Fluids | Air | ||||
Operating Pressure Range MPa | Standard | 2 position single, 3 position | 0.15 to 0.7 | ||
2-position double | 0.1 to 0.7 | ||||
High-pressure | 2 position single, 3 position | 0.15 to 1.0 | |||
2-position double | 0.1 to 1.0 | ||||
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | ||||
Maximum Operating Frequency Hz | 2-position single/double | 10 | 10 | 5 | |
3 Position | - | 3 | 3 | ||
Manual Operation | Non-locking, push type Push-turn locking slotted type Push-turn locking hand-operated type | ||||
Pilot Exhaust Method | Individual exhaust, main valve / pilot valve common exhaust (VF1000 excluded) | ||||
Lubrication | Not required | ||||
Mounting Orientation | Free | ||||
Impact Resistance / Vibration Resistance: m/s2 *1: | 300/50 | ||||
Enclosure | Dust-proof (D, Y, T are IP65*2) |
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: Based on IEC60529. When using with IP65, select the main/pilot valve common exhaust type.
Electrical Entry | Grommet (G), (H) L-type plug connector (L) M-type plug connector (M) | DIN terminal (D) DIN (EN175301-803) terminal (Y) Conduit terminal (T) | ||
---|---|---|---|---|
G, H, L, M | D, Y, T | |||
Coil rated voltage (V) | DC | 24, 12 | ||
AC (50/60 Hz) | 24, 100, 110, 200, 220, 240 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage * | |||
Power Consumption W | DC | Standard | 1.5 (with indicator light: 1.55) | 1.5 (with light 1.75) |
With power saving circuit | 0.55* (only with light) [Inrush 1.55, Holding 0.55] | 0.75* (only with light) [Inrush 1.75, Holding 0.75] | ||
Apparent power VA * | AC | 24 V | 1.5 (with indicator light: 1.55) | 1.5 (with light 1.75) |
100 V | 1.55 (with light 1.65) | 1.55 (with light 1.7) | ||
110 V [115 V] | ||||
200 V | ||||
220 V [230 V} | ||||
240 V | ||||
Surge Voltage Suppressor | Diode (varistor for non-polar type) | |||
Indicator Light | LED (neon bulb for AC mode of D, Y, T) |
*Refer to the SMC catalog for details.
Series | Switching Method | Pressure Specification | Operating Pressure Range MPa | Response Time ms (at 0.5 MPa) | ||||
---|---|---|---|---|---|---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | AC | ||||||
S, Z Type | R, U Type | |||||||
VF1000 | 2 Position | Single | Standard Type | 0.15 to 0.7 | 20 | 45 | 23 | 45 |
Double | 0.1 to 0.7 | 12 | 12 | 12 | 12 | |||
Single | High-pressure type | 0.15 to 1.0 | 23 | 48 | 26 | 48 | ||
Double | 0.1 to 1.0 | 15 | 15 | 15 | 15 | |||
VF3000 | 2 Position | Single | Standard Type | 0.15 to 0.7 | 20 | 45 | 23 | 45 |
Double | 0.1 to 0.7 | 12 | 12 | 12 | 12 | |||
3 Position | 0.15 to 0.7 | 30 | 55 | 33 | 55 | |||
2 Position | Single | High-pressure type | 0.15 to 1.0 | 23 | 48 | 26 | 48 | |
Double | 0.1 to 1.0 | 15 | 15 | 15 | 15 | |||
3 Position | 0.15 to 1.0 | 33 | 58 | 36 | 58 | |||
VF5000 | 2 Position | Single | Standard Type | 0.15 to 0.7 | 30 | 55 | 33 | 55 |
Double | 0.1 to 0.7 | 15 | 15 | 15 | 15 | |||
3 Position | 0.15 to 0.7 | 50 | 75 | 53 | 75 | |||
2 Position | Single | High-pressure type | 0.15 to 1.0 | 33 | 58 | 36 | 58 | |
Double | 0.1 to 1.0 | 18 | 18 | 18 | 18 | |||
3 Position | 0.15 to 1.0 | 53 | 78 | 56 | 78 |
*Based on JIS B8419:2010 dynamic performance testing. (Coil temperature 20°C, at rated voltage)
2-position single, VF1000 structure drawing
2-position single, VF1000 symbols
2-position single, VF3000, VF5000 structure drawing
2-position single, VF3000, VF5000 symbols
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Adapter Plate | Resin | Urban gray |
3 | End Plate | Resin (VF313□-F is diecast aluminum) Resin (VF1120-F is diecast aluminum) | Urban white |
4 | Piston | Resin | - |
5 | Spool Valve | Aluminum, HNBR | - |
6 | Spring | SUS | - |
7 | Pilot Valve Assembly | - | Built-in strainer |
(Unit: mm)
Grommet (G) (H): VF1120-□G/H□□1-M5□ (-F) dimensional drawings
(Unit: mm)
Grommet (G) (H): VF1120-□G/H□□1-01□ (-F) dimensional drawing
*Dimensions same as grommet (G) when not specified.
(Unit: mm)
L plug connector (L): VF1120-□L□□1-M5/01□ (-F) dimensional drawing
*Dimensions same as grommet (G) when not specified.
Codice componente
|
---|
VF1120-5DZ1-01F |
VF1120-5HZ1-01F |
VF1120-5LZ1-01F |
VF1120-5MOZ1-01F |
VF1120-5MZ1-01F |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Tubazioni | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Specifiche bobina | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Staffa | Specifiche su ordinazione | Conformità CE | Tipo corpo | Opzioni corpo | Specifiche valvola | Related component type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84.23 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 5 porte | Diretto | Standard / Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | Autoreset (ritorno molla) | 24 V DC | G | 1/8 | 80 o inf. | Collegamento diretto | Stelo pilota | 0.17 | Guarnizione morbida | 0.15–0.7 | Circuito | Senza bloccaggio | Standard | Terminale DIN (con connettore) / Terminale DIN con connettore | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Assente | - | - | Scarico con valvola pilota individuale | - | - | ||
79.61 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 5 porte | Diretto | Standard / Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | Autoreset (ritorno molla) | 24 V DC | G | 1/8 | 80 o inf. | Collegamento diretto | Stelo pilota | 0.17 | Guarnizione morbida | 0.15–0.7 | Circuito | Senza bloccaggio | Standard | Passacavo cavo conduttore 0,6 m | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Assente | - | - | Scarico con valvola pilota individuale | - | - | ||
79.61 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 5 porte | Diretto | Standard / Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | Autoreset (ritorno molla) | 24 V DC | G | 1/8 | 80 o inf. | Collegamento diretto | Stelo pilota | 0.17 | Guarnizione morbida | 0.15–0.7 | Circuito | Senza bloccaggio | Standard | L plug connector with lead wire 0.3 m / Connettore spina L, lunghezza filo conduttore 300mm | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Assente | - | - | Scarico con valvola pilota individuale | - | - | ||
78.89 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 5 porte | Diretto | Standard / Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | Autoreset (ritorno molla) | 24 V DC | G | 1/8 | 80 o inf. | Collegamento diretto | Stelo pilota | 0.17 | Guarnizione morbida | 0.15–0.7 | Circuito | Senza bloccaggio | Standard | Connettore spina M (senza connettore) / M plug connector without connector | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Assente | - | - | Scarico con valvola pilota individuale | - | - | ||
79.61 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 5 porte | Diretto | Standard / Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | Autoreset (ritorno molla) | 24 V DC | G | 1/8 | 80 o inf. | Collegamento diretto | Stelo pilota | 0.17 | Guarnizione morbida | 0.15–0.7 | Circuito | Senza bloccaggio | Standard | M plug connector with lead wire 0.3 m / Connettore spina M, lunghezza filo conduttore 300 mm | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Assente | - | - | Scarico con valvola pilota individuale | - | - |
Loading...
Configura
Proprietà di base
Caratteristiche
Numero di solenoidi
Ingresso elettrico conduttore
Conformità CE
Tipo corpo
Specifiche valvola
Related component type
Tipo
Tipo
Applicazione
Numero di attacchi
Metodo di installazione
A commutazione
Stato allo spegnimento
Tensione
Tipo di attacco tubo
Filettatura tubazione nominale
Diam. cilindro applicabile(Ø)
Tubazioni
Tipo di azionamento
Valore CV
Con tenuta
Pressione nominale(MPa)
Mandata aria pilota
Interruttore manuale
Specifiche bobina
Manuale
Spia / circuito di protezione
Staffa
Specifiche su ordinazione
Opzioni corpo
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali