VF3000, Elettrovalvola a 5 vie con Raddrizzatore (Codici componente - Download CAD)

VF3000, Elettrovalvola a 5 vie con Raddrizzatore
SMC Solenoid Valve.
[Features]
· Built-in full-wave rectifier
· The pilot valve features a built-in strainer

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

VF5144-3DZ1-04

5-Port Pilot Type Solenoid Valve VF3000/VF5000 Series, Base Mounted Type, Single Unit Specifications

VF3000 Series external appearance

VF3000 Series external appearance

VF5000 Series external appearance

VF5000 Series external appearance

Model VF3000 VF5000
Usable Fluids Air
Operating Pressure Range MPa Standard 2 position single, 3 position 0.15 to 0.7
2-position double 0.1 to 0.7
High-pressure 2 position single, 3 position 0.15 to 1.0
2-position double 0.1 to 1.0
Ambient Temperature and Operating Fluid Temperature °C -10 to 50 (no freezing)
Maximum Operating Frequency Hz 2-position single/double 10 5
3 Position 3 3
Manual Operation Non-locking, push type
Push-turn locking slotted type
Push-turn locking hand-operated type
Pilot Exhaust Method Individual exhaust main valve / pilot valve common exhaust Pilot valve: base exhaust type
Lubrication Not required
Mounting Orientation Free
Impact Resistance / Vibration Resistance: m/s2 *1: 300/50
Enclosure Dust-proof (D, Y, T are IP65*2)

*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: Based on IEC60529. When using with IP65, select the main/pilot valve common exhaust type or pilot valve base exhaust type.

Solenoid Specifications

Electrical Entry Grommet (G), (H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)
DIN (EN175301-803) terminal (Y)
Conduit terminal (T)
G, H, L, M D, Y, T
Coil rated voltage (V) DC 24, 12
AC (50/60 Hz) 24, 100, 110, 200, 220, 240
Allowable Voltage Fluctuation ±10% of rated voltage *
Power Consumption W DC Standard 1.5 (with indicator light: 1.55) 1.5 (with light 1.75)
With power saving circuit 0.55* (only with light)
[Inrush 1.55, Holding 0.55]
0.75* (only with light)
[Inrush 1.75, Holding 0.75]
Apparent power VA * AC 24 V 1.5 (with indicator light: 1.55) 1.5 (with light 1.75)
100 V 1.55 (with light 1.65) 1.55 (with light 1.7)
110 V [115 V]
200 V
220 V [230 V]
240 V
Surge Voltage Suppressor Diode (varistor for non-polar type)
Indicator Light LED (neon bulb for AC mode of D, Y, T)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • As the S, Z, and T types (with power saving circuit) have voltage drop due to the internal circuits, the allowable voltage fluctuation should be within the range given below.
    24 V DC: -7 to +10%
    12 V DC: -4% to +10%

Response Time

Series Switching Method Pressure Specification Operating Pressure Range
MPa
Response Time ms (at 0.5 MPa)
Without indicator light / surge voltage
protection circuit
With light and surge voltage suppressor AC
S, Z Type R, U Type
VF3000 2 Position Single Standard Type 0.15 to 0.7 20 45 23 45
Double 0.1 to 0.7 12 12 12 12
3 Position 0.15 to 0.7 30 55 33 55
2 Position Single High-pressure type 0.15 to 1.0 23 48 26 48
Double 0.1 to 1.0 15 15 15 15
3 Position 0.15 to 1.0 33 58 36 58
VF5000 2 Position Single Standard Type 0.15 to 0.7 30 55 33 55
Double 0.1 to 0.7 15 15 15 15
3 Position 0.15 to 0.7 50 75 53 75
2 Position Single High-pressure type 0.15 to 1.0 33 58 36 58
Double 0.1 to 1.0 18 18 18 18
3 Position 0.15 to 1.0 53 78 56 78

*Based on JIS B8375:1981 dynamic performance testing. (Coil temperature 20°C, at rated voltage)

Structure Drawings / Base Mounted Type

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

Component Parts

Number Part name Material Note
1 Body Die-cast aluminum Urban white
2 Adapter Plate Resin Urban gray
3 End Plate Resin Urban white
4 Piston Resin -
5 Spool Valve Aluminum, HNBR -
6 Spring SUS -
Number Part name Note
7 Pilot Valve Assembly Built-in strainer
8 Gasket HNBR
9 Sub-plate Die-cast aluminum
- Small cross-head/straight-slot combination pan head screw (1 pc.) For valve mounting
- Hexagon Socket Head Screw (×1) For valve mounting

*Valve mount tightening torque M4: 1.4 N⋅m

Drawings / VF3000 Series Base Mounted Type

2-position single

 

(Unit: mm)

 

Grommet (G) (H): VF3140-□G/H□□1-02/03□ dimensional drawings

Grommet (G) (H): VF3140-□G/H□□1-02/03□ dimensional drawings

 

(Unit: mm)

 

Grommet (G) (H) DC specification without indicator light / surge voltage suppressor dimensional drawing

Grommet (G) (H) DC specification without indicator light / surge voltage suppressor dimensional drawing

 

(Unit: mm)

 

L plug connector (L): VF3140-□L□□1-02/03□ dimensional drawing

L plug connector (L): VF3140-□L□□1-02/03□ dimensional drawing

*Dimensions same as grommet (G) when not specified.

 

(Unit: mm)

 

DIN terminal (D) (Y): VF3140-□D/Y□□1-02/03□ dimensional drawing

DIN terminal (D) (Y): VF3140-□D/Y□□1-02/03□ dimensional drawing

*Dimensions same as grommet (G) when not specified.

Precautions

  • *When using the surge voltage suppressor type, residual voltage will remain. See the manufacturer's catalog for details.
  • *See the manufacturer's catalog for information other than the above.
Codice componente
VF5144-3DZ1-04
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Specifiche su ordinazione Opzioni corpo Specifiche valvola Related component type

127.61 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-110 V AC[Rc (R)] Rc1/2-Stelo pilota-Guarnizione morbida0.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN (con connettore) / Terminale DIN con connettoreSenza blocco, a pressioneCon spia e circuito di protezione-Valvola pilota: tipo di scarico di base--

Loading...

  1. 1

Informazioni di base

Tubazioni Tubatura sottobase

Si trova sulla pagina di VF3000, Elettrovalvola a 5 vie con Raddrizzatore, il codice articolo è il seguente: VF5144-3DZ1-04.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VF5144-3DZ1-04.

Tipologia prodotto

Codice componente
VF3140-1DE1-02
VF3140-1DZ1
VF3140-1DZ1-02
VF5144-3DZ1-04F
VF5144-3DZD1-04F
VF5144-4D1
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Specifiche su ordinazione Opzioni corpo Specifiche valvola Related component type

107.53 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-100 V AC[Rc (R)] Rc1/4-Stelo pilota0.64Guarnizione morbida0.15–0.7CircuitoBloccoStandardTerminale DIN con connettore / Terminale DIN (con connettore)Push-turn locking lever styleSenza spia / circuito di protezione-Scarico con valvola pilota individuale--

102.90 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-100 V AC---Stelo pilota-Guarnizione morbida0.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN con connettore / Terminale DIN (con connettore)Senza blocco, a pressioneCon spia e circuito di protezione-Scarico con valvola pilota individuale--

111.65 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-100 V AC[Rc (R)] Rc1/4-Stelo pilota0.64Guarnizione morbida0.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN con connettore / Terminale DIN (con connettore)Senza blocco, a pressioneCon spia e circuito di protezione-Scarico con valvola pilota individuale--

127.61 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-110 V ACG1/2-Stelo pilota-Guarnizione morbida0.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN con connettore / Terminale DIN (con connettore)Senza blocco, a pressioneCon spia e circuito di protezione-Valvola pilota: tipo di scarico di base--

127.61 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-110 V ACG1/2-Stelo pilota-Guarnizione morbida0.15–0.7CircuitoBloccoStandardTerminale DIN con connettore / Terminale DIN (con connettore)Push-turn locking slotted styleCon spia e circuito di protezione-Valvola pilota: tipo di scarico di base--

106.81 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-220 V AC---Stelo pilota-Guarnizione morbida0.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN con connettore / Terminale DIN (con connettore)Senza blocco, a pressioneSenza spia / circuito di protezione-Valvola pilota: tipo di scarico di base--

Supporto tecnico