VQ4*0*, serie 4000, elettrovalvola a 5 vie, tipo ad innesto, montaggio su base (Nuovi Prodotti) (Codici componente - Download CAD)

VQ4*0*, serie 4000, elettrovalvola a 5 vie, tipo ad innesto, montaggio su base (Nuovi Prodotti)
SMC Solenoid Valve.
[Features]
· Cylinder actuation up to ø160
· Power saving
· Long service life
· IP65-compliant dust-tight, water-jet-proof protective structure

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

VQ4101-5E1-Q

Base Mounted Plug-In / Plug Lead, Single Unit VQ4000 Series specifications

VQ4000 Series Plug-In Unit external appearance

VQ4000 Series Plug-In Unit external appearance

VQ4000 Series Plug Lead Unit external appearance

VQ4000 Series Plug Lead Unit external appearance

0: Plug-in sub-plate external appearance

0: Plug-in sub-plate external appearance

5: Plug lead sub-plate external appearance

5: Plug lead sub-plate external appearance

Valve Specifications Valve Construction Metal Seal Rubber Seal
Usable Fluids Air, inert gases
Maximum Operating Pressure Standard (DC and AC) 1.0 MPa
Low-watt type (DC)
Minimum Operating Pressure Single 0.15 MPa 0.20 MPa
Double 0.15 MPa 0.15 MPa
3 position 0.15 MPa 0.20 MPa
Guaranteed Proof Pressure 1.5 MPa
Ambient Temperature and Operating Fluid Temperature −10 to +50°C *1
Lubrication Not required
Manual Operation Push type / locking type (tool required)
Impact Resistance / Vibration Resistance 150 / 30 m/s2 *2
Enclosure Dust-proof (can be IP65-compliant)*3
Electrical Specifications Coil Rated Voltage 12 V DC, 24 V, 100 V AC, 110 V, 200 V, 220 V (50/60 Hz)
Allowable Voltage Fluctuation ±10% of rated voltage
Coil Insulation Type Class B or equivalent
Power Consumption W DC Standard 0.95
Low-watt type 0.4
Apparent Power VA AC 100 V 1.19
110 V 1.32
200 V 1.90
220 V 2.08

*1: Use dry air when operating at low temperatures. No condensation.
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
*3: T, L, S, C only.

Model

Series Configuration Model Piping connection port diameter Flow Rate Characteristics
1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar]) b Cv C (dm3 / [s·bar]) b Cv
VQ4000 2 Position Single Metal Seal VQ4100
VQ4150
3/8 6.2 0.19 1.5 6.9 0.17 1.7
Rubber Seal VQ4101
VQ4151
7.2 0.43 2.1 7.3 0.38 2.0
Double Metal Seal VQ4200
VQ4250
6.2 0.19 1.5 6.9 0.17 1.7
Rubber Seal VQ4201
VQ4251
7.2 0.43 2.1 7.3 0.38 2.0
3 Position Closed Center Metal Seal VQ4300
VQ4350
5.9 0.23 1.5 6.3 0.18 1.6
Rubber Seal VQ4301
VQ4351
7.0 0.34 1.9 6.4 0.42 1.9
Exhaust Center Metal Seal VQ4400
VQ4450
6.2 0.18 1.5 6.9 0.17 1.7
Rubber Seal VQ4401
VQ4451
7.0 0.38 1.9 7.3 0.38 2.0
Pressure Center Metal Seal VQ4500
VQ4550
6.2 0.18 1.6 6.4 0.18 1.6
Rubber Seal VQ4501
VQ4551
7.0 0.38 1.9 7.1 0.38 2.0
Perfect Metal Seal VQ4600
VQ4650
2.7 - - 3.7 - -
Rubber Seal VQ4601
VQ4651
2.8 - - 3.9 - -
Series Configuration Model Piping connection port diameter Response time (ms) Weight kg
Standard: 0.95 W Low-watt type: 0.4 W AC
VQ4000 2 Position Single Metal Seal VQ4100
VQ4150
3/8 20 22 22 0.23 (0.29)
Rubber Seal VQ4101
VQ4151
25 27 27
Double Metal Seal VQ4200
VQ4250
12 16 14 0.26 (0.32)
Rubber Seal VQ4201
VQ4251
15 17 17
3 Position Closed Center Metal Seal VQ4300
VQ4350
45 47 47 0.28 (0.34)
Rubber Seal VQ4301
VQ4351
50 52 52
Exhaust Center Metal Seal VQ4400
VQ4450
45 47 47 0.28 (0.34)
Rubber Seal VQ4401
VQ4451
50 52 52
Pressure Center Metal Seal VQ4500
VQ4550
45 47 47 0.28 (0.34)
Rubber Seal VQ4501
VQ4551
50 52 52
Perfect Metal Seal VQ4600
VQ4650
55 57 57 0.50 (0.56)
Rubber Seal VQ4601
VQ4651
62 64 64

*1: The cylinder port size of 3/8 is the value for when equipped with a sub-plate
*2: Based on JIS B8419:2010 (The value shown is when supply pressure is 0.5 MPa when equipped with an indicator light / surge voltage suppressor, and when using clean air. The values may change depending on the pressure and air. ) Double type value when ON.
*3: Values inside parentheses are for plug lead units. The table shows models without a sub-plate.
When equipped with a sub-plate, add 0.41 kg for the plug-in type and 0.3 kg for the plug lead type.

Drawing / Plug-in type

Conduit terminal

 

(Unit: mm)

 

2-position single: VQ4100/1-□ dimensional drawing

2-position single: VQ4100/1-□ dimensional drawing

*Values inside parentheses are for 3/8"

 

(Unit: mm)

 

2-position double / 3-position closed center / 3-position exhaust center / 3-position pressure center dimensional drawings

2-position double / 3-position closed center / 3-position exhaust center / 3-position pressure center dimensional drawings

 

(Unit: mm)

 

3-position perfect: VQ4600/1-□ dimensional drawing

3-position perfect: VQ4600/1-□ dimensional drawing

  • *Values inside boxes are for 3-position types
  • *Values inside parentheses are for 3/8"

Grommet

 

(Unit: mm)

 

2-position single: VQ4150/1-□G/H dimensional drawing

2-position single: VQ4150/1-□G/H dimensional drawing

*Values inside parentheses are for 3/8"

 

(Unit: mm)

 

2-position double / 3-position closed center / 3-position exhaust center / 3-position pressure center dimensional drawings

2-position double / 3-position closed center / 3-position exhaust center / 3-position pressure center dimensional drawings

 

(Unit: mm)

 

3-position perfect: VQ4650/1-□G/H dimensional drawing

3-position perfect: VQ4650/1-□G/H dimensional drawing

  • *Values inside boxes are for 3-position types
  • *Values inside parentheses are for 3/8"
  • *See the manufacturer's catalog for information other than the above.
Codice componente
VQ4101-5E1-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Tubazioni Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Conformità CE Tipo corpo Specifiche tubazioni Funzioni Related component type Applications

110.13 €

1 26 giorni ElettrovalvoleUnità di montaggio collettoreValvola a 5 porteBase collettoreSenza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DC---Tubatura sottobaseStelo pilota2.1Guarnizione morbida0.2–1CircuitoSenza bloccaggio-AssenteNon bloccabile a pressione (con utensile)Senza spia/Circuito di protezioneProdotto con conformità CEPiastra secondaria a innestoSenza piastra secondariaStandard (0.95W)--

Loading...

  1. 1

Si trova sulla pagina di VQ4*0*, serie 4000, elettrovalvola a 5 vie, tipo ad innesto, montaggio su base (Nuovi Prodotti), il codice articolo è il seguente: VQ4101-5E1-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VQ4101-5E1-Q.

Tipologia prodotto

Codice componente
VQ4000-P-02F
VQ4000-P-02N
VQ4000-P-02T
VQ4101-5EB1-Q
VQ4101-5W1-03-Q
VQ4101-5W1-Q
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Tubazioni Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Conformità CE Tipo corpo Specifiche tubazioni Funzioni Related component type Applications

32.95 €

1 Preventivo Componenti correlati--------G1/4---------Terminale condotto a innesto--Non conforme-Raccordo laterale-Piastra secondaria-

32.95 €

1 Preventivo Componenti correlati--------NPT1/4---------Terminale condotto a innesto--Non conforme-Raccordo laterale-Piastra secondaria-

32.95 €

1 Preventivo Componenti correlati--------NPTF1/4---------Terminale condotto a innesto--Non conforme-Raccordo laterale-Piastra secondaria-

116.15 €

1 26 giorni ElettrovalvoleUnità di montaggio collettoreValvola a 5 porteBase collettoreStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente apertoAutoreset (ritorno molla)24 V DC---Tubatura sottobaseStelo pilota2.1Guarnizione morbida0.2–1CircuitoBlocco--Bloccabile (con utensile)Senza spia/Circuito di protezioneProdotto con conformità CEPiastra secondaria a innestoRaccordo lateraleStandard (0.95W)--

155.16 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoAntigocciolamento / Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente apertoAutoreset (ritorno molla)24 V DC[Rc (R)] Rc3/8200 o inf.Tubatura sottobaseStelo pilota2.1Guarnizione morbida0.2–1CircuitoSenza bloccaggio--Non bloccabile a pressione (con utensile)Prodotto con conformità CEPiastra secondaria a innestoRaccordo lateraleStandard (0.95W)--

115.18 €

1 4 giorni ElettrovalvoleUnità di montaggio collettoreValvola a 5 porteBase collettoreAntigocciolamento / Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente apertoAutoreset (ritorno molla)24 V DC---Tubatura sottobaseStelo pilota2.1Guarnizione morbida0.2–1CircuitoSenza bloccaggio--Non bloccabile a pressione (con utensile)Prodotto con conformità CEPiastra secondaria a innestoRaccordo lateraleStandard (0.95W)--

Supporto tecnico