Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VQ4400R-51-Q
VQ4000 Series Plug-In Unit external appearance
VQ4000 Series Plug Lead Unit external appearance
0: Plug-in sub-plate external appearance
5: Plug lead sub-plate external appearance
Valve Specifications | Valve Construction | Metal Seal | Rubber Seal | ||
---|---|---|---|---|---|
Usable Fluids | Air, inert gases | ||||
Maximum Operating Pressure | Standard (DC and AC) | 1.0 MPa | |||
Low-watt type (DC) | |||||
Minimum Operating Pressure | Single | 0.15 MPa | 0.20 MPa | ||
Double | 0.15 MPa | 0.15 MPa | |||
3 position | 0.15 MPa | 0.20 MPa | |||
Guaranteed Proof Pressure | 1.5 MPa | ||||
Ambient Temperature and Operating Fluid Temperature | −10 to +50°C *1 | ||||
Lubrication | Not required | ||||
Manual Operation | Push type / locking type (tool required) | ||||
Impact Resistance / Vibration Resistance | 150 / 30 m/s2 *2 | ||||
Enclosure | Dust-proof (can be IP65-compliant)*3 | ||||
Electrical Specifications | Coil Rated Voltage | 12 V DC, 24 V, 100 V AC, 110 V, 200 V, 220 V (50/60 Hz) | |||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||||
Coil Insulation Type | Class B or equivalent | ||||
Power Consumption W | DC | Standard | 0.95 | ||
Low-watt type | 0.4 | ||||
Apparent Power VA | AC | 100 V | 1.19 | ||
110 V | 1.32 | ||||
200 V | 1.90 | ||||
220 V | 2.08 |
*1: Use dry air when operating at low temperatures. No condensation.
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
*3: T, L, S, C only.
Series | Configuration | Model | Piping connection port diameter | Flow Rate Characteristics | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | ||||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | ||||||
VQ4000 | 2 Position | Single | Metal Seal | VQ4100 VQ4150 | 3/8 | 6.2 | 0.19 | 1.5 | 6.9 | 0.17 | 1.7 |
Rubber Seal | VQ4101 VQ4151 | 7.2 | 0.43 | 2.1 | 7.3 | 0.38 | 2.0 | ||||
Double | Metal Seal | VQ4200 VQ4250 | 6.2 | 0.19 | 1.5 | 6.9 | 0.17 | 1.7 | |||
Rubber Seal | VQ4201 VQ4251 | 7.2 | 0.43 | 2.1 | 7.3 | 0.38 | 2.0 | ||||
3 Position | Closed Center | Metal Seal | VQ4300 VQ4350 | 5.9 | 0.23 | 1.5 | 6.3 | 0.18 | 1.6 | ||
Rubber Seal | VQ4301 VQ4351 | 7.0 | 0.34 | 1.9 | 6.4 | 0.42 | 1.9 | ||||
Exhaust Center | Metal Seal | VQ4400 VQ4450 | 6.2 | 0.18 | 1.5 | 6.9 | 0.17 | 1.7 | |||
Rubber Seal | VQ4401 VQ4451 | 7.0 | 0.38 | 1.9 | 7.3 | 0.38 | 2.0 | ||||
Pressure Center | Metal Seal | VQ4500 VQ4550 | 6.2 | 0.18 | 1.6 | 6.4 | 0.18 | 1.6 | |||
Rubber Seal | VQ4501 VQ4551 | 7.0 | 0.38 | 1.9 | 7.1 | 0.38 | 2.0 | ||||
Perfect | Metal Seal | VQ4600 VQ4650 | 2.7 | - | - | 3.7 | - | - | |||
Rubber Seal | VQ4601 VQ4651 | 2.8 | - | - | 3.9 | - | - |
Series | Configuration | Model | Piping connection port diameter | Response time (ms) | Weight kg | ||||
---|---|---|---|---|---|---|---|---|---|
Standard: 0.95 W | Low-watt type: 0.4 W | AC | |||||||
VQ4000 | 2 Position | Single | Metal Seal | VQ4100 VQ4150 | 3/8 | 20 | 22 | 22 | 0.23 (0.29) |
Rubber Seal | VQ4101 VQ4151 | 25 | 27 | 27 | |||||
Double | Metal Seal | VQ4200 VQ4250 | 12 | 16 | 14 | 0.26 (0.32) | |||
Rubber Seal | VQ4201 VQ4251 | 15 | 17 | 17 | |||||
3 Position | Closed Center | Metal Seal | VQ4300 VQ4350 | 45 | 47 | 47 | 0.28 (0.34) | ||
Rubber Seal | VQ4301 VQ4351 | 50 | 52 | 52 | |||||
Exhaust Center | Metal Seal | VQ4400 VQ4450 | 45 | 47 | 47 | 0.28 (0.34) | |||
Rubber Seal | VQ4401 VQ4451 | 50 | 52 | 52 | |||||
Pressure Center | Metal Seal | VQ4500 VQ4550 | 45 | 47 | 47 | 0.28 (0.34) | |||
Rubber Seal | VQ4501 VQ4551 | 50 | 52 | 52 | |||||
Perfect | Metal Seal | VQ4600 VQ4650 | 55 | 57 | 57 | 0.50 (0.56) | |||
Rubber Seal | VQ4601 VQ4651 | 62 | 64 | 64 |
*1: The cylinder port size of 3/8 is the value for when equipped with a sub-plate
*2: Based on JIS B8419:2010 (The value shown is when supply pressure is 0.5 MPa when equipped with an indicator light / surge voltage suppressor, and when using clean air. The values may change depending on the pressure and air. ) Double type value when ON.
*3: Values inside parentheses are for plug lead units. The table shows models without a sub-plate.
When equipped with a sub-plate, add 0.41 kg for the plug-in type and 0.3 kg for the plug lead type.
(Unit: mm)
2-position single: VQ4100/1-□ dimensional drawing
*Values inside parentheses are for 3/8"
(Unit: mm)
2-position double / 3-position closed center / 3-position exhaust center / 3-position pressure center dimensional drawings
(Unit: mm)
3-position perfect: VQ4600/1-□ dimensional drawing
(Unit: mm)
2-position single: VQ4150/1-□G/H dimensional drawing
*Values inside parentheses are for 3/8"
(Unit: mm)
2-position double / 3-position closed center / 3-position exhaust center / 3-position pressure center dimensional drawings
(Unit: mm)
3-position perfect: VQ4650/1-□G/H dimensional drawing
Codice componente
|
---|
VQ4400R-51-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Tubazioni | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Specifiche bobina | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Conformità CE | Tipo corpo | Specifiche tubazioni | Funzioni | Related component type | Applications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
198.35 € | 1 | 26 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Senza lubrificazione | Tipo doppio | 3 posizioni scarico centrale | Autoreset (ritorno molla) | 24 V DC | - | - | - | Tubatura sottobase | Stelo pilota | 1.5 | Standard | 0.15–1 | Esterno | Senza bloccaggio | - | Assente | Non bloccabile a pressione (con utensile) | Sì | Prodotto con conformità CE | Piastra secondaria a innesto | Senza piastra secondaria | Pilota esterna | - | - |
Loading...
Si trova sulla pagina di VQ4*0*, serie 4000, elettrovalvola a 5 vie, tipo ad innesto, montaggio su base (Nuovi Prodotti), il codice articolo è il seguente: VQ4400R-51-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VQ4400R-51-Q.
Configura
Proprietà di base
Tipo di attacco tubo
Filettatura tubazione nominale
Diam. cilindro applicabile(Ø)
Specifiche bobina
Related component type
Applications
Tipo
Tipo
Applicazione
Numero di attacchi
Metodo di installazione
Caratteristiche
Numero di solenoidi
A commutazione
Stato allo spegnimento
Tensione
Tubazioni
Tipo di azionamento
Valore CV
Con tenuta
Pressione nominale(MPa)
Mandata aria pilota
Interruttore manuale
Ingresso elettrico conduttore
Manuale
Spia / circuito di protezione
Conformità CE
Tipo corpo
Specifiche tubazioni
Funzioni
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VQ4000-P-02F |
VQ4000-P-02N |
VQ4000-P-02T |
VQ4400Y-51-Q |
VQ4400Y-5W1-Q |
VQ4401-51-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Tubazioni | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Specifiche bobina | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Conformità CE | Tipo corpo | Specifiche tubazioni | Funzioni | Related component type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.95 € | 1 | Preventivo | Componenti correlati | - | - | - | - | - | - | - | - | G | 1/4 | - | - | - | - | - | - | - | - | - | Terminale condotto a innesto | - | - | Non conforme | - | Raccordo laterale | - | Piastra secondaria | - | ||
32.95 € | 1 | Preventivo | Componenti correlati | - | - | - | - | - | - | - | - | NPT | 1/4 | - | - | - | - | - | - | - | - | - | Terminale condotto a innesto | - | - | Non conforme | - | Raccordo laterale | - | Piastra secondaria | - | ||
32.95 € | 1 | Preventivo | Componenti correlati | - | - | - | - | - | - | - | - | NPTF | 1/4 | - | - | - | - | - | - | - | - | - | Terminale condotto a innesto | - | - | Non conforme | - | Raccordo laterale | - | Piastra secondaria | - | ||
192.35 € | 1 | 26 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Senza lubrificazione | - | 3 posizioni scarico centrale | Autoreset (ritorno molla) | 24 V DC | - | - | - | Tubatura sottobase | Stelo pilota | 1.5 | Standard | 0.15–1 | Circuito | Senza bloccaggio | - | - | Non bloccabile a pressione (con utensile) | Sì | Prodotto con conformità CE | Piastra secondaria a innesto | Raccordo laterale | DC tipo a bassa potenza (0,4 W) | - | - | ||
197.39 € | 1 | 26 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Antigocciolamento / Senza lubrificazione | Tipo doppio | 3 posizioni scarico centrale | Autoreset (ritorno molla) | 24 V DC | - | - | - | Tubatura sottobase | Stelo pilota | 1.5 | Standard | 0.15–1 | Circuito | Senza bloccaggio | - | Assente | Non bloccabile a pressione (con utensile) | Sì | Prodotto con conformità CE | Piastra secondaria a innesto | Senza piastra secondaria | DC tipo a bassa potenza (0,4 W) | - | - | ||
178.19 € | 1 | 26 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Standard / Senza lubrificazione | - | 3 posizioni scarico centrale | Autoreset (ritorno molla) | 24 V DC | - | - | - | Tubatura sottobase | Stelo pilota | 1.9 | Guarnizione morbida | 0.2–1 | Circuito | Senza bloccaggio | - | - | Non bloccabile a pressione (con utensile) | Sì | Prodotto con conformità CE | Piastra secondaria a innesto | Raccordo laterale | Standard (0.95W) | - | - |