Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VQZ2321B-5G1-M5-Q
VQZ1000/VQZ2000/VQZ3000 Series external appearance
Series | Metal Seal | Rubber Seal | ||
---|---|---|---|---|
Usable Fluids | Air | |||
Maximum Operating Pressure (MPa) | 0.7 (High-pressure type: 1.0 | 0.7 | ||
Minimum Operating Pressure MPa | 2 Position | Single | 0.1 VQZ3000, 3 position only 0.15 | 0.15 |
0.1 | ||||
3 Position | Double | 0.2 | ||
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | |||
Maximum Operating Frequency Hz | 2 Position Single, Double | 20 | 5 | |
3 Position | 10 | 3 | ||
Manual | Non-locking push type, locking type (tool required) | |||
Pilot Exhaust Method | Individual exhaust type | |||
Lubrication | Not required | |||
Mounting Orientation | Single: free Double / 3 position: main valve must be horizontal | Free | ||
Impact Resistance / Vibration Resistance: m/s2 *1: | 150/30 | |||
Protective structure*3 | Dust-proof (DIN terminal: IP65 *2:) |
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: VQZ2/3□21□-□Y□□W1-□-□ when IP65 compatible DIN terminal is selected
*3: Based on IEC60529.
Electrical Entry | Grommet (G) M-type plug connector (M) L-type plug connector (L) DIN terminal (Y) | |||
---|---|---|---|---|
G, L, M | Y | |||
Coil rated voltage (V) | DC | 24, 12 | ||
AC 50/60 Hz | 100, 110, 200, 220 * | |||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
High Speed Response, High Pressure | 0.9 (with light: 0.95) [0.95 (with DIN terminal light: 1.0)] | |||
Apparent power VA * | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.87) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Varistor | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
2 position single structure drawing
2-position single connection drawing
2-position double structure drawing
2-position double connection drawing
2 position single structure drawing
2-position single connection drawing
2-position double structure drawing
2-position double connection drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | - |
2 | Spool/Sleeve | Stainless steel | Metal Seal |
Spool Valve | Aluminum/HNBR | Rubber Seal | |
3 | Piston | Resin | - |
4 | Pilot Valve Assembly | - | - |
(Unit: mm)
Grommet (G): VQZ1120/1-□G□1-C3, C4, C6 dimensional drawings
Codice componente
|
---|
VQZ2321B-5G1-M5-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Numero di attacchi | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Valore CV | Diametro tubo di collegamento | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Staffa | Misura corpo | Funzioni | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84.90 € | 1 | 26 giorni | - | Standard / Senza lubrificazione | Tipo doppio | 3 posizioni a centro chiuso | - | 24 V DC | M | M5 | - | 0.35 | - | Guarnizione morbida | - | Circuito | Senza bloccaggio | Anello di tenuta | Non bloccabile a pressione (con utensile) | Assente | Assente | 15 (larghezza) | High speed response type | Rc |
Loading...
Tipo | Elettrovalvole | Applicazione | Uso singolo | Metodo di installazione | Diretto |
---|---|---|---|---|---|
Tubazioni | Collegamento diretto | Tipo di azionamento | Stelo pilota | Conformità CE | Prodotto con conformità CE |
Si trova sulla pagina di VQZ**2*, serie 1000 / 2000 / 3000, elettrovalvola a 5 vie, attacchi su corpo, il codice articolo è il seguente: VQZ2321B-5G1-M5-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VQZ2321B-5G1-M5-Q.
Configura
Proprietà di base
Numero di attacchi
Caratteristiche
Stato allo spegnimento
Diam. cilindro applicabile(Ø)
Diametro tubo di collegamento
Pressione nominale(MPa)
Tipo
Numero di solenoidi
A commutazione
Tensione
Tipo di attacco tubo
Filettatura tubazione nominale
Valore CV
Con tenuta
Mandata aria pilota
Interruttore manuale
Ingresso elettrico conduttore
Manuale
Spia / circuito di protezione
Staffa
Misura corpo
Funzioni
Type of fitting thread part
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VQZ1120-5GB1-C6-F-Q |
VQZ1120-5L1-C3-Q |
VQZ1120-5L1-C4-F-Q |
VQZ2321R-5L1-C4-Q |
VQZ2420-5G1-C6-Q |
VQZ2420-5LO1-M5-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Numero di attacchi | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Valore CV | Diametro tubo di collegamento | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Staffa | Misura corpo | Funzioni | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.87 € | 1 | 26 giorni | - | Standard / Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | - | 24 V DC | Tubazioni ad attacco rapido | - | - | - | Ø6 | Standard | - | Circuito | Blocco | Anello di tenuta | Bloccabile (con utensile) | Assente | Con staffa | 10 (larghezza) | Tipo standard | Rc | ||
71.48 € | 1 | 26 giorni | - | Standard / Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | - | 24 V DC | Tubazioni ad attacco rapido | - | - | - | Ø3.2 | Standard | - | Circuito | Senza bloccaggio | Connettore spina L con filo conduttore | Non bloccabile a pressione (con utensile) | Spia / circuito di protezione | Assente | 10 (larghezza) | Tipo standard | Rc | ||
73.10 € | 1 | 26 giorni | - | Standard / Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | - | 24 V DC | Tubazioni ad attacco rapido | - | - | - | Ø4 | Standard | - | Circuito | Senza bloccaggio | Connettore spina L con filo conduttore | Non bloccabile a pressione (con utensile) | Spia / circuito di protezione | Con staffa | 10 (larghezza) | Tipo standard | Rc | ||
106.81 € | 1 | 26 giorni | - | Standard / Senza lubrificazione | Tipo doppio | 3 posizioni a centro chiuso | - | 24 V DC | Tubazioni ad attacco rapido | - | - | 0.35 | Ø4 | Guarnizione morbida | - | Esterno | Senza bloccaggio | Connettore spina L con filo conduttore | Non bloccabile a pressione (con utensile) | Spia / circuito di protezione | Assente | 15 (larghezza) | Pilota esterna | Rc | ||
99.02 € | 1 | 26 giorni | - | Standard / Senza lubrificazione | Tipo doppio | 3 posizioni scarico centrale | - | 24 V DC | Tubazioni ad attacco rapido | - | - | 0.28 | Ø6 | Standard | - | Circuito | Senza bloccaggio | Anello di tenuta | Non bloccabile a pressione (con utensile) | Assente | Assente | 15 (larghezza) | Tipo standard | Rc | ||
97.47 € | 1 | 26 giorni | - | Standard / Senza lubrificazione | Tipo doppio | 3 posizioni scarico centrale | - | 24 V DC | M | M5 | - | 0.28 | - | Standard | - | Circuito | Senza bloccaggio | L plug connector without connector / Connettore spina L, senza connettore | Non bloccabile a pressione (con utensile) | Spia / circuito di protezione | Assente | 15 (larghezza) | Tipo standard | Rc |