VQZ**2*, serie 1000 / 2000 / 3000, elettrovalvola a 5 vie, attacchi su corpo (Codici componente - Download CAD)

VQZ**2*, serie 1000 / 2000 / 3000, elettrovalvola a 5 vie, attacchi su corpo
SMC Solenoid Valve.
[Features]
· Can be DIN rail mounted
· IP65-compliant protective structure (DIN terminal type, common exhaust).
· Choice of metal or rubber seal available for the main valve construction.
· Built-in one-touch fitting makes piping work easy

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

VQZ3421-5YZB1-02-Q

5-Port Solenoid Valve VQZ1000/VQZ2000/VQZ3000 Series, Body-Ported Type, Plug Lead Unit, Single Unit Specifications

VQZ1000/VQZ2000/VQZ3000 Series external appearance

VQZ1000/VQZ2000/VQZ3000 Series external appearance

Series Metal Seal Rubber Seal
Usable Fluids Air
Maximum Operating Pressure (MPa) 0.7 (High-pressure type: 1.0 0.7
Minimum Operating Pressure MPa 2 Position Single 0.1
VQZ3000, 3 position only
0.15
0.15
0.1
3 Position Double 0.2
Ambient Temperature and Operating Fluid Temperature °C -10 to 50 (no freezing)
Maximum Operating Frequency Hz 2 Position Single, Double 20 5
3 Position 10 3
Manual Non-locking push type, locking type (tool required)
Pilot Exhaust Method Individual exhaust type
Lubrication Not required
Mounting Orientation Single: free
Double / 3 position: main valve must be horizontal
Free
Impact Resistance / Vibration Resistance: m/s2 *1: 150/30
Protective structure*3 Dust-proof (DIN terminal: IP65 *2:)

*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: VQZ2/3□21□-□Y□□W1-□-□ when IP65 compatible DIN terminal is selected
*3: Based on IEC60529.

Solenoid Specifications

Electrical Entry Grommet (G)
M-type plug connector (M)
L-type plug connector (L)
DIN terminal (Y)
G, L, M Y
Coil rated voltage (V) DC 24, 12
AC 50/60 Hz 100, 110, 200, 220 *
Allowable Voltage Fluctuation ±10% of rated voltage
Power Consumption W DC Standard 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
High Speed Response, High Pressure 0.9 (with light: 0.95) [0.95 (with DIN terminal light: 1.0)]
Apparent power VA * AC 100 V 0.78 (with light: 0.81) 0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.87)
[0.94 (with light: 1.07)]
200 V 1.18 (with light: 1.22) 1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage Suppressor Varistor
Indicator Light LED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.

Structure Drawing

Metal seal type

2 position single structure drawing

2 position single structure drawing

2-position single connection drawing

2-position single connection drawing

2-position double structure drawing

2-position double structure drawing

2-position double connection drawing

2-position double connection drawing

Rubber seal type

2 position single structure drawing

2 position single structure drawing

2-position single connection drawing

2-position single connection drawing

2-position double structure drawing

2-position double structure drawing

2-position double connection drawing

2-position double connection drawing

Component Parts

Number Part name Material Note
1 Body Die-cast aluminum -
2 Spool/Sleeve Stainless steel Metal Seal
Spool Valve Aluminum/HNBR Rubber Seal
3 Piston Resin -
4 Pilot Valve Assembly - -

Dimensional Outline Drawings / VQZ1000

2-position single

 

(Unit: mm)

 

Grommet (G): VQZ1120/1-□G□1-C3, C4, C6 dimensional drawings

Grommet (G): VQZ1120/1-□G□1-C3, C4, C6 dimensional drawings

Precautions

  • *Use the standard (DC) specification for continuous duty.
  • *See the manufacturer's catalog for models of single-action fittings and silencers that mount to this valve.
  • *Manifold mounting screws and gaskets are not included when ordering single unit body ported type solenoid valves. Please order separately if required. (See the manufacturer's catalog for details.)
  • *See the manufacturer's catalog for information other than the above.
Codice componente
VQZ3421-5YZB1-02-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Numero di attacchi Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Valore CV Diametro tubo di collegamento Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Ingresso elettrico conduttore Manuale Spia / circuito di protezione Staffa Misura corpo Funzioni Type of fitting thread part

123.71 €

1 26 giorni -Standard / Senza lubrificazioneTipo doppio3 posizioni scarico centrale-24 V DC[Rc (R)] Rc1/4-0.66-Guarnizione morbida-CircuitoBloccoTerminale DINBloccabile (con utensile)Spia / circuito di protezioneAssente18 (larghezza)Tipo standardRc

Loading...

  1. 1

Informazioni di base

Tipo Elettrovalvole Applicazione Uso singolo Metodo di installazione Diretto
Tubazioni Collegamento diretto Tipo di azionamento Stelo pilota Conformità CE Prodotto con conformità CE

Si trova sulla pagina di VQZ**2*, serie 1000 / 2000 / 3000, elettrovalvola a 5 vie, attacchi su corpo, il codice articolo è il seguente: VQZ3421-5YZB1-02-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VQZ3421-5YZB1-02-Q.

Tipologia prodotto

Codice componente
VQZ1120-5GB1-C6-F-Q
VQZ1120-5L1-C3-Q
VQZ1120-5L1-C4-F-Q
VQZ3421-5YZB1-C8-Q
VQZ3421B-5YOW1-C8F-Q
VQZ3421R-5YZ1-02-Q
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Numero di attacchi Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Valore CV Diametro tubo di collegamento Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Ingresso elettrico conduttore Manuale Spia / circuito di protezione Staffa Misura corpo Funzioni Type of fitting thread part

73.87 €

1 26 giorni -Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DCTubazioni ad attacco rapido---Ø6Standard-CircuitoBloccoAnello di tenutaBloccabile (con utensile)AssenteCon staffa10 (larghezza)Tipo standardRc

71.48 €

1 26 giorni -Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DCTubazioni ad attacco rapido---Ø3.2Standard-CircuitoSenza bloccaggioConnettore spina L con filo conduttoreNon bloccabile a pressione (con utensile)Spia / circuito di protezioneAssente10 (larghezza)Tipo standardRc

73.10 €

1 26 giorni -Standard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DCTubazioni ad attacco rapido---Ø4Standard-CircuitoSenza bloccaggioConnettore spina L con filo conduttoreNon bloccabile a pressione (con utensile)Spia / circuito di protezioneCon staffa10 (larghezza)Tipo standardRc

129.97 €

1 26 giorni Valvola a 5 porteSenza lubrificazioneTipo doppio3 posizioni scarico centraleAutoreset (ritorno molla)24 V DCTubazioni ad attacco rapido--0.66Ø8Guarnizione morbida0.2–0.7CircuitoBloccoTerminale DINBloccabile (con utensile)Con spia e circuito di protezioneAssente18 (Larghezza)StandardRc

105.76 €

1 26 giorni Valvola a 5 porteAntigocciolamento / Senza lubrificazioneTipo doppio3 posizioni scarico centraleAutoreset (ritorno molla)24 V DCTubazioni ad attacco rapido--0.66Ø8Guarnizione morbida0.2–0.7CircuitoSenza bloccaggioTerminale DIN senza connettoreNon bloccabile a pressione (con utensile)AssenteAssente18 (Larghezza)A risposta rapidaG

120.61 €

1 26 giorni -Standard / Senza lubrificazioneTipo doppio3 posizioni scarico centrale-24 V DC[Rc (R)] Rc1/4-0.66-Guarnizione morbida-EsternoSenza bloccaggioTerminale DINNon bloccabile a pressione (con utensile)Spia / circuito di protezioneAssente18 (larghezza)Pilota esternaRc

Supporto tecnico