Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VQZ2351R-5YO1-Q
VQZ1000/VQZ2000/VQZ3000 Series single unit external appearance
The pipe fitting is secured with a clip, making replacement easy
Series | Metal Seal | Rubber Seal | ||
---|---|---|---|---|
Fluid | Air | |||
Maximum Operating Pressure (MPa) | 0.7 (High-pressure type: 1.0) | 0.7 | ||
Minimum Operating Pressure MPa | 2 Position | Single | 0.1 VQZ3000, 3 position only 0.15 | 0.15 |
Double | 0.1 | |||
3 Position | 0.2 | |||
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | |||
Maximum Operating Frequency Hz | 2 Position Single, Double | 20 | 5 | |
3 Position | 10 | 3 | ||
Manual | Non-locking push type, locking type (tool required) | |||
Pilot Exhaust Method | Individual exhaust type | |||
Lubrication | Not required | |||
Mounting Orientation | Single: free Double / 3 position: main valve must be horizontal | Free | ||
Impact Resistance / Vibration Resistance: m/s2 *1: | 150/30 | |||
Enclosure * | Dust-proof (DIN terminal: IP65 *2:) |
*Based on IEC60529.
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: When IP65 compliant DIN terminals: VQZ2/3□51□-□Y□□W1-□-□
Lead wire electrical entry | Grommet (G) M-type plug connector (M) L-type plug connector (L) DIN terminal (Y) | |||
---|---|---|---|---|
G, L, M | Y | |||
Coil Rated Voltage (V) | DC | 24, 12 | ||
AC 50/60 Hz | 100, 110, 200, 220 * | |||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
High Speed Response, High Pressure | 0.9 (with light: 0.95) [0.94 (with DIN terminal light: 1.0)] | |||
Apparent power VA * | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.87) [0.94 (with indicator light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V 230 V | 1.30 (with light: 1.34) [1.42 (with indicator light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with indicator light: 1.60)] | ||
Surge Voltage Suppressor | Varistor | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
(Unit: mm)
2 position single / grommet (G): VQZ1150 / 1 (R)-□G□1-01 dimensional drawing
(Unit: mm)
2-position double / grommet (G): VQZ1250 / 1 (R)-□G□1-01 dimensional drawing
(Unit: mm)
2 position single / grommet (G): VQZ2150 / 1 (R)-□G□1-01 / 02 dimensional drawing
(Unit: mm)
Grommet (G): VQZ2250 / 1 (R)-□G□1-01 / 02 dimensional drawing
(Unit: mm)
2 position single / grommet (G): VQZ3150 / 1 (R)-□G□1-02 / 03 dimensional drawing
*Dimensions in ( ) are for VQZ315□-□G□1-02
(Unit: mm)
2-position double / grommet (G): VQZ3250 / 1 (R)-□G□1-02 / 03 dimensional drawing
*Dimensions in ( ) are for VQZ325□-□G□1-02
Metal-seal type (2 position single) structure drawing
Rubber seal type (2-position single) structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | - |
2 | Spool/Sleeve | Stainless steel | Metal Seal |
Spool Valve | Aluminum/HNBR | Rubber Seal | |
3 | Piston | Resin | - |
4 | Pilot Valve Assembly | - | - |
*See p. 743 in the SMC catalog for the pilot valve assembly model number.
Codice componente
|
---|
VQZ2351R-5YO1-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Conformità CE | Tipo corpo | Misura corpo | Funzioni | Specifiche valvola a farfalla | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.03 € | 1 | 26 giorni | Unità di montaggio collettore | - | Rotaia | - | - | 3 posizioni a centro chiuso | Autoreset (ritorno molla) | 24 V DC | - | - | - | 0.39 | Guarnizione morbida | 0.2–0.7 | Esterno | Non fornito | Terminale DIN senza connettore | Non bloccabile a pressione (con utensile) | - | Prodotto con conformità CE | - | Larghezza: 15mm | Pilota esterna | - | - |
Loading...
Tipo | Elettrovalvole | Tubazioni | Tubatura sottobase | Tipo di azionamento | Stelo pilota |
---|
Si trova sulla pagina di VQZ**5*, serie 1000 / 2000 / 3000, elettrovalvola a 5 vie, montaggio su base, il codice articolo è il seguente: VQZ2351R-5YO1-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VQZ2351R-5YO1-Q.
Configura
Proprietà di base
Numero di attacchi
Caratteristiche
Numero di solenoidi
Tipo di attacco tubo
Filettatura tubazione nominale
Diam. cilindro applicabile(Ø)
Spia / circuito di protezione
Tipo corpo
Specifiche valvola a farfalla
Type of fitting thread part
Tipo
Applicazione
Metodo di installazione
A commutazione
Stato allo spegnimento
Tensione
Valore CV
Con tenuta
Pressione nominale(MPa)
Mandata aria pilota
Interruttore manuale
Ingresso elettrico conduttore
Manuale
Conformità CE
Misura corpo
Funzioni
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
VQZ1150-5LB1-Q |
VQZ1150-5LO1-Q |
VQZ1150-5LOB1-Q |
VQZ2450-5L1-Q |
VQZ2450-5LO1-Q |
VQZ2450-5Y1-01-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Conformità CE | Tipo corpo | Misura corpo | Funzioni | Specifiche valvola a farfalla | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.95 € | 1 | 26 giorni | Unità di montaggio collettore | - | Rotaia | Standard | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | Autoreset (ritorno molla) | 24 V DC | - | - | - | 0.17 | Standard | 0.1–0.7 | Circuito | Non fornito | Connettore spina L con filo conduttore | Bloccabile (con utensile) | - | Prodotto con conformità CE | - | Larghezza: 10mm | Tipo standard | - | - | ||
63.68 € | 1 | 26 giorni | Unità di montaggio collettore | - | Rotaia | Standard | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | Autoreset (ritorno molla) | 24 V DC | - | - | - | 0.17 | Standard | 0.1–0.7 | Circuito | Non fornito | L plug connector without connector | Non bloccabile a pressione (con utensile) | - | Prodotto con conformità CE | - | Larghezza: 10mm | Tipo standard | - | - | ||
68.35 € | 1 | 26 giorni | Unità di montaggio collettore | - | Rotaia | Standard | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | Autoreset (ritorno molla) | 24 V DC | - | - | - | 0.17 | Standard | 0.1–0.7 | Circuito | Non fornito | L plug connector without connector | Bloccabile (con utensile) | - | Prodotto con conformità CE | - | Larghezza: 10mm | Tipo standard | - | - | ||
111.68 € | 1 | 26 giorni | Unità di montaggio collettore | - | Rotaia | Standard | - | 3 posizioni scarico centrale | Autoreset (ritorno molla) | 24 V DC | - | - | - | 0.35 | Standard | 0.1–0.7 | Circuito | Non fornito | Connettore spina L con filo conduttore | Non bloccabile a pressione (con utensile) | - | Prodotto con conformità CE | - | Larghezza: 15mm | Tipo standard | - | - | ||
108.58 € | 1 | 26 giorni | Unità di montaggio collettore | - | Rotaia | Standard | - | 3 posizioni scarico centrale | Autoreset (ritorno molla) | 24 V DC | - | - | - | 0.35 | Standard | 0.1–0.7 | Circuito | Non fornito | L plug connector without connector | Non bloccabile a pressione (con utensile) | - | Prodotto con conformità CE | - | Larghezza: 15mm | Tipo standard | - | - | ||
127.21 € | 1 | 26 giorni | Uso singolo | - | Diretto | Standard | - | 3 posizioni scarico centrale | Autoreset (ritorno molla) | 24 V DC | [Rc (R)] Rc | 1/8 | - | 0.35 | Standard | 0.1–0.7 | Circuito | Non fornito | Terminale DIN | Non bloccabile a pressione (con utensile) | - | Prodotto con conformità CE | - | Larghezza: 15mm | Tipo standard | - | - |