Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
SQ1141N-5LB1-C6-Q
Plug lead unit SQ1000 Series external appearance
The single-action fittings can be replaced without removing the valve
The connector entry direction can be changed with a single push
Valve Specifications | Valve Construction | Metal Seal | Rubber Seal | |
---|---|---|---|---|
Fluid | Air | |||
Maximum Operating Pressure | 0.7 MPa (high-pressure type *3: 1.0 MPa) | |||
Minimum Operating Pressure | Single | 0.1 MPa | 0.15 MPa | |
Double (double solenoid) | 0.1 MPa | 0.1 MPa | ||
3 position | 0.1 MPa | 0.2 MPa | ||
4 Position Type | - | 0.15 MPa | ||
Ambient Temperature and Operating Fluid Temperature | -10 to 50°C *1 | |||
Lubrication | Not required | |||
Pilot Valve – Manual Operation | Push type / locking type (tool required) | |||
Vibration-Resistance / Impact-Resistance *2 | 30/150 m/s2 | |||
Enclosure | Dust-proof | |||
Solenoid Specifications | Coil Rated Voltage | 12, 24 V DC | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||
Coil Insulation Type | Class B or equivalent | |||
Power Consumption (Current) | 24 V DC | DC 0.4 W (17 mA), DC 0.95 W (40 mA) *4 | ||
12 V DC | DC 0.4 W (34 mA), DC 0.95 W (80 mA) *4 |
*1: Use dry air when operating at low temperatures. No condensation.
*2: Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state).
*3: Metal-seal type only.
*4: Values for high-speed response type and high-pressure type.
Series | Switching Method | Sealing Method | Model | Flow Rate Characteristics *1 | Response Time [ms] *2 | Weight (g) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4 → 5 (A → R1) | Standard (0.4 W) | High Speed Response (0.95 W) | ||||||||||
C (dm3/ [s·bar]) | b | Cv | C (dm3/ [s·bar]) | b | Cv | ||||||||
SQ1000 | 2 Position | Single | Metal Seal | SQ1140 | 0.62 | 0.10 | 0.14 | 0.63 | 0.11 | 0.14 | 26 or less | 12 or less | 80 |
Rubber Seal | SQ1141 | 0.79 | 0.20 | 0.19 | 0.80 | 0.20 | 0.19 | 24 or less | 15 or less | 80 | |||
Double | Metal Seal | SQ1240D | 0.62 | 0.10 | 0.14 | 0.63 | 0.11 | 0.14 | 13 or less | 10 or less | 95 | ||
Rubber Seal | SQ1241D | 0.79 | 0.20 | 0.19 | 0.80 | 0.20 | 0.19 | 20 or less | 15 or less | 95 | |||
3 Position | Closed Center | Metal Seal | SQ1340 | 0.58 | 0.12 | 0.14 | 0.63 | 0.11 | 0.14 | 44 or less | 29 or less | 100 | |
Rubber Seal | SQ1341 | 0.64 | 0.20 | 0.15 | 0.58 | 0.26 | 0.16 | 39 or less | 25 or less | 100 | |||
Exhaust Center | Metal Seal | SQ1440 | 0.58 | 0.12 | 0.14 | 0.60 | 0.14 | 0.14 | 44 or less | 29 or less | 100 | ||
Rubber Seal | SQ1441 | 0.64 | 0.20 | 0.15 | 0.80 | 0.20 | 0.19 | 39 or less | 25 or less | 100 | |||
Pressure Center | Metal Seal | SQ1540 | 0.62 | 0.12 | 0.14 | 0.63 | 0.14 | 0.14 | 44 or less | 29 or less | 100 | ||
Rubber Seal | SQ1541 | 0.79 | 0.21 | 0.19 | 0.59 | 0.20 | 0.14 | 39 or less | 25 or less | 100 | |||
4 Position | Dual 3-Port Valve | Rubber Seal | SQ1A41 SQ1B41 SQ1C41 | 0.59 | 0.28 | 0.15 | 0.59 | 0.28 | 0.15 | 27 or less | 14 or less | 95 |
*1: Values for cylinder connection port diameter C6, CYL. → EXH. 2 → 3 (B → R2) is reduced approx. 30% compared to 4 → 5 (A → R1).
*2: Based on JIS B 8375-1981. (Value at supply pressure of 0.5 MPa and with light and surge voltage suppressor. The values may change depending on the pressure and air quality)
JIS symbol for 2 position single
JIS symbol for 3 position closed center
JIS symbol for 4 position dual 3 port valve (B)
Plug connector type with 300‑mm lead wire external appearance
Plug connector type without connector (for F / P / J kit manifold) external appearance
*For the centralized wiring type manifold F, P and J kits, the lead wire is on the manifold side.
Side ported external appearance
Top ported external appearance
*Can be changed to side ported.
Codice componente
|
---|
SQ1141N-5LB1-C6-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Valore CV | Diametro tubo di collegamento | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Conformità CE | Specifiche tubazioni | Funzioni | Valvola di controllo contropressione | Specifiche comuni | Raccordo di montaggio spina raccordo | With/Without Manifold Block | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.32 € | 1 | 26 giorni | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | Autoreset (ritorno molla) | 24 V DC | Tubazioni ad attacco rapido | - | 0.19 | Ø6 | Guarnizione morbida | 0.15–0.7 | Circuito | Blocco | Connettore spina tipo, con filo conduttore 300 mm | Bloccabile (con utensile) | Sì | Raccordo laterale | Comune negativo | Assente | - | Assente | - |
Loading...
Tipo | Elettrovalvole | Diam. cilindro applicabile(Ø) | 40 o inf. | Tubazioni | Collegamento diretto |
---|---|---|---|---|---|
Tipo di azionamento | Stelo pilota |
Si trova sulla pagina di SQ1*4*, serie 1000, elettrovalvola a 5 vie, tipo non ad innesto (Nuovi Prodotti), il codice articolo è il seguente: SQ1141N-5LB1-C6-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto SQ1141N-5LB1-C6-Q.
Configura
Proprietà di base
Numero di solenoidi
Filettatura tubazione nominale
Specifiche comuni
With/Without Manifold Block
Tipo
Applicazione
Numero di attacchi
Metodo di installazione
Caratteristiche
A commutazione
Stato allo spegnimento
Tensione
Tipo di attacco tubo
Valore CV
Diametro tubo di collegamento
Con tenuta
Pressione nominale(MPa)
Mandata aria pilota
Interruttore manuale
Ingresso elettrico conduttore
Manuale
Conformità CE
Specifiche tubazioni
Funzioni
Valvola di controllo contropressione
Raccordo di montaggio spina raccordo
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
SQ1140-5LO1-C6-Q |
SQ1140N-5L1-C4-M-Q |
SQ1140N-5LO1-C4-Q |
SQ1141N-5LB1-L4-Q |
SQ1141N-5LB1-L5-M-Q |
SQ1141N-5LB1-L6-M-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Valore CV | Diametro tubo di collegamento | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Conformità CE | Specifiche tubazioni | Funzioni | Valvola di controllo contropressione | Specifiche comuni | Raccordo di montaggio spina raccordo | With/Without Manifold Block |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.16 € | 1 | 26 giorni | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Standard / Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | Autoreset (ritorno molla) | 24 V DC | Tubazioni ad attacco rapido | - | 0.14 | Ø6 | Standard | 0.1–0.7 | Circuito | Senza bloccaggio | Connettore spina, senza connettore / L plug connector without connector | Non bloccabile, a pressione (con utensile) | Sì | Raccordo laterale | Tipo standard (0.4W) | Assente | - | Assente | - | ||
70.53 € | 1 | 26 giorni | Uso singolo | Valvola a 5 porte | Diretto | Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | Autoreset (ritorno molla) | 24 V DC | Tubazioni ad attacco rapido | - | 0.14 | Ø4 | Standard | 0.1–0.7 | Circuito | Senza bloccaggio | Connettore spina tipo, con filo conduttore 300 mm | Non bloccabile, a pressione (con utensile) | Sì | Raccordo laterale | Comune negativo | Assente | - | Assente | - | ||
62.16 € | 1 | 26 giorni | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | Autoreset (ritorno molla) | 24 V DC | Tubazioni ad attacco rapido | - | 0.14 | Ø4 | Standard | 0.1–0.7 | Circuito | Senza bloccaggio | L plug connector without connector / Connettore spina, senza connettore | Non bloccabile, a pressione (con utensile) | Sì | Raccordo laterale | Comune negativo | Assente | - | Assente | - | ||
68.18 € | 1 | 26 giorni | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | Autoreset (ritorno molla) | 24 V DC | Tubazioni ad attacco rapido | - | 0.19 | Ø4 | Guarnizione morbida | 0.15–0.7 | Circuito | Blocco | Connettore spina tipo, con filo conduttore 300 mm | Bloccabile (con utensile) | Sì | Raccordo sulla parte superiore | Comune negativo | Assente | - | Assente | - | ||
74.82 € | 1 | 26 giorni | Uso singolo | Valvola a 5 porte | Diretto | Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | Autoreset (ritorno molla) | 24 V DC | M | M5 | 0.19 | - | Guarnizione morbida | 0.15–0.7 | Circuito | Blocco | Connettore spina tipo, con filo conduttore 300 mm | Bloccabile (con utensile) | Sì | Raccordo sulla parte superiore | Comune negativo | Assente | - | Assente | - | ||
74.82 € | 1 | 26 giorni | Uso singolo | Valvola a 5 porte | Diretto | Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | Autoreset (ritorno molla) | 24 V DC | Tubazioni ad attacco rapido | - | 0.19 | Ø6 | Guarnizione morbida | 0.15–0.7 | Circuito | Blocco | Connettore spina tipo, con filo conduttore 300 mm | Bloccabile (con utensile) | Sì | Raccordo sulla parte superiore | Comune negativo | Assente | - | Assente | - |