SQ1*4*, serie 1000, elettrovalvola a 5 vie, tipo non ad innesto (Nuovi Prodotti) (Codici componente - Download CAD)

SQ1*4*, serie 1000, elettrovalvola a 5 vie, tipo non ad innesto (Nuovi Prodotti)
SMC Solenoid Valve.
[Features]
· Clip type one-touch fittings for easy replacement of fittings
· The connector entry direction can be changed with a single push
· 4 position, dual 3-port valve
· Built-in back pressure check valve

(i)Nota

  • Le immagini dei prodotti possono essere rappresentative. Fare riferimento al catalogo del produttore per i dettagli.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

SQ1141-5LB1-C4-Q

Plug Lead Unit SQ1000 Series Specifications

Plug lead unit SQ1000 Series external appearance

Plug lead unit SQ1000 Series external appearance

The single-action fittings can be replaced without removing the valve

The single-action fittings can be replaced without removing the valve

The connector entry direction can be changed with a single push

The connector entry direction can be changed with a single push

Valve Specifications Valve Construction Metal Seal Rubber Seal
Fluid Air
Maximum Operating Pressure 0.7 MPa (high-pressure type *3: 1.0 MPa)
Minimum Operating Pressure Single 0.1 MPa 0.15 MPa
Double (double solenoid) 0.1 MPa 0.1 MPa
3 position 0.1 MPa 0.2 MPa
4 Position Type - 0.15 MPa
Ambient Temperature and Operating Fluid Temperature -10 to 50°C *1
Lubrication Not required
Pilot Valve – Manual Operation Push type / locking type (tool required)
Vibration-Resistance / Impact-Resistance *2 30/150 m/s2
Enclosure Dust-proof
Solenoid Specifications Coil Rated Voltage 12, 24 V DC
Allowable Voltage Fluctuation ±10% of rated voltage
Coil Insulation Type Class B or equivalent
Power Consumption
(Current)
24 V DC DC 0.4 W (17 mA), DC 0.95 W (40 mA) *4
12 V DC DC 0.4 W (34 mA), DC 0.95 W (80 mA) *4

*1: Use dry air when operating at low temperatures. No condensation.
*2: Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state).
*3: Metal-seal type only.
*4: Values for high-speed response type and high-pressure type.

Model

Series Switching Method Sealing Method Model Flow Rate Characteristics *1 Response Time [ms] *2 Weight
(g)
1 → 4/2 (P → A/B) 4 → 5 (A → R1) Standard
(0.4 W)
High Speed Response
(0.95 W)
C (dm3/ [s·bar]) b Cv C (dm3/ [s·bar]) b Cv
SQ1000 2 Position Single Metal Seal SQ1140 0.62 0.10 0.14 0.63 0.11 0.14 26 or less 12 or less 80
Rubber Seal SQ1141 0.79 0.20 0.19 0.80 0.20 0.19 24 or less 15 or less 80
Double Metal Seal SQ1240D 0.62 0.10 0.14 0.63 0.11 0.14 13 or less 10 or less 95
Rubber Seal SQ1241D 0.79 0.20 0.19 0.80 0.20 0.19 20 or less 15 or less 95
3 Position Closed
Center
Metal Seal SQ1340 0.58 0.12 0.14 0.63 0.11 0.14 44 or less 29 or less 100
Rubber Seal SQ1341 0.64 0.20 0.15 0.58 0.26 0.16 39 or less 25 or less 100
Exhaust
Center
Metal Seal SQ1440 0.58 0.12 0.14 0.60 0.14 0.14 44 or less 29 or less 100
Rubber Seal SQ1441 0.64 0.20 0.15 0.80 0.20 0.19 39 or less 25 or less 100
Pressure
Center
Metal Seal SQ1540 0.62 0.12 0.14 0.63 0.14 0.14 44 or less 29 or less 100
Rubber Seal SQ1541 0.79 0.21 0.19 0.59 0.20 0.14 39 or less 25 or less 100
4 Position Dual
3-Port Valve
Rubber Seal SQ1A41
SQ1B41
SQ1C41
0.59 0.28 0.15 0.59 0.28 0.15 27 or less 14 or less 95

*1: Values for cylinder connection port diameter C6, CYL. → EXH. 2 → 3 (B → R2) is reduced approx. 30% compared to 4 → 5 (A → R1).
*2: Based on JIS B 8375-1981. (Value at supply pressure of 0.5 MPa and with light and surge voltage suppressor. The values may change depending on the pressure and air quality)

Product JIS Symbol

JIS symbol for 2 position single

JIS symbol for 2 position single

JIS symbol for 3 position closed center

JIS symbol for 3 position closed center

JIS symbol for 4 position dual 3 port valve (B)

JIS symbol for 4 position dual 3 port valve (B)

Electrical Entry

Plug connector type with 300‑mm lead wire external appearance

Plug connector type with 300‑mm lead wire external appearance

Plug connector type without connector (for F / P / J kit manifold) external appearance

Plug connector type without connector (for F / P / J kit manifold) external appearance

*For the centralized wiring type manifold F, P and J kits, the lead wire is on the manifold side.

Cylinder Port Connection Port Diameter

Side ported external appearance

Side ported external appearance

Top ported external appearance

Top ported external appearance

*Can be changed to side ported.

  • ø3.2 (pipe connection port diameter 3.2 mm) single-action fitting
  • ø4‑mm (pipe connection port diameter) single-action fitting
  • ø6 (pipe connection port diameter 6 mm) single-action fitting

Precautions

  • *When energizing valves for a long period of time, heat generated by the coil will cause the temperature to rise, decreasing valve performance, decreasing the lifespan and adversely affecting nearby peripheral equipment.
  • *When energizing a valve continuously, be sure to use the standard type (0.4 W) at an ambient temperature of 40°C or less and pay attention to discharging heat.
  • *Temperature increases are particularly high when simultaneously energizing 3 or more neighboring stations for a long-period continuously or when simultaneously energizing the A side and B side of a dual 3-port valve for an extended period.
  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Codice componente
SQ1141-5LB1-C4-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Valore CV Diametro tubo di collegamento Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Ingresso elettrico conduttore Manuale Conformità CE Specifiche tubazioni Funzioni Valvola di controllo contropressione Specifiche comuni Raccordo di montaggio spina raccordo With/Without Manifold Block

62.32 €

1 26 giorni Unità di montaggio collettoreValvola a 5 porteBase collettoreStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCTubazioni ad attacco rapido-0.19Ø4Guarnizione morbida0.15–0.7CircuitoBloccoConnettore spina tipo, con filo conduttore 300 mmBloccabile (con utensile)Raccordo lateraleTipo standard (0.4W)Assente-Assente-

Loading...

  1. 1

Informazioni di base

Tipo Elettrovalvole Diam. cilindro applicabile(Ø) 40 o inf. Tubazioni Collegamento diretto
Tipo di azionamento Stelo pilota

Si trova sulla pagina di SQ1*4*, serie 1000, elettrovalvola a 5 vie, tipo non ad innesto (Nuovi Prodotti), il codice articolo è il seguente: SQ1141-5LB1-C4-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto SQ1141-5LB1-C4-Q.

Tipologia prodotto

Codice componente
SQ1140-5LO1-C6-Q
SQ1140N-5L1-C4-M-Q
SQ1140N-5LO1-C4-Q
SQ1141-5LB1-C6-Q
SQ1141-5LO1-C4-B-MB-Q
SQ1141-5LO1-C4-M-Q
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Valore CV Diametro tubo di collegamento Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Ingresso elettrico conduttore Manuale Conformità CE Specifiche tubazioni Funzioni Valvola di controllo contropressione Specifiche comuni Raccordo di montaggio spina raccordo With/Without Manifold Block

62.16 €

1 26 giorni Unità di montaggio collettoreValvola a 5 porteBase collettoreStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCTubazioni ad attacco rapido-0.14Ø6Standard0.1–0.7CircuitoSenza bloccaggioConnettore spina, senza connettore$L plug connector without connectorNon bloccabile, a pressione (con utensile)Raccordo lateraleTipo standard (0.4W)Assente-Assente-

70.53 €

1 26 giorni Uso singoloValvola a 5 porteDirettoSenza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCTubazioni ad attacco rapido-0.14Ø4Standard0.1–0.7CircuitoSenza bloccaggioConnettore spina tipo, con filo conduttore 300 mmNon bloccabile, a pressione (con utensile)Raccordo lateraleComune negativoAssente-Assente-

62.16 €

1 26 giorni Unità di montaggio collettoreValvola a 5 porteBase collettoreSenza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCTubazioni ad attacco rapido-0.14Ø4Standard0.1–0.7CircuitoSenza bloccaggioConnettore spina, senza connettore$L plug connector without connectorNon bloccabile, a pressione (con utensile)Raccordo lateraleComune negativoAssente-Assente-

62.32 €

1 26 giorni Unità di montaggio collettoreValvola a 5 porteBase collettoreStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCTubazioni ad attacco rapido-0.19Ø6Guarnizione morbida0.15–0.7CircuitoBloccoConnettore spina tipo, con filo conduttore 300 mmBloccabile (con utensile)Raccordo lateraleTipo standard (0.4W)Assente-Assente-

67.50 €

1 26 giorni Unità di montaggio collettoreValvola a 5 porteBase collettoreSenza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCTubazioni ad attacco rapido-0.19Ø4Guarnizione morbida0.15–0.7Circuito-Connettore spina, senza connettoreNon bloccabile a pressione (con utensile)Prodotto con conformità CERaccordo lateraleTipo standard (0,4 W)-Comune positivoPorta 2(B)Valvola di ritegno per contropressione incorporata con blocco manifold

62.56 €

1 26 giorni Uso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni, scaricoAutoreset (ritorno molla)24 V DCTubazioni ad attacco rapido-0.19Ø4Guarnizione morbida0.15–0.7CircuitoSenza bloccaggioConnettore spina, senza connettore$L plug connector without connectorNon bloccabile, a pressione (con utensile)Raccordo lateraleTipo standard (0.4W)Assente-Assente-

Supporto tecnico