Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VFS2200-1FZ-02F-Q
VFS2000 Series plug-in type external appearance
VFS2000 Series non-plug-in type external appearance
Valve Specifications | Fluid | Air | ||
---|---|---|---|---|
Maximum Operating Pressure | 1.0 MPa | |||
Minimum Operating Pressure | 2 Position | 0.1 MPa | ||
3 Position | 0.15 MPa | |||
Guaranteed Proof Pressure | 1.5 MPa | |||
Ambient Temperature and Operating Fluid Temperature | *1 -10 to 60°C | |||
Lubrication | *2 Not required | |||
Pilot Valve – Manual Operation | Non-locking push type (flush) | |||
Impact Resistance / Vibration Resistance | *3 150/50 m/s2 | |||
Enclosure | *4 G/E type: dust-proof (IP50 equivalent), F/T/D type: splash-proof (IP54 equivalent) *6 | |||
Electrical Specifications | Coil Rated Voltage | 100 V, 200 V AC (50/60 Hz), 24 V DC | ||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
Coil Insulation Type | *5 Class B or equivalent (130°C) | |||
Apparent Power (Power Consumption) AC | Starting | 5.6 VA / 50 Hz, 5.0 VA / 60 Hz | ||
Holding | 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz | |||
Current Consumption DC | 1.8 W (2.04 W: with light and surge voltage suppressor) | |||
Electrical Entry | Plug-in type | Conduit terminal | ||
Non-plug-in type | Grommet terminal, DIN terminal |
*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: Based on JlS C 0920.
*1: Based on JIS C 4003.
*6: Type F protective structure indicates no light or surge voltage suppressor. Those with a light and surge voltage suppressor are IP50 equivalent.
Pilot Method | *External pilot type |
---|---|
Manual Operation | Non-locking push type (extended), locking type (tool required), locking type (lever) |
Coil Rated Voltage | 110 to 120 V, 220 V to 240 V AC 50/60 Hz |
12 V, 100 V DC | |
Piping Specifications | Bottom piping type |
Options | With light and surge voltage suppressor |
*Operating pressure: 0 to 1 MPa / Pilot pressure: (2-position) 0.1 to 1 MPa / (3-position) 0.15 to 1 MPa
Configuration | Model | Pipe connection Port diameter Rc | Flow Rate Characteristics | *1: Maximum Operating Frequency CPM | *2: Response Time ms | *3: Weight kg | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Plug-In | Non-Plug-In | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → R1/R2) | ||||||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | ||||||||
2 Position | Single | VFS2100 | VFS2110 | 1/8 | 2.4 | 0.16 | 0.55 | 2.8 | 2.20 | 0.65 | 1,200 | 15 or less | 0.34 |
1/4 | 2.5 | 0.18 | 0.58 | 2.8 | 0.21 | 0.65 | |||||||
Double | VFS2200 | VFS2210 | 1/8 | 2.4 | 0.16 | 0.55 | 2.8 | 0.20 | 0.65 | 1,200 | 13 or less | 0.42 | |
1/4 | 2.5 | 0.18 | 0.58 | 2.8 | 0.21 | 0.65 | |||||||
3 Position | Closed Center | VFS2300 | VFS2310 | 1/8 | 2.3 | 0.14 | 0.53 | 2.6 | 0.20 | 061 | 600 | 20 or less | 0.43 |
1/4 | 2.5 | 0.18 | 0.58 | 2.6 | 0.23 | 0.62 | |||||||
Exhaust Center | VFS2400 | VFS2410 | 1/8 | 2.4 | 0.15 | 0.54 | 2.7 | 0.25 | 0.63 | 600 | 20 or less | 0.43 | |
1/4 | 2.5 | 0.20 | 0.60 | 2.7 | 0.24 | 0.63 | |||||||
Pressure Center | VFS2500 | VFS2510 | 1/8 | 2.5 | 0.11 | 0.55 | 2.7 | 0.20 | 0.62 | 600 | 20 or less | 0.43 | |
1/4 | 2.8 | 0.17 | 0.63 | 2.7 | 0.22 | 0.63 | |||||||
Perfect | VFS2600 | VFS2610 | 1/8 | 1.2 | - | - | 1.3 | - | - | 600 | 25 or less | 0.6 | |
1/4 | 1.2 | - | - | 1.3 | - | - |
*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: According to JIS B 8419:2010 (value with supply pressure of 0.5 MPa).
*3: Value for VFS2□00-□FZ-01.
*4: *1 and *2 assume controlled clean air.
(Unit: mm)
2-position single: VFS2100-□F (Z)-01/02 dimensional drawing
2-position single: VFS2100-□F (Z)-01/02 with bottom piping, dimensional drawing
*Values in ( ) are for Rc 1/8
(Unit: mm)
2-position double: VFS2200-□F (Z)-01/02, 3-position closed center: VFS2300-□F (Z)-01/02, 3-position exhaust center: VFS2400-□F (Z)-01/02, 3-position pressure center: VFS2500-□F (Z)-01/02 dimensional drawings
*Values in ( ) are for Rc 1/8
(Unit: mm)
3-position perfect: VFS2600-□F (Z)-01/02 dimensional drawing
*Values in ( ) are for Rc 1/8
2 position single structure drawing
2-position double structure drawing
Number | Part name | Material |
---|---|---|
1 | Body | Die-cast aluminum |
2 | Sub-plate | Die-cast aluminum |
3 | Spool/Sleeve | Stainless steel |
4 | Adapter Plate | Resin |
5 | End Plate | Resin |
6 | Piston | Resin |
7 | Junction Cover | Resin |
8 | Cover | Resin |
9 | Return Spring | Stainless steel |
10 | Gasket | HNBR |
11 | Hexagon Socket Head Bolt | Steel |
12 | Detent Assembly | - |
13 | Pilot Valve Assembly | - |
*See p. 915 in the SMC catalog for details on ordering pilot valve assemblies.
JIS symbol for 2 position single
JIS symbol for 3 position closed center
Codice componente
|
---|
VFS2200-1FZ-02F-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Tubazioni | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Conformità CE | Tipo corpo | Specifiche tubazioni | Opzione | Related component type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
202.48 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 5 porte | Diretto | Standard / Senza lubrificazione / Bassa corrente | Tipo doppio | 2 posizioni, scarico | - | 100 V AC | G | 1/4 | - | Tubatura sottobase | Stelo pilota | - | Standard | 0.1–1.0 | Circuito | Senza bloccaggio | A innesto | Non bloccabile a pressione (a filo) | Con spia e circuito di protezione | Sì | Piastra secondaria a innesto | Raccordo laterale | Tipo ad innesto (con morsettiera), tipo standard | - |
Loading...
Si trova sulla pagina di Elettrovalvole a 5 vie / pilotate, con sede metallica, VFS2000, il codice articolo è il seguente: VFS2200-1FZ-02F-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VFS2200-1FZ-02F-Q.
Configura
Proprietà di base
Caratteristiche
Stato allo spegnimento
Diam. cilindro applicabile(Ø)
Valore CV
Related component type
Tipo
Tipo
Applicazione
Numero di attacchi
Metodo di installazione
Numero di solenoidi
A commutazione
Tensione
Tipo di attacco tubo
Filettatura tubazione nominale
Tubazioni
Tipo di azionamento
Con tenuta
Pressione nominale(MPa)
Mandata aria pilota
Interruttore manuale
Ingresso elettrico conduttore
Manuale
Spia / circuito di protezione
Conformità CE
Tipo corpo
Specifiche tubazioni
Opzione
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
SF4-3DZ-20 |
SF4-3F-20 |
SF4-4DZ-20 |
VFS2200-1FZ-Q |
VFS2200-2FZ-Q |
VFS2200-3FZ-02F-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Tubazioni | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Conformità CE | Tipo corpo | Specifiche tubazioni | Opzione | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.19 € | 1 | Preventivo | Componenti correlati | - | - | - | - | - | - | - | 110–120V AC | - | - | - | - | - | - | - | - | - | - | Terminale DIN | Non bloccabile a pressione (a filo) | Con spia e circuito di protezione | - | - | - | - | Assieme valvola pilota | ||
31.97 € | 1 | Preventivo | Componenti correlati | - | - | - | - | - | - | - | 110–120V AC | - | - | - | - | - | - | - | - | - | - | A innesto | Non bloccabile a pressione (a filo) | Assente | - | - | - | - | Assieme valvola pilota | ||
51.19 € | 1 | Preventivo | Componenti correlati | - | - | - | - | - | - | - | 220 V AC | - | - | - | - | - | - | - | - | - | - | Terminale DIN | Non bloccabile a pressione (a filo) | Con spia e circuito di protezione | - | - | - | - | Assieme valvola pilota | ||
166.32 € | 1 | 4 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Senza lubrificazione / Bassa corrente | Tipo doppio | 2 posizioni, scarico | - | 100 V AC | - | - | - | Tubatura sottobase | Stelo pilota | - | Standard | 0.1–1.0 | Circuito | Senza bloccaggio | A innesto | Non bloccabile a pressione (a filo) | Con spia e circuito di protezione | Sì | Piastra secondaria a innesto | - | Senza piastra secondaria | - | ||
166.32 € | 1 | 26 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Senza lubrificazione / Bassa corrente | Tipo doppio | 2 posizioni, scarico | - | 200 V AC | - | - | - | Tubatura sottobase | Stelo pilota | - | Standard | 0.1–1.0 | Circuito | Senza bloccaggio | A innesto | Non bloccabile a pressione (a filo) | Con spia e circuito di protezione | Sì | Piastra secondaria a innesto | - | Senza piastra secondaria | - | ||
202.48 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 5 porte | Diretto | Standard / Senza lubrificazione / Bassa corrente | Tipo doppio | 2 posizioni, scarico | - | 110–120V AC | G | 1/4 | - | Tubatura sottobase | Stelo pilota | - | Standard | 0.1–1.0 | Circuito | Senza bloccaggio | A innesto | Non bloccabile a pressione (a filo) | Con spia e circuito di protezione | Sì | Piastra secondaria a innesto | Raccordo laterale | Tipo ad innesto (con morsettiera), tipo standard | - |