Elettrovalvole a 5 vie / pilotate, con sede metallica, VFS2000 (Codici componente - Download CAD)

Elettrovalvole a 5 vie / pilotate, con sede metallica, VFS2000
SMC Solenoid Valve.
[Features]
· Large valve capacity 1/4: C: 2.8 dm3/(s·bar)
· Low power consumption: 1.8 W DC
· Easy maintenance and inspection
· 2 types of subplate, plug-in type and non-plug-in type.

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

VFS2110-5D-Q

Metal Seal, 5-Port Pilot Type, Plug-In Type / Non-Plug-In Type VFS2000 Series Specifications

VFS2000 Series plug-in type external appearance

VFS2000 Series plug-in type external appearance

VFS2000 Series non-plug-in type external appearance

VFS2000 Series non-plug-in type external appearance

Valve Specifications Fluid Air
Maximum Operating Pressure 1.0 MPa
Minimum Operating Pressure 2 Position 0.1 MPa
3 Position 0.15 MPa
Guaranteed Proof Pressure 1.5 MPa
Ambient Temperature and Operating Fluid Temperature *1 -10 to 60°C
Lubrication *2 Not required
Pilot Valve – Manual Operation Non-locking push type (flush)
Impact Resistance / Vibration Resistance *3 150/50 m/s2
Enclosure *4 G/E type: dust-proof (IP50 equivalent), F/T/D type: splash-proof (IP54 equivalent) *6
Electrical Specifications Coil Rated Voltage 100 V, 200 V AC (50/60 Hz), 24 V DC
Allowable Voltage Fluctuation -15% to +10% of rated voltage
Coil Insulation Type *5 Class B or equivalent (130°C)
Apparent Power (Power Consumption) AC Starting 5.6 VA / 50 Hz, 5.0 VA / 60 Hz
Holding 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz
Current Consumption DC 1.8 W (2.04 W: with light and surge voltage suppressor)
Electrical Entry Plug-in type Conduit terminal
Non-plug-in type Grommet terminal, DIN terminal

*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: Based on JlS C 0920.
*1: Based on JIS C 4003.
*6: Type F protective structure indicates no light or surge voltage suppressor. Those with a light and surge voltage suppressor are IP50 equivalent.

Pilot Method *External pilot type
Manual Operation Non-locking push type (extended), locking type (tool required), locking type (lever)
Coil Rated Voltage 110 to 120 V, 220 V to 240 V AC 50/60 Hz
12 V, 100 V DC
Piping Specifications Bottom piping type
Options With light and surge voltage suppressor

*Operating pressure: 0 to 1 MPa / Pilot pressure: (2-position) 0.1 to 1 MPa / (3-position) 0.15 to 1 MPa

Model

Configuration Model Pipe connection
Port diameter
Rc
Flow Rate Characteristics *1: Maximum Operating Frequency
CPM
*2: Response Time
ms
*3: Weight
kg
Plug-In Non-Plug-In 1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → R1/R2)
C
(dm3/(s·bar))
b Cv C
(dm3/(s·bar))
b Cv
2 Position Single VFS2100 VFS2110 1/8 2.4 0.16 0.55 2.8 2.20 0.65 1,200 15 or less 0.34
1/4 2.5 0.18 0.58 2.8 0.21 0.65
Double VFS2200 VFS2210 1/8 2.4 0.16 0.55 2.8 0.20 0.65 1,200 13 or less 0.42
1/4 2.5 0.18 0.58 2.8 0.21 0.65
3 Position Closed Center VFS2300 VFS2310 1/8 2.3 0.14 0.53 2.6 0.20 061 600 20 or less 0.43
1/4 2.5 0.18 0.58 2.6 0.23 0.62
Exhaust Center VFS2400 VFS2410 1/8 2.4 0.15 0.54 2.7 0.25 0.63 600 20 or less 0.43
1/4 2.5 0.20 0.60 2.7 0.24 0.63
Pressure Center VFS2500 VFS2510 1/8 2.5 0.11 0.55 2.7 0.20 0.62 600 20 or less 0.43
1/4 2.8 0.17 0.63 2.7 0.22 0.63
Perfect VFS2600 VFS2610 1/8 1.2 - - 1.3 - - 600 25 or less 0.6
1/4 1.2 - - 1.3 - -

*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: According to JIS B 8419:2010 (value with supply pressure of 0.5 MPa).
*3: Value for VFS2□00-□FZ-01.
*4: *1 and *2 assume controlled clean air.

Product Drawing

Plug-in type / 2-position single, double, 3-position closed center, exhaust center, pressure center, perfect

 

(Unit: mm)

 

2-position single: VFS2100-□F (Z)-01/02 dimensional drawing

2-position single: VFS2100-□F (Z)-01/02 dimensional drawing

2-position single: VFS2100-□F (Z)-01/02 with bottom piping, dimensional drawing

2-position single: VFS2100-□F (Z)-01/02 with bottom piping, dimensional drawing

*Values in ( ) are for Rc 1/8

 

(Unit: mm)

 

2-position double: VFS2200-□F (Z)-01/02, 3-position closed center: VFS2300-□F (Z)-01/02, 3-position exhaust center: VFS2400-□F (Z)-01/02, 3-position pressure center: VFS2500-□F (Z)-01/02 dimensional drawings

2-position double: VFS2200-□F (Z)-01/02, 3-position closed center: VFS2300-□F (Z)-01/02, 3-position exhaust center: VFS2400-□F (Z)-01/02, 3-position pressure center: VFS2500-□F (Z)-01/02 dimensional drawings

*Values in ( ) are for Rc 1/8

 

(Unit: mm)

 

3-position perfect: VFS2600-□F (Z)-01/02 dimensional drawing

3-position perfect: VFS2600-□F (Z)-01/02 dimensional drawing

*Values in ( ) are for Rc 1/8

Product Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position double structure drawing

2-position double structure drawing

Number Part name Material
1 Body Die-cast aluminum
2 Sub-plate Die-cast aluminum
3 Spool/Sleeve Stainless steel
4 Adapter Plate Resin
5 End Plate Resin
6 Piston Resin
7 Junction Cover Resin
8 Cover Resin
9 Return Spring Stainless steel
10 Gasket HNBR
11 Hexagon Socket Head Bolt Steel
12 Detent Assembly -
13 Pilot Valve Assembly -

*See p. 915 in the SMC catalog for details on ordering pilot valve assemblies.

Product JIS Symbol

JIS symbol for 2 position single

JIS symbol for 2 position single

JIS symbol for 3 position closed center

JIS symbol for 3 position closed center

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Codice componente
VFS2110-5D-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Tubazioni Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Ingresso elettrico conduttore Manuale Spia / circuito di protezione Conformità CE Tipo corpo Specifiche tubazioni Opzione Related component type

121.71 €

1 26 giorni ElettrovalvoleUnità di montaggio collettoreValvola a 5 porteBase collettoreStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DC---Tubatura sottobaseStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DINNon bloccabile a pressione (a filo)AssentePiastra secondaria non a innesto-Senza piastra secondaria-

Loading...

  1. 1

Si trova sulla pagina di Elettrovalvole a 5 vie / pilotate, con sede metallica, VFS2000, il codice articolo è il seguente: VFS2110-5D-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VFS2110-5D-Q.

Tipologia prodotto

Codice componente
SF4-3DZ-20
SF4-3F-20
SF4-4DZ-20
VFS2110-5DB-Q
VFS2110-5DO-Q
VFS2110-5DOZ-02F-Q
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Tubazioni Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Ingresso elettrico conduttore Manuale Spia / circuito di protezione Conformità CE Tipo corpo Specifiche tubazioni Opzione Related component type

51.19 €

1 Preventivo Componenti correlati-------110–120V AC----------Terminale DINNon bloccabile a pressione (a filo)Con spia e circuito di protezione----Assieme valvola pilota

31.97 €

1 Preventivo Componenti correlati-------110–120V AC----------A innestoNon bloccabile a pressione (a filo)Assente----Assieme valvola pilota

51.19 €

1 Preventivo Componenti correlati-------220 V AC----------Terminale DINNon bloccabile a pressione (a filo)Con spia e circuito di protezione----Assieme valvola pilota

121.69 €

1 26 giorni ElettrovalvoleUnità di montaggio collettoreValvola a 5 porteBase collettoreStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DC---Tubatura sottobaseStelo pilota-Standard0.1–1.0CircuitoBloccoTerminale DINBloccabile (con utensile)AssentePiastra secondaria non a innesto-Senza piastra secondaria-

121.65 €

1 4 giorni ElettrovalvoleUnità di montaggio collettoreValvola a 5 porteBase collettoreStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DC---Tubatura sottobaseStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DIN senza connettoreNon bloccabile a pressione (a filo)AssentePiastra secondaria non a innesto-Senza piastra secondaria-

143.47 €

1 26 giorni ElettrovalvoleUso singoloValvola a 5 porteDirettoStandard / Senza lubrificazione / Bassa corrente[Tipo singolo] Tipo singolo2 posizioni, scarico-24 V DCG1/4-Tubatura sottobaseStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale DIN senza connettoreNon bloccabile a pressione (a filo)Con spia e circuito di protezionePiastra secondaria non a innestoRaccordo lateraleNon a innesto, tipo standard-

Supporto tecnico