Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VFS2210-5DO-Q
VFS2000 Series plug-in type external appearance
VFS2000 Series non-plug-in type external appearance
Valve Specifications | Fluid | Air | ||
---|---|---|---|---|
Maximum Operating Pressure | 1.0 MPa | |||
Minimum Operating Pressure | 2 Position | 0.1 MPa | ||
3 Position | 0.15 MPa | |||
Guaranteed Proof Pressure | 1.5 MPa | |||
Ambient Temperature and Operating Fluid Temperature | *1 -10 to 60°C | |||
Lubrication | *2 Not required | |||
Pilot Valve – Manual Operation | Non-locking push type (flush) | |||
Impact Resistance / Vibration Resistance | *3 150/50 m/s2 | |||
Enclosure | *4 G/E type: dust-proof (IP50 equivalent), F/T/D type: splash-proof (IP54 equivalent) *6 | |||
Electrical Specifications | Coil Rated Voltage | 100 V, 200 V AC (50/60 Hz), 24 V DC | ||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
Coil Insulation Type | *5 Class B or equivalent (130°C) | |||
Apparent Power (Power Consumption) AC | Starting | 5.6 VA / 50 Hz, 5.0 VA / 60 Hz | ||
Holding | 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz | |||
Current Consumption DC | 1.8 W (2.04 W: with light and surge voltage suppressor) | |||
Electrical Entry | Plug-in type | Conduit terminal | ||
Non-plug-in type | Grommet terminal, DIN terminal |
*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: Based on JlS C 0920.
*1: Based on JIS C 4003.
*6: Type F protective structure indicates no light or surge voltage suppressor. Those with a light and surge voltage suppressor are IP50 equivalent.
Pilot Method | *External pilot type |
---|---|
Manual Operation | Non-locking push type (extended), locking type (tool required), locking type (lever) |
Coil Rated Voltage | 110 to 120 V, 220 V to 240 V AC 50/60 Hz |
12 V, 100 V DC | |
Piping Specifications | Bottom piping type |
Options | With light and surge voltage suppressor |
*Operating pressure: 0 to 1 MPa / Pilot pressure: (2-position) 0.1 to 1 MPa / (3-position) 0.15 to 1 MPa
Configuration | Model | Pipe connection Port diameter Rc | Flow Rate Characteristics | *1: Maximum Operating Frequency CPM | *2: Response Time ms | *3: Weight kg | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Plug-In | Non-Plug-In | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → R1/R2) | ||||||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | ||||||||
2 Position | Single | VFS2100 | VFS2110 | 1/8 | 2.4 | 0.16 | 0.55 | 2.8 | 2.20 | 0.65 | 1,200 | 15 or less | 0.34 |
1/4 | 2.5 | 0.18 | 0.58 | 2.8 | 0.21 | 0.65 | |||||||
Double | VFS2200 | VFS2210 | 1/8 | 2.4 | 0.16 | 0.55 | 2.8 | 0.20 | 0.65 | 1,200 | 13 or less | 0.42 | |
1/4 | 2.5 | 0.18 | 0.58 | 2.8 | 0.21 | 0.65 | |||||||
3 Position | Closed Center | VFS2300 | VFS2310 | 1/8 | 2.3 | 0.14 | 0.53 | 2.6 | 0.20 | 061 | 600 | 20 or less | 0.43 |
1/4 | 2.5 | 0.18 | 0.58 | 2.6 | 0.23 | 0.62 | |||||||
Exhaust Center | VFS2400 | VFS2410 | 1/8 | 2.4 | 0.15 | 0.54 | 2.7 | 0.25 | 0.63 | 600 | 20 or less | 0.43 | |
1/4 | 2.5 | 0.20 | 0.60 | 2.7 | 0.24 | 0.63 | |||||||
Pressure Center | VFS2500 | VFS2510 | 1/8 | 2.5 | 0.11 | 0.55 | 2.7 | 0.20 | 0.62 | 600 | 20 or less | 0.43 | |
1/4 | 2.8 | 0.17 | 0.63 | 2.7 | 0.22 | 0.63 | |||||||
Perfect | VFS2600 | VFS2610 | 1/8 | 1.2 | - | - | 1.3 | - | - | 600 | 25 or less | 0.6 | |
1/4 | 1.2 | - | - | 1.3 | - | - |
*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: According to JIS B 8419:2010 (value with supply pressure of 0.5 MPa).
*3: Value for VFS2□00-□FZ-01.
*4: *1 and *2 assume controlled clean air.
(Unit: mm)
2-position single: VFS2100-□F (Z)-01/02 dimensional drawing
2-position single: VFS2100-□F (Z)-01/02 with bottom piping, dimensional drawing
*Values in ( ) are for Rc 1/8
(Unit: mm)
2-position double: VFS2200-□F (Z)-01/02, 3-position closed center: VFS2300-□F (Z)-01/02, 3-position exhaust center: VFS2400-□F (Z)-01/02, 3-position pressure center: VFS2500-□F (Z)-01/02 dimensional drawings
*Values in ( ) are for Rc 1/8
(Unit: mm)
3-position perfect: VFS2600-□F (Z)-01/02 dimensional drawing
*Values in ( ) are for Rc 1/8
2 position single structure drawing
2-position double structure drawing
Number | Part name | Material |
---|---|---|
1 | Body | Die-cast aluminum |
2 | Sub-plate | Die-cast aluminum |
3 | Spool/Sleeve | Stainless steel |
4 | Adapter Plate | Resin |
5 | End Plate | Resin |
6 | Piston | Resin |
7 | Junction Cover | Resin |
8 | Cover | Resin |
9 | Return Spring | Stainless steel |
10 | Gasket | HNBR |
11 | Hexagon Socket Head Bolt | Steel |
12 | Detent Assembly | - |
13 | Pilot Valve Assembly | - |
*See p. 915 in the SMC catalog for details on ordering pilot valve assemblies.
JIS symbol for 2 position single
JIS symbol for 3 position closed center
Codice componente
|
---|
VFS2210-5DO-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Tubazioni | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Conformità CE | Tipo corpo | Specifiche tubazioni | Opzione | Related component type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.15 € | 1 | 4 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Standard / Senza lubrificazione / Bassa corrente | Tipo doppio | 2 posizioni, scarico | - | 24 V DC | - | - | - | Tubatura sottobase | Stelo pilota | - | Standard | 0.1–1.0 | Circuito | Senza bloccaggio | Terminale DIN senza connettore | Non bloccabile a pressione (a filo) | Assente | Sì | Piastra secondaria non a innesto | - | Senza piastra secondaria | - |
Loading...
Si trova sulla pagina di Elettrovalvole a 5 vie / pilotate, con sede metallica, VFS2000, il codice articolo è il seguente: VFS2210-5DO-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VFS2210-5DO-Q.
Configura
Proprietà di base
Caratteristiche
Stato allo spegnimento
Tipo di attacco tubo
Filettatura tubazione nominale
Diam. cilindro applicabile(Ø)
Valore CV
Specifiche tubazioni
Related component type
Tipo
Tipo
Applicazione
Numero di attacchi
Metodo di installazione
Numero di solenoidi
A commutazione
Tensione
Tubazioni
Tipo di azionamento
Con tenuta
Pressione nominale(MPa)
Mandata aria pilota
Interruttore manuale
Ingresso elettrico conduttore
Manuale
Spia / circuito di protezione
Conformità CE
Tipo corpo
Opzione
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
SF4-3DZ-20 |
SF4-3F-20 |
SF4-4DZ-20 |
VFS2210-5DOZ-Q |
VFS2210-5DZ-01-Q |
VFS2210-5DZ-02-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Tubazioni | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Conformità CE | Tipo corpo | Specifiche tubazioni | Opzione | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.19 € | 1 | Preventivo | Componenti correlati | - | - | - | - | - | - | - | 110–120V AC | - | - | - | - | - | - | - | - | - | - | Terminale DIN | Non bloccabile a pressione (a filo) | Con spia e circuito di protezione | - | - | - | - | Assieme valvola pilota | ||
31.97 € | 1 | Preventivo | Componenti correlati | - | - | - | - | - | - | - | 110–120V AC | - | - | - | - | - | - | - | - | - | - | A innesto | Non bloccabile a pressione (a filo) | Assente | - | - | - | - | Assieme valvola pilota | ||
51.19 € | 1 | Preventivo | Componenti correlati | - | - | - | - | - | - | - | 220 V AC | - | - | - | - | - | - | - | - | - | - | Terminale DIN | Non bloccabile a pressione (a filo) | Con spia e circuito di protezione | - | - | - | - | Assieme valvola pilota | ||
180.55 € | 1 | 26 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Standard / Senza lubrificazione / Bassa corrente | Tipo doppio | 2 posizioni, scarico | - | 24 V DC | - | - | - | Tubatura sottobase | Stelo pilota | - | Standard | 0.1–1.0 | Circuito | Senza bloccaggio | Terminale DIN senza connettore | Non bloccabile a pressione (a filo) | Con spia e circuito di protezione | Sì | Piastra secondaria non a innesto | - | Senza piastra secondaria | - | ||
196.82 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 5 porte | Diretto | Standard / Senza lubrificazione / Bassa corrente | Tipo doppio | 2 posizioni, scarico | - | 24 V DC | [Rc (R)] Rc | 1/8 | - | Tubatura sottobase | Stelo pilota | - | Standard | 0.1–1.0 | Circuito | Senza bloccaggio | Terminale DIN | Non bloccabile a pressione (a filo) | Con spia e circuito di protezione | Sì | Piastra secondaria non a innesto | Raccordo laterale | Non a innesto, tipo standard | - | ||
196.82 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 5 porte | Diretto | Standard / Senza lubrificazione / Bassa corrente | Tipo doppio | 2 posizioni, scarico | - | 24 V DC | [Rc (R)] Rc | 1/4 | - | Tubatura sottobase | Stelo pilota | - | Standard | 0.1–1.0 | Circuito | Senza bloccaggio | Terminale DIN | Non bloccabile a pressione (a filo) | Con spia e circuito di protezione | Sì | Piastra secondaria non a innesto | Raccordo laterale | Non a innesto, tipo standard | - |