• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

Elettrovalvole a 5 vie / metriche / pilotate, sede metallica, VFS3000 (Codici componente - Download CAD)

Elettrovalvole a 5 vie / metriche / pilotate, sede metallica, VFS3000
SMC Solenoid Valve.
[Features]
· Large valve capacity 3/8: C: 5.8 dm3/(s·bar)
· Low power consumption: 1.8 W DC
· Easy maintenance and inspection
· 2 types of subplate, plug-in type and non-plug-in type.

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

VFS3200-5FZ-Q

Metal Seal, 5-Port Pilot Type, Plug-In Type / Non-Plug-In Type VFS3000 Series Specifications

VFS3000 Series plug-in type external appearance

VFS3000 Series plug-in type external appearance

VFS3000 Series non-plug-in type external appearance

VFS3000 Series non-plug-in type external appearance

Valve Specifications Fluid Air
Maximum Operating Pressure 1.0 MPa
Minimum Operating Pressure 0.1 MPa
Guaranteed Proof Pressure 1.5 MPa
Ambient Temperature and Operating Fluid Temperature *1 -10 to 60°C
Lubrication *2 Not required
Pilot Valve – Manual Operation Non-locking push type (flush)
Impact Resistance / Vibration Resistance *3 150/50 m/s2
Enclosure *4 Type E: dust-proof (IP50 equivalent), Type F: drip-proof (IP52 equivalent) *5, Type D: splash-proof (IP54 equivalent) *6
Electrical Specifications Coil Rated Voltage 100 V, 200 V AC (50/60 Hz), 24 V DC
Allowable Voltage Fluctuation -15% to +10% of rated voltage
Coil Insulation Type *5 Class B or equivalent (130°C)
Apparent Power (Power Consumption) AC Starting 5.6 VA / 50 Hz, 5.0 VA / 60 Hz
Holding 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz
Current Consumption DC 1.8 W (2.04 W: with light and surge voltage suppressor)
Electrical Entry Plug-in type Conduit terminal
Non-plug-in type DIN terminal, grommet terminal

*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: Based on JlS C 0920.
*1: Based on JIS C 4003.
*6: Type F and Type D protective structures indicate no light or surge voltage suppressor. Those with a light and surge voltage suppressor are type F (IP50 equivalent) and type D: (IP50 equivalent).

Pilot Method *External pilot type
Manual Operation Main Valve Direct manual method
Pilot Valve Non-locking push type (extended), locking type (tool required), locking type (lever)
Coil Rated Voltage 110 to 120 V, 220 V, 240 V AC (50/60 Hz)
12 V, 100 V DC
Piping Specifications Bottom piping type
Options With light and surge voltage suppressor

*Operating pressure: 0 to 1 MPa / Pilot pressure: 0.1 to 1 MPa

Model

Configuration Model Piping connection port diameter
Rc
Flow Rate Characteristics *1: Maximum Operating Frequency
CPM
*2: Response Time
ms
*3: Weight
kg
Plug-In Non-Plug-In 1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → R1/R2)
C
(dm3/(s·bar))
b Cv C
(dm3/(s·bar))
b Cv
2 Position Single VFS3100 VFS3110 1/4 6.0 0.15 1.4 5.8 0.12 1.3 1,200 20 or less 0.31
3/8 7.3 0.23 1.8 6.8 0.12 1.6
Double VFS3200 VFS3210 1/4 6.0 0.15 1.4 5.8 0.12 1.3 1,500 15 or less 0.41
3/8 7.3 0.23 1.8 6.8 0.12 1.6
3 Position Closed Center VFS3300 VFS3310 1/4 5.8 0.21 1.4 5.4 0.14 1.2 600 40 or less 0.43
3/8 6.8 0.22 1.7 6.3 0.12 1.5
Exhaust Center VFS3400 VFS3410 1/4 6.1 0.23 1.4 5.0 0.14 1.2 600 40 or less 0.43
3/8 7.4 0.20 1.8 5.6 0.18 1.3
Pressure Center VFS3500 VFS3510 1/4 6.0 0.22 1.5 5.8 0.16 1.3 600 40 or less 0.43
3/8 7.2 0.19 1.8 7.1 0.18 1.8
Perfect VFS3600 VFS3610 1/4 4.0 - - 3.5 - - 600 50 or less 0.91
3/8 4.0 - - 3.7 - -

*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: According to JIS B 8419:2010 (value with supply pressure of 0.5 MPa).
*3: Add values to the table as follows: For no sub-plate and for plug-in sub-plate, add 0.30 kg. For non-plug-in sub-plate, add 0.27 kg.
*4: *1 and *2 assume controlled clean air.

Product Drawing

Plug-in type / 2-position single, 3-position closed center, exhaust center, pressure center, perfect

 

(Unit: mm)

 

2-position single: VFS3100-□F(Z) dimensional drawing

2-position single: VFS3100-□F(Z) dimensional drawing

 

(Unit: mm)

 

2-position single: VFS3100-□F(Z) with bottom piping, dimensional drawing

2-position single: VFS3100-□F(Z) with bottom piping, dimensional drawing

 

*Values in ( ) are for Rc 1/4

 

(Unit: mm)

 

2-position double: VFS3200-□F(Z), 3-position closed center: VFS3300-□F(Z), 3-position exhaust center: VFS3400-□F(Z), 3-position pressure center: VFS3500-□F(Z) dimensional drawing

2-position double: VFS3200-□F(Z), 3-position closed center: VFS3300-□F(Z), 3-position exhaust center: VFS3400-□F(Z), 3-position pressure center: VFS3500-□F(Z) dimensional drawing

*Values in ( ) are for Rc 1/4

 

(Unit: mm)

 

3-position perfect: VFS3600-□F (Z) dimensional drawing

3-position perfect: VFS3600-□F (Z) dimensional drawing

*Values in ( ) are for Rc 1/4

Product Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position double structure drawing

2-position double structure drawing

Number Part name Material
1 Body Die-cast aluminum
2 Sub-plate Die-cast aluminum
3 Spool/Sleeve Stainless steel
4 Adapter Plate Resin
5 End Plate Resin
6 Piston Resin
7 Junction Cover Resin
8 Light Cover Resin
9 Return Spring Stainless steel
10 Gasket HNBR
11 Hexagon Socket Head Bolt Steel
12 Detent Assembly -
13 Pilot Valve Assembly -

*See p. 941 in the SMC catalog for details on ordering pilot valve assemblies.

Product JIS Symbol

JIS symbol for 2 position single

JIS symbol for 2 position single

JIS symbol for 3 position closed center

JIS symbol for 3 position closed center

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Codice componente
VFS3200-5FZ-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Tubazioni Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Ingresso elettrico conduttore Manuale Spia / circuito di protezione Conformità CE Tipo corpo Specifiche tubazioni Opzioni corpo Related component type

195.73 €

1 4 giorni ElettrovalvoleUnità di montaggio collettoreValvola a 5 porteBase collettoreStandard / Senza lubrificazione / Bassa correnteTipo doppio2 posizioni, scaricoRitegno automatico24 V DC---Tubatura sottobaseStelo pilota-Standard0.1–1.0CircuitoSenza bloccaggioTerminale condotto a innestoNon bloccabile a pressione (a filo)Con spia e circuito di protezionePiastra secondaria a innestoRaccordo lateraleStandard-

Loading...

  1. 1

Si trova sulla pagina di Elettrovalvole a 5 vie / metriche / pilotate, sede metallica, VFS3000, il codice articolo è il seguente: VFS3200-5FZ-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VFS3200-5FZ-Q.

Tipologia prodotto

Codice componente
SF4-4F-30
SF4-4FB-30
SF4-5F-30
VFS3200-5FZB-Q
VFS3200-5FZC-Q
VFS3200R-3FZ-Q
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Tipo Applicazione Numero di attacchi Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Diam. cilindro applicabile
(Ø)
Tubazioni Tipo di azionamento Valore CV Con tenuta Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Ingresso elettrico conduttore Manuale Spia / circuito di protezione Conformità CE Tipo corpo Specifiche tubazioni Opzioni corpo Related component type

32.98 €

1 Preventivo Componenti correlati-------220 V AC-----------Non bloccabile a pressione (a filo)-----Assieme valvola pilota

28.71 €

1 Preventivo Componenti correlati-------220 V AC-----------Bloccabile (con utensile)-----Assieme valvola pilota

32.98 €

1 Preventivo Componenti correlati-------24 V DC-----------Non bloccabile a pressione (a filo)-----Assieme valvola pilota

195.73 €

1 26 giorni ElettrovalvoleUnità di montaggio collettoreValvola a 5 porteBase collettoreStandard / Senza lubrificazione / Bassa correnteTipo doppio2 posizioni, scaricoRitegno automatico24 V DC---Tubatura sottobaseStelo pilota-Standard0.1–1.0CircuitoBloccoTerminale condotto a innestoBloccabile (con utensile)Con spia e circuito di protezionePiastra secondaria a innestoRaccordo lateraleStandard-

195.73 €

1 26 giorni ElettrovalvoleUnità di montaggio collettoreValvola a 5 porteBase collettoreStandard / Senza lubrificazione / Bassa correnteTipo doppio2 posizioni, scaricoRitegno automatico24 V DC---Tubatura sottobaseStelo pilota-Standard0.1–1.0CircuitoBloccoTerminale condotto a innestoTipo bloccabile (leva)Con spia e circuito di protezionePiastra secondaria a innestoRaccordo lateraleStandard-

210.97 €

1 26 giorni ElettrovalvoleUnità di montaggio collettoreValvola a 5 porteBase collettoreStandard / Senza lubrificazione / Bassa correnteTipo doppio2 posizioni, scaricoRitegno automatico110–120V AC---Tubatura sottobaseStelo pilota-Standard0.1–1.0EsternoSenza bloccaggioTerminale condotto a innestoNon bloccabile a pressione (a filo)Con spia e circuito di protezionePiastra secondaria a innestoRaccordo lateraleStandard-

Supporto tecnico