Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
VFS3110-5DZB-Q
VFS3000 Series plug-in type external appearance
VFS3000 Series non-plug-in type external appearance
Valve Specifications | Fluid | Air | ||
---|---|---|---|---|
Maximum Operating Pressure | 1.0 MPa | |||
Minimum Operating Pressure | 0.1 MPa | |||
Guaranteed Proof Pressure | 1.5 MPa | |||
Ambient Temperature and Operating Fluid Temperature | *1 -10 to 60°C | |||
Lubrication | *2 Not required | |||
Pilot Valve – Manual Operation | Non-locking push type (flush) | |||
Impact Resistance / Vibration Resistance | *3 150/50 m/s2 | |||
Enclosure | *4 Type E: dust-proof (IP50 equivalent), Type F: drip-proof (IP52 equivalent) *5, Type D: splash-proof (IP54 equivalent) *6 | |||
Electrical Specifications | Coil Rated Voltage | 100 V, 200 V AC (50/60 Hz), 24 V DC | ||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
Coil Insulation Type | *5 Class B or equivalent (130°C) | |||
Apparent Power (Power Consumption) AC | Starting | 5.6 VA / 50 Hz, 5.0 VA / 60 Hz | ||
Holding | 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz | |||
Current Consumption DC | 1.8 W (2.04 W: with light and surge voltage suppressor) | |||
Electrical Entry | Plug-in type | Conduit terminal | ||
Non-plug-in type | DIN terminal, grommet terminal |
*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: Based on JlS C 0920.
*1: Based on JIS C 4003.
*6: Type F and Type D protective structures indicate no light or surge voltage suppressor. Those with a light and surge voltage suppressor are type F (IP50 equivalent) and type D: (IP50 equivalent).
Pilot Method | *External pilot type | |
---|---|---|
Manual Operation | Main Valve | Direct manual method |
Pilot Valve | Non-locking push type (extended), locking type (tool required), locking type (lever) | |
Coil Rated Voltage | 110 to 120 V, 220 V, 240 V AC (50/60 Hz) | |
12 V, 100 V DC | ||
Piping Specifications | Bottom piping type | |
Options | With light and surge voltage suppressor |
*Operating pressure: 0 to 1 MPa / Pilot pressure: 0.1 to 1 MPa
Configuration | Model | Piping connection port diameter Rc | Flow Rate Characteristics | *1: Maximum Operating Frequency CPM | *2: Response Time ms | *3: Weight kg | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Plug-In | Non-Plug-In | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → R1/R2) | ||||||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | ||||||||
2 Position | Single | VFS3100 | VFS3110 | 1/4 | 6.0 | 0.15 | 1.4 | 5.8 | 0.12 | 1.3 | 1,200 | 20 or less | 0.31 |
3/8 | 7.3 | 0.23 | 1.8 | 6.8 | 0.12 | 1.6 | |||||||
Double | VFS3200 | VFS3210 | 1/4 | 6.0 | 0.15 | 1.4 | 5.8 | 0.12 | 1.3 | 1,500 | 15 or less | 0.41 | |
3/8 | 7.3 | 0.23 | 1.8 | 6.8 | 0.12 | 1.6 | |||||||
3 Position | Closed Center | VFS3300 | VFS3310 | 1/4 | 5.8 | 0.21 | 1.4 | 5.4 | 0.14 | 1.2 | 600 | 40 or less | 0.43 |
3/8 | 6.8 | 0.22 | 1.7 | 6.3 | 0.12 | 1.5 | |||||||
Exhaust Center | VFS3400 | VFS3410 | 1/4 | 6.1 | 0.23 | 1.4 | 5.0 | 0.14 | 1.2 | 600 | 40 or less | 0.43 | |
3/8 | 7.4 | 0.20 | 1.8 | 5.6 | 0.18 | 1.3 | |||||||
Pressure Center | VFS3500 | VFS3510 | 1/4 | 6.0 | 0.22 | 1.5 | 5.8 | 0.16 | 1.3 | 600 | 40 or less | 0.43 | |
3/8 | 7.2 | 0.19 | 1.8 | 7.1 | 0.18 | 1.8 | |||||||
Perfect | VFS3600 | VFS3610 | 1/4 | 4.0 | - | - | 3.5 | - | - | 600 | 50 or less | 0.91 | |
3/8 | 4.0 | - | - | 3.7 | - | - |
*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: According to JIS B 8419:2010 (value with supply pressure of 0.5 MPa).
*3: Add values to the table as follows: For no sub-plate and for plug-in sub-plate, add 0.30 kg. For non-plug-in sub-plate, add 0.27 kg.
*4: *1 and *2 assume controlled clean air.
(Unit: mm)
2-position single: VFS3100-□F(Z) dimensional drawing
(Unit: mm)
2-position single: VFS3100-□F(Z) with bottom piping, dimensional drawing
*Values in ( ) are for Rc 1/4
(Unit: mm)
2-position double: VFS3200-□F(Z), 3-position closed center: VFS3300-□F(Z), 3-position exhaust center: VFS3400-□F(Z), 3-position pressure center: VFS3500-□F(Z) dimensional drawing
*Values in ( ) are for Rc 1/4
(Unit: mm)
3-position perfect: VFS3600-□F (Z) dimensional drawing
*Values in ( ) are for Rc 1/4
2 position single structure drawing
2-position double structure drawing
Number | Part name | Material |
---|---|---|
1 | Body | Die-cast aluminum |
2 | Sub-plate | Die-cast aluminum |
3 | Spool/Sleeve | Stainless steel |
4 | Adapter Plate | Resin |
5 | End Plate | Resin |
6 | Piston | Resin |
7 | Junction Cover | Resin |
8 | Light Cover | Resin |
9 | Return Spring | Stainless steel |
10 | Gasket | HNBR |
11 | Hexagon Socket Head Bolt | Steel |
12 | Detent Assembly | - |
13 | Pilot Valve Assembly | - |
*See p. 941 in the SMC catalog for details on ordering pilot valve assemblies.
JIS symbol for 2 position single
JIS symbol for 3 position closed center
Codice componente
|
---|
VFS3110-5DZB-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Tubazioni | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Conformità CE | Tipo corpo | Specifiche tubazioni | Opzioni corpo | Related component type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
152.02 € | 1 | 26 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Standard / Senza lubrificazione / Bassa corrente | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | Autoreset (ritorno molla) | 24 V DC | - | - | - | Tubatura sottobase | Stelo pilota | - | Standard | 0.1–1.0 | Circuito | Blocco | Terminale DIN | Bloccabile (con utensile) | Con spia e circuito di protezione | Sì | Piastra secondaria non a innesto | Raccordo laterale | Standard | - |
Loading...
Si trova sulla pagina di Elettrovalvole a 5 vie / metriche / pilotate, sede metallica, VFS3000, il codice articolo è il seguente: VFS3110-5DZB-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto VFS3110-5DZB-Q.
Configura
Proprietà di base
Caratteristiche
Numero di solenoidi
Tipo di attacco tubo
Filettatura tubazione nominale
Diam. cilindro applicabile(Ø)
Valore CV
Related component type
Tipo
Tipo
Applicazione
Numero di attacchi
Metodo di installazione
A commutazione
Stato allo spegnimento
Tensione
Tubazioni
Tipo di azionamento
Con tenuta
Pressione nominale(MPa)
Mandata aria pilota
Interruttore manuale
Ingresso elettrico conduttore
Manuale
Spia / circuito di protezione
Conformità CE
Tipo corpo
Specifiche tubazioni
Opzioni corpo
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
SF4-4F-30 |
SF4-4FB-30 |
SF4-5F-30 |
VFS3110-5DZC-Q |
VFS3110-7DZ-Q |
VFS3110R-5DZ-03-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Applicazione | Numero di attacchi | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Diam. cilindro applicabile (Ø) | Tubazioni | Tipo di azionamento | Valore CV | Con tenuta | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Conformità CE | Tipo corpo | Specifiche tubazioni | Opzioni corpo | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.98 € | 1 | Preventivo | Componenti correlati | - | - | - | - | - | - | - | 220 V AC | - | - | - | - | - | - | - | - | - | - | - | Non bloccabile a pressione (a filo) | - | - | - | - | - | Assieme valvola pilota | ||
28.71 € | 1 | Preventivo | Componenti correlati | - | - | - | - | - | - | - | 220 V AC | - | - | - | - | - | - | - | - | - | - | - | Bloccabile (con utensile) | - | - | - | - | - | Assieme valvola pilota | ||
32.98 € | 1 | Preventivo | Componenti correlati | - | - | - | - | - | - | - | 24 V DC | - | - | - | - | - | - | - | - | - | - | - | Non bloccabile a pressione (a filo) | - | - | - | - | - | Assieme valvola pilota | ||
152.00 € | 1 | 26 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Standard / Senza lubrificazione / Bassa corrente | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | Autoreset (ritorno molla) | 24 V DC | - | - | - | Tubatura sottobase | Stelo pilota | - | Standard | 0.1–1.0 | Circuito | Blocco | Terminale DIN | Tipo bloccabile (leva) | Con spia e circuito di protezione | Sì | Piastra secondaria non a innesto | Raccordo laterale | Standard | - | ||
152.00 € | 1 | 26 giorni | Elettrovalvole | Unità di montaggio collettore | Valvola a 5 porte | Base collettore | Senza lubrificazione / Bassa corrente | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | Autoreset (ritorno molla) | 240 V AC | - | - | - | Tubatura sottobase | Stelo pilota | - | Standard | 0.1–1.0 | Circuito | Senza bloccaggio | Terminale DIN | Non bloccabile a pressione (a filo) | Con spia e circuito di protezione | Prodotto con conformità CE | Piastra secondaria non a innesto | - | Standard | - | ||
186.32 € | 1 | 26 giorni | Elettrovalvole | Uso singolo | Valvola a 5 porte | Diretto | Standard / Senza lubrificazione / Bassa corrente | [Tipo singolo] Tipo singolo | 2 posizioni, scarico | Autoreset (ritorno molla) | 24 V DC | [Rc (R)] Rc | 3/8 | 40–200 | Tubatura sottobase | Stelo pilota | 1.8 | Standard | 0.1–1.0 | Esterno | Senza bloccaggio | Terminale DIN | Non bloccabile a pressione (a filo) | Con spia e circuito di protezione | Sì | Piastra secondaria non a innesto | Raccordo laterale | Standard | - |